(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Slide Core Units (Slide Stroke Amount 6mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

Mini Slide Core Units (Slide Stroke Amount 6mm) -Slim Type/Equipped With Slide Core Retracting Mechanism-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Type: Slim type
•Guide Rail Type: Combined type
•Includes Retracting Mechanism
•Dimension ST (Stroke amount) (mm): 6
•W Dimension (Angular cam width) (mm): 20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSCSB6-20
MSCSBM6-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSlide Cores
1 Piece(s)Available

9 Days or more

10Inlay part processed
1 Piece(s)Available

9 Days or more

10Tapped

Loading...

  1. 1
 

Basic Information

Product type Slim type Guide rail type Combined type With/without retracting mechanism Yes
ST (Stroke amount)(mm) 6 W (Angular cam width)(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.