(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Positioning Locking Blocks With Beveled Bottom -Angle (G) Designation Type/Inlay Part 4mm-

Positioning Locking Blocks With Beveled Bottom -Angle (G) Designation Type/Inlay Part 4mm-

Click this image to zoom it.

Move the mouse over the image to zoom

•Product Type: Positioning type
•Bolt Fixing: PL installation
•Material: O1 Tool Steel
•H/E (Inlay part dimension) (mm): 4
•Oil Groove: Non-oil groove

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBCST25-[30,​35,​40,​45]-A[38,​48,​58,​68,​78,​88,​98]-G[5-20/1]-K5
LBCST25-[30,​35,​40,​45]-A[38,​48,​58,​68,​78,​88,​98]-G[5-20/1]-KN
LBCST40-[45,​50,​55,​60]-A[68,​78,​88,​98,​108]-G[5-22/1]-K[5,​10]
LBCST40-[45,​50,​55,​60]-A[68,​78,​88,​98,​108]-G[5-22/1]-KN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHST (Block height)
(mm)
L (L dimension of block)
(mm)
A/W (Block width)
(mm)
K (Locking angle)
(°)
G (Angle)
(°)
No processing for beveled bottom
1 Piece(s)

12 Days or more

1030 ~ 452538 ~ 9855 ~ 20-
1 Piece(s)

12 Days or more

1030 ~ 452538 ~ 98-5 ~ 20KN
1 Piece(s)

12 Days or more

1045 ~ 604068 ~ 1085 ~ 105 ~ 22-
1 Piece(s)

12 Days or more

1045 ~ 604068 ~ 108-5 ~ 22KN

Loading...

  1. 1
 

Basic Information

Product type Positioning type Material O1 Tool Steel Bolt fixing PL installation
Oil groove Non-oil groove With/without angular hole No H/E (Inlay part dimension)(mm) 4

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.