(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 p.m. 10/19/2024 to 5:00 p.m. (CDT) 10/20/2024. We apologize for the inconvenience.

Angular Cam -Angle Selection Type_Angle Designation Type-

Angular Cam -Angle Selection Type_Angle Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Angular Cam - Angle Configurable see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ANC10-B[10-30/5]-L[20-80/0.1]-F[15-80/0.1]-K[10-25/1]
ANC15-B[10-30/5]-L[20-150/0.1]-F[15-140/0.1]-K[10-25/1]
ANC20-B[15-30/5]-L[20-150/0.1]-F[15-140/0.1]-K[10-25/1]
ANC25-B[20-30/5]-L[20-150/0.1]-F[15-135/0.1]-K[10-25/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA (External shape)
(mm)
B (External shape)
(mm)
F (Length of straight section)
(mm)
K (Angle)
(°)
L (L dimension)
(mm)
1 Piece(s)

15 Days or more

101010 ~ 3015 ~ 8010 ~ 2520 ~ 80
1 Piece(s)

15 Days or more

101510 ~ 3015 ~ 14010 ~ 2520 ~ 150
1 Piece(s)

15 Days or more

102015 ~ 3015 ~ 14010 ~ 2520 ~ 150
1 Piece(s)

15 Days or more

102520 ~ 3015 ~ 13510 ~ 2520 ~ 150

Loading...

  1. 1
 

Basic Information

Type Angle designation

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.