(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stopper Plates For Angular Pin

Stopper Plates For Angular Pin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product: Stopper plates
•Material: S45C

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APP6
APP10
APP16
APP20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize No. (Applicable angular pin dia.)
1 Piece(s)Available

8 Days or more

1013x28x86(4・5・6)
1 Piece(s)Available

8 Days or more

1016x32x810(8・10)
1 Piece(s)Available

8 Days or more

1022x38x816(12~16)
1 Piece(s)Available

8 Days or more

1026x42x820(20)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize No. (Applicable angular pin dia.)

Loading...

  1. 1

Basic Information

Product Stopper plates Material S45C

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.