(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hardened Plates For Core

Hardened Plates For Core

Click this image to zoom it.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPDE1
HPDE1.5
HPDE2
HPDE3
HPDE4
HPDE5
HPDE6
HPHE0.5
HPHE0.6
HPHE0.8
HPHE1
HPHE1.5
HPHE2
HPHE3
HPHE4
HPHE5
HPHE6
HPSH1
HPSH1.3
HPSH1.5
HPSH1.8
HPSH2
HPSH3
HPSH4
HPSH5
HPSH6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thickness (T dimension tolerance) Parallelism between the top and bottom planes Squareness of A・B planes T (Thickness)
(mm)
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.2/100mm or less0.05/100mm or less1
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.2/100mm or less0.05/100mm or less1.5
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.1/100mm or less0.05/100mm or less2
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.1/100mm or less0.05/100mm or less3
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.1/100mm or less0.05/100mm or less4
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.1/100mm or less0.05/100mm or less5
1 Piece(s)Available

8 Days or more

10SKD61+0.3/+0.10.1/100mm or less0.05/100mm or less6
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.020.2/100mm or less0.05/100mm or less0.5
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.020.2/100mm or less0.05/100mm or less0.6
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.020.2/100mm or less0.05/100mm or less0.8
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.2/100mm or less0.05/100mm or less1
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.2/100mm or less0.05/100mm or less1.5
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.1/100mm or less0.05/100mm or less2
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.1/100mm or less0.05/100mm or less3
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.1/100mm or less0.05/100mm or less4
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.1/100mm or less0.05/100mm or less5
1 Piece(s)Available

8 Days or more

10SKH51+0.3/+0.10.1/100mm or less0.05/100mm or less6
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less1
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less1.3
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less1.5
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less1.8
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less2
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less3
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less4
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less5
1 Piece(s)Available

8 Days or more

10SKH51+0.05/+0.030.02/100mm or less0.02/100mm or less6

Loading...

  1. 1
 

Basic Information

Polished type 6 faces grinded

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.