(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inlay Core Pins -Shaft Diameter (D) Selection Type- (Part Numbers)

Inlay Core Pins -Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Inlay Core Pins - Configurable Shaft Diameter see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD-2A1.5-[12-99.3/0.01]-F[10-96/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-B[0.7-7.4/0.1]
CPD-2A2-[12-99.3/0.01]-F[10-96/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-B[0.7-14.8/0.1]
CPD-2A2.5-[12-99.3/0.01]-F[10-96/0.01]-V[0.8-2.5/0.01]-S[0.7-2.48/0.01]-B[0.1-12.3/0.1]
CPD-2A3-[12-99.3/0.01]-F[10-96/0.01]-V[1.1-3/0.01]-S[1-2.98/0.01]-B[0.1-14.8/0.1]
CPD-2A3.5-[12-119.3/0.01]-F[10-110/0.01]-V[1.1-3.5/0.01]-S[1-3.48/0.01]-B[0.1-17.3/0.1]
CPD-2A4-[12-119.3/0.01]-F[10-110/0.01]-V[1.1-4/0.01]-S[1-3.98/0.01]-B[0.1-19.8/0.1]
CPD-2A4.5-[12-119.3/0.01]-F[10-110/0.01]-V[1.51-4.5/0.01]-S[1.5-4.48/0.01]-B[0.1-22.3/0.1]
CPD-2A5-[12-119.3/0.01]-F[10-110/0.01]-V[1.51-5/0.01]-S[1.5-4.98/0.01]-B[0.1-24.8/0.1]
CPD-2A5.5-[12-119.3/0.01]-F[10-110/0.01]-V[1.51-5.5/0.01]-S[1.5-5.48/0.01]-B[0.1-27.3/0.1]
CPD-2A6-[12-119.3/0.01]-F[10-110/0.01]-V[2.01-6/0.01]-S[2-5.98/0.01]-B[0.1-29.8/0.1]
CPD-2A6.5-[12-119.3/0.01]-F[10-110/0.01]-V[2.1-6.5/0.01]-S[2-6.48/0.01]-B[0.1-32.3/0.1]
CPD-2A7-[12-119.3/0.01]-F[10-110/0.01]-V[2.1-7/0.01]-S[2-6.98/0.01]-B[0.1-34.8/0.1]
CPD-2A8-[12-119.3/0.01]-F[10-110/0.01]-V[2.1-8/0.01]-S[2-7.98/0.01]-B[0.1-38.8/0.1]
CPD-2A10-[12-119.3/0.01]-F[10-110/0.01]-V[2.1-10/0.01]-S[2-9.98/0.01]-B[0.1-49.8/0.1]
CPD-2A13-[12-120/0.01]-F[10-119.5/0.01]-V[2.51-13/0.01]-S[2.5-12.98/0.01]-B[0.1-64.5/0.1]
CPD-2A16-[12-120/0.01]-F[10-116/0.01]-V[2.6-16/0.01]-S[2.5-15.98/0.01]-B[0.7-79.8/0.1]
CPD-2A20-[30-119.3/0.01]-F[28-110/0.01]-V[5.01-19.99/0.01]-S[5-19.99/0.01]-B[0.7-91.5/0.05]
CPD-2B1.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.51-1.49/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-B[0.7-7.4/0.1]
CPD-2B2-[12-99.3/0.01]-F[10-96/0.01]-A[0.71-1.99/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-B[0.7-14.8/0.1]
CPD-2B2.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.8-2.49/0.01]-V[0.8-2.49/0.01]-S[0.7-2.48/0.01]-B[0.1-12.3/0.1]
CPD-2B3-[12-99.3/0.01]-F[10-96/0.01]-A[1.1-2.99/0.01]-V[1.1-2.99/0.01]-S[1-2.98/0.01]-B[0.1-14.8/0.1]
CPD-2B3.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.49/0.01]-V[1.1-3.49/0.01]-S[1-3.48/0.01]-B[0.1-17.3/0.1]
CPD-2B4-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.99/0.01]-V[1.1-3.99/0.01]-S[1-3.98/0.01]-B[0.1-19.8/0.1]
CPD-2B4.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.49/0.01]-V[1.6-4.49/0.01]-S[1.5-4.48/0.01]-B[0.1-22.3/0.1]
CPD-2B5-[12-119.3/0.01]-F[10-110/0.01]-A[1.51-4.99/0.01]-V[1.51-4.99/0.01]-S[1.5-4.98/0.01]-B[0.1-24.8/0.1]
CPD-2B5.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-5.49/0.01]-V[1.6-5.49/0.01]-S[1.5-5.48/0.01]-B[0.1-27.3/0.1]
CPD-2B6-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-5.99/0.01]-V[2.1-5.99/0.01]-S[2-5.98/0.01]-B[0.1-29.8/0.1]
CPD-2B6.5-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.49/0.01]-V[2.1-6.49/0.01]-S[2-6.48/0.01]-B[0.1-32.3/0.1]
CPD-2B7-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.99/0.01]-V[2.1-6.99/0.01]-S[2-6.98/0.01]-B[0.1-34.8/0.1]
CPD-2B8-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-7.99/0.01]-V[2.1-7.99/0.01]-S[2-7.98/0.01]-B[0.1-38.8/0.1]
CPD-2B10-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-9.99/0.01]-V[2.1-9.99/0.01]-S[2-9.98/0.01]-B[0.1-49.8/0.1]
CPD-2B13-[12-120/0.01]-F[10-119.5/0.01]-A[2.51-12.99/0.01]-V[2.51-13/0.01]-S[2.5-12.98/0.01]-B[0.1-64.5/0.1]
CPD-2B16-[10-120/0.01]-F[10-119.6/0.01]-A[2.6-15.99/0.01]-V[2.6-15.99/0.01]-S[2.5-15.98/0.01]-B[0.7-79.8/0.1]
CPD-2B20-[30-119.3/0.01]-F[28-110/0.01]-A[5.01-19.99/0.01]-S[5-19.99/0.01]-B[0.7-91.3/0.1]
CPD-2B20-[30-119.3/0.01]-F[28-110/0.01]-V[5.01-19.99/0.01]-S[5-19.99/0.01]-B[0.7-91.3/0.1]
CPD-2C1.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.51-1.49/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-B[0.7-7.4/0.1]
CPD-2C2-[12-99.3/0.01]-F[10-96/0.01]-A[0.71-1.99/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-B[0.7-14.8/0.1]
CPD-2C2.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.75-2.49/0.01]-V[0.75-2.49/0.01]-S[0.7-2.48/0.01]-B[0.1-12.3/0.1]
CPD-2C3-[12-99.3/0.01]-F[10-96/0.01]-A[1.1-2.99/0.01]-V[1.1-2.99/0.01]-S[1-2.98/0.01]-B[0.1-14.8/0.1]
CPD-2C3.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.49/0.01]-V[1.1-3.49/0.01]-S[1-3.48/0.01]-B[0.1-17.3/0.1]
CPD-2C4-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.99/0.01]-V[1.1-3.99/0.01]-S[1-3.98/0.01]-B[0.1-19.8/0.1]
CPD-2C4.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.49/0.01]-V[1.6-4.49/0.01]-S[1.5-4.48/0.01]-B[0.1-22.3/0.1]
CPD-2C5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.99/0.01]-V[1.6-4.99/0.01]-S[1.5-4.98/0.01]-B[0.1-24.8/0.1]
CPD-2C5.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-5.49/0.01]-V[1.6-5.49/0.01]-S[1.5-5.48/0.01]-B[0.1-27.3/0.1]
CPD-2C6-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-5.99/0.01]-V[2.1-5.99/0.01]-S[2-5.98/0.01]-B[0.1-29.8/0.1]
CPD-2C6.5-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.49/0.01]-V[2.1-6.49/0.01]-S[2-6.48/0.01]-B[0.1-32.3/0.1]
CPD-2C7-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.99/0.01]-V[2.1-6.99/0.01]-S[2-6.98/0.01]-B[0.1-34.8/0.1]
CPD-2C8-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-7.99/0.01]-V[2.1-7.99/0.01]-S[2-7.98/0.01]-B[0.1-38.8/0.1]
CPD-2C10-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-9.99/0.01]-V[2.05-9.99/0.01]-S[2-9.98/0.01]-B[0.1-49.8/0.1]
CPD-2C13-[12-120/0.01]-F[10-119.5/0.01]-A[2.51-12.99/0.01]-V[2.51-13/0.01]-S[2.5-12.98/0.01]-B[0.1-64.5/0.1]
CPD-2C16-[12-120/0.01]-F[10-116/0.01]-A[2.6-15.99/0.01]-V[2.6-15.99/0.01]-S[2.5-15.98/0.01]-B[0.7-79.8/0.1]
CPD-2C20-[30-119.3/0.01]-F[28-110/0.01]-A[5.01-19.99/0.01]-S[5-19.99/0.01]-B[0.7-79.5/0.1]
CPD-2C20-[30-119.3/0.01]-F[28-110/0.01]-V[5.01-19.99/0.01]-S[5-19.99/0.01]-B[0.7-79.5/0.1]
CPD-2D1.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.51-1.49/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-C[0.1-1/0.1]-B[0.7-7.4/0.1]
CPD-2D2-[12-99.3/0.01]-F[10-96/0.01]-A[0.71-1.99/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-C[0.1-1/0.1]-B[0.7-14.8/0.1]
CPD-2D2.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.8-2.49/0.01]-V[0.71-2.49/0.01]-S[0.7-2.48/0.01]-C[0.1-1/0.1]-B[0.1-12.3/0.1]
CPD-2D3-[12-99.3/0.01]-F[10-96/0.01]-A[1.1-2.99/0.01]-V[1.01-2.99/0.01]-S[1-2.98/0.01]-C[0.1-1/0.1]-B[0.1-14.8/0.1]
CPD-2D3.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.49/0.01]-V[1.01-3.49/0.01]-S[1-3.48/0.01]-C[0.1-1/0.1]-B[0.1-17.3/0.1]
CPD-2D4-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.99/0.01]-V[1.01-3.99/0.01]-S[1-3.98/0.01]-C[0.1-1/0.1]-B[0.1-19.8/0.1]
CPD-2D4.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.49/0.01]-V[1.51-4.49/0.01]-S[1.5-4.48/0.01]-C[0.1-1/0.1]-B[0.1-22.3/0.1]
CPD-2D5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.99/0.01]-V[1.51-4.99/0.01]-S[1.5-4.98/0.01]-C[0.1-1/0.1]-B[0.1-24.8/0.1]
CPD-2D5.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-5.49/0.01]-V[1.6-5.49/0.01]-S[1.5-5.48/0.01]-C[0.1-1/0.1]-B[0.1-27.3/0.1]
CPD-2D6-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-5.99/0.01]-V[2.1-5.99/0.01]-S[2-5.98/0.01]-C[0.1-1/0.1]-B[0.1-29.8/0.1]
CPD-2D6.5-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.49/0.01]-V[2.1-6.49/0.01]-S[2-6.48/0.01]-C[0.1-1/0.1]-B[0.1-32.3/0.1]
CPD-2D7-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.99/0.01]-V[2.1-6.99/0.01]-S[2-6.98/0.01]-C[0.1-1/0.1]-B[0.1-34.8/0.1]
CPD-2D8-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-7.99/0.01]-V[2.1-7.99/0.01]-S[2-7.98/0.01]-C[0.1-1/0.1]-B[0.1-38.8/0.1]
CPD-2D10-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-9.99/0.01]-V[2.1-9.99/0.01]-S[2-9.98/0.01]-C[0.1-1/0.1]-B[0.1-49.8/0.1]
CPD-2D13-[12-120/0.01]-F[10-119.5/0.01]-A[2.51-12.99/0.01]-V[2.51-13/0.01]-S[2.5-12.98/0.01]-C[0.1-1/0.1]-B[0.1-64.5/0.1]
CPD-2D16-[12-120/0.01]-F[10-119.4/0.01]-A[2.6-15.99/0.01]-V[2.6-15.99/0.01]-S[2.5-15.98/0.01]-C[0.1-1/0.1]-B[0.7-79.8/0.1]
CPD-2D20-[30-119.3/0.01]-F[28-110/0.01]-A[5.01-19.99/0.01]-V[5.01-19.99/0.01]-S[5-19.99/0.01]-C[0.1-4/0.1]-B[0.7-79.5/0.1]
CPD-2E1.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.51-1.49/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-R[0.3-0.4/0.1]-B[0.7-7.4/0.1]
CPD-2E2-[12-99.3/0.01]-F[10-96/0.01]-A[0.71-1.99/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-R[0.3-0.6/0.1]-B[0.7-14.8/0.1]
CPD-2E2.5-[12-99.3/0.01]-F[10-96/0.01]-A[0.8-2.49/0.01]-V[0.8-2.49/0.01]-S[0.7-2.48/0.01]-R[0.3-0.9/0.1]-B[0.1-12.3/0.1]
CPD-2E3-[12-99.3/0.01]-F[10-96/0.01]-A[1.1-2.99/0.01]-V[1.1-2.99/0.01]-S[1-2.98/0.01]-R[0.3-1/0.1]-B[0.1-14.8/0.1]
CPD-2E3.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.49/0.01]-V[1.1-3.49/0.01]-S[1-3.48/0.01]-R[0.3-1.2/0.1]-B[0.1-17.3/0.1]
CPD-2E4-[12-119.3/0.01]-F[10-110/0.01]-A[1.1-3.99/0.01]-V[1.1-3.99/0.01]-S[1-3.98/0.01]-R[0.3-1.5/0.1]-B[0.1-19.8/0.1]
CPD-2E4.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.49/0.01]-V[1.6-4.49/0.01]-S[1.5-4.48/0.01]-R[0.3-1.5/0.1]-B[0.1-22.3/0.1]
CPD-2E5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-4.99/0.01]-V[1.6-4.99/0.01]-S[1.5-4.98/0.01]-R[0.3-1.7/0.1]-B[0.1-24.8/0.1]
CPD-2E5.5-[12-119.3/0.01]-F[10-110/0.01]-A[1.6-5.49/0.01]-V[1.6-5.49/0.01]-S[1.5-5.48/0.01]-R[0.3-2/0.1]-B[0.1-27.3/0.1]
CPD-2E6-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-5.99/0.01]-V[2.1-5.99/0.01]-S[2-5.98/0.01]-R[0.3-2/0.1]-B[0.1-29.8/0.1]
CPD-2E6.5-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.49/0.01]-V[2.1-6.49/0.01]-S[2-6.48/0.01]-R[0.3-2.2/0.1]-B[0.1-32.3/0.1]
CPD-2E7-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-6.99/0.01]-V[2.1-6.99/0.01]-S[2-6.98/0.01]-R[0.3-2.5/0.1]-B[0.1-34.8/0.1]
CPD-2E8-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-7.99/0.01]-V[2.1-7.99/0.01]-S[2-7.98/0.01]-R[0.3-3/0.1]-B[0.1-38.8/0.1]
CPD-2E10-[12-119.3/0.01]-F[10-110/0.01]-A[2.1-9.99/0.01]-V[2.1-9.99/0.01]-S[2-9.98/0.01]-R[0.3-4/0.1]-B[0.1-49.8/0.1]
CPD-2E13-[12-120/0.01]-F[10-119.5/0.01]-A[2.51-12.99/0.01]-V[2.51-13/0.01]-S[2.5-12.97/0.01]-R[0.3-5.2/0.1]-B[0.1-64.5/0.1]
CPD-2E16-[12-119.3/0.01]-F[10-110/0.01]-A[2.5-15.99/0.01]-V[2.5-15.99/0.01]-S[2.5-15.98/0.01]-R[0.3-5.2/0.1]-B[0.7-79.8/0.1]
CPD-2E20-[30-119.3/0.01]-F[28-99.9/0.01]-A[5.01-19.99/0.01]-V[5.01-19.99/0.01]-S[5-19.99/0.01]-R[0.2-7.4/0.1]-B[0.7-79.5/0.1]
CPH-2A1.5-[12-99.3/0.01]-F[10-96/0.01]-V[0.51-1.49/0.01]-S[0.5-1.49/0.01]-B[0.7-7.4/0.1]
CPH-2A2-[12-99.3/0.01]-F[10-96/0.01]-V[0.71-1.99/0.01]-S[0.7-1.99/0.01]-B[0.7-14.8/0.1]
CPH-2A2.5-[12-99.3/0.01]-F[10-96/0.01]-V[0.8-2.5/0.01]-S[0.7-2.48/0.01]-B[0.1-12.3/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Tip shape Step L dimension tolerance Tip gradient tolerance A (Step shape diameter)
(mm)
B (Inlay section length)
(mm)
C (Tip part)
(mm)
F (Bearing bore length)
(mm)
L (L dimension)
(mm)
R (Tip part)
(mm)
S (Inlay section diameter)
(mm)
V (Tip part)
(mm)
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5A+0.02/0±0.015-0.7 ~ 7.4-10 ~ 9612 ~ 99.3-0.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022A+0.02/0±0.015-0.7 ~ 14.8-10 ~ 9612 ~ 99.3-0.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5A+0.02/0±0.015-0.1 ~ 12.3-10 ~ 9612 ~ 99.3-0.7 ~ 2.480.8 ~ 2.5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023A+0.02/0±0.015-0.1 ~ 14.8-10 ~ 9612 ~ 99.3-1 ~ 2.981.1 ~ 3
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5A+0.02/0±0.015-0.1 ~ 17.3-10 ~ 11012 ~ 119.3-1 ~ 3.481.1 ~ 3.5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024A+0.02/0±0.015-0.1 ~ 19.8-10 ~ 11012 ~ 119.3-1 ~ 3.981.1 ~ 4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5A+0.02/0±0.015-0.1 ~ 22.3-10 ~ 11012 ~ 119.3-1.5 ~ 4.481.51 ~ 4.5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025A+0.02/0±0.015-0.1 ~ 24.8-10 ~ 11012 ~ 119.3-1.5 ~ 4.981.51 ~ 5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5A+0.02/0±0.015-0.1 ~ 27.3-10 ~ 11012 ~ 119.3-1.5 ~ 5.481.51 ~ 5.5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026A+0.02/0±0.015-0.1 ~ 29.8-10 ~ 11012 ~ 119.3-2 ~ 5.982.01 ~ 6
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5A+0.02/0±0.015-0.1 ~ 32.3-10 ~ 11012 ~ 119.3-2 ~ 6.482.1 ~ 6.5
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027A+0.02/0±0.015-0.1 ~ 34.8-10 ~ 11012 ~ 119.3-2 ~ 6.982.1 ~ 7
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028A+0.02/0±0.015-0.1 ~ 38.8-10 ~ 11012 ~ 119.3-2 ~ 7.982.1 ~ 8
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210A+0.02/0±0.015-0.1 ~ 49.8-10 ~ 11012 ~ 119.3-2 ~ 9.982.1 ~ 10
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213A+0.02/0±0.015-0.1 ~ 64.5-10 ~ 119.512 ~ 120-2.5 ~ 12.982.51 ~ 13
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216A+0.02/0±0.015-0.7 ~ 79.8-10 ~ 11612 ~ 120-2.5 ~ 15.982.6 ~ 16
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220A+0.02/0±0.015-0.7 ~ 91.5-28 ~ 11030 ~ 119.3-5 ~ 19.995.01 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5B+0.02/0±0.0150.51 ~ 1.490.7 ~ 7.4-10 ~ 9612 ~ 99.3-0.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022B+0.02/0±0.0150.71 ~ 1.990.7 ~ 14.8-10 ~ 9612 ~ 99.3-0.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5B+0.02/0±0.0150.8 ~ 2.490.1 ~ 12.3-10 ~ 9612 ~ 99.3-0.7 ~ 2.480.8 ~ 2.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023B+0.02/0±0.0151.1 ~ 2.990.1 ~ 14.8-10 ~ 9612 ~ 99.3-1 ~ 2.981.1 ~ 2.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5B+0.02/0±0.0151.1 ~ 3.490.1 ~ 17.3-10 ~ 11012 ~ 119.3-1 ~ 3.481.1 ~ 3.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024B+0.02/0±0.0151.1 ~ 3.990.1 ~ 19.8-10 ~ 11012 ~ 119.3-1 ~ 3.981.1 ~ 3.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5B+0.02/0±0.0151.6 ~ 4.490.1 ~ 22.3-10 ~ 11012 ~ 119.3-1.5 ~ 4.481.6 ~ 4.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025B+0.02/0±0.0151.51 ~ 4.990.1 ~ 24.8-10 ~ 11012 ~ 119.3-1.5 ~ 4.981.51 ~ 4.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5B+0.02/0±0.0151.6 ~ 5.490.1 ~ 27.3-10 ~ 11012 ~ 119.3-1.5 ~ 5.481.6 ~ 5.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026B+0.02/0±0.0152.1 ~ 5.990.1 ~ 29.8-10 ~ 11012 ~ 119.3-2 ~ 5.982.1 ~ 5.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5B+0.02/0±0.0152.1 ~ 6.490.1 ~ 32.3-10 ~ 11012 ~ 119.3-2 ~ 6.482.1 ~ 6.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027B+0.02/0±0.0152.1 ~ 6.990.1 ~ 34.8-10 ~ 11012 ~ 119.3-2 ~ 6.982.1 ~ 6.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028B+0.02/0±0.0152.1 ~ 7.990.1 ~ 38.8-10 ~ 11012 ~ 119.3-2 ~ 7.982.1 ~ 7.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210B+0.02/0±0.0152.1 ~ 9.990.1 ~ 49.8-10 ~ 11012 ~ 119.3-2 ~ 9.982.1 ~ 9.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213B+0.02/0±0.0152.51 ~ 12.990.1 ~ 64.5-10 ~ 119.512 ~ 120-2.5 ~ 12.982.51 ~ 13
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216B+0.02/0±0.0152.6 ~ 15.990.7 ~ 79.8-10 ~ 119.610 ~ 120-2.5 ~ 15.982.6 ~ 15.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220B+0.02/0±0.0155.01 ~ 19.990.7 ~ 91.3-28 ~ 11030 ~ 119.3-5 ~ 19.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220B+0.02/0±0.015-0.7 ~ 91.3-28 ~ 11030 ~ 119.3-5 ~ 19.995.01 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5C+0.02/0±0.0150.51 ~ 1.490.7 ~ 7.4-10 ~ 9612 ~ 99.3-0.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022C+0.02/0±0.0150.71 ~ 1.990.7 ~ 14.8-10 ~ 9612 ~ 99.3-0.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5C+0.02/0±0.0150.75 ~ 2.490.1 ~ 12.3-10 ~ 9612 ~ 99.3-0.7 ~ 2.480.75 ~ 2.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023C+0.02/0±0.0151.1 ~ 2.990.1 ~ 14.8-10 ~ 9612 ~ 99.3-1 ~ 2.981.1 ~ 2.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5C+0.02/0±0.0151.1 ~ 3.490.1 ~ 17.3-10 ~ 11012 ~ 119.3-1 ~ 3.481.1 ~ 3.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024C+0.02/0±0.0151.1 ~ 3.990.1 ~ 19.8-10 ~ 11012 ~ 119.3-1 ~ 3.981.1 ~ 3.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5C+0.02/0±0.0151.6 ~ 4.490.1 ~ 22.3-10 ~ 11012 ~ 119.3-1.5 ~ 4.481.6 ~ 4.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025C+0.02/0±0.0151.6 ~ 4.990.1 ~ 24.8-10 ~ 11012 ~ 119.3-1.5 ~ 4.981.6 ~ 4.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5C+0.02/0±0.0151.6 ~ 5.490.1 ~ 27.3-10 ~ 11012 ~ 119.3-1.5 ~ 5.481.6 ~ 5.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026C+0.02/0±0.0152.1 ~ 5.990.1 ~ 29.8-10 ~ 11012 ~ 119.3-2 ~ 5.982.1 ~ 5.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5C+0.02/0±0.0152.1 ~ 6.490.1 ~ 32.3-10 ~ 11012 ~ 119.3-2 ~ 6.482.1 ~ 6.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027C+0.02/0±0.0152.1 ~ 6.990.1 ~ 34.8-10 ~ 11012 ~ 119.3-2 ~ 6.982.1 ~ 6.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028C+0.02/0±0.0152.1 ~ 7.990.1 ~ 38.8-10 ~ 11012 ~ 119.3-2 ~ 7.982.1 ~ 7.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210C+0.02/0±0.0152.1 ~ 9.990.1 ~ 49.8-10 ~ 11012 ~ 119.3-2 ~ 9.982.05 ~ 9.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213C+0.02/0±0.0152.51 ~ 12.990.1 ~ 64.5-10 ~ 119.512 ~ 120-2.5 ~ 12.982.51 ~ 13
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216C+0.02/0±0.0152.6 ~ 15.990.7 ~ 79.8-10 ~ 11612 ~ 120-2.5 ~ 15.982.6 ~ 15.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220C+0.02/0±0.0155.01 ~ 19.990.7 ~ 79.5-28 ~ 11030 ~ 119.3-5 ~ 19.99-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220C+0.02/0±0.015-0.7 ~ 79.5-28 ~ 11030 ~ 119.3-5 ~ 19.995.01 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5D+0.02/0±0.0150.51 ~ 1.490.7 ~ 7.40.1 ~ 110 ~ 9612 ~ 99.3-0.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022D+0.02/0±0.0150.71 ~ 1.990.7 ~ 14.80.1 ~ 110 ~ 9612 ~ 99.3-0.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5D+0.02/0±0.0150.8 ~ 2.490.1 ~ 12.30.1 ~ 110 ~ 9612 ~ 99.3-0.7 ~ 2.480.71 ~ 2.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023D+0.02/0±0.0151.1 ~ 2.990.1 ~ 14.80.1 ~ 110 ~ 9612 ~ 99.3-1 ~ 2.981.01 ~ 2.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5D+0.02/0±0.0151.1 ~ 3.490.1 ~ 17.30.1 ~ 110 ~ 11012 ~ 119.3-1 ~ 3.481.01 ~ 3.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024D+0.02/0±0.0151.1 ~ 3.990.1 ~ 19.80.1 ~ 110 ~ 11012 ~ 119.3-1 ~ 3.981.01 ~ 3.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5D+0.02/0±0.0151.6 ~ 4.490.1 ~ 22.30.1 ~ 110 ~ 11012 ~ 119.3-1.5 ~ 4.481.51 ~ 4.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025D+0.02/0±0.0151.6 ~ 4.990.1 ~ 24.80.1 ~ 110 ~ 11012 ~ 119.3-1.5 ~ 4.981.51 ~ 4.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5D+0.02/0±0.0151.6 ~ 5.490.1 ~ 27.30.1 ~ 110 ~ 11012 ~ 119.3-1.5 ~ 5.481.6 ~ 5.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026D+0.02/0±0.0152.1 ~ 5.990.1 ~ 29.80.1 ~ 110 ~ 11012 ~ 119.3-2 ~ 5.982.1 ~ 5.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5D+0.02/0±0.0152.1 ~ 6.490.1 ~ 32.30.1 ~ 110 ~ 11012 ~ 119.3-2 ~ 6.482.1 ~ 6.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027D+0.02/0±0.0152.1 ~ 6.990.1 ~ 34.80.1 ~ 110 ~ 11012 ~ 119.3-2 ~ 6.982.1 ~ 6.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028D+0.02/0±0.0152.1 ~ 7.990.1 ~ 38.80.1 ~ 110 ~ 11012 ~ 119.3-2 ~ 7.982.1 ~ 7.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210D+0.02/0±0.0152.1 ~ 9.990.1 ~ 49.80.1 ~ 110 ~ 11012 ~ 119.3-2 ~ 9.982.1 ~ 9.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213D+0.02/0±0.0152.51 ~ 12.990.1 ~ 64.50.1 ~ 110 ~ 119.512 ~ 120-2.5 ~ 12.982.51 ~ 13
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216D+0.02/0±0.0152.6 ~ 15.990.7 ~ 79.80.1 ~ 110 ~ 119.412 ~ 120-2.5 ~ 15.982.6 ~ 15.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220D+0.02/0±0.0155.01 ~ 19.990.7 ~ 79.50.1 ~ 428 ~ 11030 ~ 119.3-5 ~ 19.995.01 ~ 19.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5E+0.02/0±0.0150.51 ~ 1.490.7 ~ 7.4-10 ~ 9612 ~ 99.30.3 ~ 0.40.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022E+0.02/0±0.0150.71 ~ 1.990.7 ~ 14.8-10 ~ 9612 ~ 99.30.3 ~ 0.60.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5E+0.02/0±0.0150.8 ~ 2.490.1 ~ 12.3-10 ~ 9612 ~ 99.30.3 ~ 0.90.7 ~ 2.480.8 ~ 2.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023E+0.02/0±0.0151.1 ~ 2.990.1 ~ 14.8-10 ~ 9612 ~ 99.30.3 ~ 11 ~ 2.981.1 ~ 2.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5E+0.02/0±0.0151.1 ~ 3.490.1 ~ 17.3-10 ~ 11012 ~ 119.30.3 ~ 1.21 ~ 3.481.1 ~ 3.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024E+0.02/0±0.0151.1 ~ 3.990.1 ~ 19.8-10 ~ 11012 ~ 119.30.3 ~ 1.51 ~ 3.981.1 ~ 3.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5E+0.02/0±0.0151.6 ~ 4.490.1 ~ 22.3-10 ~ 11012 ~ 119.30.3 ~ 1.51.5 ~ 4.481.6 ~ 4.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025E+0.02/0±0.0151.6 ~ 4.990.1 ~ 24.8-10 ~ 11012 ~ 119.30.3 ~ 1.71.5 ~ 4.981.6 ~ 4.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025.5E+0.02/0±0.0151.6 ~ 5.490.1 ~ 27.3-10 ~ 11012 ~ 119.30.3 ~ 21.5 ~ 5.481.6 ~ 5.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026E+0.02/0±0.0152.1 ~ 5.990.1 ~ 29.8-10 ~ 11012 ~ 119.30.3 ~ 22 ~ 5.982.1 ~ 5.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026.5E+0.02/0±0.0152.1 ~ 6.490.1 ~ 32.3-10 ~ 11012 ~ 119.30.3 ~ 2.22 ~ 6.482.1 ~ 6.49
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027E+0.02/0±0.0152.1 ~ 6.990.1 ~ 34.8-10 ~ 11012 ~ 119.30.3 ~ 2.52 ~ 6.982.1 ~ 6.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028E+0.02/0±0.0152.1 ~ 7.990.1 ~ 38.8-10 ~ 11012 ~ 119.30.3 ~ 32 ~ 7.982.1 ~ 7.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210E+0.02/0±0.0152.1 ~ 9.990.1 ~ 49.8-10 ~ 11012 ~ 119.30.3 ~ 42 ~ 9.982.1 ~ 9.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213E+0.02/0±0.0152.51 ~ 12.990.1 ~ 64.5-10 ~ 119.512 ~ 1200.3 ~ 5.22.5 ~ 12.972.51 ~ 13
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216E+0.02/0±0.0152.5 ~ 15.990.7 ~ 79.8-10 ~ 11012 ~ 119.30.3 ~ 5.22.5 ~ 15.982.5 ~ 15.99
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0220E+0.02/0±0.0155.01 ~ 19.990.7 ~ 79.5-28 ~ 99.930 ~ 119.30.2 ~ 7.45 ~ 19.995.01 ~ 19.99
1 Piece(s)

8 Days or more

10SKH510/-0.0051.5A+0.02/0±0.01-0.7 ~ 7.4-10 ~ 9612 ~ 99.3-0.5 ~ 1.490.51 ~ 1.49
1 Piece(s)

8 Days or more

10SKH510/-0.0052A+0.02/0±0.01-0.7 ~ 14.8-10 ~ 9612 ~ 99.3-0.7 ~ 1.990.71 ~ 1.99
1 Piece(s)

8 Days or more

10SKH510/-0.0052.5A+0.02/0±0.01-0.1 ~ 12.3-10 ~ 9612 ~ 99.3-0.7 ~ 2.480.8 ~ 2.5

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.