(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inlay Bushings -Straight Type-

Inlay Bushings -Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Inlay Bushings - Straight see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
IRB4-[8-20/0.01]-P[0.5-2/0.01]
IRB5-[8-20/0.01]-P[1.5-2.5/0.01]
IRB6-[10-25/0.01]-P[2-3/0.01]
IRB8-[15-25/0.01]-P[2.5-4/0.01]
IRB10-[15-30/0.01]-P[3-6/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
P (Hole diameter)
(mm)
1 Piece(s)

8 Days or more

1048 ~ 200.5 ~ 2
1 Piece(s)

8 Days or more

1058 ~ 201.5 ~ 2.5
1 Piece(s)

8 Days or more

10610 ~ 252 ~ 3
1 Piece(s)

8 Days or more

10815 ~ 252.5 ~ 4
1 Piece(s)

8 Days or more

101015 ~ 303 ~ 6

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support