(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Core Pins For Shaft Holes -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Core Pins For Shaft Holes -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance: 0/-0.005
•L/F Dimension Tolerance: +0.01/0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPSBBF2.5-[22-100/0.01]-P[2-2.49/0.01]-F[20-96/0.01]-A[1.5-2.49/0.01]-W[0.75-2.48/0.01]-S[0.5-35/0.01]-Q[0.3-0.9/0.1]
CPSBBF3-[22-100/0.01]-P[2.5-2.99/0.01]-F[20-96/0.01]-A[1.5-2.99/0.01]-W[0.75-2.98/0.01]-S[0.5-35/0.01]-Q[0.3-1/0.1]
CPSBBF3.5-[22-100/0.01]-P[3-3.49/0.01]-F[20-96/0.01]-A[1.5-3.49/0.01]-W[0.75-3.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.2/0.1]
CPSBBF4-[22-100/0.01]-P[3.5-3.99/0.01]-F[20-96/0.01]-A[1.5-3.99/0.01]-W[0.75-3.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBBF4.5-[22-100/0.01]-P[4-4.49/0.01]-F[20-96/0.01]-A[1.5-4.49/0.01]-W[0.75-4.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBBF5-[22-150/0.01]-P[4.5-4.99/0.01]-F[20-146/0.01]-A[1.5-4.99/0.01]-W[0.75-4.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.7/0.1]
CPSBBF5.5-[22-150/0.01]-P[5-5.49/0.01]-F[20-146/0.01]-A[1.5-5.49/0.01]-W[0.75-5.48/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBBF6-[22-150/0.01]-P[5.5-5.99/0.01]-F[20-146/0.01]-A[2-5.99/0.01]-W[1-5.98/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBBF6.5-[22-150/0.01]-P[6-6.49/0.01]-F[20-146/0.01]-A[2-6.49/0.01]-W[1-6.48/0.01]-S[0.5-35/0.01]-Q[0.3-2.2/0.1]
CPSBBF7-[22-150/0.01]-P[6.5-6.99/0.01]-F[20-146/0.01]-A[2-6.99/0.01]-W[1-6.98/0.01]-S[0.5-35/0.01]-Q[0.3-2.5/0.1]
CPSBBF8-[22-150/0.01]-P[7-7.99/0.01]-F[20-146/0.01]-A[2-7.99/0.01]-W[1-7.98/0.01]-S[0.5-35/0.01]-Q[0.3-3/0.1]
CPSBBF10-[22-150/0.01]-P[8-9.99/0.01]-F[20-146/0.01]-A[2-9.99/0.01]-W[1-9.98/0.01]-S[0.5-35/0.01]-Q[0.3-4/0.1]
CPSBBG2.5-[22-100/0.01]-P[2-2.49/0.01]-F[20-96/0.01]-A[1.5-2.48/0.01]-W[0.75-2.48/0.01]-S[0.5-35/0.01]-Q[0.3-0.9/0.1]
CPSBBG3-[22-100/0.01]-P[2.5-2.99/0.01]-F[20-96/0.01]-A[1.5-2.98/0.01]-W[0.75-2.98/0.01]-S[0.5-35/0.01]-Q[0.3-1/0.1]
CPSBBG3.5-[22-100/0.01]-P[3-3.49/0.01]-F[20-96/0.01]-A[1.5-3.48/0.01]-W[0.75-3.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.2/0.1]
CPSBBG4-[22-100/0.01]-P[3.5-3.99/0.01]-F[20-96/0.01]-A[1.5-3.98/0.01]-W[0.75-3.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBBG4.5-[22-100/0.01]-P[4-4.49/0.01]-F[20-98/0.01]-A[1.5-4.48/0.01]-W[0.75-4.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBBG5-[22-150/0.01]-P[4.5-4.99/0.01]-F[20-147/0.01]-A[1.5-4.98/0.01]-W[0.75-4.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.7/0.1]
CPSBBG5.5-[22-150/0.01]-P[5-5.49/0.01]-F[20-147/0.01]-A[1.5-5.48/0.01]-W[0.75-5.48/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBBG6-[22-150/0.01]-P[5.5-5.99/0.01]-F[20-147/0.01]-A[2-5.98/0.01]-W[1-5.98/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBBG6.5-[22-150/0.01]-P[6-6.49/0.01]-F[20-147/0.01]-A[2-6.48/0.01]-W[1-6.48/0.01]-S[0.5-35/0.01]-Q[0.3-2.2/0.1]
CPSBBG7-[22-150/0.01]-P[6.5-6.99/0.01]-F[20-146/0.01]-A[2-6.98/0.01]-W[1-6.98/0.01]-S[0.5-35/0.01]-Q[0.3-2.5/0.1]
CPSBBG8-[22-150/0.01]-P[7-7.99/0.01]-F[20-146/0.01]-A[2-7.98/0.01]-W[1-7.98/0.01]-S[0.5-35/0.01]-Q[0.3-3/0.1]
CPSBBG10-[22-150/0.01]-P[8-9.99/0.01]-F[20-146/0.01]-A[2-9.98/0.01]-W[1-9.98/0.01]-S[0.5-35/0.01]-Q[0.3-4/0.1]
CPSBCF2.5-[22-100/0.01]-P[2-2.49/0.01]-F[20-96/0.01]-A[1.5-2.49/0.01]-W[0.75-2.48/0.01]-S[0.5-35/0.01]-Q[0.3-0.9/0.1]
CPSBCF3-[22-100/0.01]-P[2.5-2.99/0.01]-F[20-96/0.01]-A[1.5-2.99/0.01]-W[0.75-2.98/0.01]-S[0.5-35/0.01]-Q[0.3-1/0.1]
CPSBCF3.5-[22-100/0.01]-P[3-3.49/0.01]-F[20-96/0.01]-A[1.5-3.49/0.01]-W[0.75-3.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.2/0.1]
CPSBCF4-[22-100/0.01]-P[3.5-3.99/0.01]-F[20-96/0.01]-A[1.5-3.99/0.01]-W[0.75-3.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBCF4.5-[22-100/0.01]-P[4-4.49/0.01]-F[20-96/0.01]-A[1.5-4.49/0.01]-W[0.75-4.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBCF5-[22-150/0.01]-P[4.5-4.99/0.01]-F[20-146/0.01]-A[1.5-4.99/0.01]-W[0.75-4.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.7/0.1]
CPSBCF5.5-[22-150/0.01]-P[5-5.49/0.01]-F[20-146/0.01]-A[1.5-5.49/0.01]-W[0.75-5.48/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBCF6-[22-150/0.01]-P[5.5-5.99/0.01]-F[20-146/0.01]-A[2-5.99/0.01]-W[1-5.98/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBCF6.5-[22-150/0.01]-P[6-6.49/0.01]-F[20-146/0.01]-A[2-6.49/0.01]-W[1-6.48/0.01]-S[0.5-35/0.01]-Q[0.3-2.2/0.1]
CPSBCF7-[22-150/0.01]-P[6.5-6.99/0.01]-F[20-146/0.01]-A[2-6.99/0.01]-W[1-6.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-2.5/0.1]
CPSBCF8-[22-150/0.01]-P[7-7.99/0.01]-F[20-146/0.01]-A[2-7.99/0.01]-W[1-7.98/0.01]-S[0.5-35/0.01]-Q[0.3-3/0.1]
CPSBCF10-[22-150/0.01]-P[8-9.99/0.01]-F[20-146/0.01]-A[2-9.99/0.01]-W[1-9.98/0.01]-S[0.5-35/0.01]-Q[0.3-4/0.1]
CPSBCG2.5-[22-100/0.01]-P[2-2.49/0.01]-F[20-96/0.01]-A[1.5-2.4/0.01]-W[0.75-2.48/0.01]-S[0.5-35/0.01]-Q[0.3-0.9/0.1]
CPSBCG3-[22-100/0.01]-P[2.5-2.99/0.01]-F[20-96/0.01]-A[1.5-2.9/0.01]-W[0.75-2.98/0.01]-S[0.5-35/0.01]-Q[0.3-1/0.1]
CPSBCG3.5-[22-100/0.01]-P[3-3.49/0.01]-F[20-96/0.01]-A[1.5-3.4/0.01]-W[0.75-3.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.2/0.1]
CPSBCG4-[22-100/0.01]-P[3.5-3.99/0.01]-F[20-96/0.01]-A[1.5-3.9/0.01]-W[0.75-3.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBCG4.5-[22-100/0.01]-P[4-4.49/0.01]-F[20-96/0.01]-A[1.5-4.4/0.01]-W[0.75-4.48/0.01]-S[0.5-35/0.01]-Q[0.3-1.5/0.1]
CPSBCG5-[22-150/0.01]-P[4.5-4.99/0.01]-F[20-146/0.01]-A[1.5-4.9/0.01]-W[0.75-4.98/0.01]-S[0.5-35/0.01]-Q[0.3-1.7/0.1]
CPSBCG5.5-[22-150/0.01]-P[5-5.49/0.01]-F[20-146/0.01]-A[1.5-5.4/0.01]-W[0.75-5.48/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBCG6-[22-150/0.01]-P[5.5-5.99/0.01]-F[20-146/0.01]-A[2-5.9/0.01]-W[1-5.98/0.01]-S[0.5-35/0.01]-Q[0.3-2/0.1]
CPSBCG6.5-[22-150/0.01]-P[6-6.49/0.01]-F[20-146/0.01]-A[2-6.4/0.01]-W[1-6.48/0.01]-S[0.5-35/0.01]-Q[0.3-2.2/0.1]
CPSBCG7-[22-150/0.01]-P[6.5-6.99/0.01]-F[20-146/0.01]-A[2-6.9/0.01]-W[1-6.98/0.01]-S[0.5-35/0.01]-Q[0.3-2.5/0.1]
CPSBCG8-[22-150/0.01]-P[7-7.99/0.01]-F[20-146/0.01]-A[2-7.9/0.01]-W[1-7.98/0.01]-S[0.5-35/0.01]-Q[0.3-3/0.1]
CPSBCG10-[22-150/0.01]-P[8-9.99/0.01]-F[20-146/0.01]-A[2-9.9/0.01]-W[1-9.98/0.01]-S[0.5-35/0.01]-Q[0.3-4/0.1]
CPSBDF2.5-[22-100/0.01]-P[2-2.49/0.01]-F[20-96/0.01]-A[1.5-2.49/0.01]-W[0.75-2.48/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-0.9/0.1]
CPSBDF3-[22-100/0.01]-P[2.5-2.99/0.01]-F[20-96/0.01]-A[1.5-2.99/0.01]-W[0.75-2.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-1/0.1]
CPSBDF3.5-[22-100/0.01]-P[3-3.49/0.01]-F[20-96/0.01]-A[1.5-3.49/0.01]-W[0.75-3.48/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-1.2/0.1]
CPSBDF4-[22-100/0.01]-P[3.5-3.99/0.01]-F[20-96/0.01]-A[1.5-3.99/0.01]-W[0.75-3.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-1.5/0.1]
CPSBDF4.5-[22-100/0.01]-P[4-4.49/0.01]-F[20-96/0.01]-A[1.5-4.49/0.01]-W[0.75-4.48/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-1.5/0.1]
CPSBDF5-[22-150/0.01]-P[4.5-4.99/0.01]-F[20-146/0.01]-A[1.5-4.99/0.01]-W[0.75-4.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-1.7/0.1]
CPSBDF5.5-[22-150/0.01]-P[5-5.49/0.01]-F[20-146/0.01]-A[1.5-5.49/0.01]-W[0.75-5.48/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-2/0.1]
CPSBDF6-[22-150/0.01]-P[5.5-5.99/0.01]-F[20-146/0.01]-A[2-5.99/0.01]-W[1-5.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-2/0.1]
CPSBDF6.5-[22-150/0.01]-P[6-6.49/0.01]-F[20-146/0.01]-A[2-6.49/0.01]-W[1-6.48/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-2.2/0.1]
CPSBDF7-[22-150/0.01]-P[6.5-6.99/0.01]-F[20-146/0.01]-A[2-6.99/0.01]-W[1-6.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-4/0.1]
CPSBDF8-[22-150/0.01]-P[7-7.99/0.01]-F[20-146/0.01]-A[2-7.99/0.01]-W[1-7.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-3/0.1]
CPSBDF10-[22-150/0.01]-P[8-9.99/0.01]-F[20-146/0.01]-A[2-9.99/0.01]-W[1-9.98/0.01]-S[0.5-35/0.01]-C[0.1-1/0.1]-Q[0.3-4/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStep (Step shape) Shape (Tip shape) D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
A (Tip diameter)
(mm)
C (Tip part)
(mm)
F (Bearing bore length)
(mm)
L (L dimension)
(mm)
R (Tip part)
(mm)
S (Tip part)
(mm)
W (Tip part)
(mm)
Q (Tip part)
(mm)
1 Piece(s)

10 Days or more

10B (for shaft holes)F2 ~ 2.492.51.5 ~ 2.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.480.3 ~ 0.9
1 Piece(s)

10 Days or more

10B (for shaft holes)F2.5 ~ 2.9931.5 ~ 2.99-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.980.3 ~ 1
1 Piece(s)

10 Days or more

10B (for shaft holes)F3 ~ 3.493.51.5 ~ 3.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.480.3 ~ 1.2
1 Piece(s)

10 Days or more

10B (for shaft holes)F3.5 ~ 3.9941.5 ~ 3.99-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.980.3 ~ 1.5
1 Piece(s)

10 Days or more

10B (for shaft holes)F4 ~ 4.494.51.5 ~ 4.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 4.480.3 ~ 1.5
1 Piece(s)

10 Days or more

10B (for shaft holes)F4.5 ~ 4.9951.5 ~ 4.99-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 4.980.3 ~ 1.7
1 Piece(s)

10 Days or more

10B (for shaft holes)F5 ~ 5.495.51.5 ~ 5.49-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 5.480.3 ~ 2
1 Piece(s)

10 Days or more

10B (for shaft holes)F5.5 ~ 5.9962 ~ 5.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 5.980.3 ~ 2
1 Piece(s)

10 Days or more

10B (for shaft holes)F6 ~ 6.496.52 ~ 6.49-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.480.3 ~ 2.2
1 Piece(s)

10 Days or more

10B (for shaft holes)F6.5 ~ 6.9972 ~ 6.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.980.3 ~ 2.5
1 Piece(s)

10 Days or more

10B (for shaft holes)F7 ~ 7.9982 ~ 7.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 7.980.3 ~ 3
1 Piece(s)

10 Days or more

10B (for shaft holes)F8 ~ 9.99102 ~ 9.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 9.980.3 ~ 4
1 Piece(s)

10 Days or more

10B (for shaft holes)G2 ~ 2.492.51.5 ~ 2.48-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.480.3 ~ 0.9
1 Piece(s)

10 Days or more

10B (for shaft holes)G2.5 ~ 2.9931.5 ~ 2.98-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.980.3 ~ 1
1 Piece(s)

10 Days or more

10B (for shaft holes)G3 ~ 3.493.51.5 ~ 3.48-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.480.3 ~ 1.2
1 Piece(s)

10 Days or more

10B (for shaft holes)G3.5 ~ 3.9941.5 ~ 3.98-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.980.3 ~ 1.5
1 Piece(s)

10 Days or more

10B (for shaft holes)G4 ~ 4.494.51.5 ~ 4.48-20 ~ 9822 ~ 100-0.5 ~ 350.75 ~ 4.480.3 ~ 1.5
1 Piece(s)

10 Days or more

10B (for shaft holes)G4.5 ~ 4.9951.5 ~ 4.98-20 ~ 14722 ~ 150-0.5 ~ 350.75 ~ 4.980.3 ~ 1.7
1 Piece(s)

10 Days or more

10B (for shaft holes)G5 ~ 5.495.51.5 ~ 5.48-20 ~ 14722 ~ 150-0.5 ~ 350.75 ~ 5.480.3 ~ 2
1 Piece(s)

10 Days or more

10B (for shaft holes)G5.5 ~ 5.9962 ~ 5.98-20 ~ 14722 ~ 150-0.5 ~ 351 ~ 5.980.3 ~ 2
1 Piece(s)

10 Days or more

10B (for shaft holes)G6 ~ 6.496.52 ~ 6.48-20 ~ 14722 ~ 150-0.5 ~ 351 ~ 6.480.3 ~ 2.2
1 Piece(s)

10 Days or more

10B (for shaft holes)G6.5 ~ 6.9972 ~ 6.98-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.980.3 ~ 2.5
1 Piece(s)

10 Days or more

10B (for shaft holes)G7 ~ 7.9982 ~ 7.98-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 7.980.3 ~ 3
1 Piece(s)

10 Days or more

10B (for shaft holes)G8 ~ 9.99102 ~ 9.98-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 9.980.3 ~ 4
1 Piece(s)

10 Days or more

10C (for shaft holes)F2 ~ 2.492.51.5 ~ 2.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.480.3 ~ 0.9
1 Piece(s)

10 Days or more

10C (for shaft holes)F2.5 ~ 2.9931.5 ~ 2.99-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.980.3 ~ 1
1 Piece(s)

10 Days or more

10C (for shaft holes)F3 ~ 3.493.51.5 ~ 3.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.480.3 ~ 1.2
1 Piece(s)

10 Days or more

10C (for shaft holes)F3.5 ~ 3.9941.5 ~ 3.99-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.980.3 ~ 1.5
1 Piece(s)

10 Days or more

10C (for shaft holes)F4 ~ 4.494.51.5 ~ 4.49-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 4.480.3 ~ 1.5
1 Piece(s)

10 Days or more

10C (for shaft holes)F4.5 ~ 4.9951.5 ~ 4.99-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 4.980.3 ~ 1.7
1 Piece(s)

10 Days or more

10C (for shaft holes)F5 ~ 5.495.51.5 ~ 5.49-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 5.480.3 ~ 2
1 Piece(s)

10 Days or more

10C (for shaft holes)F5.5 ~ 5.9962 ~ 5.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 5.980.3 ~ 2
1 Piece(s)

10 Days or more

10C (for shaft holes)F6 ~ 6.496.52 ~ 6.49-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.480.3 ~ 2.2
1 Piece(s)

10 Days or more

10C (for shaft holes)F6.5 ~ 6.9972 ~ 6.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.980.3 ~ 2.5
1 Piece(s)

10 Days or more

10C (for shaft holes)F7 ~ 7.9982 ~ 7.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 7.980.3 ~ 3
1 Piece(s)

10 Days or more

10C (for shaft holes)F8 ~ 9.99102 ~ 9.99-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 9.980.3 ~ 4
1 Piece(s)

10 Days or more

10C (for shaft holes)G2 ~ 2.492.51.5 ~ 2.4-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.480.3 ~ 0.9
1 Piece(s)

10 Days or more

10C (for shaft holes)G2.5 ~ 2.9931.5 ~ 2.9-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.980.3 ~ 1
1 Piece(s)

10 Days or more

10C (for shaft holes)G3 ~ 3.493.51.5 ~ 3.4-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.480.3 ~ 1.2
1 Piece(s)

10 Days or more

10C (for shaft holes)G3.5 ~ 3.9941.5 ~ 3.9-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.980.3 ~ 1.5
1 Piece(s)

10 Days or more

10C (for shaft holes)G4 ~ 4.494.51.5 ~ 4.4-20 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 4.480.3 ~ 1.5
1 Piece(s)

10 Days or more

10C (for shaft holes)G4.5 ~ 4.9951.5 ~ 4.9-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 4.980.3 ~ 1.7
1 Piece(s)

10 Days or more

10C (for shaft holes)G5 ~ 5.495.51.5 ~ 5.4-20 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 5.480.3 ~ 2
1 Piece(s)

10 Days or more

10C (for shaft holes)G5.5 ~ 5.9962 ~ 5.9-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 5.980.3 ~ 2
1 Piece(s)

10 Days or more

10C (for shaft holes)G6 ~ 6.496.52 ~ 6.4-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.480.3 ~ 2.2
1 Piece(s)

10 Days or more

10C (for shaft holes)G6.5 ~ 6.9972 ~ 6.9-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.980.3 ~ 2.5
1 Piece(s)

10 Days or more

10C (for shaft holes)G7 ~ 7.9982 ~ 7.9-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 7.980.3 ~ 3
1 Piece(s)

10 Days or more

10C (for shaft holes)G8 ~ 9.99102 ~ 9.9-20 ~ 14622 ~ 150-0.5 ~ 351 ~ 9.980.3 ~ 4
1 Piece(s)

10 Days or more

10D (for shaft holes)F2 ~ 2.492.51.5 ~ 2.490.1 ~ 120 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.480.3 ~ 0.9
1 Piece(s)

10 Days or more

10D (for shaft holes)F2.5 ~ 2.9931.5 ~ 2.990.1 ~ 120 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 2.980.3 ~ 1
1 Piece(s)

10 Days or more

10D (for shaft holes)F3 ~ 3.493.51.5 ~ 3.490.1 ~ 120 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.480.3 ~ 1.2
1 Piece(s)

10 Days or more

10D (for shaft holes)F3.5 ~ 3.9941.5 ~ 3.990.1 ~ 120 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 3.980.3 ~ 1.5
1 Piece(s)

10 Days or more

10D (for shaft holes)F4 ~ 4.494.51.5 ~ 4.490.1 ~ 120 ~ 9622 ~ 100-0.5 ~ 350.75 ~ 4.480.3 ~ 1.5
1 Piece(s)

10 Days or more

10D (for shaft holes)F4.5 ~ 4.9951.5 ~ 4.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 4.980.3 ~ 1.7
1 Piece(s)

10 Days or more

10D (for shaft holes)F5 ~ 5.495.51.5 ~ 5.490.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 350.75 ~ 5.480.3 ~ 2
1 Piece(s)

10 Days or more

10D (for shaft holes)F5.5 ~ 5.9962 ~ 5.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 5.980.3 ~ 2
1 Piece(s)

10 Days or more

10D (for shaft holes)F6 ~ 6.496.52 ~ 6.490.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.480.3 ~ 2.2
1 Piece(s)

10 Days or more

10D (for shaft holes)F6.5 ~ 6.9972 ~ 6.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 6.980.3 ~ 4
1 Piece(s)

10 Days or more

10D (for shaft holes)F7 ~ 7.9982 ~ 7.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 7.980.3 ~ 3
1 Piece(s)

10 Days or more

10D (for shaft holes)F8 ~ 9.99102 ~ 9.990.1 ~ 120 ~ 14622 ~ 150-0.5 ~ 351 ~ 9.980.3 ~ 4

Loading...

 

Basic Information

Material SKH51 Shaft diameter tolerance 0/-0.005 L/F dimension tolerance +0.01/0

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.