(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Shank Core Pins

Round Shank Core Pins

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Round Shank Core Pins see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD-BD2-[17-100/0.01]-F[15-98/0.01]-P[0.6-1.9/0.01]-W[0.6-1.9/0.01]-E[0-0.7/0.01]
CPD-BD2.5-[17-100/0.01]-F[15-98/0.01]-P[0.8-2.4/0.01]-W[0.8-2.4/0.01]-E[0-0.9/0.01]
CPD-BD3-[17-100/0.01]-F[15-98/0.01]-P[1-2.9/0.01]-W[1-2.9/0.01]-E[0-2.9/0.01]
CPD-BD3.5-[17-100/0.01]-F[15-98/0.01]-P[1-3.4/0.01]-W[1-3.4/0.01]-E[0-3.4/0.01]
CPD-BD4-[17-100/0.01]-F[15-98/0.01]-P[1-3.9/0.01]-W[1-3.9/0.01]-E[0-3.9/0.01]
CPD-BD4.5-[17-100/0.01]-F[15-98/0.01]-P[1-4.4/0.01]-W[1-4.4/0.01]-E[0-4.4/0.01]
CPD-BD5-[17-100/0.01]-F[15-98/0.01]-P[1.2-4.9/0.01]-W[1.2-4.9/0.01]-E[0-4.9/0.01]
CPD-BD5.5-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.4/0.01]-W[1.2-5.4/0.01]-E[0-5.4/0.01]
CPD-BD6-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.9/0.01]-W[1.2-5.9/0.01]-E[0-5.9/0.01]
CPD-BD6.5-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.4/0.01]-W[1.5-6.4/0.01]-E[0-6.4/0.01]
CPD-BD7-[17-100/0.01]-F[15-98/0.01]-P[1.6-7.9/0.01]-W[1.6-7.9/0.01]-E[0-7.9/0.01]
CPD-BD8-[17-100/0.01]-F[15-98/0.01]-P[1.5-7.9/0.01]-W[1.5-7.9/0.01]-E[0-6.9/0.01]
CPD-BD10-[17-100/0.01]-F[15-98/0.01]-P[1.6-9.9/0.01]-W[1.6-9.9/0.01]-E[0-9.9/0.01]
CPD-BE2-[17-100/0.01]-F[15-98/0.01]-P[0.6-1.9/0.01]-W[0.6-1.9/0.01]-E[0-0.7/0.01]
CPD-BE2.5-[17-100/0.01]-F[15-98/0.01]-P[0.8-2.4/0.01]-W[0.8-2.4/0.01]-E[0-0.9/0.01]
CPD-BE3-[17-100/0.01]-F[15-98/0.01]-P[1-2.9/0.01]-W[1-2.9/0.01]-E[0-2.9/0.01]
CPD-BE3.5-[17-100/0.01]-F[15-98/0.01]-P[1-3.4/0.01]-W[1-3.4/0.01]-E[0-3.4/0.01]
CPD-BE4-[17-100/0.01]-F[15-98/0.01]-P[1-3.9/0.01]-W[1-3.9/0.01]-E[0-3.9/0.01]
CPD-BE4.5-[17-100/0.01]-F[15-98/0.01]-P[1-4.4/0.01]-W[1-4.4/0.01]-E[0-4.4/0.01]
CPD-BE5-[17-100/0.01]-F[15-98/0.01]-P[1.2-4.9/0.01]-W[1.2-4.9/0.01]-E[0-4.9/0.01]
CPD-BE5.5-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.4/0.01]-W[1.2-5.4/0.01]-E[0-5.4/0.01]
CPD-BE6-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.9/0.01]-W[1.2-5.9/0.01]-E[0-5.9/0.01]
CPD-BE6.5-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.4/0.01]-W[1.5-6.4/0.01]-E[0-6.4/0.01]
CPD-BE7-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.9/0.01]-W[1.5-6.9/0.01]-E[0-6.9/0.01]
CPD-BE8-[17-100/0.01]-F[15-98/0.01]-P[1.6-7.9/0.01]-W[1.6-7.9/0.01]-E[0-7.9/0.01]
CPD-BE10-[17-100/0.01]-F[15-98/0.01]-P[1.6-9.9/0.01]-W[1.6-9.9/0.01]-E[0-9.9/0.01]
CPD-BF2-[17-100/0.01]-F[15-98/0.01]-P[0.6-1.9/0.01]-W[0.6-1.9/0.01]-E[0-0.7/0.01]
CPD-BF2.5-[17-100/0.01]-F[15-98/0.01]-P[0.8-2.4/0.01]-W[0.8-2.4/0.01]-E[0-0.9/0.01]
CPD-BF3-[17-100/0.01]-F[15-98/0.01]-P[1-2.9/0.01]-W[1-2.9/0.01]-E[0-2.9/0.01]
CPD-BF3.5-[17-100/0.01]-F[15-98/0.01]-P[1-3.4/0.01]-W[1-3.4/0.01]-E[0-3.4/0.01]
CPD-BF4-[17-100/0.01]-F[15-98/0.01]-P[1-3.9/0.01]-W[1-3.9/0.01]-E[0-3.9/0.01]
CPD-BF4.5-[17-100/0.01]-F[15-98/0.01]-P[1-4.4/0.01]-W[1-4.4/0.01]-E[0-4.4/0.01]
CPD-BF5-[17-100/0.01]-F[15-98/0.01]-P[1.2-4.9/0.01]-W[1.2-4.9/0.01]-E[0-4.9/0.01]
CPD-BF5.5-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.4/0.01]-W[1.2-5.4/0.01]-E[0-5.4/0.01]
CPD-BF6-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.9/0.01]-W[1.2-5.9/0.01]-E[0-5.9/0.01]
CPD-BF6.5-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.4/0.01]-W[1.5-6.4/0.01]-E[0-6.4/0.01]
CPD-BF7-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.9/0.01]-W[1.5-6.9/0.01]-E[0-6.9/0.01]
CPD-BF8-[17-100/0.01]-F[15-98/0.01]-P[1.6-7.9/0.01]-W[1.6-7.9/0.01]-E[0-7.9/0.01]
CPD-BF10-[17-100/0.01]-F[15-98/0.01]-P[1.6-9.9/0.01]-W[1.6-9.9/0.01]-E[0-9.9/0.01]
CPD-BG2-[17-100/0.01]-F[15-98/0.01]-P[0.6-1.9/0.01]-W[0.6-1.9/0.01]-E[0-0.7/0.01]
CPD-BG2.5-[17-100/0.01]-F[15-98/0.01]-P[0.8-2.4/0.01]-W[0.8-2.4/0.01]-E[0-0.9/0.01]
CPD-BG3-[17-100/0.01]-F[15-98/0.01]-P[1-2.9/0.01]-W[1-2.9/0.01]-E[0-2.9/0.01]
CPD-BG3.5-[17-100/0.01]-F[15-98/0.01]-P[1-3.4/0.01]-W[1-3.4/0.01]-E[0-3.4/0.01]
CPD-BG4-[17-100/0.01]-F[15-98/0.01]-P[1-3.9/0.01]-W[1-3.9/0.01]-E[0-3.9/0.01]
CPD-BG4.5-[17-100/0.01]-F[15-98/0.01]-P[1-4.4/0.01]-W[1-4.4/0.01]-E[0-4.4/0.01]
CPD-BG5-[17-100/0.01]-F[15-98/0.01]-P[1.2-4.9/0.01]-W[1.2-4.9/0.01]-E[0-4.9/0.01]
CPD-BG5.5-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.4/0.01]-W[1.2-5.4/0.01]-E[0-5.4/0.01]
CPD-BG6-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.9/0.01]-W[1.2-5.9/0.01]-E[0-5.9/0.01]
CPD-BG6.5-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.4/0.01]-W[1.5-6.4/0.01]-E[0-6.4/0.01]
CPD-BG7-[17-100/0.01]-F[15-98/0.01]-P[1.5-6.9/0.01]-W[1.5-6.9/0.01]-E[0-6.9/0.01]
CPD-BG8-[17-100/0.01]-F[15-98/0.01]-P[1.6-7.9/0.01]-W[1.6-7.9/0.01]-E[0-7.9/0.01]
CPD-BG10-[17-100/0.01]-F[15-98/0.01]-P[1.6-9.9/0.01]-W[1.6-9.9/0.01]-E[0-9.9/0.01]
CPD-BH2-[17-100/0.01]-F[15-98/0.01]-P[0.6-1.9/0.01]-E[0-0.7/0.01]
CPD-BH2.5-[17-100/0.01]-F[15-98/0.01]-P[0.8-2.4/0.01]-E[0-0.9/0.01]
CPD-BH3-[17-100/0.01]-F[15-98/0.01]-P[1-2.9/0.01]-E[0-2.9/0.01]
CPD-BH3.5-[17-100/0.01]-F[15-98/0.01]-P[1-3.4/0.01]-E[0-3.4/0.01]
CPD-BH4-[17-100/0.01]-F[15-98/0.01]-P[1-3.9/0.01]-E[0-3.9/0.01]
CPD-BH4.5-[17-100/0.01]-F[15-98/0.01]-P[1-4.4/0.01]-E[0-4.4/0.01]
CPD-BH5-[17-100/0.01]-F[15-98/0.01]-P[1.2-4.9/0.01]-E[0-4.9/0.01]
CPD-BH5.5-[17-100/0.01]-F[15-98/0.01]-P[1.2-5.4/0.01]-W[1.2-5.4/0.01]-E[0-5.4/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L/F dimension tolerance P dimension tolerance P-2E tolerance W dimension tolerance W-2E tolerance Step (Step shape) Shape (Tip shape) D/P (Shaft diameter)
(mm)
C (Tip part)
(mm)
E (Tip part)
(mm)
F (Bearing bore length)
(mm)
L (L dimension)
(mm)
P (Tip part)
(mm)
W (Tip part)
(mm)
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D2-0 ~ 0.715 ~ 9817 ~ 1000.6 ~ 1.90.6 ~ 1.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D2.5-0 ~ 0.915 ~ 9817 ~ 1000.8 ~ 2.40.8 ~ 2.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D3-0 ~ 2.915 ~ 9817 ~ 1001 ~ 2.91 ~ 2.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D3.5-0 ~ 3.415 ~ 9817 ~ 1001 ~ 3.41 ~ 3.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D4-0 ~ 3.915 ~ 9817 ~ 1001 ~ 3.91 ~ 3.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D4.5-0 ~ 4.415 ~ 9817 ~ 1001 ~ 4.41 ~ 4.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D5-0 ~ 4.915 ~ 9817 ~ 1001.2 ~ 4.91.2 ~ 4.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D5.5-0 ~ 5.415 ~ 9817 ~ 1001.2 ~ 5.41.2 ~ 5.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D6-0 ~ 5.915 ~ 9817 ~ 1001.2 ~ 5.91.2 ~ 5.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D6.5-0 ~ 6.415 ~ 9817 ~ 1001.5 ~ 6.41.5 ~ 6.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D7-0 ~ 7.915 ~ 9817 ~ 1001.6 ~ 7.91.6 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D8-0 ~ 6.915 ~ 9817 ~ 1001.5 ~ 7.91.5 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)D10-0 ~ 9.915 ~ 9817 ~ 1001.6 ~ 9.91.6 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E2-0 ~ 0.715 ~ 9817 ~ 1000.6 ~ 1.90.6 ~ 1.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E2.5-0 ~ 0.915 ~ 9817 ~ 1000.8 ~ 2.40.8 ~ 2.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E3-0 ~ 2.915 ~ 9817 ~ 1001 ~ 2.91 ~ 2.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E3.5-0 ~ 3.415 ~ 9817 ~ 1001 ~ 3.41 ~ 3.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E4-0 ~ 3.915 ~ 9817 ~ 1001 ~ 3.91 ~ 3.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E4.5-0 ~ 4.415 ~ 9817 ~ 1001 ~ 4.41 ~ 4.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E5-0 ~ 4.915 ~ 9817 ~ 1001.2 ~ 4.91.2 ~ 4.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E5.5-0 ~ 5.415 ~ 9817 ~ 1001.2 ~ 5.41.2 ~ 5.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E6-0 ~ 5.915 ~ 9817 ~ 1001.2 ~ 5.91.2 ~ 5.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E6.5-0 ~ 6.415 ~ 9817 ~ 1001.5 ~ 6.41.5 ~ 6.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E7-0 ~ 6.915 ~ 9817 ~ 1001.5 ~ 6.91.5 ~ 6.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E8-0 ~ 7.915 ~ 9817 ~ 1001.6 ~ 7.91.6 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)E10-0 ~ 9.915 ~ 9817 ~ 1001.6 ~ 9.91.6 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F2-0 ~ 0.715 ~ 9817 ~ 1000.6 ~ 1.90.6 ~ 1.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F2.5-0 ~ 0.915 ~ 9817 ~ 1000.8 ~ 2.40.8 ~ 2.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F3-0 ~ 2.915 ~ 9817 ~ 1001 ~ 2.91 ~ 2.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F3.5-0 ~ 3.415 ~ 9817 ~ 1001 ~ 3.41 ~ 3.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F4-0 ~ 3.915 ~ 9817 ~ 1001 ~ 3.91 ~ 3.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F4.5-0 ~ 4.415 ~ 9817 ~ 1001 ~ 4.41 ~ 4.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F5-0 ~ 4.915 ~ 9817 ~ 1001.2 ~ 4.91.2 ~ 4.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F5.5-0 ~ 5.415 ~ 9817 ~ 1001.2 ~ 5.41.2 ~ 5.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F6-0 ~ 5.915 ~ 9817 ~ 1001.2 ~ 5.91.2 ~ 5.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F6.5-0 ~ 6.415 ~ 9817 ~ 1001.5 ~ 6.41.5 ~ 6.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F7-0 ~ 6.915 ~ 9817 ~ 1001.5 ~ 6.91.5 ~ 6.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F8-0 ~ 7.915 ~ 9817 ~ 1001.6 ~ 7.91.6 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)F10-0 ~ 9.915 ~ 9817 ~ 1001.6 ~ 9.91.6 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G2-0 ~ 0.715 ~ 9817 ~ 1000.6 ~ 1.90.6 ~ 1.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G2.5-0 ~ 0.915 ~ 9817 ~ 1000.8 ~ 2.40.8 ~ 2.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G3-0 ~ 2.915 ~ 9817 ~ 1001 ~ 2.91 ~ 2.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G3.5-0 ~ 3.415 ~ 9817 ~ 1001 ~ 3.41 ~ 3.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G4-0 ~ 3.915 ~ 9817 ~ 1001 ~ 3.91 ~ 3.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G4.5-0 ~ 4.415 ~ 9817 ~ 1001 ~ 4.41 ~ 4.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G5-0 ~ 4.915 ~ 9817 ~ 1001.2 ~ 4.91.2 ~ 4.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G5.5-0 ~ 5.415 ~ 9817 ~ 1001.2 ~ 5.41.2 ~ 5.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G6-0 ~ 5.915 ~ 9817 ~ 1001.2 ~ 5.91.2 ~ 5.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G6.5-0 ~ 6.415 ~ 9817 ~ 1001.5 ~ 6.41.5 ~ 6.4
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G7-0 ~ 6.915 ~ 9817 ~ 1001.5 ~ 6.91.5 ~ 6.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G8-0 ~ 7.915 ~ 9817 ~ 1001.6 ~ 7.91.6 ~ 7.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)G10-0 ~ 9.915 ~ 9817 ~ 1001.6 ~ 9.91.6 ~ 9.9
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H2-0 ~ 0.715 ~ 9817 ~ 1000.6 ~ 1.9-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H2.5-0 ~ 0.915 ~ 9817 ~ 1000.8 ~ 2.4-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H3-0 ~ 2.915 ~ 9817 ~ 1001 ~ 2.9-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H3.5-0 ~ 3.415 ~ 9817 ~ 1001 ~ 3.4-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H4-0 ~ 3.915 ~ 9817 ~ 1001 ~ 3.9-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H4.5-0 ~ 4.415 ~ 9817 ~ 1001 ~ 4.4-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H5-0 ~ 4.915 ~ 9817 ~ 1001.2 ~ 4.9-
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.02+0.05/0±0.02±0.02±0.02±0.02B (for round shank)H5.5-0 ~ 5.415 ~ 9817 ~ 1001.2 ~ 5.41.2 ~ 5.4

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.