(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large-Diameter Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Large-Diameter Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Large Diameter Straight Core Pins - Shaft Diameter Configurable in 0.01mm Increments see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GCMBK10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBK60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBK60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-TC0
GCMBK60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN16-[20-100/0.01]-P[14-15.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN20-[20-100/0.01]-P[16-19.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN24-[20-100/0.01]-P[20-23.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN30-[20-100/0.01]-P[24-29.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN40-[20-100/0.01]-P[30-39.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN50-[20-100/0.01]-P[40-49.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBN60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBN60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-TC0
GCMBN60-[20-100/0.01]-P[50-59.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBX10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBX10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC0
GCMBX10-[20-100/0.01]-P[8-9.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
GCMBX14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-T[4,​6,​8]
GCMBX14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC0
GCMBX14-[20-100/0.01]-P[10-13.99/0.01]-C[0-0.5/0.1]-TC[2-7.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
Material Finishing of D or P C (Corner chamfering)
(mm)
L (L dimension)
(mm)
P (Shaft diameter)
(mm)
T (Head thickness)
(mm)
TC (Head thickness change)
(mm)
1 Piece(s)

12 Days or more

10-10NAK80Polished finish0 ~ 0.520 ~ 1008 ~ 9.994 ~ 8-
1 Piece(s)

12 Days or more

10-10NAK80Polished finish0 ~ 0.520 ~ 1008 ~ 9.99-0
1 Piece(s)

12 Days or more

10-10NAK80Polished finish0 ~ 0.520 ~ 1008 ~ 9.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-14NAK80Polished finish0 ~ 0.520 ~ 10010 ~ 13.994 ~ 8-
1 Piece(s)

12 Days or more

10-14NAK80Polished finish0 ~ 0.520 ~ 10010 ~ 13.99-0
1 Piece(s)

12 Days or more

10-14NAK80Polished finish0 ~ 0.520 ~ 10010 ~ 13.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-16NAK80Polished finish0 ~ 0.520 ~ 10014 ~ 15.994 ~ 8-
1 Piece(s)

12 Days or more

10-16NAK80Polished finish0 ~ 0.520 ~ 10014 ~ 15.99-0
1 Piece(s)

12 Days or more

10-16NAK80Polished finish0 ~ 0.520 ~ 10014 ~ 15.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-20NAK80Polished finish0 ~ 0.520 ~ 10016 ~ 19.994 ~ 8-
1 Piece(s)

12 Days or more

10-20NAK80Polished finish0 ~ 0.520 ~ 10016 ~ 19.99-0
1 Piece(s)

12 Days or more

10-20NAK80Polished finish0 ~ 0.520 ~ 10016 ~ 19.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-24NAK80Polished finish0 ~ 0.520 ~ 10020 ~ 23.994 ~ 8-
1 Piece(s)

12 Days or more

10-24NAK80Polished finish0 ~ 0.520 ~ 10020 ~ 23.99-0
1 Piece(s)

12 Days or more

10-24NAK80Polished finish0 ~ 0.520 ~ 10020 ~ 23.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-30NAK80Polished finish0 ~ 0.520 ~ 10024 ~ 29.994 ~ 8-
1 Piece(s)

12 Days or more

10-30NAK80Polished finish0 ~ 0.520 ~ 10024 ~ 29.99-0
1 Piece(s)

12 Days or more

10-30NAK80Polished finish0 ~ 0.520 ~ 10024 ~ 29.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-40NAK80Polished finish0 ~ 0.520 ~ 10030 ~ 39.994 ~ 8-
1 Piece(s)

12 Days or more

10-40NAK80Polished finish0 ~ 0.520 ~ 10030 ~ 39.99-0
1 Piece(s)

12 Days or more

10-40NAK80Polished finish0 ~ 0.520 ~ 10030 ~ 39.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-50NAK80Polished finish0 ~ 0.520 ~ 10040 ~ 49.994 ~ 8-
1 Piece(s)

12 Days or more

10-50NAK80Polished finish0 ~ 0.520 ~ 10040 ~ 49.99-0
1 Piece(s)

12 Days or more

10-50NAK80Polished finish0 ~ 0.520 ~ 10040 ~ 49.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-60NAK80Polished finish0 ~ 0.520 ~ 10050 ~ 59.994 ~ 8-
1 Piece(s)

12 Days or more

10-60NAK80Polished finish0 ~ 0.520 ~ 10050 ~ 59.99-0
1 Piece(s)

12 Days or more

10-60NAK80Polished finish0 ~ 0.520 ~ 10050 ~ 59.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-10NAK80Lapping finish0 ~ 0.520 ~ 1008 ~ 9.994 ~ 8-
1 Piece(s)

12 Days or more

10-10NAK80Lapping finish0 ~ 0.520 ~ 1008 ~ 9.99-0
1 Piece(s)

12 Days or more

10-10NAK80Lapping finish0 ~ 0.520 ~ 1008 ~ 9.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-14NAK80Lapping finish0 ~ 0.520 ~ 10010 ~ 13.994 ~ 8-
1 Piece(s)

12 Days or more

10-14NAK80Lapping finish0 ~ 0.520 ~ 10010 ~ 13.99-0
1 Piece(s)

12 Days or more

10-14NAK80Lapping finish0 ~ 0.520 ~ 10010 ~ 13.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-16NAK80Lapping finish0 ~ 0.520 ~ 10014 ~ 15.994 ~ 8-
1 Piece(s)

12 Days or more

10-16NAK80Lapping finish0 ~ 0.520 ~ 10014 ~ 15.99-0
1 Piece(s)

12 Days or more

10-16NAK80Lapping finish0 ~ 0.520 ~ 10014 ~ 15.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-20NAK80Lapping finish0 ~ 0.520 ~ 10016 ~ 19.994 ~ 8-
1 Piece(s)

12 Days or more

10-20NAK80Lapping finish0 ~ 0.520 ~ 10016 ~ 19.99-0
1 Piece(s)

12 Days or more

10-20NAK80Lapping finish0 ~ 0.520 ~ 10016 ~ 19.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-24NAK80Lapping finish0 ~ 0.520 ~ 10020 ~ 23.994 ~ 8-
1 Piece(s)

12 Days or more

10-24NAK80Lapping finish0 ~ 0.520 ~ 10020 ~ 23.99-0
1 Piece(s)

12 Days or more

10-24NAK80Lapping finish0 ~ 0.520 ~ 10020 ~ 23.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-30NAK80Lapping finish0 ~ 0.520 ~ 10024 ~ 29.994 ~ 8-
1 Piece(s)

12 Days or more

10-30NAK80Lapping finish0 ~ 0.520 ~ 10024 ~ 29.99-0
1 Piece(s)

12 Days or more

10-30NAK80Lapping finish0 ~ 0.520 ~ 10024 ~ 29.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-40NAK80Lapping finish0 ~ 0.520 ~ 10030 ~ 39.994 ~ 8-
1 Piece(s)

12 Days or more

10-40NAK80Lapping finish0 ~ 0.520 ~ 10030 ~ 39.99-0
1 Piece(s)

12 Days or more

10-40NAK80Lapping finish0 ~ 0.520 ~ 10030 ~ 39.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-50NAK80Lapping finish0 ~ 0.520 ~ 10040 ~ 49.994 ~ 8-
1 Piece(s)

12 Days or more

10-50NAK80Lapping finish0 ~ 0.520 ~ 10040 ~ 49.99-0
1 Piece(s)

12 Days or more

10-50NAK80Lapping finish0 ~ 0.520 ~ 10040 ~ 49.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-60NAK80Lapping finish0 ~ 0.520 ~ 10050 ~ 59.994 ~ 8-
1 Piece(s)

12 Days or more

10-60NAK80Lapping finish0 ~ 0.520 ~ 10050 ~ 59.99-0
1 Piece(s)

12 Days or more

10-60NAK80Lapping finish0 ~ 0.520 ~ 10050 ~ 59.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-10STAVAXESRPolished finish0 ~ 0.520 ~ 1008 ~ 9.994 ~ 8-
1 Piece(s)

12 Days or more

10-10STAVAXESRPolished finish0 ~ 0.520 ~ 1008 ~ 9.99-0
1 Piece(s)

12 Days or more

10-10STAVAXESRPolished finish0 ~ 0.520 ~ 1008 ~ 9.99-2 ~ 7.9
1 Piece(s)

12 Days or more

10-14STAVAXESRPolished finish0 ~ 0.520 ~ 10010 ~ 13.994 ~ 8-
1 Piece(s)

12 Days or more

10-14STAVAXESRPolished finish0 ~ 0.520 ~ 10010 ~ 13.99-0
1 Piece(s)

12 Days or more

10-14STAVAXESRPolished finish0 ~ 0.520 ~ 10010 ~ 13.99-2 ~ 7.9

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.