(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Two-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments)/Shaft Diameter Tolerance 0_-0.005/Tip A・V・E Tolerance ±0.005 Type- (Part Numbers)

Precision Two-Step Core Pins -Shaft Diameter (P) Designation (0.005mm Increments)/Shaft Diameter Tolerance 0_-0.005/Tip A・V・E Tolerance ±0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape Type: Two-step
•Shaft Diameter Tolerance: 0/-0.005
•L Dimension Tolerance: +0.01/0
•Tip Gradient Tolerance: ±0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAVBA1.5-[7-100/0.01]-P[1-1.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAVBA1.5-[7-100/0.01]-P[1-1.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.5-1.49/0.01]-E[0.5-1.48/0.01]
CAVBA2-[7-100/0.01]-P[1.5-1.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CAVBA2-[7-100/0.01]-P[1.5-1.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.7-1.98/0.01]-E[0.7-1.97/0.01]
CAVBA2.5-[7-100/0.01]-P[2-2.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.7-2.48/0.01]-E[0.7-2.47/0.01]
CAVBA2.5-[7-100/0.01]-P[2-2.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.7-2.48/0.01]-E[0.7-2.47/0.01]
CAVBA3-[7-100/0.01]-P[2.5-2.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1-2.98/0.01]-E[1-2.97/0.01]
CAVBA3-[7-100/0.01]-P[2.5-2.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1-2.98/0.01]-E[1-2.97/0.01]
CAVBA3.5-[7-100/0.01]-P[3-3.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1-3.48/0.01]-E[1-3.47/0.01]
CAVBA3.5-[7-100/0.01]-P[3-3.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1-3.48/0.01]-E[1-3.47/0.01]
CAVBA4-[7-120/0.01]-P[3.5-3.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1-3.98/0.01]-E[1-3.97/0.01]
CAVBA4-[7-120/0.01]-P[3.5-3.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1-3.98/0.01]-E[1-3.97/0.01]
CAVBA4.5-[7-120/0.01]-P[4-4.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.5-4.48/0.01]-E[1.5-4.47/0.01]
CAVBA4.5-[7-120/0.01]-P[4-4.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.5-4.48/0.01]-E[1.5-4.47/0.01]
CAVBA5-[7-120/0.01]-P[4.5-4.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.5-4.98/0.01]-E[1.5-4.97/0.01]
CAVBA5-[7-120/0.01]-P[4.5-4.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.5-4.98/0.01]-E[1.5-4.97/0.01]
CAVBA5.5-[7-120/0.01]-P[5-5.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.5-5.48/0.01]-E[1.5-5.47/0.01]
CAVBA5.5-[7-120/0.01]-P[5-5.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.5-5.48/0.01]-E[1.5-5.47/0.01]
CAVBA6-[7-120/0.01]-P[5.5-5.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2-5.98/0.01]-E[2-5.97/0.01]
CAVBA6-[7-120/0.01]-P[5.5-5.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2-5.98/0.01]-E[2-5.97/0.01]
CAVBA6.5-[7-120/0.01]-P[6-6.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2-6.48/0.01]-E[2-6.47/0.01]
CAVBA6.5-[7-120/0.01]-P[6-6.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2-6.48/0.01]-E[2-6.47/0.01]
CAVBA7-[7-120/0.01]-P[6.5-6.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2-6.98/0.01]-E[2-6.97/0.01]
CAVBA7-[7-120/0.01]-P[6.5-6.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2-6.98/0.01]-E[2-6.97/0.01]
CAVBA8-[7-120/0.01]-P[7-7.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2-7.98/0.01]-E[2-7.97/0.01]
CAVBA8-[7-120/0.01]-P[7-7.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2-7.98/0.01]-E[2-7.97/0.01]
CAVBA10-[7-120/0.01]-P[8-9.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2-9.98/0.01]-E[2-9.97/0.01]
CAVBA10-[7-120/0.01]-P[8-9.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2-9.98/0.01]-E[2-9.97/0.01]
CAVBA13-[7-120/0.01]-P[10-12.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.5-12.98/0.01]-E[2.5-12.97/0.01]
CAVBA13-[7-120/0.01]-P[10-12.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.5-12.98/0.01]-E[2.5-12.97/0.01]
CAVBA16-[7-120/0.01]-P[13-15.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.5-15.98/0.01]-E[2.5-15.97/0.01]
CAVBA16-[7-120/0.01]-P[13-15.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.5-15.98/0.01]-E[2.5-15.97/0.01]
CAVBA20-[6.5-13.99/0.01]-P[16-19.99/0.005]-F[28-119.7/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-E[5-15.97/0.01]
CAVBA20-[6.5-13.99/0.01]-P[16-19.99/0.005]-FC[5-29.99/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-E[5-15.97/0.01]
CAVBA20-[30-120/0.01]-P[16-19.99/0.005]-F[28-119.7/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-E[5-15.97/0.01]
CAVBA20-[30-120/0.01]-P[16-19.99/0.005]-FC[5-29.99/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-E[5-15.97/0.01]
CAVBB1.5-[7-100/0.01]-P[1-1.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAVBB1.5-[7-100/0.01]-P[1-1.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAVBB2-[7-100/0.01]-P[1.5-1.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAVBB2-[7-100/0.01]-P[1.5-1.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAVBB2.5-[7-100/0.01]-P[2-2.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.71-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAVBB2.5-[7-100/0.01]-P[2-2.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.71-2.48/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAVBB3-[7-100/0.01]-P[2.5-2.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1.01-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAVBB3-[7-100/0.01]-P[2.5-2.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1.01-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAVBB3.5-[7-100/0.01]-P[3-4.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1.01-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAVBB3.5-[7-100/0.01]-P[3-4.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1.01-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAVBB4-[7-120/0.01]-P[3.5-3.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.01-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAVBB4-[7-120/0.01]-P[3.5-3.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.01-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAVBB4.5-[7-120/0.01]-P[4-4.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAVBB4.5-[7-120/0.01]-P[4-4.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAVBB5-[7-120/0.01]-P[4.5-4.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAVBB5-[7-120/0.01]-P[4.5-4.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAVBB5.5-[7-120/0.01]-P[5-5.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CAVBB5.5-[7-120/0.01]-P[5-5.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CAVBB6-[7-150/0.01]-P[5.5-5.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.01-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CAVBB6-[7-150/0.01]-P[5.5-5.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.01-5.98/0.01]-J[2-5.97/0.01]-E[2-5.97/0.01]
CAVBB6.5-[7-120/0.01]-P[6-6.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.01-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
CAVBB6.5-[7-120/0.01]-P[6-6.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.01-6.48/0.01]-J[2-6.47/0.01]-E[2-6.47/0.01]
CAVBB7-[7-120/0.01]-P[6.5-6.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.01-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]
CAVBB7-[7-120/0.01]-P[6.5-6.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.01-6.98/0.01]-J[2-6.97/0.01]-E[2-6.97/0.01]
CAVBB8-[7-120/0.01]-P[7-7.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.01-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]
CAVBB8-[7-120/0.01]-P[7-7.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.01-7.98/0.01]-J[2-7.97/0.01]-E[2-7.97/0.01]
CAVBB10-[7-120/0.01]-P[8-9.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[2.01-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]
CAVBB10-[7-120/0.01]-P[8-9.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[2.01-9.98/0.01]-J[2-9.97/0.01]-E[2-9.97/0.01]
CAVBB13-[7-150/0.01]-P[10-12.99/0.005]-F[12-148.8/0.01]-Y[5.5-149.3/0.01]-V[2.51-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]
CAVBB13-[7-150/0.01]-P[10-12.99/0.005]-FC[5-13.99/0.01]-Y[5.5-149.3/0.01]-V[2.51-12.98/0.01]-J[2.5-12.97/0.01]-E[2.5-12.97/0.01]
CAVBB16-[7-150/0.01]-P[13-15.99/0.005]-F[12-149/0.01]-Y[5.5-149.5/0.01]-V[2.51-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]
CAVBB16-[7-150/0.01]-P[13-15.99/0.005]-FC[5-13.99/0.01]-Y[5.5-149.5/0.01]-V[2.51-15.98/0.01]-J[2.5-15.97/0.01]-E[2.5-15.97/0.01]
CAVBB20-[6.5-13.99/0.01]-P[16-19.99/0.005]-F[28-119.7/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-J[5-15.97/0.01]-E[5-15.97/0.01]
CAVBB20-[6.5-13.99/0.01]-P[16-19.99/0.005]-FC[5-29.99/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-J[5-15.97/0.01]-E[5-15.97/0.01]
CAVBB20-[30-120/0.01]-P[16-19.99/0.005]-F[28-119.7/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-J[5-15.97/0.01]-E[5-15.97/0.01]
CAVBB20-[30-120/0.01]-P[16-19.99/0.005]-FC[5-29.99/0.01]-Y[6.5-119.5/0.01]-V[5-15.98/0.01]-J[5-15.97/0.01]-E[5-15.97/0.01]
CAVBC1.5-[7-100/0.01]-P[1-1.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAVBC1.5-[7-100/0.01]-P[1-1.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.51-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAVBC2-[7-100/0.01]-P[1.5-1.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAVBC2-[7-100/0.01]-P[1.5-1.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.71-1.98/0.01]-J[0.7-1.97/0.01]-E[0.7-1.97/0.01]
CAVBC2.5-[7-100/0.01]-P[2-2.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[0.7-2.47/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAVBC2.5-[7-100/0.01]-P[2-2.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[0.7-2.47/0.01]-J[0.7-2.47/0.01]-E[0.7-2.47/0.01]
CAVBC3-[7-100/0.01]-P[2.5-2.99/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1.01-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAVBC3-[7-100/0.01]-P[2.5-2.99/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1.01-2.98/0.01]-J[1-2.97/0.01]-E[1-2.97/0.01]
CAVBC3.5-[7-100/0.01]-P[3-4.49/0.005]-F[12-98.7/0.01]-Y[5.5-99.6/0.01]-V[1.01-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAVBC3.5-[7-100/0.01]-P[3-4.49/0.005]-FC[5-13.99/0.01]-Y[5.5-99.6/0.01]-V[1.01-3.48/0.01]-J[1-3.47/0.01]-E[1-3.47/0.01]
CAVBC4-[7-120/0.01]-P[3.5-3.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.01-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAVBC4-[7-120/0.01]-P[3.5-3.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.01-3.98/0.01]-J[1-3.97/0.01]-E[1-3.97/0.01]
CAVBC4.5-[7-120/0.01]-P[4-4.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAVBC4.5-[7-120/0.01]-P[4-4.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.48/0.01]-J[1.5-4.47/0.01]-E[1.5-4.47/0.01]
CAVBC5-[7-120/0.01]-P[4.5-4.99/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAVBC5-[7-120/0.01]-P[4.5-4.99/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-4.98/0.01]-J[1.5-4.97/0.01]-E[1.5-4.97/0.01]
CAVBC5.5-[7-120/0.01]-P[5-5.49/0.005]-F[12-119.7/0.01]-Y[5.5-119.6/0.01]-V[1.51-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
CAVBC5.5-[7-120/0.01]-P[5-5.49/0.005]-FC[5-13.99/0.01]-Y[5.5-119.6/0.01]-V[1.51-5.48/0.01]-J[1.5-5.47/0.01]-E[1.5-5.47/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Step (Step shape of the second step) No. (Nominal diameter)
(mm)
A (Type of the first step diameter)
(mm)
C (First step shape taper width)
(mm)
E (Tip diameter)
(mm)
F (Bearing bore length)
(mm)
FC (Makes F dimension shorter than F min)
(mm)
G (C chamfering width of the second step shape)
(mm)
J (Type of the second step)
(mm)
L (L dimension)
(mm)
Q (Second step shape R chamfering)
(mm)
R (First step type R)
(mm)
V (Type of the second step)
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAA1.5--0.5 ~ 1.4812 ~ 98.7---7 ~ 100--0.5 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAA1.5--0.5 ~ 1.48-5 ~ 13.99--7 ~ 100--0.5 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAA2--0.7 ~ 1.9712 ~ 98.7---7 ~ 100--0.7 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAA2--0.7 ~ 1.97-5 ~ 13.99--7 ~ 100--0.7 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAA2.5--0.7 ~ 2.4712 ~ 98.7---7 ~ 100--0.7 ~ 2.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAA2.5--0.7 ~ 2.47-5 ~ 13.99--7 ~ 100--0.7 ~ 2.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAA3--1 ~ 2.9712 ~ 98.7---7 ~ 100--1 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAA3--1 ~ 2.97-5 ~ 13.99--7 ~ 100--1 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 3.49CAA3.5--1 ~ 3.4712 ~ 98.7---7 ~ 100--1 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 3.49CAA3.5--1 ~ 3.47-5 ~ 13.99--7 ~ 100--1 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAA4--1 ~ 3.9712 ~ 119.7---7 ~ 120--1 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAA4--1 ~ 3.97-5 ~ 13.99--7 ~ 120--1 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAA4.5--1.5 ~ 4.4712 ~ 119.7---7 ~ 120--1.5 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAA4.5--1.5 ~ 4.47-5 ~ 13.99--7 ~ 120--1.5 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAA5--1.5 ~ 4.9712 ~ 119.7---7 ~ 120--1.5 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAA5--1.5 ~ 4.97-5 ~ 13.99--7 ~ 120--1.5 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAA5.5--1.5 ~ 5.4712 ~ 119.7---7 ~ 120--1.5 ~ 5.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAA5.5--1.5 ~ 5.47-5 ~ 13.99--7 ~ 120--1.5 ~ 5.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515.5 ~ 5.99CAA6--2 ~ 5.9712 ~ 119.7---7 ~ 120--2 ~ 5.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515.5 ~ 5.99CAA6--2 ~ 5.97-5 ~ 13.99--7 ~ 120--2 ~ 5.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516 ~ 6.49CAA6.5--2 ~ 6.4712 ~ 119.7---7 ~ 120--2 ~ 6.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516 ~ 6.49CAA6.5--2 ~ 6.47-5 ~ 13.99--7 ~ 120--2 ~ 6.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516.5 ~ 6.99CAA7--2 ~ 6.9712 ~ 119.7---7 ~ 120--2 ~ 6.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516.5 ~ 6.99CAA7--2 ~ 6.97-5 ~ 13.99--7 ~ 120--2 ~ 6.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH517 ~ 7.99CAA8--2 ~ 7.9712 ~ 119.7---7 ~ 120--2 ~ 7.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH517 ~ 7.99CAA8--2 ~ 7.97-5 ~ 13.99--7 ~ 120--2 ~ 7.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH518 ~ 9.99CAA10--2 ~ 9.9712 ~ 119.7---7 ~ 120--2 ~ 9.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH518 ~ 9.99CAA10--2 ~ 9.97-5 ~ 13.99--7 ~ 120--2 ~ 9.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5110 ~ 12.99CAA13--2.5 ~ 12.9712 ~ 119.7---7 ~ 120--2.5 ~ 12.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5110 ~ 12.99CAA13--2.5 ~ 12.97-5 ~ 13.99--7 ~ 120--2.5 ~ 12.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5113 ~ 15.99CAA16--2.5 ~ 15.9712 ~ 119.7---7 ~ 120--2.5 ~ 15.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5113 ~ 15.99CAA16--2.5 ~ 15.97-5 ~ 13.99--7 ~ 120--2.5 ~ 15.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAA20--5 ~ 15.9728 ~ 119.7---6.5 ~ 13.99--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAA20--5 ~ 15.97-5 ~ 29.99--6.5 ~ 13.99--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAA20--5 ~ 15.9728 ~ 119.7---30 ~ 120--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAA20--5 ~ 15.97-5 ~ 29.99--30 ~ 120--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAB1.5--0.5 ~ 1.4812 ~ 98.7--0.5 ~ 1.487 ~ 100--0.51 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAB1.5--0.5 ~ 1.48-5 ~ 13.99-0.5 ~ 1.487 ~ 100--0.51 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAB2--0.7 ~ 1.9712 ~ 98.7--0.7 ~ 1.977 ~ 100--0.71 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAB2--0.7 ~ 1.97-5 ~ 13.99-0.7 ~ 1.977 ~ 100--0.71 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAB2.5--0.7 ~ 2.4712 ~ 98.7--0.7 ~ 2.477 ~ 100--0.71 ~ 2.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAB2.5--0.7 ~ 2.47-5 ~ 13.99-0.7 ~ 2.477 ~ 100--0.71 ~ 2.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAB3--1 ~ 2.9712 ~ 98.7--1 ~ 2.977 ~ 100--1.01 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAB3--1 ~ 2.97-5 ~ 13.99-1 ~ 2.977 ~ 100--1.01 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 4.49CAB3.5--1 ~ 3.4712 ~ 98.7--1 ~ 3.477 ~ 100--1.01 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 4.49CAB3.5--1 ~ 3.47-5 ~ 13.99-1 ~ 3.477 ~ 100--1.01 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAB4--1 ~ 3.9712 ~ 119.7--1 ~ 3.977 ~ 120--1.01 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAB4--1 ~ 3.97-5 ~ 13.99-1 ~ 3.977 ~ 120--1.01 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAB4.5--1.5 ~ 4.4712 ~ 119.7--1.5 ~ 4.477 ~ 120--1.51 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAB4.5--1.5 ~ 4.47-5 ~ 13.99-1.5 ~ 4.477 ~ 120--1.51 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAB5--1.5 ~ 4.9712 ~ 119.7--1.5 ~ 4.977 ~ 120--1.51 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAB5--1.5 ~ 4.97-5 ~ 13.99-1.5 ~ 4.977 ~ 120--1.51 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAB5.5--1.5 ~ 5.4712 ~ 119.7--1.5 ~ 5.477 ~ 120--1.51 ~ 5.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAB5.5--1.5 ~ 5.47-5 ~ 13.99-1.5 ~ 5.477 ~ 120--1.51 ~ 5.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515.5 ~ 5.99CAB6--2 ~ 5.9712 ~ 119.7--2 ~ 5.977 ~ 150--2.01 ~ 5.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515.5 ~ 5.99CAB6--2 ~ 5.97-5 ~ 13.99-2 ~ 5.977 ~ 150--2.01 ~ 5.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516 ~ 6.49CAB6.5--2 ~ 6.4712 ~ 119.7--2 ~ 6.477 ~ 120--2.01 ~ 6.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516 ~ 6.49CAB6.5--2 ~ 6.47-5 ~ 13.99-2 ~ 6.477 ~ 120--2.01 ~ 6.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516.5 ~ 6.99CAB7--2 ~ 6.9712 ~ 119.7--2 ~ 6.977 ~ 120--2.01 ~ 6.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH516.5 ~ 6.99CAB7--2 ~ 6.97-5 ~ 13.99-2 ~ 6.977 ~ 120--2.01 ~ 6.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH517 ~ 7.99CAB8--2 ~ 7.9712 ~ 119.7--2 ~ 7.977 ~ 120--2.01 ~ 7.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH517 ~ 7.99CAB8--2 ~ 7.97-5 ~ 13.99-2 ~ 7.977 ~ 120--2.01 ~ 7.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH518 ~ 9.99CAB10--2 ~ 9.9712 ~ 119.7--2 ~ 9.977 ~ 120--2.01 ~ 9.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH518 ~ 9.99CAB10--2 ~ 9.97-5 ~ 13.99-2 ~ 9.977 ~ 120--2.01 ~ 9.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH5110 ~ 12.99CAB13--2.5 ~ 12.9712 ~ 148.8--2.5 ~ 12.977 ~ 150--2.51 ~ 12.985.5 ~ 149.3
1 Piece(s)

8 Days or more

10SKH5110 ~ 12.99CAB13--2.5 ~ 12.97-5 ~ 13.99-2.5 ~ 12.977 ~ 150--2.51 ~ 12.985.5 ~ 149.3
1 Piece(s)

8 Days or more

10SKH5113 ~ 15.99CAB16--2.5 ~ 15.9712 ~ 149--2.5 ~ 15.977 ~ 150--2.51 ~ 15.985.5 ~ 149.5
1 Piece(s)

8 Days or more

10SKH5113 ~ 15.99CAB16--2.5 ~ 15.97-5 ~ 13.99-2.5 ~ 15.977 ~ 150--2.51 ~ 15.985.5 ~ 149.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAB20--5 ~ 15.9728 ~ 119.7--5 ~ 15.976.5 ~ 13.99--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAB20--5 ~ 15.97-5 ~ 29.99-5 ~ 15.976.5 ~ 13.99--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAB20--5 ~ 15.9728 ~ 119.7--5 ~ 15.9730 ~ 120--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH5116 ~ 19.99CAB20--5 ~ 15.97-5 ~ 29.99-5 ~ 15.9730 ~ 120--5 ~ 15.986.5 ~ 119.5
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAC1.5--0.5 ~ 1.4812 ~ 98.7--0.5 ~ 1.487 ~ 100--0.51 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511 ~ 1.49CAC1.5--0.5 ~ 1.48-5 ~ 13.99-0.5 ~ 1.487 ~ 100--0.51 ~ 1.495.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAC2--0.7 ~ 1.9712 ~ 98.7--0.7 ~ 1.977 ~ 100--0.71 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH511.5 ~ 1.99CAC2--0.7 ~ 1.97-5 ~ 13.99-0.7 ~ 1.977 ~ 100--0.71 ~ 1.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAC2.5--0.7 ~ 2.4712 ~ 98.7--0.7 ~ 2.477 ~ 100--0.7 ~ 2.475.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512 ~ 2.49CAC2.5--0.7 ~ 2.47-5 ~ 13.99-0.7 ~ 2.477 ~ 100--0.7 ~ 2.475.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAC3--1 ~ 2.9712 ~ 98.7--1 ~ 2.977 ~ 100--1.01 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH512.5 ~ 2.99CAC3--1 ~ 2.97-5 ~ 13.99-1 ~ 2.977 ~ 100--1.01 ~ 2.985.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 4.49CAC3.5--1 ~ 3.4712 ~ 98.7--1 ~ 3.477 ~ 100--1.01 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513 ~ 4.49CAC3.5--1 ~ 3.47-5 ~ 13.99-1 ~ 3.477 ~ 100--1.01 ~ 3.485.5 ~ 99.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAC4--1 ~ 3.9712 ~ 119.7--1 ~ 3.977 ~ 120--1.01 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH513.5 ~ 3.99CAC4--1 ~ 3.97-5 ~ 13.99-1 ~ 3.977 ~ 120--1.01 ~ 3.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAC4.5--1.5 ~ 4.4712 ~ 119.7--1.5 ~ 4.477 ~ 120--1.51 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514 ~ 4.49CAC4.5--1.5 ~ 4.47-5 ~ 13.99-1.5 ~ 4.477 ~ 120--1.51 ~ 4.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAC5--1.5 ~ 4.9712 ~ 119.7--1.5 ~ 4.977 ~ 120--1.51 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH514.5 ~ 4.99CAC5--1.5 ~ 4.97-5 ~ 13.99-1.5 ~ 4.977 ~ 120--1.51 ~ 4.985.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAC5.5--1.5 ~ 5.4712 ~ 119.7--1.5 ~ 5.477 ~ 120--1.51 ~ 5.485.5 ~ 119.6
1 Piece(s)

8 Days or more

10SKH515 ~ 5.49CAC5.5--1.5 ~ 5.47-5 ~ 13.99-1.5 ~ 5.477 ~ 120--1.51 ~ 5.485.5 ~ 119.6

Loading...

 

Basic Information

Shape type Two-step Shaft diameter tolerance 0/-0.005 L dimension tolerance +0.01/0
Tip gradient tolerance ±0.005 Surface treatment No Head thickness 4mm(T4)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.