(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Designation One-Step Core Pins -No Coating Type_TiCN Coating Type- (Part Numbers)

Free Designation One-Step Core Pins -No Coating Type_TiCN Coating Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: One-step
•Step Shape Of: No second step

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
F-CPDB1A3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]
F-CPDB1A4-[20-120/0.01]-P[1-2/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]
F-CPDB1A5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]
F-CPDB1A6-[20-120/0.01]-P[2-3/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]
F-CPDB1A7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]
F-CPDB1A8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]
F-CPDB1A9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]
F-CPDB1A10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]
F-CPDB1A11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]
F-CPDB1A15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]
F-CPDB1A18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]
F-CPDB1A21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119.5/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]
F-CPDB1A25-[30-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]
F-CPDB1AB3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119.25/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]
F-CPDB1AB4-[20-120/0.01]-P[1-2/0.01]-F[12-119.15/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]
F-CPDB1AB5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119.15/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]
F-CPDB1AB6-[20-120/0.01]-P[2-3/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]
F-CPDB1AB7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]
F-CPDB1AB8-[20-120/0.01]-P[3.5-5/0.01]-F[12-118.75/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]
F-CPDB1AB9-[20-120/0.01]-P[4.5-6/0.01]-F[12-118.75/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]
F-CPDB1AB10-[20-120/0.01]-P[5.5-7/0.01]-F[12-118.75/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]
F-CPDB1AB11-[20-120/0.01]-P[6.5-8/0.01]-F[12-118.75/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]
F-CPDB1AB15-[20-120/0.01]-P[7.5-10/0.01]-F[12-118.75/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]
F-CPDB1AB18-[20-120/0.01]-P[9.5-13/0.01]-F[12-118.25/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]
F-CPDB1AB21-[20-120/0.01]-P[12.5-16/0.01]-F[12-118.25/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]
F-CPDB1AB25-[20-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]
F-CPDB1AC3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
F-CPDB1AC4-[20-120/0.01]-P[1-2/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]-G[0.5-0.9/0.1]
F-CPDB1AC5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]-G[0.5-1.2/0.1]
F-CPDB1AC6-[20-120/0.01]-P[2-3/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]-G[0.5-1.4/0.1]
F-CPDB1AC7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
F-CPDB1AC8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]-G[0.5-2.4/0.1]
F-CPDB1AC9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]-G[0.5-2.9/0.1]
F-CPDB1AC10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]-G[0.5-3.4/0.1]
F-CPDB1AC11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]-G[0.5-3.9/0.1]
F-CPDB1AC15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]-G[0.5-4.9/0.1]
F-CPDB1AC18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]-G[0.5-6.4/0.1]
F-CPDB1AC21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]-G[0.5-7.9/0.1]
F-CPDB1AC25-[20-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]-G[0.5-7.9/0.1]
F-CPDB1AG3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]-K[21-60/1]
F-CPDB1AG4-[20-120/0.01]-P[1-2/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]-K[21-60/1]
F-CPDB1AG5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]-K[21-60/1]
F-CPDB1AG6-[20-120/0.01]-P[2-3/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]-K[21-60/1]
F-CPDB1AG7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]-K[21-60/1]
F-CPDB1AG8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]-K[21-60/1]
F-CPDB1AG9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]-K[21-60/1]
F-CPDB1AG10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]-K[21-60/1]
F-CPDB1AG11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]-K[21-60/1]
F-CPDB1AG15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]-K[21-60/1]
F-CPDB1AG18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]-K[21-60/1]
F-CPDB1AG21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]-K[21-60/1]
F-CPDB1AG25-[20-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]-K[21-60/1]
F-CPDB1AR3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]-Q[0.2-0.7/0.1]
F-CPDB1AR4-[20-120/0.01]-P[1-2/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]-Q[0.2-0.9/0.1]
F-CPDB1AR5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]-Q[0.2-1.2/0.1]
F-CPDB1AR6-[20-120/0.01]-P[2-3/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]-Q[0.2-1.4/0.1]
F-CPDB1AR7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]-Q[0.2-1.7/0.1]
F-CPDB1AR8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]-Q[0.2-2.4/0.1]
F-CPDB1AR9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]-Q[0.2-2.9/0.1]
F-CPDB1AR10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]-Q[0.2-3.4/0.1]
F-CPDB1AR11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]-Q[0.2-3.9/0.1]
F-CPDB1AR15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]-Q[0.2-4.9/0.1]
F-CPDB1AR18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]-Q[0.2-6.4/0.1]
F-CPDB1AR21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]-Q[0.2-7.9/0.1]
F-CPDB1AR25-[20-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]-Q[0.2-7.9/0.1]
F-CPDB1AT3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[0.5-1.49/0.01]-K[21-60/1]-S[0.1-2/0.1]
F-CPDB1AT4-[20-120/0.01]-P[1-2/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[0.7-1.99/0.01]-K[21-60/1]-S[0.1-2.7/0.1]
F-CPDB1AT5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[0.7-2.49/0.01]-K[21-60/1]-S[0.1-3.4/0.1]
F-CPDB1AT6-[20-120/0.01]-P[2-3/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1-2.99/0.01]-K[21-60/1]-S[0.1-4.1/0.1]
F-CPDB1AT7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1-3.49/0.01]-K[21-60/1]-S[0.1-4.8/0.1]
F-CPDB1AT8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1.5-4.99/0.01]-K[21-60/1]-S[0.1-6.9/0.1]
F-CPDB1AT9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1.5-5.99/0.01]-K[21-60/1]-S[0.1-8.3/0.1]
F-CPDB1AT10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1.5-6.99/0.01]-K[21-60/1]-S[0.1-9.7/0.1]
F-CPDB1AT11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1.5-7.99/0.01]-K[21-60/1]-S[0.1-11.1/0.1]
F-CPDB1AT15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[1.5-9.99/0.01]-K[21-60/1]-S[0.1-13.8/0.1]
F-CPDB1AT18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[2.5-12.99/0.01]-K[21-60/1]-S[0.1-18/0.1]
F-CPDB1AT21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119.4/0.01]-T[1.5-20/0.1]-V[2.5-15.99/0.01]-K[21-60/1]-S[0.1-22.2/0.1]
F-CPDB1AT25-[20-120/0.01]-P[16.5-20/0.01]-F[25.5-119.5/0.01]-T[1.5-20/0.1]-V[5-19.99/0.01]-K[21-60/1]-S[0.1-22.2/0.1]
F-CPDB1B3-[20-120/0.01]-P[1-1.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[0.5-1.49/0.01]-V[0.5-1.49/0.01]
F-CPDB1B4-[20-120/0.01]-P[1-2/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]
F-CPDB1B5-[20-120/0.01]-P[1.5-2.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]
F-CPDB1B6-[20-120/0.01]-P[2-3/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[1-2.99/0.01]-V[1-2.99/0.01]
F-CPDB1B7-[20-120/0.01]-P[2.5-3.5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[1-3.49/0.01]-V[1-3.49/0.01]
F-CPDB1B8-[20-120/0.01]-P[3.5-5/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]
F-CPDB1B9-[20-120/0.01]-P[4.5-6/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[1.5-5.99/0.01]-V[1.5-5.99/0.01]
F-CPDB1B10-[20-120/0.01]-P[5.5-7/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[2-6.99/0.01]-V[1.5-6.99/0.01]
F-CPDB1B11-[20-120/0.01]-P[6.5-8/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[2-7.99/0.01]-V[1.5-7.99/0.01]
F-CPDB1B15-[20-120/0.01]-P[7.5-10/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[2-9.99/0.01]-V[1.5-9.99/0.01]
F-CPDB1B18-[20-120/0.01]-P[9.5-13/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[2.5-12.99/0.01]-V[2.5-12.99/0.01]
F-CPDB1B21-[20-120/0.01]-P[12.5-16/0.01]-F[12-119.3/0.01]-T[1.5-20/0.1]-A[2.5-15.99/0.01]-V[2.5-15.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance Surface treatment D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
T (Head thickness)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 1.51ANo processing3---12 ~ 119.5--20 ~ 120---1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 21ANo processing4---12 ~ 119.5--20 ~ 120---1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1.5 ~ 2.51ANo processing5---12 ~ 119.5--20 ~ 120---1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2 ~ 31ANo processing6---12 ~ 119.5--20 ~ 120---1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2.5 ~ 3.51ANo processing7---12 ~ 119.5--20 ~ 120---1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No3.5 ~ 51ANo processing8---12 ~ 119.5--20 ~ 120---1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No4.5 ~ 61ANo processing9---12 ~ 119.5--20 ~ 120---1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No5.5 ~ 71ANo processing10---12 ~ 119.5--20 ~ 120---1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No6.5 ~ 81ANo processing11---12 ~ 119.5--20 ~ 120---1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No7.5 ~ 101ANo processing15---12 ~ 119.5--20 ~ 120---1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No9.5 ~ 131ANo processing18---12 ~ 119.5--20 ~ 120---1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No12.5 ~ 161ANo processing21---12 ~ 119.5--20 ~ 120---1.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

-SKD61-0.01/-0.02+0.02/0±0.015No16.5 ~ 201ANo processing25---25.5 ~ 119.5--30 ~ 120---1.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1 ~ 1.51AB3---12 ~ 119.25--20 ~ 120---1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1 ~ 21AB4---12 ~ 119.15--20 ~ 120---1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1.5 ~ 2.51AB5---12 ~ 119.15--20 ~ 120---1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No2 ~ 31AB6---12 ~ 119--20 ~ 120---1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No2.5 ~ 3.51AB7---12 ~ 119--20 ~ 120---1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No3.5 ~ 51AB8---12 ~ 118.75--20 ~ 120---1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No4.5 ~ 61AB9---12 ~ 118.75--20 ~ 120---1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No5.5 ~ 71AB10---12 ~ 118.75--20 ~ 120---1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No6.5 ~ 81AB11---12 ~ 118.75--20 ~ 120---1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No7.5 ~ 101AB15---12 ~ 118.75--20 ~ 120---1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No9.5 ~ 131AB18---12 ~ 118.25--20 ~ 120---1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No12.5 ~ 161AB21---12 ~ 118.25--20 ~ 120---1.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No16.5 ~ 201AB25---25.5 ~ 119.5--20 ~ 120---1.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 1.51AC3---12 ~ 1190.5 ~ 0.7-20 ~ 120---1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 21AC4---12 ~ 1190.5 ~ 0.9-20 ~ 120---1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1.5 ~ 2.51AC5---12 ~ 1190.5 ~ 1.2-20 ~ 120---1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2 ~ 31AC6---12 ~ 1190.5 ~ 1.4-20 ~ 120---1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2.5 ~ 3.51AC7---12 ~ 1190.5 ~ 1.7-20 ~ 120---1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No3.5 ~ 51AC8---12 ~ 1190.5 ~ 2.4-20 ~ 120---1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No4.5 ~ 61AC9---12 ~ 1190.5 ~ 2.9-20 ~ 120---1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No5.5 ~ 71AC10---12 ~ 1190.5 ~ 3.4-20 ~ 120---1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No6.5 ~ 81AC11---12 ~ 1190.5 ~ 3.9-20 ~ 120---1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No7.5 ~ 101AC15---12 ~ 1190.5 ~ 4.9-20 ~ 120---1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No9.5 ~ 131AC18---12 ~ 1190.5 ~ 6.4-20 ~ 120---1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No12.5 ~ 161AC21---12 ~ 1190.5 ~ 7.9-20 ~ 120---1.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No16.5 ~ 201AC25---25.5 ~ 119.50.5 ~ 7.9-20 ~ 120---1.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1 ~ 1.51AG3---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1 ~ 21AG4---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No1.5 ~ 2.51AG5---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No2 ~ 31AG6---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No2.5 ~ 3.51AG7---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No3.5 ~ 51AG8---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No4.5 ~ 61AG9---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No5.5 ~ 71AG10---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No6.5 ~ 81AG11---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No7.5 ~ 101AG15---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No9.5 ~ 131AG18---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No12.5 ~ 161AG21---12 ~ 119-21 ~ 6020 ~ 120---1.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.020/-0.1±0.015No16.5 ~ 201AG25---25.5 ~ 119.5-21 ~ 6020 ~ 120---1.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 1.51AR3---12 ~ 119.3--20 ~ 1200.2 ~ 0.7--1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 21AR4---12 ~ 119.3--20 ~ 1200.2 ~ 0.9--1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1.5 ~ 2.51AR5---12 ~ 119.3--20 ~ 1200.2 ~ 1.2--1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2 ~ 31AR6---12 ~ 119.3--20 ~ 1200.2 ~ 1.4--1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2.5 ~ 3.51AR7---12 ~ 119.3--20 ~ 1200.2 ~ 1.7--1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No3.5 ~ 51AR8---12 ~ 119.3--20 ~ 1200.2 ~ 2.4--1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No4.5 ~ 61AR9---12 ~ 119.3--20 ~ 1200.2 ~ 2.9--1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No5.5 ~ 71AR10---12 ~ 119.3--20 ~ 1200.2 ~ 3.4--1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No6.5 ~ 81AR11---12 ~ 119.3--20 ~ 1200.2 ~ 3.9--1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No7.5 ~ 101AR15---12 ~ 119.3--20 ~ 1200.2 ~ 4.9--1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No9.5 ~ 131AR18---12 ~ 119.3--20 ~ 1200.2 ~ 6.4--1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No12.5 ~ 161AR21---12 ~ 119.3--20 ~ 1200.2 ~ 7.9--1.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No16.5 ~ 201AR25---25.5 ~ 119.5--20 ~ 1200.2 ~ 7.9--1.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 1.51AT3---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 21.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 21AT4---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 2.71.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1.5 ~ 2.51AT5---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 3.41.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2 ~ 31AT6---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 4.11.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2.5 ~ 3.51AT7---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 4.81.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No3.5 ~ 51AT8---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 6.91.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No4.5 ~ 61AT9---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 8.31.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No5.5 ~ 71AT10---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 9.71.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No6.5 ~ 81AT11---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 11.11.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No7.5 ~ 101AT15---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 13.81.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No9.5 ~ 131AT18---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 181.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No12.5 ~ 161AT21---12 ~ 119.4-21 ~ 6020 ~ 120--0.1 ~ 22.21.5 ~ 202.5 ~ 15.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No16.5 ~ 201AT25---25.5 ~ 119.5-21 ~ 6020 ~ 120--0.1 ~ 22.21.5 ~ 205 ~ 19.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 1.51BNo processing3-0.5 ~ 1.49-12 ~ 119.3--20 ~ 120---1.5 ~ 200.5 ~ 1.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1 ~ 21BNo processing4-0.7 ~ 1.99-12 ~ 119.3--20 ~ 120---1.5 ~ 200.7 ~ 1.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No1.5 ~ 2.51BNo processing5-0.7 ~ 2.49-12 ~ 119.3--20 ~ 120---1.5 ~ 200.7 ~ 2.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2 ~ 31BNo processing6-1 ~ 2.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201 ~ 2.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No2.5 ~ 3.51BNo processing7-1 ~ 3.49-12 ~ 119.3--20 ~ 120---1.5 ~ 201 ~ 3.49
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No3.5 ~ 51BNo processing8-1.5 ~ 4.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201.5 ~ 4.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No4.5 ~ 61BNo processing9-1.5 ~ 5.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201.5 ~ 5.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No5.5 ~ 71BNo processing10-2 ~ 6.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201.5 ~ 6.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No6.5 ~ 81BNo processing11-2 ~ 7.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201.5 ~ 7.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No7.5 ~ 101BNo processing15-2 ~ 9.99-12 ~ 119.3--20 ~ 120---1.5 ~ 201.5 ~ 9.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No9.5 ~ 131BNo processing18-2.5 ~ 12.99-12 ~ 119.3--20 ~ 120---1.5 ~ 202.5 ~ 12.99
1 Piece(s)

10 Days or more

10SKD61-0.01/-0.02+0.02/0±0.015No12.5 ~ 161BNo processing21-2.5 ~ 15.99-12 ~ 119.3--20 ~ 120---1.5 ~ 202.5 ~ 15.99

Loading...

 

Basic Information

Shape type One-step Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.