(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type- (Part Numbers)

One-Step Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Shape Type: One-step
•Step Shape Of: No second step
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPAB-1A1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-98.9/0.01]-V[0.5-0.98/0.01]
CPAB-1A1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-98.9/0.01]-VC[0.4-0.49/0.01]
CPAB-1A1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-V[0.5-1.48/0.01]
CPAB-1A1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-VC[0.4-0.49/0.01]
CPAB-1A2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.9/0.01]-V[0.5-1.98/0.01]
CPAB-1A2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.9/0.01]-V[0.5-2.48/0.01]
CPAB-1AB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-V[0.5-0.98/0.01]
CPAB-1AB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPAB-1AB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]
CPAB-1AB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]
CPAB-1AB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]
CPAB-1AB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]
CPAB-1AC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.6/0.01]-V[0.5-0.98/0.01]-G[0.3-0.4/0.1]
CPAB-1AC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.6/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]
CPAB-1AC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.6/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPAB-1AC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.6/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]
CPAB-1AC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]
CPAB-1AC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
CPAB-1AG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-V[0.5-0.98/0.01]-K[21-60/1]
CPAB-1AG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPAB-1AG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPAB-1AG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPAB-1AG2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-K[21-60/1]
CPAB-1AG2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-K[21-60/1]
CPAB-1AR1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-V[0.5-0.98/0.01]-Q[0.2-0.4/0.1]
CPAB-1AR1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-Q[0.2-0.4/0.1]
CPAB-1AR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-Q[0.2-1.4/0.1]
CPAB-1AR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-Q[0.2-1.4/0.1]
CPAB-1AR2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-Q[0.2-1.9/0.1]
CPAB-1AR2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-Q[0.2-1.2/0.1]
CPAB-1AT1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-V[0.5-0.98/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPAB-1AT1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPAB-1AT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-V[0.5-1.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPAB-1AT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPAB-1AT2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-V[0.5-1.99/0.01]-K[10-45/1]-S[0.1-25/0.1]
CPAB-1AT2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-V[0.5-2.49/0.01]-K[10-45/1]-S[0.1-30/0.1]
CPAB-1B1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-1.48/0.01]
CPAB-1B1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]
CPAB-1B1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-A[0.4-1.48/0.01]-V[0.5-1.48/0.01]
CPAB-1B1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-A[0.4-1.48/0.01]-VC[0.4-0.49/0.01]
CPAB-1B2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.9/0.01]-A[0.5-1.98/0.01]-V[0.5-1.98/0.01]
CPAB-1B2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.9/0.01]-A[0.5-2.48/0.01]-V[0.5-2.48/0.01]
CPAB-1BB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]
CPAB-1BB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]
CPAB-1BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]
CPAB-1BB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]
CPAB-1BB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]
CPAB-1BB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]
CPAB-1BC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]-G[0.3-0.4/0.1]
CPAB-1BC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]
CPAB-1BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPAB-1BC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]
CPAB-1BC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]
CPAB-1BC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
CPAB-1BG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]-K[21-60/1]
CPAB-1BG1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPAB-1BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPAB-1BG1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-K[21-60/1]
CPAB-1BG2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-K[21-60/1]
CPAB-1BG2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-K[21-60/1]
CPAB-1BR1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]-Q[0.2-0.4/0.1]
CPAB-1BR1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]-Q[0.2-0.4/0.1]
CPAB-1BR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-Q[0.2-1.4/0.1]
CPAB-1BR1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-Q[0.2-1.4/0.1]
CPAB-1BR2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-Q[0.2-1.9/0.1]
CPAB-1BR2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-Q[0.2-1.2/0.1]
CPAB-1BT1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPAB-1BT1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-15/0.1]
CPAB-1BT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPAB-1BT1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
CPAB-1BT2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-K[10-45/1]-S[0.1-25/0.1]
CPAB-1BT2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-K[10-45/1]-S[0.1-30/0.1]
CPAB-1C1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]
CPAB-1C1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]
CPAB-1C1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-A[0.4-1.48/0.01]-V[0.5-1.48/0.01]
CPAB-1C1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-98.9/0.01]-A[0.4-1.48/0.01]-VC[0.4-0.49/0.01]
CPAB-1C2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-98.9/0.01]-A[0.5-1.98/0.01]-V[0.5-1.98/0.01]
CPAB-1C2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-98.9/0.01]-A[0.5-2.48/0.01]-V[0.5-2.48/0.01]
CPAB-1CB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]
CPAB-1CB1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]
CPAB-1CB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]
CPAB-1CB1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]
CPAB-1CB2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]
CPAB-1CB2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]
CPAB-1CC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-V[0.5-0.98/0.01]-G[0.3-0.4/0.1]
CPAB-1CC1-[12-100/0.01]-P[0.8-0.99/0.01]-F[10-99.3/0.01]-A[0.4-0.98/0.01]-VC[0.4-0.49/0.01]-G[0.3-0.4/0.1]
CPAB-1CC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPAB-1CC1.5-[12-100/0.01]-P[1-1.49/0.01]-F[10-99.5/0.01]-A[0.4-1.49/0.01]-VC[0.4-0.49/0.01]-G[0.5-0.7/0.1]
CPAB-1CC2-[12-100/0.01]-P[1.5-1.99/0.01]-F[10-99.5/0.01]-A[0.5-1.99/0.01]-V[0.5-1.99/0.01]-G[0.5-0.9/0.1]
CPAB-1CC2.5-[12-100/0.01]-P[2-2.49/0.01]-F[10-99.5/0.01]-A[0.5-2.49/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) No. (Nominal diameter)
(mm)
RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration, smaller than V min)
(mm)
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1----10 ~ 98.9--12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991ANo processing1----10 ~ 98.9--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----10 ~ 98.9--12 ~ 100---0.5 ~ 1.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491ANo processing1.5----10 ~ 98.9--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991ANo processing2----10 ~ 98.9--12 ~ 100---0.5 ~ 1.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491ANo processing2.5----10 ~ 98.9--12 ~ 100---0.5 ~ 2.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1----10 ~ 99.5--12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AB1----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491AB1.5----10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AB2----10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152 ~ 2.491AB2.5----10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AC1----10 ~ 99.60.3 ~ 0.4-12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AC1----10 ~ 99.60.3 ~ 0.4-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AC1.5----10 ~ 99.60.5 ~ 0.7-12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AC1.5----10 ~ 99.60.5 ~ 0.7-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991AC2----10 ~ 99.50.5 ~ 0.9-12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491AC2.5----10 ~ 99.50.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AG1----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991AG1----10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491AG1.5----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491AG1.5----10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.5 ~ 1.991AG2----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152 ~ 2.491AG2.5----10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AR1----10 ~ 99.5--12 ~ 1000.2 ~ 0.4--0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AR1----10 ~ 99.5--12 ~ 1000.2 ~ 0.4---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AR1.5----10 ~ 99.5--12 ~ 1000.2 ~ 1.4--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AR1.5----10 ~ 99.5--12 ~ 1000.2 ~ 1.4---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991AR2----10 ~ 99.5--12 ~ 1000.2 ~ 1.9--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491AR2.5----10 ~ 99.5--12 ~ 1000.2 ~ 1.2--0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AT1----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 150.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991AT1----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 15-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AT1.5----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 200.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491AT1.5----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 20-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991AT2----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 250.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491AT2.5----10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 300.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BNo processing1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100---0.5 ~ 1.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BNo processing1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BNo processing1.5-0.4 ~ 1.48--10 ~ 98.9--12 ~ 100---0.5 ~ 1.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BNo processing1.5-0.4 ~ 1.48--10 ~ 98.9--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991BNo processing2-0.5 ~ 1.98--10 ~ 98.9--12 ~ 100---0.5 ~ 1.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491BNo processing2.5-0.5 ~ 2.48--10 ~ 98.9--12 ~ 100---0.5 ~ 2.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991BB1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991BB1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491BB1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491BB1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.5 ~ 1.991BB2-0.5 ~ 1.99--10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152 ~ 2.491BB2.5-0.5 ~ 2.49--10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BC1-0.4 ~ 0.98--10 ~ 99.30.3 ~ 0.4-12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BC1-0.4 ~ 0.98--10 ~ 99.30.3 ~ 0.4-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BC1.5-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BC1.5-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991BC2-0.5 ~ 1.99--10 ~ 99.50.5 ~ 0.9-12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491BC2.5-0.5 ~ 2.49--10 ~ 99.50.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991BG1-0.4 ~ 0.98--10 ~ 99.3-21 ~ 6012 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991BG1-0.4 ~ 0.98--10 ~ 99.3-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491BG1.5-0.4 ~ 1.49--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491BG1.5-0.4 ~ 1.49--10 ~ 99.5-21 ~ 6012 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.5 ~ 1.991BG2-0.5 ~ 1.99--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152 ~ 2.491BG2.5-0.5 ~ 2.49--10 ~ 99.5-21 ~ 6012 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BR1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 1000.2 ~ 0.4--0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BR1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 1000.2 ~ 0.4---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BR1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 1000.2 ~ 1.4--0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BR1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 1000.2 ~ 1.4---0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991BR2-0.5 ~ 1.99--10 ~ 99.5--12 ~ 1000.2 ~ 1.9--0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491BR2.5-0.5 ~ 2.49--10 ~ 99.5--12 ~ 1000.2 ~ 1.2--0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BT1-0.4 ~ 0.98--10 ~ 99.3-10 ~ 4512 ~ 100--0.1 ~ 150.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991BT1-0.4 ~ 0.98--10 ~ 99.3-10 ~ 4512 ~ 100--0.1 ~ 15-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BT1.5-0.4 ~ 1.49--10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 200.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491BT1.5-0.4 ~ 1.49--10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 20-0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991BT2-0.5 ~ 1.99--10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 250.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491BT2.5-0.5 ~ 2.49--10 ~ 99.5-10 ~ 4512 ~ 100--0.1 ~ 300.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991CNo processing1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991CNo processing1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491CNo processing1.5-0.4 ~ 1.48--10 ~ 98.9--12 ~ 100---0.5 ~ 1.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491CNo processing1.5-0.4 ~ 1.48--10 ~ 98.9--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991CNo processing2-0.5 ~ 1.98--10 ~ 98.9--12 ~ 100---0.5 ~ 1.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491CNo processing2.5-0.5 ~ 2.48--10 ~ 98.9--12 ~ 100---0.5 ~ 2.48-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991CB1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0150.8 ~ 0.991CB1-0.4 ~ 0.98--10 ~ 99.3--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491CB1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151 ~ 1.491CB1.5-0.4 ~ 1.49--10 ~ 99.5--12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0151.5 ~ 1.991CB2-0.5 ~ 1.99--10 ~ 99.5--12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.020/-0.1±0.0152 ~ 2.491CB2.5-0.5 ~ 2.49--10 ~ 99.5--12 ~ 100---0.5 ~ 2.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991CC1-0.4 ~ 0.98--10 ~ 99.30.3 ~ 0.4-12 ~ 100---0.5 ~ 0.98-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0150.8 ~ 0.991CC1-0.4 ~ 0.98--10 ~ 99.30.3 ~ 0.4-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491CC1.5-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100---0.5 ~ 1.49-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151 ~ 1.491CC1.5-0.4 ~ 1.49--10 ~ 99.50.5 ~ 0.7-12 ~ 100----0.4 ~ 0.49
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0151.5 ~ 1.991CC2-0.5 ~ 1.99--10 ~ 99.50.5 ~ 0.9-12 ~ 100---0.5 ~ 1.99-
1 Piece(s)

8 Days or more

10MAS1C-0.01/-0.02+0.02/0±0.0152 ~ 2.491CC2.5-0.5 ~ 2.49--10 ~ 99.50.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-

Loading...

 

Basic Information

Shape type One-step Surface treatment No Head thickness 4mm(T4)
Step (Step shape of the second step) No second step

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.