(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Release Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation Type- (Part Numbers)

Gas Release Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Gas release
•Quenching: Hardening steel
•L Dimension Tolerance: +0.02/0
•Head Thickness: 4mm(T4)
•Gas Release Shape: With gas vent

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GV-CPD-L0.6-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L0.6-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L0.7-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L0.7-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L0.8-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L0.8-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L0.9-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L0.9-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L1-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L1-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L1.2-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L1.2-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L1.5-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L1.5-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L2-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L2-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L2.5-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L2.5-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L3-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPD-L3-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPD-L3.5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L3.5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L4-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L4-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L4.5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L4.5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L6-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L6-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L7-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L7-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L8-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L8-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L10-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L10-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPD-L13-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPD-L13-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L1-[15-100/0.01]-P[0.6-0.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-L1-[15-100/0.01]-P[0.6-0.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-L1.5-[15-100/0.01]-P[1-1.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-L1.5-[15-100/0.01]-P[1-1.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-L2-[15-100/0.01]-P[1.5-1.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-L2-[15-100/0.01]-P[1.5-1.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-L2.5-[15-100/0.01]-P[2-2.49/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-L2.5-[15-100/0.01]-P[2-2.49/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-L3-[15-100/0.01]-P[2.5-2.99/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPDB-L3-[15-100/0.01]-P[2.5-2.99/0.01]-N[0.3-10/0.1]-SVC
GV-CPDB-L3.5-[15-120/0.01]-P[3-3.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L3.5-[15-120/0.01]-P[3-3.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L4-[15-120/0.01]-P[3.5-3.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L4-[15-120/0.01]-P[3.5-3.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L4.5-[15-120/0.01]-P[4-4.49/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L4.5-[15-120/0.01]-P[4-4.49/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L5-[15-120/0.01]-P[4.5-4.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L5-[15-120/0.01]-P[4.5-4.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L6-[15-120/0.01]-P[5-5.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L6-[15-120/0.01]-P[5-5.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L7-[15-120/0.01]-P[6-6.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L7-[15-120/0.01]-P[6-6.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L8-[15-120/0.01]-P[7-7.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L8-[15-120/0.01]-P[7-7.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L10-[15-120/0.01]-P[8-9.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L10-[15-120/0.01]-P[8-9.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPDB-L13-[15-120/0.01]-P[10-12.99/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPDB-L13-[15-120/0.01]-P[10-12.99/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L0.8-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L0.9-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L1-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L1.2-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L1.5-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L2-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L2-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPF-L2.5-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L2.5-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPF-L3-[15-100/0.01]-N[0.3-10/0.1]-SV[2-50/0.5]
GV-CPF-L3-[15-100/0.01]-N[0.3-10/0.1]-SVC
GV-CPF-L3.5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L3.5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L4-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L4-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L4.5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L4.5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L5-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L5-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L6-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L6-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L7-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
GV-CPF-L7-[15-120/0.01]-N[0.5-15/0.1]-SVC
GV-CPF-L8-[15-120/0.01]-N[0.5-15/0.1]-SV[2-60/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
DC (Gas release section diameter)
(mm)
Extend the flat section SV to the bottom N (Tip diameter length)
(mm)
PC (Gas release section diameter)
(mm)
SV (Gas release facet cutting length)
(mm)
When DC = D, DCX is applied When PC=P, PCX is applied
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.6-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.6-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.7-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.7-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.8-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.8-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.9-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.9-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.2-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.2-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.6 ~ 0.99115 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.020.6 ~ 0.99115 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.491.515 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021 ~ 1.491.515 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99215 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99215 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.492.515 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022 ~ 2.492.515 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99315 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99315 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.493.515 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023 ~ 3.493.515 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99415 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99415 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.494.515 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024 ~ 4.494.515 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99515 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99515 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.99615 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.025 ~ 5.99615 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026 ~ 6.99715 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.026 ~ 6.99715 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027 ~ 7.99815 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.027 ~ 7.99815 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028 ~ 9.991015 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.028 ~ 9.991015 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.991315 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.991315 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.020.8-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.020.9-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.021-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.021.2-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.021.5-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.022-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.022-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.022.5-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.022.5-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.023-15 ~ 100--0.3 ~ 10-2 ~ 50--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.023-15 ~ 100-SVC0.3 ~ 10----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.023.5-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.023.5-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.024-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.024-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.024.5-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.024.5-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.025-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.025-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.026-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.026-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.027-15 ~ 120--0.5 ~ 15-2 ~ 60--
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.027-15 ~ 120-SVC0.5 ~ 15----
1 Piece(s)

8 Days or more

10DH2F-0.01/-0.028-15 ~ 120--0.5 ~ 15-2 ~ 60--

Loading...

 

Basic Information

Shape type Gas release Quenching Hardening steel L dimension tolerance +0.02/0
Head thickness 4mm(T4) Tip shape No Gas release shape With gas vent
Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.