(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Core Pins -Shaft Diameter (D) Selection_Shaft Diameter (P) Designation / L Dimension Designation / L Dimension Tolerance +0.02_0 Type-(PROVA400・STAVAX ESR)

Straight Core Pins -Shaft Diameter (D) Selection_Shaft Diameter (P) Designation / L Dimension Designation / L Dimension Tolerance +0.02_0 Type-(PROVA400・STAVAX ESR)

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: No tip shape
•L Dimension Tolerance: +0.02/0
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPE-L3-[7-120/0.01]
CPE-L3.5-[7-120/0.01]
CPE-L4-[7-120/0.01]
CPE-L4.5-[7-120/0.01]
CPE-L5-[7-120/0.01]
CPE-L5.5-[7-120/0.01]
CPE-L6-[7-120/0.01]
CPE-L6.5-[8-120/0.01]
CPE-L7-[8-120/0.01]
CPE-L8-[8-120/0.01]
CPE-L10-[8-120/0.01]
CPE-L13-[8-120/0.01]
CPE-L16-[8-120/0.01]
CPEB-L3.5-[7-120/0.01]-P[3-3.49/0.01]
CPEB-L4-[7-120/0.01]-P[3.5-3.99/0.01]
CPEB-L4.5-[7-120/0.01]-P[4-4.49/0.01]
CPEB-L5-[7-120/0.01]-P[4.5-4.99/0.01]
CPEB-L5.5-[7-120/0.01]-P[5-5.49/0.01]
CPEB-L6-[7-120/0.01]-P[5.5-5.99/0.01]
CPEB-L6.5-[8-120/0.01]-P[6-6.49/0.01]
CPEB-L7-[8-120/0.01]-P[6.5-6.99/0.01]
CPEB-L8-[8-120/0.01]-P[7-7.99/0.01]
CPEB-L10-[8-120/0.01]-P[8-9.99/0.01]
CPEB-L13-[8-120/0.01]-P[10-12.99/0.01]
CPEB-L16-[8-120/0.01]-P[13-15.99/0.01]
CPEH-L3-[7-120/0.01]
CPEH-L3.5-[7-120/0.01]
CPEH-L4-[7-120/0.01]
CPEH-L4.5-[7-120/0.01]
CPEH-L5-[7-120/0.01]
CPEH-L5.5-[7-120/0.01]
CPEH-L6-[7-120/0.01]
CPEH-L6.5-[8-120/0.01]
CPEH-L7-[8-120/0.01]
CPEH-L8-[8-120/0.01]
CPEH-L10-[8-120/0.01]
CPEH-L13-[8-120/0.01]
CPEH-L16-[8-120/0.01]
CPEHB-L3.5-[7-120/0.01]-P[3-3.49/0.01]
CPEHB-L4-[7-120/0.01]-P[3.5-3.99/0.01]
CPEHB-L4.5-[7-120/0.01]-P[4-4.49/0.01]
CPEHB-L5-[7-120/0.01]-P[4.5-4.99/0.01]
CPEHB-L5.5-[7-120/0.01]-P[5-5.49/0.01]
CPEHB-L6-[7-120/0.01]-P[5.5-5.99/0.01]
CPEHB-L6.5-[8-120/0.01]-P[6-6.49/0.01]
CPEHB-L7-[8-120/0.01]-P[6.5-6.99/0.01]
CPEHB-L8-[8-120/0.01]-P[7-7.99/0.01]
CPEHB-L10-[8-120/0.01]-P[8-9.99/0.01]
CPEHB-L13-[8-120/0.01]-P[10-12.99/0.01]
CPEHB-L16-[8-120/0.01]-P[13-15.99/0.01]
CPQ-L0.8-[7-60/0.01]
CPQ-L0.9-[7-60/0.01]
CPQ-L1-[7-100/0.01]
CPQ-L1.1-[7-100/0.01]
CPQ-L1.2-[7-100/0.01]
CPQ-L1.3-[7-100/0.01]
CPQ-L1.4-[7-100/0.01]
CPQ-L1.5-[7-100/0.01]
CPQ-L1.6-[7-120/0.01]
CPQ-L1.7-[7-120/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Quenching Shaft diameter tolerance D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0053-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0053.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0054-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0054.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0055-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0055.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0056-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0056.5-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0057-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0058-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.00510-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.00513-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.00516-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0053 ~ 3.493.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0053.5 ~ 3.9947 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0054 ~ 4.494.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0054.5 ~ 4.9957 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0055 ~ 5.495.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0055.5 ~ 5.9967 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0056 ~ 6.496.58 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0056.5 ~ 6.9978 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0057 ~ 7.9988 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.0058 ~ 9.99108 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.00510 ~ 12.99138 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRPre-hardened0/-0.00513 ~ 15.99168 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0053-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0053.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0054-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0054.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0055-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0055.5-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0056-7 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0056.5-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0057-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0058-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.00510-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.00513-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.00516-8 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0053 ~ 3.493.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0053.5 ~ 3.9947 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0054 ~ 4.494.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0054.5 ~ 4.9957 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0055 ~ 5.495.57 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0055.5 ~ 5.9967 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0056 ~ 6.496.58 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0056.5 ~ 6.9978 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0057 ~ 7.9988 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.0058 ~ 9.99108 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.00510 ~ 12.99138 ~ 120
1 Piece(s)

8 Days or more

10STAVAX ESRHardening steel0/-0.00513 ~ 15.99168 ~ 120
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.020.8-7 ~ 60
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.020.9-7 ~ 60
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.1-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.2-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.3-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.4-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.5-7 ~ 100
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.6-7 ~ 120
1 Piece(s)

8 Days or more

10PROVA400Pre-hardened-0.01/-0.021.7-7 ~ 120

Loading...

 

Basic Information

Shape type No tip shape L dimension tolerance +0.02/0 Head thickness 4mm(T4)
Tip shape No Gas release shape No Character engraving type No
Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support