(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type- (Part Numbers)

Straight Core Pins -Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: No tip shape
•Quenching: Hardening steel
•L Dimension Tolerance: +5/+0.1
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPD-G1-[60,​100]-P[0.6-0.99/0.01]
CPD-G1.5-[60,​100]-P[1-1.49/0.01]
CPD-G2-[60,​100]-P[1.5-1.99/0.01]
CPD-G2.5-[60,​100]-P[2-2.49/0.01]
CPD-G3-[60,​100]-P[2.5-2.99/0.01]
CPD-G3.5-[60,​100]-P[3-3.49/0.01]
CPD-G4-[60,​100]-P[3.5-3.99/0.01]
CPD-G4.5-[60,​100]-P[4-4.49/0.01]
CPD-G5-[60,​100]-P[4.5-4.99/0.01]
CPD-G5.5-[60,​100]-P[5-5.49/0.01]
CPD-G6-[60,​100]-P[5.5-5.99/0.01]
CPD-G6.5-[60,​100]-P[6-6.49/0.01]
CPD-G7-[60,​100]-P[6.5-6.99/0.01]
CPD-G8-[60,​100]-P[7-7.99/0.01]
CPD-G10-[60,​100]-P[8-9.99/0.01]
CPD-G13-[60,​100]-P[10-12.99/0.01]
CPD-G16-[60,​100]-P[13-15.99/0.01]
CPD-G20-[60,​100]-P[16-19.99/0.01]
CPH-G0.5-60-P[0.3-0.49/0.01]
CPH-G0.6-60-P[0.5-0.59/0.01]
CPH-G1-[60,​100]-P[0.6-0.99/0.01]
CPH-G1.5-[60,​100]-P[1-1.49/0.01]
CPH-G2-[60,​100]-P[1.5-1.99/0.01]
CPH-G2.5-[60,​100]-P[2-2.49/0.01]
CPH-G3-[60,​100]-P[2.5-2.99/0.01]
CPH-G3.5-[60,​100]-P[3-3.49/0.01]
CPH-G4-[60,​100]-P[3.5-3.99/0.01]
CPH-G4.5-[60,​100]-P[4-4.49/0.01]
CPH-G5-[60,​100]-P[4.5-4.99/0.01]
CPH-G5.5-[60,​100]-P[5-5.49/0.01]
CPH-G6-[60,​100]-P[5.5-5.99/0.01]
CPH-G6.5-[60,​100]-P[6-6.49/0.01]
CPH-G7-[60,​100]-P[6.5-6.99/0.01]
CPH-G8-[60,​100]-P[7-7.99/0.01]
CPH-G10-[60,​100]-P[8-9.99/0.01]
CPH-G13-[60,​100]-P[10-12.99/0.01]
CPH-G16-[60,​100]-P[13-15.99/0.01]
CPH-G20-[60,​100]-P[16-19.99/0.01]
CPP-G1-[60,​100]-P[0.6-0.99/0.01]
CPP-G1.5-[60,​100]-P[1-1.49/0.01]
CPP-G2-[60,​100]-P[1.5-1.99/0.01]
CPP-G2.5-[60,​100]-P[2-2.49/0.01]
CPP-G3-[60,​100]-P[2.5-2.99/0.01]
CPP-G3.5-[60,​100]-P[3-3.49/0.01]
CPP-G4-[60,​100]-P[3.5-3.99/0.01]
CPP-G4.5-[60,​100]-P[4-4.49/0.01]
CPP-G5-[60,​100]-P[4.5-4.99/0.01]
CPP-G5.5-[60,​100]-P[5-5.49/0.01]
CPP-G6-[60,​100]-P[5.5-5.99/0.01]
CPP-G6.5-[60,​100]-P[6-6.49/0.01]
CPP-G7-[60,​100]-P[6.5-6.99/0.01]
CPP-G8-[60,​100]-P[7-7.99/0.01]
CPP-G10-[60,​100]-P[8-9.99/0.01]
CPP-G13-[60,​100]-P[10-12.99/0.01]
CPP-G16-[60,​100]-P[13-15.99/0.01]
CPP-G20-[60,​100]-P[16-19.99/0.01]
CPX-G0.5-60-P[0.3-0.49/0.01]
CPX-G0.6-60-P[0.5-0.59/0.01]
CPX-G1-[60,​100]-P[0.6-0.99/0.01]
CPX-G1.5-[60,​100]-P[1-1.49/0.01]
CPX-G2-[60,​100]-P[1.5-1.99/0.01]
CPX-G2.5-[60,​100]-P[2-2.49/0.01]
CPX-G3-[60,​100]-P[2.5-2.99/0.01]
CPX-G3.5-[60,​100]-P[3-3.49/0.01]
CPX-G4-[60,​100]-P[3.5-3.99/0.01]
CPX-G4.5-[60,​100]-P[4-4.49/0.01]
CPX-G5-[60,​100]-P[4.5-4.99/0.01]
CPX-G5.5-[60,​100]-P[5-5.49/0.01]
CPX-G6-[60,​100]-P[5.5-5.99/0.01]
CPX-G6.5-[60,​100]-P[6-6.49/0.01]
CPX-G7-[60,​100]-P[6.5-6.99/0.01]
CPX-G8-[60,​100]-P[7-7.99/0.01]
CPX-G10-[60,​100]-P[8-9.99/0.01]
CPX-G13-[60,​100]-P[10-12.99/0.01]
CPX-G16-[60,​100]-P[13-15.99/0.01]
CPX-G20-[60,​100]-P[16-19.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Shaft diameter tolerance D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.020.6 ~ 0.99160 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.021 ~ 1.491.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.021.5 ~ 1.99260 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.022 ~ 2.492.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.022.5 ~ 2.99360 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.023 ~ 3.493.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.023.5 ~ 3.99460 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.024 ~ 4.494.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.024.5 ~ 4.99560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.025 ~ 5.495.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.025.5 ~ 5.99660 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.026 ~ 6.496.560 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.026.5 ~ 6.99760 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.027 ~ 7.99860 ~ 100
1 Piece(s)

7 Days or more

10SKD61-0.01/-0.028 ~ 9.991060 ~ 100
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0210 ~ 12.991360 ~ 100
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0213 ~ 15.991660 ~ 100
1 Piece(s)

8 Days or more

10SKD61-0.01/-0.0216 ~ 19.992060 ~ 100
1 Piece(s)

8 Days or more

10SKH510/-0.0050.3 ~ 0.490.560
1 Piece(s)

8 Days or more

10SKH510/-0.0050.5 ~ 0.590.660
1 Piece(s)

7 Days or more

10SKH510/-0.0050.6 ~ 0.99160 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0051 ~ 1.491.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0051.5 ~ 1.99260 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0052 ~ 2.492.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0052.5 ~ 2.99360 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0053 ~ 3.493.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0053.5 ~ 3.99460 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0054 ~ 4.494.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0054.5 ~ 4.99560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0055 ~ 5.495.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0055.5 ~ 5.99660 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0056 ~ 6.496.560 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0056.5 ~ 6.99760 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0057 ~ 7.99860 ~ 100
1 Piece(s)

7 Days or more

10SKH510/-0.0058 ~ 9.991060 ~ 100
1 Piece(s)

8 Days or more

10SKH510/-0.00510 ~ 12.991360 ~ 100
1 Piece(s)

8 Days or more

10SKH510/-0.00513 ~ 15.991660 ~ 100
1 Piece(s)

8 Days or more

10SKH510/-0.00516 ~ 19.992060 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0050.6 ~ 0.99160 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0051 ~ 1.491.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0051.5 ~ 1.99260 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0052 ~ 2.492.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0052.5 ~ 2.99360 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0053 ~ 3.493.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0053.5 ~ 3.99460 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0054 ~ 4.494.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0054.5 ~ 4.99560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0055 ~ 5.495.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0055.5 ~ 5.99660 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0056 ~ 6.496.560 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0056.5 ~ 6.99760 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0057 ~ 7.99860 ~ 100
1 Piece(s)

7 Days or more

10SKD610/-0.0058 ~ 9.991060 ~ 100
1 Piece(s)

8 Days or more

10SKD610/-0.00510 ~ 12.991360 ~ 100
1 Piece(s)

8 Days or more

10SKD610/-0.00513 ~ 15.991660 ~ 100
1 Piece(s)

8 Days or more

10SKD610/-0.00516 ~ 19.992060 ~ 100
1 Piece(s)

8 Days or more

10SKH51-0.01/-0.020.3 ~ 0.490.560
1 Piece(s)

8 Days or more

10SKH51-0.01/-0.020.5 ~ 0.590.660
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.020.6 ~ 0.99160 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.021 ~ 1.491.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.021.5 ~ 1.99260 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.022 ~ 2.492.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.022.5 ~ 2.99360 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.023 ~ 3.493.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.023.5 ~ 3.99460 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.024 ~ 4.494.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.024.5 ~ 4.99560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.025 ~ 5.495.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.025.5 ~ 5.99660 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.026 ~ 6.496.560 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.026.5 ~ 6.99760 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.027 ~ 7.99860 ~ 100
1 Piece(s)

7 Days or more

10SKH51-0.01/-0.028 ~ 9.991060 ~ 100
1 Piece(s)

8 Days or more

10SKH51-0.01/-0.0210 ~ 12.991360 ~ 100
1 Piece(s)

8 Days or more

10SKH51-0.01/-0.0213 ~ 15.991660 ~ 100
1 Piece(s)

8 Days or more

10SKH51-0.01/-0.0216 ~ 19.992060 ~ 100

Loading...

  1. 1
 

Basic Information

Shape type No tip shape Quenching Hardening steel L dimension tolerance +5/+0.1
Head thickness 4mm(T4) Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.