(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type- (Part Numbers)

Taperless One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJS-5CC4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-G[0.5-1.9/0.1]
CPJS-5CC4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPJS-5CC5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPJS-5CC5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-G[0.5-2.7/0.1]
CPJS-5CC6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-G[0.5-2.9/0.1]
CPJS-5CC6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-G[0.5-3.2/0.1]
CPJS-5CC7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-G[0.5-3.4/0.1]
CPJS-5CC8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-G[0.5-3.9/0.1]
CPJS-5CC9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-G[0.5-3.9/0.1]
CPJS-5CC10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-G[0.5-4.9/0.1]
CPJS-5CC12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJS-5CC16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-G[0.5-6.4/0.1]
CPJS-5CG4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-K[21-60/1]
CPJS-5CG4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-K[21-60/1]
CPJS-5CG5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-K[21-60/1]
CPJS-5CG5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-K[21-60/1]
CPJS-5CG6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-K[21-60/1]
CPJS-5CG6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-K[21-60/1]
CPJS-5CG7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-K[21-60/1]
CPJS-5CG8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-K[21-60/1]
CPJS-5CG9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-K[21-60/1]
CPJS-5CG10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-K[21-60/1]
CPJS-5CG12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-K[21-60/1]
CPJS-5CG16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-K[21-60/1]
CPJS-5CR4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-Q[0.2-1.9/0.1]
CPJS-5CR4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-Q[0.2-2.2/0.1]
CPJS-5CR5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-Q[0.2-2.4/0.1]
CPJS-5CR5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-Q[0.2-2.7/0.1]
CPJS-5CR6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-Q[0.2-2.9/0.1]
CPJS-5CR6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-Q[0.2-3.2/0.1]
CPJS-5CR7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-Q[0.2-3.4/0.1]
CPJS-5CR8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-Q[0.2-3.9/0.1]
CPJS-5CR9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-Q[0.2-3.9/0.1]
CPJS-5CR10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-Q[0.2-4.9/0.1]
CPJS-5CR12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-Q[0.2-6.4/0.1]
CPJS-5CR16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-Q[0.2-6.4/0.1]
CPJS-5CT4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-K[1-45/1]-S[0.1-45/0.1]
CPJS-5CT4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5CT16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-K[1-45/1]-S[0.1-50/0.1]
CPJS-5D4-[70-400/0.01]-F[50-399.5/0.01]-A[1-3.99/0.01]-C[0.1-4/0.1]
CPJS-5D4.5-[70-400/0.01]-F[50-399.5/0.01]-A[1.5-4.49/0.01]-C[0.1-4/0.1]
CPJS-5D5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-C[0.1-4/0.1]
CPJS-5D5.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-C[0.1-4/0.1]
CPJS-5D6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-C[0.1-4/0.1]
CPJS-5D6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-C[0.1-4/0.1]
CPJS-5D7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-C[0.1-4/0.1]
CPJS-5D8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-C[0.1-4/0.1]
CPJS-5D9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-C[0.1-4/0.1]
CPJS-5D10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-C[0.1-4/0.1]
CPJS-5D12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-C[0.1-4/0.1]
CPJS-5D16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB4.5-[70-400/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-C[0.1-1.5/0.1]
CPJS-5DB5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-C[0.1-1.5/0.1]
CPJS-5DB6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-C[0.1-1.5/0.1]
CPJS-5DB7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DB16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-C[0.1-1.5/0.1]
CPJS-5DC4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-C[0.1-1.5/0.1]-G[0.5-1.9/0.1]
CPJS-5DC4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-C[0.1-1.5/0.1]-G[0.5-2.2/0.1]
CPJS-5DC5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-C[0.1-1.5/0.1]-G[0.5-2.4/0.1]
CPJS-5DC5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-C[0.1-1.5/0.1]-G[0.5-2.7/0.1]
CPJS-5DC6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-C[0.1-1.5/0.1]-G[0.5-2.9/0.1]
CPJS-5DC6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-C[0.1-1.5/0.1]-G[0.5-3.2/0.1]
CPJS-5DC7-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.99/0.01]-C[0.1-1.5/0.1]-G[0.5-3.4/0.1]
CPJS-5DC8-[70-500/0.01]-F[50-499.5/0.01]-A[2-7.99/0.01]-C[0.1-1.5/0.1]-G[0.5-3.9/0.1]
CPJS-5DC9-[70-500/0.01]-F[50-499.5/0.01]-A[2-8.99/0.01]-C[0.1-1.5/0.1]-G[0.5-3.9/0.1]
CPJS-5DC10-[70-500/0.01]-F[50-499.5/0.01]-A[2-9.99/0.01]-C[0.1-1.5/0.1]-G[0.5-4.9/0.1]
CPJS-5DC12-[70-500/0.01]-F[50-499.5/0.01]-A[2-11.99/0.01]-C[0.1-1.5/0.1]-G[0.5-6.4/0.1]
CPJS-5DC16-[70-700/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-C[0.1-1.5/0.1]-G[0.5-6.4/0.1]
CPJS-5DG4-[70-500/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJS-5DG4.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJS-5DG5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJS-5DG5.5-[70-500/0.01]-F[50-499.5/0.01]-A[1.5-5.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJS-5DG6-[70-500/0.01]-F[50-499.5/0.01]-A[2-5.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJS-5DG6.5-[70-500/0.01]-F[50-499.5/0.01]-A[2-6.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024CC1 ~ 3.99-50 ~ 499.50.5 ~ 1.9-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5CC1.5 ~ 4.49-50 ~ 499.50.5 ~ 2.2-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025CC1.5 ~ 4.99-50 ~ 499.50.5 ~ 2.4-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5CC1.5 ~ 5.49-50 ~ 499.50.5 ~ 2.7-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026CC2 ~ 5.99-50 ~ 499.50.5 ~ 2.9-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5CC2 ~ 6.49-50 ~ 499.50.5 ~ 3.2-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027CC2 ~ 6.99-50 ~ 499.50.5 ~ 3.4-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028CC2 ~ 7.99-50 ~ 499.50.5 ~ 3.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029CC2 ~ 8.99-50 ~ 499.50.5 ~ 3.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210CC2 ~ 9.99-50 ~ 499.50.5 ~ 4.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212CC2 ~ 11.99-50 ~ 499.50.5 ~ 6.4-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-16CC2.5 ~ 15.99-50 ~ 699.50.5 ~ 6.4-70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024CG1 ~ 3.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5CG1.5 ~ 4.49-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025CG1.5 ~ 4.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5CG1.5 ~ 5.49-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026CG2 ~ 5.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5CG2 ~ 6.49-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027CG2 ~ 6.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028CG2 ~ 7.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029CG2 ~ 8.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210CG2 ~ 9.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212CG2 ~ 11.99-50 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-16CG2.5 ~ 15.99-50 ~ 699.5-21 ~ 6070 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024CR1 ~ 3.99-50 ~ 499.5--70 ~ 5000.2 ~ 1.9--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5CR1.5 ~ 4.49-50 ~ 499.5--70 ~ 5000.2 ~ 2.2--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025CR1.5 ~ 4.99-50 ~ 499.5--70 ~ 5000.2 ~ 2.4--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5CR1.5 ~ 5.49-50 ~ 499.5--70 ~ 5000.2 ~ 2.7--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026CR2 ~ 5.99-50 ~ 499.5--70 ~ 5000.2 ~ 2.9--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5CR2 ~ 6.49-50 ~ 499.5--70 ~ 5000.2 ~ 3.2--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027CR2 ~ 6.99-50 ~ 499.5--70 ~ 5000.2 ~ 3.4--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028CR2 ~ 7.99-50 ~ 499.5--70 ~ 5000.2 ~ 3.9--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029CR2 ~ 8.99-50 ~ 499.5--70 ~ 5000.2 ~ 3.9--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210CR2 ~ 9.99-50 ~ 499.5--70 ~ 5000.2 ~ 4.9--
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212CR2 ~ 11.99-50 ~ 499.5--70 ~ 5000.2 ~ 6.4--
1 Piece(s)

12 Days or more

108mm(JIS)-16CR2.5 ~ 15.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024CT1 ~ 3.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 45
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5CT1.5 ~ 4.49-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025CT1.5 ~ 4.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5CT1.5 ~ 5.49-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026CT2 ~ 5.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5CT2 ~ 6.49-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027CT2 ~ 6.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028CT2 ~ 7.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029CT2 ~ 8.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210CT2 ~ 9.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212CT2 ~ 11.99-50 ~ 499.5-1 ~ 4570 ~ 500--0.1 ~ 50
1 Piece(s)

12 Days or more

108mm(JIS)-16CT2.5 ~ 15.99-50 ~ 699.5-1 ~ 4570 ~ 700--0.1 ~ 50
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024DNo processing1 ~ 3.990.1 ~ 450 ~ 399.5--70 ~ 400---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5DNo processing1.5 ~ 4.490.1 ~ 450 ~ 399.5--70 ~ 400---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025DNo processing1.5 ~ 4.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5DNo processing2 ~ 5.490.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026DNo processing2 ~ 5.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5DNo processing2 ~ 6.490.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027DNo processing2 ~ 6.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028DNo processing2 ~ 7.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029DNo processing2 ~ 8.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210DNo processing2 ~ 9.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212DNo processing2 ~ 11.990.1 ~ 450 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-16DNo processing2.5 ~ 15.990.1 ~ 1.550 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024DB1 ~ 3.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5DB1.5 ~ 4.490.1 ~ 1.550 ~ 499.5--70 ~ 400---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025DB1.5 ~ 4.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5DB1.5 ~ 5.490.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026DB2 ~ 5.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5DB2 ~ 6.490.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027DB2 ~ 6.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028DB2 ~ 7.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029DB2 ~ 8.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210DB2 ~ 9.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212DB2 ~ 11.990.1 ~ 1.550 ~ 499.5--70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-16DB2.5 ~ 15.990.1 ~ 1.550 ~ 699.5--70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024DC1 ~ 3.990.1 ~ 1.550 ~ 499.50.5 ~ 1.9-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5DC1.5 ~ 4.490.1 ~ 1.550 ~ 499.50.5 ~ 2.2-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025DC1.5 ~ 4.990.1 ~ 1.550 ~ 499.50.5 ~ 2.4-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5DC1.5 ~ 5.490.1 ~ 1.550 ~ 499.50.5 ~ 2.7-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026DC2 ~ 5.990.1 ~ 1.550 ~ 499.50.5 ~ 2.9-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5DC2 ~ 6.490.1 ~ 1.550 ~ 499.50.5 ~ 3.2-70 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.027DC2 ~ 6.990.1 ~ 1.550 ~ 499.50.5 ~ 3.4-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.028DC2 ~ 7.990.1 ~ 1.550 ~ 499.50.5 ~ 3.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.029DC2 ~ 8.990.1 ~ 1.550 ~ 499.50.5 ~ 3.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0210DC2 ~ 9.990.1 ~ 1.550 ~ 499.50.5 ~ 4.9-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-0.01/-0.0212DC2 ~ 11.990.1 ~ 1.550 ~ 499.50.5 ~ 6.4-70 ~ 500---
1 Piece(s)

12 Days or more

108mm(JIS)-16DC2.5 ~ 15.990.1 ~ 1.550 ~ 699.50.5 ~ 6.4-70 ~ 700---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024DG1 ~ 3.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.024.5DG1.5 ~ 4.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025DG1.5 ~ 4.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.025.5DG1.5 ~ 5.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026DG2 ~ 5.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---
1 Piece(s)

12 Days or more

106mm(JIS)-0.01/-0.026.5DG2 ~ 6.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Applicable sleeve hole diameter tolerance +0.01/0 or H7
With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.