(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Two-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Stepped Two-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Head Thickness: 4mm(T4)
•Shaft Diameter Tolerance: 0/-0.005
•Shape: Stepped two-step
•Compatible Sleeve Hole Diameter Tolerance: +0.005/0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAHB5A1.5-[70-200/0.01]-P[1-1.49/0.01]-F[55-199/0.01]-Y[55.5-199.5/0.01]-V[0.5-1.48/0.01]-E[0.5-1.47/0.01]-N[25-169/0.1]
CAHB5A2-[70-250/0.01]-P[1.5-1.99/0.01]-F[5.5-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-1.98/0.01]-E[0.7-1.98/0.01]-N[25-220/0.01]
CAHB5A2.5-[70-250/0.01]-P[2-2.49/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-2.48/0.01]-E[0.7-2.48/0.01]-N[25-220/0.1]
CAHB5A3-[100-300/0.01]-P[2-2.99/0.01]-F[5.5-299.5/0.01]-Y[55.5-299/0.01]-V[1-2.98/0.01]-E[1-2.98/0.01]-N[25-270/0.1]
CAHB5A3.5-[100-300/0.01]-P[3-3.49/0.01]-F[5.5-299.9/0.01]-Y[55.5-299/0.01]-V[1-3.48/0.01]-E[1-3.48/0.01]-N[25-270/0.1]
CAHB5A4-[100-300/0.01]-P[3-3.99/0.01]-F[5.5-299.5/0.01]-Y[55.5-299/0.01]-V[1-3.98/0.01]-E[1-3.98/0.01]-N[25-270/0.1]
CAHB5A4.5-[100-300/0.01]-P[4-4.49/0.01]-F[5.5-299.9/0.01]-Y[55.5-299/0.01]-V[1.5-4.48/0.01]-E[1.5-4.48/0.01]-N[25-270/0.1]
CAHB5A5-[100-350/0.01]-P[4-4.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-4.98/0.01]-E[1.5-4.98/0.01]-N[25-320/0.1]
CAHB5A5.5-[100-350/0.01]-P[5-5.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-5.48/0.01]-E[1.5-5.48/0.01]-N[25-320/0.1]
CAHB5A6-[100-350/0.01]-P[5.5-5.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-5.98/0.01]-E[2-5.98/0.01]-N[25-320/0.1]
CAHB5A6.5-[100-350/0.01]-P[6-6.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.48/0.01]-E[2-6.48/0.01]-N[25-320/0.1]
CAHB5A7-[100-350/0.01]-P[6.5-6.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.98/0.01]-E[2-6.98/0.01]-N[25-320/0.1]
CAHB5A8-[100-350/0.01]-P[7-7.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-7.98/0.01]-E[2-7.98/0.01]-N[25-320/0.01]
CAHB5A9-[100-350/0.01]-P[8-8.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-8.98/0.01]-E[2-8.98/0.01]-N[25-320/0.1]
CAHB5A10-[100-350/0.01]-P[9-9.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-9.98/0.01]-E[2-9.98/0.01]-N[25-320/0.1]
CAHB5A12-[100-350/0.01]-P[10-11.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2.5-11.98/0.01]-E[2.5-11.98/0.01]-N[25-320/0.1]
CAHB5B1.5-[70-200/0.01]-P[1-1.49/0.01]-F[55-198.6/0.01]-Y[55.7-199.7/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-J[0.5-1.47/0.01]-E[0.5-1.47/0.01]-N[25-168.6/0.1]
CAHB5B2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-1.98/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-N[25-220/0.1]
CAHB5B2.5-[70-250/0.01]-P[1.5-2.49/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-2.48/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-N[25-220/0.1]
CAHB5B3-[100-300/0.01]-P[2-2.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-2.98/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]-N[25-270/0.1]
CAHB5B3.5-[100-300/0.01]-P[3-3.49/0.01]-F[55-299.9/0.01]-Y[55.5-299/0.01]-V[1-3.48/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-N[25-270/0.1]
CAHB5B4-[100-300/0.01]-P[3.5-3.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-3.98/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-N[25-270/0.1]
CAHB5B4.5-[100-300/0.01]-P[4-4.49/0.01]-F[55-299.9/0.01]-Y[55.5-299/0.01]-V[1.5-4.48/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-N[25-270/0.1]
CAHB5B5-[100-350/0.01]-P[4-4.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-4.98/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]-N[25-320/0.1]
CAHB5B5.5-[100-350/0.01]-P[5-5.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-5.48/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]-N[25-320/0.1]
CAHB5B6-[100-350/0.01]-P[5.5-5.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-5.98/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]-N[25-320/0.1]
CAHB5B6.5-[100-350/0.01]-P[6-6.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.48/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]-N[25-320/0.1]
CAHB5B7-[100-350/0.01]-P[6.5-6.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.98/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]-N[25-320/0.1]
CAHB5B8-[100-350/0.01]-P[7-7.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-7.98/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]-N[25-320/0.1]
CAHB5B9-[100-350/0.01]-P[8-8.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-8.98/0.01]-J[2-8.98/0.01]-E[2-8.98/0.01]-N[25-320/0.1]
CAHB5B10-[100-350/0.01]-P[9-9.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-9.98/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]-N[25-320/0.1]
CAHB5B12-[100-350/0.01]-P[10-11.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2.5-11.98/0.01]-J[2.5-11.98/0.01]-E[2.5-11.98/0.01]-N[25-320/0.1]
CAHB5C1.5-[70-200/0.01]-P[1-1.49/0.01]-F[55-199/0.01]-Y[55.5-199.5/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-J[0.5-1.47/0.01]-E[0.5-1.47/0.01]-N[25-169/0.1]
CAHB5C2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-1.98/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-N[25-220/0.1]
CAHB5C2.5-[70-250/0.01]-P[2-2.49/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-2.48/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-N[25-220/0.1]
CAHB5C3-[100-300/0.01]-P[2.5-2.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-2.98/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]-N[25-270/0.1]
CAHB5C3.5-[100-300/0.01]-P[2.5-3.49/0.01]-F[55-299.9/0.01]-Y[55.5-299/0.01]-V[1-3.48/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-N[25-270/0.1]
CAHB5C4-[100-300/0.01]-P[3.5-3.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-3.98/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-N[25-270/0.1]
CAHB5C4.5-[100-300/0.01]-P[4-4.49/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1.5-4.48/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-N[25-270/0.1]
CAHB5C5-[100-350/0.01]-P[4-4.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-4.98/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]-N[25-320/0.01]
CAHB5C5.5-[100-350/0.01]-P[5-5.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-5.48/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]-N[25-320/0.1]
CAHB5C6-[100-350/0.01]-P[5.5-5.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-5.98/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]-N[25-320/0.1]
CAHB5C6.5-[100-350/0.01]-P[6-6.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.48/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]-N[25-320/0.1]
CAHB5C7-[100-350/0.01]-P[6.5-6.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.98/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]-N[25-320/0.1]
CAHB5C8-[100-350/0.01]-P[7-7.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-7.98/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]-N[25-320/0.1]
CAHB5C9-[100-350/0.01]-P[8-8.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-8.98/0.01]-J[2-8.98/0.01]-E[2-8.98/0.01]-N[25-320/0.1]
CAHB5C10-[100-350/0.01]-P[9-9.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-9.98/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]-N[25-320/0.1]
CAHB5C12-[100-350/0.01]-P[10-11.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2.5-11.98/0.01]-J[2.5-11.98/0.01]-E[2.5-11.98/0.01]-N[25-320/0.1]
CAHB5D1.5-[70-200/0.01]-P[1-1.49/0.01]-F[55-199/0.01]-Y[55.5-199.5/0.01]-A[0.51-1.48/0.01]-V[0.51-1.48/0.01]-J[0.5-1.47/0.01]-E[0.5-1.47/0.01]-G[0.1-0.5/0.1]-N[25-169/0.1]
CAHB5D2-[70-250/0.01]-P[1.5-1.99/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-1.98/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-G[0.1-0.5/0.1]-N[25-220/0.1]
CAHB5D2.5-[70-250/0.01]-P[2-2.49/0.01]-F[55-249.5/0.01]-Y[55.5-249/0.01]-V[0.7-2.48/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-G[0.1-0.5/0.1]-N[25-220/0.1]
CAHB5D3-[100-300/0.01]-P[2.5-2.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-2.98/0.01]-J[1-2.98/0.01]-E[1-2.98/0.01]-G[0.1-0.5/0.1]-N[25-270/0.1]
CAHB5D3.5-[100-300/0.01]-P[3-3.49/0.01]-F[55-299.9/0.01]-Y[55.5-299/0.01]-V[1-3.48/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-G[0.1-0.5/0.1]-N[25-270/0.1]
CAHB5D4-[100-300/0.01]-P[3.5-3.99/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1-3.98/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-G[0.1-0.5/0.1]-N[25-270/0.1]
CAHB5D4.5-[100-300/0.01]-P[4-4.49/0.01]-F[55-299.5/0.01]-Y[55.5-299/0.01]-V[1.5-4.48/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-G[0.1-0.5/0.1]-N[25-270/0.1]
CAHB5D5-[100-350/0.01]-P[4-4.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-4.98/0.01]-J[1.5-4.98/0.01]-E[1.5-4.98/0.01]-G[0.1-0.5/0.1]-N[25-320/0.1]
CAHB5D5.5-[100-350/0.01]-P[5-5.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[1.5-5.48/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]-G[0.1-0.5/0.1]-N[25-320/0.1]
CAHB5D6-[100-350/0.01]-P[5.5-5.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-5.98/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]-G[0.1-0.5/0.1]-N[25-320/0.1]
CAHB5D6.5-[100-350/0.01]-P[6-6.49/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.48/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]-G[0.1-0.5/0.1]-N[25-320/0.1]
CAHB5D7-[100-350/0.01]-P[6.5-6.99/0.01]-F[55-349.5/0.01]-Y[55.5-349/0.01]-V[2-6.98/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]-G[0.1-0.5/0.1]-N[25-320/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD/P (Shaft diameter)
(mm)
Step (Step shape) D (Stepped root part diameter)
(mm)
Type of the second step A (Tip part)
(mm)
C (Tip part)
(mm)
E (Tip diameter in the tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
J (Tip part)
(mm)
L (L dimension)
(mm)
N
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

101 ~ 1.49A1.5A--0.5 ~ 1.4755 ~ 199--70 ~ 20025 ~ 169--0.5 ~ 1.4855.5 ~ 199.5
1 Piece(s)

8 Days or more

101.5 ~ 1.99A2A--0.7 ~ 1.985.5 ~ 249.5--70 ~ 25025 ~ 220--0.7 ~ 1.9855.5 ~ 249
1 Piece(s)

8 Days or more

102 ~ 2.49A2.5A--0.7 ~ 2.4855 ~ 249.5--70 ~ 25025 ~ 220--0.7 ~ 2.4855.5 ~ 249
1 Piece(s)

8 Days or more

102 ~ 2.99A3A--1 ~ 2.985.5 ~ 299.5--100 ~ 30025 ~ 270--1 ~ 2.9855.5 ~ 299
1 Piece(s)

8 Days or more

103 ~ 3.49A3.5A--1 ~ 3.485.5 ~ 299.9--100 ~ 30025 ~ 270--1 ~ 3.4855.5 ~ 299
1 Piece(s)

8 Days or more

103 ~ 3.99A4A--1 ~ 3.985.5 ~ 299.5--100 ~ 30025 ~ 270--1 ~ 3.9855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.49A4.5A--1.5 ~ 4.485.5 ~ 299.9--100 ~ 30025 ~ 270--1.5 ~ 4.4855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.99A5A--1.5 ~ 4.9855 ~ 349.5--100 ~ 35025 ~ 320--1.5 ~ 4.9855.5 ~ 349
1 Piece(s)

8 Days or more

105 ~ 5.49A5.5A--1.5 ~ 5.4855 ~ 349.5--100 ~ 35025 ~ 320--1.5 ~ 5.4855.5 ~ 349
1 Piece(s)

8 Days or more

105.5 ~ 5.99A6A--2 ~ 5.9855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 5.9855.5 ~ 349
1 Piece(s)

8 Days or more

106 ~ 6.49A6.5A--2 ~ 6.4855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 6.4855.5 ~ 349
1 Piece(s)

8 Days or more

106.5 ~ 6.99A7A--2 ~ 6.9855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 6.9855.5 ~ 349
1 Piece(s)

8 Days or more

107 ~ 7.99A8A--2 ~ 7.9855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 7.9855.5 ~ 349
1 Piece(s)

8 Days or more

108 ~ 8.99A9A--2 ~ 8.9855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 8.9855.5 ~ 349
1 Piece(s)

8 Days or more

109 ~ 9.99A10A--2 ~ 9.9855 ~ 349.5--100 ~ 35025 ~ 320--2 ~ 9.9855.5 ~ 349
1 Piece(s)

8 Days or more

1010 ~ 11.99A12A--2.5 ~ 11.9855 ~ 349.5--100 ~ 35025 ~ 320--2.5 ~ 11.9855.5 ~ 349
1 Piece(s)

8 Days or more

101 ~ 1.49A1.5B0.51 ~ 1.48-0.5 ~ 1.4755 ~ 198.6-0.5 ~ 1.4770 ~ 20025 ~ 168.6--0.51 ~ 1.4855.7 ~ 199.7
1 Piece(s)

8 Days or more

101.5 ~ 1.99A2B--0.7 ~ 1.9855 ~ 249.5-0.7 ~ 1.9870 ~ 25025 ~ 220--0.7 ~ 1.9855.5 ~ 249
1 Piece(s)

8 Days or more

101.5 ~ 2.49A2.5B--0.7 ~ 2.4855 ~ 249.5-0.7 ~ 2.4870 ~ 25025 ~ 220--0.7 ~ 2.4855.5 ~ 249
1 Piece(s)

8 Days or more

102 ~ 2.99A3B--1 ~ 2.9855 ~ 299.5-1 ~ 2.98100 ~ 30025 ~ 270--1 ~ 2.9855.5 ~ 299
1 Piece(s)

8 Days or more

103 ~ 3.49A3.5B--1 ~ 3.4855 ~ 299.9-1 ~ 3.48100 ~ 30025 ~ 270--1 ~ 3.4855.5 ~ 299
1 Piece(s)

8 Days or more

103.5 ~ 3.99A4B--1 ~ 3.9855 ~ 299.5-1 ~ 3.98100 ~ 30025 ~ 270--1 ~ 3.9855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.49A4.5B--1.5 ~ 4.4855 ~ 299.9-1.5 ~ 4.48100 ~ 30025 ~ 270--1.5 ~ 4.4855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.99A5B--1.5 ~ 4.9855 ~ 349.5-1.5 ~ 4.98100 ~ 35025 ~ 320--1.5 ~ 4.9855.5 ~ 349
1 Piece(s)

8 Days or more

105 ~ 5.49A5.5B--1.5 ~ 5.4855 ~ 349.5-1.5 ~ 5.48100 ~ 35025 ~ 320--1.5 ~ 5.4855.5 ~ 349
1 Piece(s)

8 Days or more

105.5 ~ 5.99A6B--2 ~ 5.9855 ~ 349.5-2 ~ 5.98100 ~ 35025 ~ 320--2 ~ 5.9855.5 ~ 349
1 Piece(s)

8 Days or more

106 ~ 6.49A6.5B--2 ~ 6.4855 ~ 349.5-2 ~ 6.48100 ~ 35025 ~ 320--2 ~ 6.4855.5 ~ 349
1 Piece(s)

8 Days or more

106.5 ~ 6.99A7B--2 ~ 6.9855 ~ 349.5-2 ~ 6.98100 ~ 35025 ~ 320--2 ~ 6.9855.5 ~ 349
1 Piece(s)

8 Days or more

107 ~ 7.99A8B--2 ~ 7.9855 ~ 349.5-2 ~ 7.98100 ~ 35025 ~ 320--2 ~ 7.9855.5 ~ 349
1 Piece(s)

8 Days or more

108 ~ 8.99A9B--2 ~ 8.9855 ~ 349.5-2 ~ 8.98100 ~ 35025 ~ 320--2 ~ 8.9855.5 ~ 349
1 Piece(s)

8 Days or more

109 ~ 9.99A10B--2 ~ 9.9855 ~ 349.5-2 ~ 9.98100 ~ 35025 ~ 320--2 ~ 9.9855.5 ~ 349
1 Piece(s)

8 Days or more

1010 ~ 11.99A12B--2.5 ~ 11.9855 ~ 349.5-2.5 ~ 11.98100 ~ 35025 ~ 320--2.5 ~ 11.9855.5 ~ 349
1 Piece(s)

8 Days or more

101 ~ 1.49A1.5C0.51 ~ 1.48-0.5 ~ 1.4755 ~ 199-0.5 ~ 1.4770 ~ 20025 ~ 169--0.51 ~ 1.4855.5 ~ 199.5
1 Piece(s)

8 Days or more

101.5 ~ 1.99A2C--0.7 ~ 1.9855 ~ 249.5-0.7 ~ 1.9870 ~ 25025 ~ 220--0.7 ~ 1.9855.5 ~ 249
1 Piece(s)

8 Days or more

102 ~ 2.49A2.5C--0.7 ~ 2.4855 ~ 249.5-0.7 ~ 2.4870 ~ 25025 ~ 220--0.7 ~ 2.4855.5 ~ 249
1 Piece(s)

8 Days or more

102.5 ~ 2.99A3C--1 ~ 2.9855 ~ 299.5-1 ~ 2.98100 ~ 30025 ~ 270--1 ~ 2.9855.5 ~ 299
1 Piece(s)

8 Days or more

102.5 ~ 3.49A3.5C--1 ~ 3.4855 ~ 299.9-1 ~ 3.48100 ~ 30025 ~ 270--1 ~ 3.4855.5 ~ 299
1 Piece(s)

8 Days or more

103.5 ~ 3.99A4C--1 ~ 3.9855 ~ 299.5-1 ~ 3.98100 ~ 30025 ~ 270--1 ~ 3.9855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.49A4.5C--1.5 ~ 4.4855 ~ 299.5-1.5 ~ 4.48100 ~ 30025 ~ 270--1.5 ~ 4.4855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.99A5C--1.5 ~ 4.9855 ~ 349.5-1.5 ~ 4.98100 ~ 35025 ~ 320--1.5 ~ 4.9855.5 ~ 349
1 Piece(s)

8 Days or more

105 ~ 5.49A5.5C--1.5 ~ 5.4855 ~ 349.5-1.5 ~ 5.48100 ~ 35025 ~ 320--1.5 ~ 5.4855.5 ~ 349
1 Piece(s)

8 Days or more

105.5 ~ 5.99A6C--2 ~ 5.9855 ~ 349.5-2 ~ 5.98100 ~ 35025 ~ 320--2 ~ 5.9855.5 ~ 349
1 Piece(s)

8 Days or more

106 ~ 6.49A6.5C--2 ~ 6.4855 ~ 349.5-2 ~ 6.48100 ~ 35025 ~ 320--2 ~ 6.4855.5 ~ 349
1 Piece(s)

8 Days or more

106.5 ~ 6.99A7C--2 ~ 6.9855 ~ 349.5-2 ~ 6.98100 ~ 35025 ~ 320--2 ~ 6.9855.5 ~ 349
1 Piece(s)

8 Days or more

107 ~ 7.99A8C--2 ~ 7.9855 ~ 349.5-2 ~ 7.98100 ~ 35025 ~ 320--2 ~ 7.9855.5 ~ 349
1 Piece(s)

8 Days or more

108 ~ 8.99A9C--2 ~ 8.9855 ~ 349.5-2 ~ 8.98100 ~ 35025 ~ 320--2 ~ 8.9855.5 ~ 349
1 Piece(s)

8 Days or more

109 ~ 9.99A10C--2 ~ 9.9855 ~ 349.5-2 ~ 9.98100 ~ 35025 ~ 320--2 ~ 9.9855.5 ~ 349
1 Piece(s)

8 Days or more

1010 ~ 11.99A12C--2.5 ~ 11.9855 ~ 349.5-2.5 ~ 11.98100 ~ 35025 ~ 320--2.5 ~ 11.9855.5 ~ 349
1 Piece(s)

8 Days or more

101 ~ 1.49A1.5D0.51 ~ 1.48-0.5 ~ 1.4755 ~ 1990.1 ~ 0.50.5 ~ 1.4770 ~ 20025 ~ 169--0.51 ~ 1.4855.5 ~ 199.5
1 Piece(s)

8 Days or more

101.5 ~ 1.99A2D--0.7 ~ 1.9855 ~ 249.50.1 ~ 0.50.7 ~ 1.9870 ~ 25025 ~ 220--0.7 ~ 1.9855.5 ~ 249
1 Piece(s)

8 Days or more

102 ~ 2.49A2.5D--0.7 ~ 2.4855 ~ 249.50.1 ~ 0.50.7 ~ 2.4870 ~ 25025 ~ 220--0.7 ~ 2.4855.5 ~ 249
1 Piece(s)

8 Days or more

102.5 ~ 2.99A3D--1 ~ 2.9855 ~ 299.50.1 ~ 0.51 ~ 2.98100 ~ 30025 ~ 270--1 ~ 2.9855.5 ~ 299
1 Piece(s)

8 Days or more

103 ~ 3.49A3.5D--1 ~ 3.4855 ~ 299.90.1 ~ 0.51 ~ 3.48100 ~ 30025 ~ 270--1 ~ 3.4855.5 ~ 299
1 Piece(s)

8 Days or more

103.5 ~ 3.99A4D--1 ~ 3.9855 ~ 299.50.1 ~ 0.51 ~ 3.98100 ~ 30025 ~ 270--1 ~ 3.9855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.49A4.5D--1.5 ~ 4.4855 ~ 299.50.1 ~ 0.51.5 ~ 4.48100 ~ 30025 ~ 270--1.5 ~ 4.4855.5 ~ 299
1 Piece(s)

8 Days or more

104 ~ 4.99A5D--1.5 ~ 4.9855 ~ 349.50.1 ~ 0.51.5 ~ 4.98100 ~ 35025 ~ 320--1.5 ~ 4.9855.5 ~ 349
1 Piece(s)

8 Days or more

105 ~ 5.49A5.5D--1.5 ~ 5.4855 ~ 349.50.1 ~ 0.51.5 ~ 5.48100 ~ 35025 ~ 320--1.5 ~ 5.4855.5 ~ 349
1 Piece(s)

8 Days or more

105.5 ~ 5.99A6D--2 ~ 5.9855 ~ 349.50.1 ~ 0.52 ~ 5.98100 ~ 35025 ~ 320--2 ~ 5.9855.5 ~ 349
1 Piece(s)

8 Days or more

106 ~ 6.49A6.5D--2 ~ 6.4855 ~ 349.50.1 ~ 0.52 ~ 6.48100 ~ 35025 ~ 320--2 ~ 6.4855.5 ~ 349
1 Piece(s)

8 Days or more

106.5 ~ 6.99A7D--2 ~ 6.9855 ~ 349.50.1 ~ 0.52 ~ 6.98100 ~ 35025 ~ 320--2 ~ 6.9855.5 ~ 349

Loading...

 

Basic Information

Material SKH51 Surface treatment No Head thickness 4mm(T4)
Shaft diameter tolerance 0/-0.005 Shape Stepped two-step Applicable sleeve hole diameter tolerance +0.005/0
With/without cooling hole No A/V (Tip tolerance) ±0.01

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.