(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Two-Step Center Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter (D) Selection Type-

Two-Step Center Pins -High Speed Steel SKH51/4mm Head/Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Head Thickness: 4mm(T4)
•Shape: Two-step
•A/V Tip Tolerance: ±0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CAH5A1-[70-200/0.01]-F[50-149/0.01]-Y[50.5-149.5/0.01]-V[0.5-0.99/0.01]-E[0.5-0.98/0.01]
CAH5A1.5-[70-250/0.01]-F[50-199.5/0.01]-Y[50.5-199.5/0.01]-V[0.5-1.49/0.01]-E[0.5-1.49/0.01]
CAH5A2-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.7-1.99/0.01]-E[0.7-1.99/0.01]
CAH5A2.5-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.8-2.49/0.01]-E[0.7-2.49/0.01]
CAH5A3-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[0.7-2.99/0.01]-E[0.7-2.99/0.01]
CAH5A3.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.49/0.01]-E[1-3.49/0.01]
CAH5A4-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.99/0.01]-E[1-3.99/0.01]
CAH5A4.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1.5-4.49/0.01]-E[1.5-4.49/0.01]
CAH5A5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-4.99/0.01]-E[1.5-4.49/0.01]
CAH5A5.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-5.49/0.01]-E[1.5-5.49/0.01]
CAH5A6-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-5.99/0.01]-E[2-5.99/0.01]
CAH5A6.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.49/0.01]-E[2-6.49/0.01]
CAH5A7-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.99/0.01]-E[2-6.99/0.01]
CAH5A8-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-7.99/0.01]-E[2-7.99/0.01]
CAH5A9-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-8.99/0.01]-E[2-8.99/0.01]
CAH5A10-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-9.99/0.01]-E[2-9.99/0.01]
CAH5A12-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2.5-11.99/0.01]-E[2.5-11.99/0.01]
CAH5B1-[70-200/0.01]-F[50-149/0.01]-Y[50.7-149.3/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAH5B1.5-[70-250/0.01]-F[50-199.5/0.01]-Y[50.5-199.5/0.01]-V[0.5-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAH5B2-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.7-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAH5B2.5-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.8-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAH5B3-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[0.71-2.99/0.01]-J[0.7-2.98/0.01]-E[0.7-2.98/0.01]
CAH5B3.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CAH5B4-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CAH5B4.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1.5-4.49/0.01]-J[1.5-4.5/0.01]-E[1.5-4.48/0.01]
CAH5B5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-4.99/0.01]-J[1.5-4.5/0.01]-E[1.5-4.5/0.01]
CAH5B5.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CAH5B6-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CAH5B6.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CAH5B7-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CAH5B8-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CAH5B9-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-8.99/0.01]-J[2-8.98/0.01]-E[2-8.98/0.01]
CAH5B10-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CAH5B12-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2.5-11.99/0.01]-J[2.5-11.98/0.01]-E[2.5-11.98/0.01]
CAH5C1-[70-200/0.01]-F[50-149/0.01]-Y[50.5-149.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]
CAH5C1.5-[70-250/0.01]-F[50-199.5/0.01]-Y[50.5-199.5/0.01]-V[0.5-1.49/0.01]-J[0.5-1.48/0.01]-E[0.5-1.48/0.01]
CAH5C2-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.7-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]
CAH5C2.5-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.8-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]
CAH5C3-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[0.71-2.99/0.01]-J[0.7-2.98/0.01]-E[0.7-2.98/0.01]
CAH5C3.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]
CAH5C4-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]
CAH5C4.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-299.5/0.01]-V[1.5-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CAH5C5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-4.99/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]
CAH5C5.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-5.49/0.01]-J[1.5-5.48/0.01]-E[1.5-5.48/0.01]
CAH5C6-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-5.99/0.01]-J[2-5.98/0.01]-E[2-5.98/0.01]
CAH5C6.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.49/0.01]-J[2-6.48/0.01]-E[2-6.48/0.01]
CAH5C7-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-6.99/0.01]-J[2-6.98/0.01]-E[2-6.98/0.01]
CAH5C8-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-7.99/0.01]-J[2-7.98/0.01]-E[2-7.98/0.01]
CAH5C9-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-8.99/0.01]-J[2-8.98/0.01]-E[2-8.98/0.01]
CAH5C10-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2-9.99/0.01]-J[2-9.98/0.01]-E[2-9.98/0.01]
CAH5C12-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[2.5-11.99/0.01]-J[2.5-11.98/0.01]-E[2.5-11.98/0.01]
CAH5D1-[70-200/0.01]-F[50-149/0.01]-Y[50.5-149.5/0.01]-V[0.51-0.99/0.01]-J[0.5-0.98/0.01]-E[0.5-0.98/0.01]-G[0.1-0.5/0.1]
CAH5D1.5-[70-250/0.01]-F[50-199.5/0.01]-Y[50.5-199.5/0.01]-V[0.5-1.49/0.01]-J[0.5-1.48/0.01]-G[0.1-0.5/0.1]-E[0.5-1.48/0.01]
CAH5D2-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.7-1.99/0.01]-J[0.7-1.98/0.01]-E[0.7-1.98/0.01]-G[0.1-0.5/0.1]
CAH5D2.5-[70-250/0.01]-F[50-249.5/0.01]-Y[50.5-249.5/0.01]-V[0.8-2.49/0.01]-J[0.7-2.48/0.01]-E[0.7-2.48/0.01]-G[0.1-0.5/0.1]
CAH5D3-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[0.71-2.99/0.01]-J[0.7-2.98/0.01]-E[0.7-2.98/0.01]-G[0.1-0.5/0.1]
CAH5D3.5-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.49/0.01]-J[1-3.48/0.01]-E[1-3.48/0.01]-G[0.1-0.5/0.1]
CAH5D4-[70-300/0.01]-F[50-299.5/0.01]-Y[50.5-299.5/0.01]-V[1-3.99/0.01]-J[1-3.98/0.01]-E[1-3.98/0.01]-G[0.1-0.5/0.1]
CAH5D4.5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-299.5/0.01]-V[1.5-4.49/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-G[0.1-0.5/0.1]
CAH5D5-[70-350/0.01]-F[50-349.5/0.01]-Y[50.5-349.5/0.01]-V[1.5-4.99/0.01]-J[1.5-4.48/0.01]-E[1.5-4.48/0.01]-G[0.1-0.5/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Applicable sleeve hole diameter tolerance Type of the second step A (Tip part)
(mm)
C (Tip part)
(mm)
Single flat cutting (Precision) [VKC]
(mm)
E (Tip diameter in the tip part)
(mm)
F (Shaft diameter length)
(mm)
Single flat cutting [KC]
(mm)
G (Tip C chamfering width on the tip part)
(mm)
J (Tip part)
(mm)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
Y
(mm)
1 Piece(s)

8 Days or more

100/-0.0051A+0.005/0A---0.5 ~ 0.9850 ~ 149---70 ~ 200--0.5 ~ 0.9950.5 ~ 149.5
1 Piece(s)

8 Days or more

100/-0.0051.5A+0.005/0A---0.5 ~ 1.4950 ~ 199.5---70 ~ 250--0.5 ~ 1.4950.5 ~ 199.5
1 Piece(s)

8 Days or more

100/-0.0052A+0.005/0A---0.7 ~ 1.9950 ~ 249.5---70 ~ 250--0.7 ~ 1.9950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0052.5A+0.005/0A---0.7 ~ 2.4950 ~ 249.5---70 ~ 250--0.8 ~ 2.4950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0053A+0.005/0A---0.7 ~ 2.9950 ~ 299.5---70 ~ 300--0.7 ~ 2.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0053.5A+0.005/0A---1 ~ 3.4950 ~ 299.5---70 ~ 300--1 ~ 3.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054A+0.005/0A---1 ~ 3.9950 ~ 299.5---70 ~ 300--1 ~ 3.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054.5A+0.005/0A---1.5 ~ 4.4950 ~ 299.5---70 ~ 300--1.5 ~ 4.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0055A+0.005/0A---1.5 ~ 4.4950 ~ 349.5---70 ~ 350--1.5 ~ 4.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0055.5A+0.005/0A---1.5 ~ 5.4950 ~ 349.5---70 ~ 350--1.5 ~ 5.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056A+0.005/0A---2 ~ 5.9950 ~ 349.5---70 ~ 350--2 ~ 5.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056.5A+0.005/0A---2 ~ 6.4950 ~ 349.5---70 ~ 350--2 ~ 6.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0057A+0.005/0A---2 ~ 6.9950 ~ 349.5---70 ~ 350--2 ~ 6.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0058A+0.005/0A---2 ~ 7.9950 ~ 349.5---70 ~ 350--2 ~ 7.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0059A+0.005/0A---2 ~ 8.9950 ~ 349.5---70 ~ 350--2 ~ 8.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00510A+0.005/0A---2 ~ 9.9950 ~ 349.5---70 ~ 350--2 ~ 9.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00512A+0.005/0A---2.5 ~ 11.9950 ~ 349.5---70 ~ 350--2.5 ~ 11.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0051A+0.005/0B---0.5 ~ 0.9850 ~ 149--0.5 ~ 0.9870 ~ 200--0.51 ~ 0.9950.7 ~ 149.3
1 Piece(s)

8 Days or more

100/-0.0051.5A+0.005/0B---0.5 ~ 1.4850 ~ 199.5--0.5 ~ 1.4870 ~ 250--0.5 ~ 1.4950.5 ~ 199.5
1 Piece(s)

8 Days or more

100/-0.0052A+0.005/0B---0.7 ~ 1.9850 ~ 249.5--0.7 ~ 1.9870 ~ 250--0.7 ~ 1.9950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0052.5A+0.005/0B---0.7 ~ 2.4850 ~ 249.5--0.7 ~ 2.4870 ~ 250--0.8 ~ 2.4950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0053A+0.005/0B---0.7 ~ 2.9850 ~ 299.5--0.7 ~ 2.9870 ~ 300--0.71 ~ 2.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0053.5A+0.005/0B---1 ~ 3.4850 ~ 299.5--1 ~ 3.4870 ~ 300--1 ~ 3.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054A+0.005/0B---1 ~ 3.9850 ~ 299.5--1 ~ 3.9870 ~ 300--1 ~ 3.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054.5A+0.005/0B---1.5 ~ 4.4850 ~ 299.5--1.5 ~ 4.570 ~ 300--1.5 ~ 4.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0055A+0.005/0B---1.5 ~ 4.550 ~ 349.5--1.5 ~ 4.570 ~ 350--1.5 ~ 4.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0055.5A+0.005/0B---1.5 ~ 5.4850 ~ 349.5--1.5 ~ 5.4870 ~ 350--1.5 ~ 5.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056A+0.005/0B---2 ~ 5.9850 ~ 349.5--2 ~ 5.9870 ~ 350--2 ~ 5.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056.5A+0.005/0B---2 ~ 6.4850 ~ 349.5--2 ~ 6.4870 ~ 350--2 ~ 6.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0057A+0.005/0B---2 ~ 6.9850 ~ 349.5--2 ~ 6.9870 ~ 350--2 ~ 6.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0058A+0.005/0B---2 ~ 7.9850 ~ 349.5--2 ~ 7.9870 ~ 350--2 ~ 7.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0059A+0.005/0B---2 ~ 8.9850 ~ 349.5--2 ~ 8.9870 ~ 350--2 ~ 8.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00510A+0.005/0B---2 ~ 9.9850 ~ 349.5--2 ~ 9.9870 ~ 350--2 ~ 9.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00512A+0.005/0B---2.5 ~ 11.9850 ~ 349.5--2.5 ~ 11.9870 ~ 350--2.5 ~ 11.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0051A+0.005/0C---0.5 ~ 0.9850 ~ 149--0.5 ~ 0.9870 ~ 200--0.51 ~ 0.9950.5 ~ 149.5
1 Piece(s)

8 Days or more

100/-0.0051.5A+0.005/0C---0.5 ~ 1.4850 ~ 199.5--0.5 ~ 1.4870 ~ 250--0.5 ~ 1.4950.5 ~ 199.5
1 Piece(s)

8 Days or more

100/-0.0052A+0.005/0C---0.7 ~ 1.9850 ~ 249.5--0.7 ~ 1.9870 ~ 250--0.7 ~ 1.9950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0052.5A+0.005/0C---0.7 ~ 2.4850 ~ 249.5--0.7 ~ 2.4870 ~ 250--0.8 ~ 2.4950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0053A+0.005/0C---0.7 ~ 2.9850 ~ 299.5--0.7 ~ 2.9870 ~ 300--0.71 ~ 2.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0053.5A+0.005/0C---1 ~ 3.4850 ~ 299.5--1 ~ 3.4870 ~ 300--1 ~ 3.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054A+0.005/0C---1 ~ 3.9850 ~ 299.5--1 ~ 3.9870 ~ 300--1 ~ 3.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054.5A+0.005/0C---1.5 ~ 4.4850 ~ 349.5--1.5 ~ 4.4870 ~ 350--1.5 ~ 4.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0055A+0.005/0C---1.5 ~ 4.4850 ~ 349.5--1.5 ~ 4.4870 ~ 350--1.5 ~ 4.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0055.5A+0.005/0C---1.5 ~ 5.4850 ~ 349.5--1.5 ~ 5.4870 ~ 350--1.5 ~ 5.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056A+0.005/0C---2 ~ 5.9850 ~ 349.5--2 ~ 5.9870 ~ 350--2 ~ 5.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0056.5A+0.005/0C---2 ~ 6.4850 ~ 349.5--2 ~ 6.4870 ~ 350--2 ~ 6.4950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0057A+0.005/0C---2 ~ 6.9850 ~ 349.5--2 ~ 6.9870 ~ 350--2 ~ 6.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0058A+0.005/0C---2 ~ 7.9850 ~ 349.5--2 ~ 7.9870 ~ 350--2 ~ 7.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0059A+0.005/0C---2 ~ 8.9850 ~ 349.5--2 ~ 8.9870 ~ 350--2 ~ 8.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00510A+0.005/0C---2 ~ 9.9850 ~ 349.5--2 ~ 9.9870 ~ 350--2 ~ 9.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.00512A+0.005/0C---2.5 ~ 11.9850 ~ 349.5--2.5 ~ 11.9870 ~ 350--2.5 ~ 11.9950.5 ~ 349.5
1 Piece(s)

8 Days or more

100/-0.0051A+0.005/0D---0.5 ~ 0.9850 ~ 149-0.1 ~ 0.50.5 ~ 0.9870 ~ 200--0.51 ~ 0.9950.5 ~ 149.5
1 Piece(s)

8 Days or more

100/-0.0051.5A+0.005/0D---0.5 ~ 1.4850 ~ 199.5-0.1 ~ 0.50.5 ~ 1.4870 ~ 250--0.5 ~ 1.4950.5 ~ 199.5
1 Piece(s)

8 Days or more

100/-0.0052A+0.005/0D---0.7 ~ 1.9850 ~ 249.5-0.1 ~ 0.50.7 ~ 1.9870 ~ 250--0.7 ~ 1.9950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0052.5A+0.005/0D---0.7 ~ 2.4850 ~ 249.5-0.1 ~ 0.50.7 ~ 2.4870 ~ 250--0.8 ~ 2.4950.5 ~ 249.5
1 Piece(s)

8 Days or more

100/-0.0053A+0.005/0D---0.7 ~ 2.9850 ~ 299.5-0.1 ~ 0.50.7 ~ 2.9870 ~ 300--0.71 ~ 2.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0053.5A+0.005/0D---1 ~ 3.4850 ~ 299.5-0.1 ~ 0.51 ~ 3.4870 ~ 300--1 ~ 3.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054A+0.005/0D---1 ~ 3.9850 ~ 299.5-0.1 ~ 0.51 ~ 3.9870 ~ 300--1 ~ 3.9950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0054.5A+0.005/0D---1.5 ~ 4.4850 ~ 349.5-0.1 ~ 0.51.5 ~ 4.4870 ~ 350--1.5 ~ 4.4950.5 ~ 299.5
1 Piece(s)

8 Days or more

100/-0.0055A+0.005/0D---1.5 ~ 4.4850 ~ 349.5-0.1 ~ 0.51.5 ~ 4.4870 ~ 350--1.5 ~ 4.9950.5 ~ 349.5

Loading...

 

Basic Information

Material SKH51 Surface treatment No Head thickness 4mm(T4)
Shape Two-step With/without cooling hole No A/V (Tip tolerance) ±0.01

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.