(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.01mm Increments)/Shaft Diameter Tolerance -0.01_-0.02 Type- (Part Numbers)

One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (P) Designation (0.01mm Increments)/Shaft Diameter Tolerance -0.01_-0.02 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02 (Reference tolerance)
•Shape: One-step
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJG-5CR15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-V[2-14.99/0.01]-Q[0.2-6.4/0.1]
CPJG-5CR16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-V[2-15.99/0.01]-Q[0.2-6.4/0.1]
CPJG-5CT2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]-K[21-45/1]-S[0.1-25/0.1]
CPJG-5CT2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-399.5/0.01]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]-K[21-45/1]-S[0.1-30/0.1]
CPJG-5CT3-[70-500/0.01]-P[2.5-2.99/0.01]-F[50-499.5/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-K[21-45/1]-S[0.1-35/0.1]
CPJG-5CT3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-499.5/0.01]-A[1-3.49/0.01]-V[1-3.49/0.01]-K[21-45/1]-S[0.1-40/0.1]
CPJG-5CT4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-V[1-3.99/0.01]-K[21-45/1]-S[0.1-45/0.1]
CPJG-5CT4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-V[1.5-4.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-V[1.5-5.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-V[2-5.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-V[2-6.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-V[2-6.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-V[2-7.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-V[2-9.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-V[2-11.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-V[2-14.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5CT16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-V[2-15.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPJG-5D2-[70-400/0.01]-P[1.5-1.9/0.1]-F[50-299.3/0.01]-A[0.7-1.8/0.01]-V[0.7-1.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D2.5-[70-400/0.01]-P[2-2.4/0.1]-F[50-299.3/0.01]-A[0.7-2.3/0.01]-V[0.7-2.4/0.01]-C[0.1-1.5/0.1]
CPJG-5D3-[70-400/0.01]-P[2.5-2.9/0.1]-F[50-399.3/0.01]-A[1-2.8/0.01]-V[1-2.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D3.5-[70-400/0.01]-P[3-3.4/0.1]-F[50-399.3/0.01]-A[1-3.3/0.01]-V[1-3.4/0.01]-C[0.1-1.5/0.1]
CPJG-5D4-[70-400/0.01]-P[3.5-3.9/0.1]-F[50-399.3/0.01]-A[1-3.8/0.01]-V[1-3.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D4.5-[70-400/0.01]-P[4-4.4/0.1]-F[50-399.3/0.01]-A[1.5-4.3/0.01]-V[1.5-4.4/0.01]-C[0.1-1.5/0.1]
CPJG-5D5-[70-500/0.01]-P[4.5-4.9/0.1]-F[50-499.3/0.01]-A[1.5-4.8/0.01]-V[1.5-4.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D5.5-[70-500/0.01]-P[5-5.4/0.1]-F[50-499.3/0.01]-A[2-5.3/0.01]-V[2-5.4/0.01]-C[0.1-1.5/0.1]
CPJG-5D6-[70-500/0.01]-P[5.5-5.9/0.1]-F[50-499.3/0.01]-A[2-5.8/0.01]-V[2-5.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D6.5-[70-500/0.01]-P[6-6.4/0.1]-F[50-499.3/0.01]-A[2-6.3/0.01]-V[2-6.4/0.01]-C[0.1-1.5/0.1]
CPJG-5D7-[70-500/0.01]-P[6.5-6.9/0.1]-F[50-499.3/0.01]-A[2-6.8/0.01]-V[2-6.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D8-[70-500/0.01]-P[7-7.9/0.1]-F[50-499.3/0.01]-A[2-7.8/0.01]-V[2-7.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D10-[70-500/0.01]-P[8-9.9/0.1]-F[50-499.3/0.01]-A[2-9.8/0.01]-V[2-9.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D12-[70-500/0.01]-P[10-11.9/0.1]-F[50-499.3/0.01]-A[2-11.8/0.01]-V[2-11.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D15-[70-500/0.01]-P[12-14.9/0.1]-F[50-499.3/0.01]-A[2-14.8/0.01]-V[2-14.9/0.01]-C[0.1-1.5/0.1]
CPJG-5D16-[70-500/0.01]-P[15-15.9/0.1]-F[50-499.3/0.01]-A[2.5-15.8/0.01]-V[2.5-15.9/0.01]-C[0.1-1.5/0.1]
CPJG-5DB2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-399.5/0.01]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]-C[0.1-1.5/0.1]
CPJG-5DB3-[70-500/0.01]-P[2.5-2.99/0.01]-F[50-499.5/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-499.5/0.01]-A[1-3.49/0.01]-V[1-3.49/0.01]-C[0.1-1.5/0.1]
CPJG-5DB4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-V[1-3.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-V[1.5-5.49/0.01]-C[0.1-1.5/0.1]
CPJG-5DB6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-V[2-5.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-V[2-6.49/0.01]-C[0.1-1.5/0.1]
CPJG-5DB7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-V[2-6.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-V[2-7.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-V[2-9.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-V[2-11.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-V[2-14.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DB16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-V[2-15.99/0.01]-C[0.1-1.5/0.1]
CPJG-5DC2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]-C[0.1-1.5/0.1]-G[0.5-0.9/0.1]
CPJG-5DC2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-399.5/0.01]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]-C[0.1-1.5/0.1]-G[0.5-1.2/0.1]
CPJG-5DC3-[70-500/0.01]-P[2.5-2.99/0.01]-F[50-499.5/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-C[0.1-1.5/0.1]-G[0.5-1.4/0.1]
CPJG-5DC3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-499.5/0.01]-A[1-3.49/0.01]-V[1-3.49/0.01]-C[0.1-1.5/0.1]-G[0.5-1.7/0.1]
CPJG-5DC4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-V[1-3.99/0.01]-C[0.1-1.5/0.1]-G[0.5-1.9/0.1]
CPJG-5DC4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-G[0.5-2.2/0.1]
CPJG-5DC5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-G[0.5-2.4/0.1]
CPJG-5DC5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-V[1.5-5.49/0.01]-C[0.1-1.5/0.1]-G[0.5-2.7/0.1]
CPJG-5DC6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-V[2-5.99/0.01]-C[0.1-1.5/0.1]-G[0.5-2.9/0.1]
CPJG-5DC6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-V[2-6.49/0.01]-C[0.1-1.5/0.1]-G[0.5-3.2/0.1]
CPJG-5DC7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-V[2-6.99/0.01]-C[0.1-1.5/0.1]-G[0.5-3.4/0.1]
CPJG-5DC8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-V[2-7.99/0.01]-C[0.1-1.5/0.1]-G[0.5-3.9/0.1]
CPJG-5DC10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-V[2-9.99/0.01]-C[0.1-1.5/0.1]-G[0.5-4.9/0.1]
CPJG-5DC12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-V[2-11.99/0.01]-C[0.1-1.5/0.1]-G[0.5-6.4/0.1]
CPJG-5DC15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-V[2-14.99/0.01]-C[0.1-1.5/0.1]-G[0.5-6.4/0.1]
CPJG-5DC16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-V[2-15.99/0.01]-C[0.1-1.5/0.1]-G[0.5-6.4/0.1]
CPJG-5DG2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-399.5/0.01]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG3-[70-500/0.01]-P[2.5-2.99/0.01]-F[50-499.5/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-499.5/0.01]-A[1-3.49/0.01]-V[1-3.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-V[1-3.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-V[1.5-5.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG6-[70-600/0.01]-P[5.5-5.99/0.01]-F[50-599.5/0.01]-A[2-5.99/0.01]-V[2-5.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG6.5-[70-600/0.01]-P[6-6.49/0.01]-F[50-599.5/0.01]-A[2-6.49/0.01]-V[2-6.49/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG7-[70-600/0.01]-P[6.5-6.99/0.01]-F[50-599.5/0.01]-A[2-6.99/0.01]-V[2-6.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG8-[70-600/0.01]-P[7-7.99/0.01]-F[50-599.5/0.01]-A[2-7.99/0.01]-V[2-7.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG10-[70-600/0.01]-P[8-9.99/0.01]-F[50-599.5/0.01]-A[2-9.99/0.01]-V[2-9.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG12-[70-700/0.01]-P[10-11.99/0.01]-F[50-699.5/0.01]-A[2-11.99/0.01]-V[2-11.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG15-[70-700/0.01]-P[10-14.99/0.01]-F[50-699.5/0.01]-A[2-14.99/0.01]-V[2-14.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DG16-[70-700/0.01]-P[10-15.99/0.01]-F[50-699.5/0.01]-A[2.5-15.99/0.01]-V[2-15.99/0.01]-C[0.1-1.5/0.1]-K[21-60/1]
CPJG-5DR2-[70-400/0.01]-P[1.5-1.99/0.01]-F[50-399.5/0.01]-A[0.7-1.99/0.01]-V[0.7-1.99/0.01]-C[0.1-1.5/0.1]-Q[0.2-1.9/0.1]
CPJG-5DR2.5-[70-400/0.01]-P[2-2.49/0.01]-F[50-399.5/0.01]-A[0.7-2.49/0.01]-V[0.7-2.49/0.01]-C[0.1-1.5/0.1]-Q[0.2-1.2/0.1]
CPJG-5DR3-[70-500/0.01]-P[2.5-2.99/0.01]-F[50-499.5/0.01]-A[1-2.99/0.01]-V[1-2.99/0.01]-C[0.1-1.5/0.1]-Q[0.2-1.4/0.1]
CPJG-5DR3.5-[70-500/0.01]-P[3-3.49/0.01]-F[50-499.5/0.01]-A[1-3.49/0.01]-V[1-3.49/0.01]-C[0.1-1.5/0.1]-Q[0.2-1.7/0.1]
CPJG-5DR4-[70-500/0.01]-P[3.5-3.99/0.01]-F[50-499.5/0.01]-A[1-3.99/0.01]-V[1-3.99/0.01]-C[0.1-1.5/0.1]-Q[0.2-1.9/0.1]
CPJG-5DR4.5-[70-500/0.01]-P[4-4.49/0.01]-F[50-499.5/0.01]-A[1.5-4.49/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-Q[0.2-2.2/0.1]
CPJG-5DR5-[70-500/0.01]-P[4.5-4.99/0.01]-F[50-499.5/0.01]-A[1.5-4.99/0.01]-V[1.5-4.99/0.01]-C[0.1-1.5/0.1]-Q[0.2-2.4/0.1]
CPJG-5DR5.5-[70-500/0.01]-P[5-5.49/0.01]-F[50-499.5/0.01]-A[2-5.49/0.01]-V[1.5-5.49/0.01]-C[0.1-1.5/0.1]-Q[0.2-2.7/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A/V (Tip tolerance) No. (Nominal diameter)
(mm)
A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 14.99CR±0.02152 ~ 14.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--2 ~ 14.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 15.99CR±0.02162.5 ~ 15.99-50 ~ 699.5--70 ~ 7000.2 ~ 6.4--2 ~ 15.99
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.99CT±0.0220.7 ~ 1.99-50 ~ 399.5-21 ~ 4570 ~ 400--0.1 ~ 250.7 ~ 1.99
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.49CT±0.022.50.7 ~ 2.49-50 ~ 399.5-21 ~ 4570 ~ 400--0.1 ~ 300.7 ~ 2.49
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.99CT±0.0231 ~ 2.99-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 351 ~ 2.99
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.49CT±0.023.51 ~ 3.49-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 401 ~ 3.49
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.99CT±0.0241 ~ 3.99-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 451 ~ 3.99
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.49CT±0.024.51.5 ~ 4.49-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 501.5 ~ 4.49
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.99CT±0.0251.5 ~ 4.99-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 501.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.49CT±0.025.52 ~ 5.49-50 ~ 499.5-21 ~ 4570 ~ 500--0.1 ~ 501.5 ~ 5.49
1 Piece(s)

12 Days or more

106mm(JIS)5.5 ~ 5.99CT±0.0262 ~ 5.99-50 ~ 599.5-21 ~ 4570 ~ 600--0.1 ~ 502 ~ 5.99
1 Piece(s)

12 Days or more

106mm(JIS)6 ~ 6.49CT±0.026.52 ~ 6.49-50 ~ 599.5-21 ~ 4570 ~ 600--0.1 ~ 502 ~ 6.49
1 Piece(s)

12 Days or more

106mm(JIS)6.5 ~ 6.99CT±0.0272 ~ 6.99-50 ~ 599.5-21 ~ 4570 ~ 600--0.1 ~ 502 ~ 6.99
1 Piece(s)

12 Days or more

108mm(JIS)7 ~ 7.99CT±0.0282 ~ 7.99-50 ~ 599.5-21 ~ 4570 ~ 600--0.1 ~ 502 ~ 7.99
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 9.99CT±0.02102 ~ 9.99-50 ~ 599.5-21 ~ 4570 ~ 600--0.1 ~ 502 ~ 9.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 11.99CT±0.02122 ~ 11.99-50 ~ 699.5-21 ~ 4570 ~ 700--0.1 ~ 502 ~ 11.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 14.99CT±0.02152 ~ 14.99-50 ~ 699.5-21 ~ 4570 ~ 700--0.1 ~ 502 ~ 14.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 15.99CT±0.02162.5 ~ 15.99-50 ~ 699.5-21 ~ 4570 ~ 700--0.1 ~ 502 ~ 15.99
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.9DNo processing±0.0220.7 ~ 1.80.1 ~ 1.550 ~ 299.3--70 ~ 400---0.7 ~ 1.9
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.4DNo processing±0.022.50.7 ~ 2.30.1 ~ 1.550 ~ 299.3--70 ~ 400---0.7 ~ 2.4
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.9DNo processing±0.0231 ~ 2.80.1 ~ 1.550 ~ 399.3--70 ~ 400---1 ~ 2.9
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.4DNo processing±0.023.51 ~ 3.30.1 ~ 1.550 ~ 399.3--70 ~ 400---1 ~ 3.4
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.9DNo processing±0.0241 ~ 3.80.1 ~ 1.550 ~ 399.3--70 ~ 400---1 ~ 3.9
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.4DNo processing±0.024.51.5 ~ 4.30.1 ~ 1.550 ~ 399.3--70 ~ 400---1.5 ~ 4.4
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.9DNo processing±0.0251.5 ~ 4.80.1 ~ 1.550 ~ 499.3--70 ~ 500---1.5 ~ 4.9
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.4DNo processing±0.025.52 ~ 5.30.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 5.4
1 Piece(s)

12 Days or more

106mm(JIS)5.5 ~ 5.9DNo processing±0.0262 ~ 5.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 5.9
1 Piece(s)

12 Days or more

106mm(JIS)6 ~ 6.4DNo processing±0.026.52 ~ 6.30.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 6.4
1 Piece(s)

12 Days or more

106mm(JIS)6.5 ~ 6.9DNo processing±0.0272 ~ 6.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 6.9
1 Piece(s)

12 Days or more

108mm(JIS)7 ~ 7.9DNo processing±0.0282 ~ 7.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 7.9
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 9.9DNo processing±0.02102 ~ 9.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 9.9
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 11.9DNo processing±0.02122 ~ 11.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 11.9
1 Piece(s)

12 Days or more

108mm(JIS)12 ~ 14.9DNo processing±0.02152 ~ 14.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2 ~ 14.9
1 Piece(s)

12 Days or more

108mm(JIS)15 ~ 15.9DNo processing±0.02162.5 ~ 15.80.1 ~ 1.550 ~ 499.3--70 ~ 500---2.5 ~ 15.9
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.99DB±0.0220.7 ~ 1.990.1 ~ 1.550 ~ 399.5--70 ~ 400---0.7 ~ 1.99
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.49DB±0.022.50.7 ~ 2.490.1 ~ 1.550 ~ 399.5--70 ~ 400---0.7 ~ 2.49
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.99DB±0.0231 ~ 2.990.1 ~ 1.550 ~ 499.5--70 ~ 500---1 ~ 2.99
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.49DB±0.023.51 ~ 3.490.1 ~ 1.550 ~ 499.5--70 ~ 500---1 ~ 3.49
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.99DB±0.0241 ~ 3.990.1 ~ 1.550 ~ 499.5--70 ~ 500---1 ~ 3.99
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.49DB±0.024.51.5 ~ 4.490.1 ~ 1.550 ~ 499.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.99DB±0.0251.5 ~ 4.990.1 ~ 1.550 ~ 499.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.49DB±0.025.52 ~ 5.490.1 ~ 1.550 ~ 499.5--70 ~ 500---1.5 ~ 5.49
1 Piece(s)

12 Days or more

106mm(JIS)5.5 ~ 5.99DB±0.0262 ~ 5.990.1 ~ 1.550 ~ 599.5--70 ~ 600---2 ~ 5.99
1 Piece(s)

12 Days or more

106mm(JIS)6 ~ 6.49DB±0.026.52 ~ 6.490.1 ~ 1.550 ~ 599.5--70 ~ 600---2 ~ 6.49
1 Piece(s)

12 Days or more

106mm(JIS)6.5 ~ 6.99DB±0.0272 ~ 6.990.1 ~ 1.550 ~ 599.5--70 ~ 600---2 ~ 6.99
1 Piece(s)

12 Days or more

108mm(JIS)7 ~ 7.99DB±0.0282 ~ 7.990.1 ~ 1.550 ~ 599.5--70 ~ 600---2 ~ 7.99
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 9.99DB±0.02102 ~ 9.990.1 ~ 1.550 ~ 599.5--70 ~ 600---2 ~ 9.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 11.99DB±0.02122 ~ 11.990.1 ~ 1.550 ~ 699.5--70 ~ 700---2 ~ 11.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 14.99DB±0.02152 ~ 14.990.1 ~ 1.550 ~ 699.5--70 ~ 700---2 ~ 14.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 15.99DB±0.02162.5 ~ 15.990.1 ~ 1.550 ~ 699.5--70 ~ 700---2 ~ 15.99
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.99DC±0.0220.7 ~ 1.990.1 ~ 1.550 ~ 399.50.5 ~ 0.9-70 ~ 400---0.7 ~ 1.99
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.49DC±0.022.50.7 ~ 2.490.1 ~ 1.550 ~ 399.50.5 ~ 1.2-70 ~ 400---0.7 ~ 2.49
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.99DC±0.0231 ~ 2.990.1 ~ 1.550 ~ 499.50.5 ~ 1.4-70 ~ 500---1 ~ 2.99
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.49DC±0.023.51 ~ 3.490.1 ~ 1.550 ~ 499.50.5 ~ 1.7-70 ~ 500---1 ~ 3.49
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.99DC±0.0241 ~ 3.990.1 ~ 1.550 ~ 499.50.5 ~ 1.9-70 ~ 500---1 ~ 3.99
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.49DC±0.024.51.5 ~ 4.490.1 ~ 1.550 ~ 499.50.5 ~ 2.2-70 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.99DC±0.0251.5 ~ 4.990.1 ~ 1.550 ~ 499.50.5 ~ 2.4-70 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.49DC±0.025.52 ~ 5.490.1 ~ 1.550 ~ 499.50.5 ~ 2.7-70 ~ 500---1.5 ~ 5.49
1 Piece(s)

12 Days or more

106mm(JIS)5.5 ~ 5.99DC±0.0262 ~ 5.990.1 ~ 1.550 ~ 599.50.5 ~ 2.9-70 ~ 600---2 ~ 5.99
1 Piece(s)

12 Days or more

106mm(JIS)6 ~ 6.49DC±0.026.52 ~ 6.490.1 ~ 1.550 ~ 599.50.5 ~ 3.2-70 ~ 600---2 ~ 6.49
1 Piece(s)

12 Days or more

106mm(JIS)6.5 ~ 6.99DC±0.0272 ~ 6.990.1 ~ 1.550 ~ 599.50.5 ~ 3.4-70 ~ 600---2 ~ 6.99
1 Piece(s)

12 Days or more

108mm(JIS)7 ~ 7.99DC±0.0282 ~ 7.990.1 ~ 1.550 ~ 599.50.5 ~ 3.9-70 ~ 600---2 ~ 7.99
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 9.99DC±0.02102 ~ 9.990.1 ~ 1.550 ~ 599.50.5 ~ 4.9-70 ~ 600---2 ~ 9.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 11.99DC±0.02122 ~ 11.990.1 ~ 1.550 ~ 699.50.5 ~ 6.4-70 ~ 700---2 ~ 11.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 14.99DC±0.02152 ~ 14.990.1 ~ 1.550 ~ 699.50.5 ~ 6.4-70 ~ 700---2 ~ 14.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 15.99DC±0.02162.5 ~ 15.990.1 ~ 1.550 ~ 699.50.5 ~ 6.4-70 ~ 700---2 ~ 15.99
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.99DG±0.0220.7 ~ 1.990.1 ~ 1.550 ~ 399.5-21 ~ 6070 ~ 400---0.7 ~ 1.99
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.49DG±0.022.50.7 ~ 2.490.1 ~ 1.550 ~ 399.5-21 ~ 6070 ~ 400---0.7 ~ 2.49
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.99DG±0.0231 ~ 2.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1 ~ 2.99
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.49DG±0.023.51 ~ 3.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1 ~ 3.49
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.99DG±0.0241 ~ 3.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1 ~ 3.99
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.49DG±0.024.51.5 ~ 4.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.99DG±0.0251.5 ~ 4.990.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.49DG±0.025.52 ~ 5.490.1 ~ 1.550 ~ 499.5-21 ~ 6070 ~ 500---1.5 ~ 5.49
1 Piece(s)

12 Days or more

106mm(JIS)5.5 ~ 5.99DG±0.0262 ~ 5.990.1 ~ 1.550 ~ 599.5-21 ~ 6070 ~ 600---2 ~ 5.99
1 Piece(s)

12 Days or more

106mm(JIS)6 ~ 6.49DG±0.026.52 ~ 6.490.1 ~ 1.550 ~ 599.5-21 ~ 6070 ~ 600---2 ~ 6.49
1 Piece(s)

12 Days or more

106mm(JIS)6.5 ~ 6.99DG±0.0272 ~ 6.990.1 ~ 1.550 ~ 599.5-21 ~ 6070 ~ 600---2 ~ 6.99
1 Piece(s)

12 Days or more

108mm(JIS)7 ~ 7.99DG±0.0282 ~ 7.990.1 ~ 1.550 ~ 599.5-21 ~ 6070 ~ 600---2 ~ 7.99
1 Piece(s)

12 Days or more

108mm(JIS)8 ~ 9.99DG±0.02102 ~ 9.990.1 ~ 1.550 ~ 599.5-21 ~ 6070 ~ 600---2 ~ 9.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 11.99DG±0.02122 ~ 11.990.1 ~ 1.550 ~ 699.5-21 ~ 6070 ~ 700---2 ~ 11.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 14.99DG±0.02152 ~ 14.990.1 ~ 1.550 ~ 699.5-21 ~ 6070 ~ 700---2 ~ 14.99
1 Piece(s)

12 Days or more

108mm(JIS)10 ~ 15.99DG±0.02162.5 ~ 15.990.1 ~ 1.550 ~ 699.5-21 ~ 6070 ~ 700---2 ~ 15.99
1 Piece(s)

12 Days or more

104mm(JIS)1.5 ~ 1.99DR±0.0220.7 ~ 1.990.1 ~ 1.550 ~ 399.5--70 ~ 4000.2 ~ 1.9--0.7 ~ 1.99
1 Piece(s)

12 Days or more

104mm(JIS)2 ~ 2.49DR±0.022.50.7 ~ 2.490.1 ~ 1.550 ~ 399.5--70 ~ 4000.2 ~ 1.2--0.7 ~ 2.49
1 Piece(s)

12 Days or more

104mm(JIS)2.5 ~ 2.99DR±0.0231 ~ 2.990.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 1.4--1 ~ 2.99
1 Piece(s)

12 Days or more

104mm(JIS)3 ~ 3.49DR±0.023.51 ~ 3.490.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 1.7--1 ~ 3.49
1 Piece(s)

12 Days or more

106mm(JIS)3.5 ~ 3.99DR±0.0241 ~ 3.990.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 1.9--1 ~ 3.99
1 Piece(s)

12 Days or more

106mm(JIS)4 ~ 4.49DR±0.024.51.5 ~ 4.490.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 2.2--1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)4.5 ~ 4.99DR±0.0251.5 ~ 4.990.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 2.4--1.5 ~ 4.99
1 Piece(s)

12 Days or more

106mm(JIS)5 ~ 5.49DR±0.025.52 ~ 5.490.1 ~ 1.550 ~ 499.5--70 ~ 5000.2 ~ 2.7--1.5 ~ 5.49

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance -0.01/-0.02 (Reference tolerance)
Shape One-step Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.