(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection/Shaft Diameter Tolerance -0.01_-0.02 Type- (Part Numbers)

One-Step Center Pins -Die Steel SKD61+Nitriding/Shaft Diameter (D) Selection/Shaft Diameter Tolerance -0.01_-0.02 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKD61
•Surface Treatment: Nitrided
•Shaft Diameter Tolerance: -0.01/-0.02 (Reference tolerance)
•Shape: One-step
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPJ-5A1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]
CPJ-5A2-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-1.99/0.01]
CPJ-5A2.5-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-2.49/0.01]
CPJ-5A3-[70-500/0.01]-F[50-498.5/0.01]-V[1-2.99/0.01]
CPJ-5A3.5-[70-500/0.01]-F[50-499.5/0.01]-V[1-3.49/0.01]
CPJ-5A4-[70-500/0.01]-F[50-498.5/0.01]-V[1-3.99/0.01]
CPJ-5A4-[500.1-700/0.1]-F[50-498.5/0.01]-V[1-3.99/0.01]
CPJ-5A4.5-[70-500/0.01]-F[50-498.5/0.01]-V[1.5-4.49/0.01]
CPJ-5A4.5-[500.1-700/0.1]-F[50-498.5/0.01]-V[1.5-4.49/0.01]
CPJ-5A5-[70-500/0.01]-F[50-498.5/0.01]-V[1.5-4.99/0.01]
CPJ-5A5-[500.1-700/0.1]-F[50-498.5/0.01]-V[1.5-4.99/0.01]
CPJ-5A5.5-[70-500/0.01]-F[50-498.5/0.01]-V[2-5.49/0.01]
CPJ-5A6-[70-500/0.01]-F[50-598.5/0.01]-V[2-5.99/0.01]
CPJ-5A6-[500.1-700/0.1]-F[50-598.5/0.01]-V[2-5.99/0.01]
CPJ-5A6.5-[70-500/0.01]-F[50-598.5/0.01]-V[2-6.49/0.01]
CPJ-5A6.5-[500.1-700/0.1]-F[50-598.5/0.01]-V[2-6.49/0.01]
CPJ-5A7-[70-500/0.01]-F[50-598.5/0.01]-V[2-6.99/0.01]
CPJ-5A7-[500.1-800/0.1]-F[50-598.5/0.01]-V[2-6.99/0.01]
CPJ-5A8-[70-500/0.01]-F[50-600/0.01]-V[2-7.99/0.01]
CPJ-5A8-[500.1-800/0.1]-F[50-600/0.01]-V[2-7.99/0.01]
CPJ-5A9-[70-500/0.01]-F[50-600/0.01]-V[2-8.99/0.01]
CPJ-5A9-[500.1-800/0.1]-F[50-600/0.01]-V[2-8.99/0.01]
CPJ-5A10-[70-500/0.01]-F[50-600/0.01]-V[2-9.99/0.01]
CPJ-5A10-[500.1-800/0.1]-F[50-600/0.01]-V[2-9.99/0.01]
CPJ-5A12-[70-500/0.01]-F[50-700/0.01]-V[2-11.99/0.01]
CPJ-5A12-[500.1-800/0.1]-F[50-700/0.01]-V[2-11.99/0.01]
CPJ-5A15-[70-500/0.01]-F[50-700/0.01]-V[2-14.99/0.01]
CPJ-5A15-[500.1-800/0.1]-F[50-700/0.01]-V[2-14.99/0.01]
CPJ-5A16-[70-500/0.01]-F[50-700/0.01]-V[2.5-15.99/0.01]
CPJ-5A16-[500.1-800/0.1]-F[50-700/0.01]-V[2.5-15.99/0.01]
CPJ-5AB1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]
CPJ-5AB2-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-1.99/0.01]
CPJ-5AB2.5-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-2.49/0.01]
CPJ-5AB3-[70-500/0.01]-F[50-499.5/0.01]-V[1-2.99/0.01]
CPJ-5AB3.5-[70-500/0.01]-F[50-499.5/0.01]-V[1-3.49/0.01]
CPJ-5AB4-[70-500/0.01]-F[50-499.5/0.01]-V[1-3.99/0.01]
CPJ-5AB4-[500.1-700/0.1]-F[50-499.5/0.01]-V[1-3.99/0.01]
CPJ-5AB4.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.49/0.01]
CPJ-5AB4.5-[500.1-700/0.1]-F[50-499.5/0.01]-V[1.5-4.49/0.01]
CPJ-5AB5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]
CPJ-5AB5-[500.1-700/0.1]-F[50-499.5/0.01]-V[1.5-4.99/0.01]
CPJ-5AB5.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-5.49/0.01]
CPJ-5AB6-[70-500/0.01]-F[50-599.5/0.01]-V[2-5.99/0.01]
CPJ-5AB6-[500.1-700/0.1]-F[50-599.5/0.01]-V[2-5.99/0.01]
CPJ-5AB6.5-[70-500/0.01]-F[50-599.5/0.01]-V[2-6.49/0.01]
CPJ-5AB6.5-[500.1-700/0.1]-F[50-599.5/0.01]-V[2-6.49/0.01]
CPJ-5AB7-[70-500/0.01]-F[50-599.5/0.01]-V[2-6.99/0.01]
CPJ-5AB7-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-6.99/0.01]
CPJ-5AB8-[70-500/0.01]-F[50-599.5/0.01]-V[2-7.99/0.01]
CPJ-5AB8-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-7.99/0.01]
CPJ-5AB9-[70-500/0.01]-F[50-599.5/0.01]-V[2-8.99/0.01]
CPJ-5AB9-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-8.99/0.01]
CPJ-5AB10-[70-500/0.01]-F[50-599.5/0.01]-V[2-9.99/0.01]
CPJ-5AB10-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-9.99/0.01]
CPJ-5AB12-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AB12-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AB15-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AB15-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AB16-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AB16-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]
CPJ-5AC1.5-[70-200/0.01]-F[50-199.5/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPJ-5AC2-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-1.99/0.01]-G[0.5-0.9/0.1]
CPJ-5AC2.5-[70-400/0.01]-F[50-399.5/0.01]-V[0.7-2.49/0.01]-G[0.5-1.2/0.1]
CPJ-5AC3-[70-500/0.01]-F[50-499.5/0.01]-V[1-2.99/0.01]-G[0.5-1.4/0.1]
CPJ-5AC3.5-[70-500/0.01]-F[50-499.5/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
CPJ-5AC4-[70-500/0.01]-F[50-499.5/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
CPJ-5AC4-[500.1-700/0.1]-F[50-499.5/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
CPJ-5AC4.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPJ-5AC4.5-[500.1-700/0.1]-F[50-499.5/0.01]-V[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPJ-5AC5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPJ-5AC5-[500.1-700/0.1]-F[50-499.5/0.01]-V[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPJ-5AC5.5-[70-500/0.01]-F[50-499.5/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]
CPJ-5AC6-[70-500/0.01]-F[50-599.5/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
CPJ-5AC6-[500.1-700/0.1]-F[50-599.5/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
CPJ-5AC6.5-[70-500/0.01]-F[50-599.5/0.01]-V[2-6.49/0.01]-G[0.5-3.2/0.1]
CPJ-5AC6.5-[500.1-700/0.1]-F[50-599.5/0.01]-V[2-6.49/0.01]-G[0.5-3.2/0.1]
CPJ-5AC7-[70-500/0.01]-F[50-599.5/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]
CPJ-5AC7-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]
CPJ-5AC8-[70-500/0.01]-F[50-599.5/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]
CPJ-5AC8-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]
CPJ-5AC9-[70-500/0.01]-F[50-599.5/0.01]-V[2-8.99/0.01]-G[0.5-4.9/0.1]
CPJ-5AC9-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-8.99/0.01]-G[0.5-4.9/0.1]
CPJ-5AC10-[70-500/0.01]-F[50-599.5/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]
CPJ-5AC10-[500.1-800/0.1]-F[50-599.5/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]
CPJ-5AC12-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJ-5AC12-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJ-5AC15-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJ-5AC15-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJ-5AC16-[70-500/0.01]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPJ-5AC16-[500.1-800/0.1]-F[50-699.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A/V (Tip tolerance) A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
1 Piece(s)

10 Days or more

104mm(JIS)1.5ANo processing±0.02--50 ~ 199.5--70 ~ 200---0.5 ~ 1.49
1 Piece(s)

10 Days or more

104mm(JIS)2ANo processing±0.02--50 ~ 399.5--70 ~ 400---0.7 ~ 1.99
1 Piece(s)

10 Days or more

104mm(JIS)2.5ANo processing±0.02--50 ~ 399.5--70 ~ 400---0.7 ~ 2.49
1 Piece(s)

10 Days or more

104mm(JIS)3ANo processing±0.02--50 ~ 498.5--70 ~ 500---1 ~ 2.99
1 Piece(s)

10 Days or more

104mm(JIS)3.5ANo processing±0.02--50 ~ 499.5--70 ~ 500---1 ~ 3.49
1 Piece(s)

10 Days or more

106mm(JIS)4ANo processing±0.02--50 ~ 498.5--70 ~ 500---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4ANo processing±0.02--50 ~ 498.5--500.1 ~ 700---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4.5ANo processing±0.02--50 ~ 498.5--70 ~ 500---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)4.5ANo processing±0.02--50 ~ 498.5--500.1 ~ 700---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)5ANo processing±0.02--50 ~ 498.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5ANo processing±0.02--50 ~ 498.5--500.1 ~ 700---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5.5ANo processing±0.02--50 ~ 498.5--70 ~ 500---2 ~ 5.49
1 Piece(s)

10 Days or more

106mm(JIS)6ANo processing±0.02--50 ~ 598.5--70 ~ 500---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6ANo processing±0.02--50 ~ 598.5--500.1 ~ 700---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6.5ANo processing±0.02--50 ~ 598.5--70 ~ 500---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)6.5ANo processing±0.02--50 ~ 598.5--500.1 ~ 700---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)7ANo processing±0.02--50 ~ 598.5--70 ~ 500---2 ~ 6.99
1 Piece(s)

10 Days or more

106mm(JIS)7ANo processing±0.02--50 ~ 598.5--500.1 ~ 800---2 ~ 6.99
1 Piece(s)

10 Days or more

108mm(JIS)8ANo processing±0.02--50 ~ 600--70 ~ 500---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)8ANo processing±0.02--50 ~ 600--500.1 ~ 800---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)9ANo processing±0.02--50 ~ 600--70 ~ 500---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)9ANo processing±0.02--50 ~ 600--500.1 ~ 800---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)10ANo processing±0.02--50 ~ 600--70 ~ 500---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)10ANo processing±0.02--50 ~ 600--500.1 ~ 800---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)12ANo processing±0.02--50 ~ 700--70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)12ANo processing±0.02--50 ~ 700--500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)15ANo processing±0.02--50 ~ 700--70 ~ 500---2 ~ 14.99
1 Piece(s)

10 Days or more

108mm(JIS)15ANo processing±0.02--50 ~ 700--500.1 ~ 800---2 ~ 14.99
1 Piece(s)

10 Days or more

108mm(JIS)16ANo processing±0.02--50 ~ 700--70 ~ 500---2.5 ~ 15.99
1 Piece(s)

10 Days or more

108mm(JIS)16ANo processing±0.02--50 ~ 700--500.1 ~ 800---2.5 ~ 15.99
1 Piece(s)

10 Days or more

104mm(JIS)1.5AB±0.02--50 ~ 199.5--70 ~ 200---0.5 ~ 1.49
1 Piece(s)

10 Days or more

104mm(JIS)2AB±0.02--50 ~ 399.5--70 ~ 400---0.7 ~ 1.99
1 Piece(s)

10 Days or more

104mm(JIS)2.5AB±0.02--50 ~ 399.5--70 ~ 400---0.7 ~ 2.49
1 Piece(s)

10 Days or more

104mm(JIS)3AB±0.02--50 ~ 499.5--70 ~ 500---1 ~ 2.99
1 Piece(s)

10 Days or more

104mm(JIS)3.5AB±0.02--50 ~ 499.5--70 ~ 500---1 ~ 3.49
1 Piece(s)

10 Days or more

106mm(JIS)4AB±0.02--50 ~ 499.5--70 ~ 500---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4AB±0.02--50 ~ 499.5--500.1 ~ 700---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4.5AB±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)4.5AB±0.02--50 ~ 499.5--500.1 ~ 700---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)5AB±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5AB±0.02--50 ~ 499.5--500.1 ~ 700---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5.5AB±0.02--50 ~ 499.5--70 ~ 500---1.5 ~ 5.49
1 Piece(s)

10 Days or more

106mm(JIS)6AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6AB±0.02--50 ~ 599.5--500.1 ~ 700---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6.5AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)6.5AB±0.02--50 ~ 599.5--500.1 ~ 700---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)7AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 6.99
1 Piece(s)

10 Days or more

106mm(JIS)7AB±0.02--50 ~ 599.5--500.1 ~ 800---2 ~ 6.99
1 Piece(s)

10 Days or more

108mm(JIS)8AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)8AB±0.02--50 ~ 599.5--500.1 ~ 800---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)9AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)9AB±0.02--50 ~ 599.5--500.1 ~ 800---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)10AB±0.02--50 ~ 599.5--70 ~ 500---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)10AB±0.02--50 ~ 599.5--500.1 ~ 800---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)12AB±0.02--50 ~ 699.5--70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)12AB±0.02--50 ~ 699.5--500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)15AB±0.02--50 ~ 699.5--70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)15AB±0.02--50 ~ 699.5--500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)16AB±0.02--50 ~ 699.5--70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)16AB±0.02--50 ~ 699.5--500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

104mm(JIS)1.5AC±0.02--50 ~ 199.50.5 ~ 0.7-70 ~ 200---0.5 ~ 1.49
1 Piece(s)

10 Days or more

104mm(JIS)2AC±0.02--50 ~ 399.50.5 ~ 0.9-70 ~ 400---0.7 ~ 1.99
1 Piece(s)

10 Days or more

104mm(JIS)2.5AC±0.02--50 ~ 399.50.5 ~ 1.2-70 ~ 400---0.7 ~ 2.49
1 Piece(s)

10 Days or more

104mm(JIS)3AC±0.02--50 ~ 499.50.5 ~ 1.4-70 ~ 500---1 ~ 2.99
1 Piece(s)

10 Days or more

104mm(JIS)3.5AC±0.02--50 ~ 499.50.5 ~ 1.7-70 ~ 500---1 ~ 3.49
1 Piece(s)

10 Days or more

106mm(JIS)4AC±0.02--50 ~ 499.50.5 ~ 1.9-70 ~ 500---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4AC±0.02--50 ~ 499.50.5 ~ 1.9-500.1 ~ 700---1 ~ 3.99
1 Piece(s)

10 Days or more

106mm(JIS)4.5AC±0.02--50 ~ 499.50.5 ~ 2.2-70 ~ 500---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)4.5AC±0.02--50 ~ 499.50.5 ~ 2.2-500.1 ~ 700---1.5 ~ 4.49
1 Piece(s)

10 Days or more

106mm(JIS)5AC±0.02--50 ~ 499.50.5 ~ 2.4-70 ~ 500---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5AC±0.02--50 ~ 499.50.5 ~ 2.4-500.1 ~ 700---1.5 ~ 4.99
1 Piece(s)

10 Days or more

106mm(JIS)5.5AC±0.02--50 ~ 499.50.5 ~ 2.7-70 ~ 500---1.5 ~ 5.49
1 Piece(s)

10 Days or more

106mm(JIS)6AC±0.02--50 ~ 599.50.5 ~ 2.9-70 ~ 500---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6AC±0.02--50 ~ 599.50.5 ~ 2.9-500.1 ~ 700---2 ~ 5.99
1 Piece(s)

10 Days or more

106mm(JIS)6.5AC±0.02--50 ~ 599.50.5 ~ 3.2-70 ~ 500---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)6.5AC±0.02--50 ~ 599.50.5 ~ 3.2-500.1 ~ 700---2 ~ 6.49
1 Piece(s)

10 Days or more

106mm(JIS)7AC±0.02--50 ~ 599.50.5 ~ 3.4-70 ~ 500---2 ~ 6.99
1 Piece(s)

10 Days or more

106mm(JIS)7AC±0.02--50 ~ 599.50.5 ~ 3.4-500.1 ~ 800---2 ~ 6.99
1 Piece(s)

10 Days or more

108mm(JIS)8AC±0.02--50 ~ 599.50.5 ~ 3.9-70 ~ 500---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)8AC±0.02--50 ~ 599.50.5 ~ 3.9-500.1 ~ 800---2 ~ 7.99
1 Piece(s)

10 Days or more

108mm(JIS)9AC±0.02--50 ~ 599.50.5 ~ 4.9-70 ~ 500---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)9AC±0.02--50 ~ 599.50.5 ~ 4.9-500.1 ~ 800---2 ~ 8.99
1 Piece(s)

10 Days or more

108mm(JIS)10AC±0.02--50 ~ 599.50.5 ~ 4.9-70 ~ 500---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)10AC±0.02--50 ~ 599.50.5 ~ 4.9-500.1 ~ 800---2 ~ 9.99
1 Piece(s)

10 Days or more

108mm(JIS)12AC±0.02--50 ~ 699.50.5 ~ 6.4-70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)12AC±0.02--50 ~ 699.50.5 ~ 6.4-500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)15AC±0.02--50 ~ 699.50.5 ~ 6.4-70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)15AC±0.02--50 ~ 699.50.5 ~ 6.4-500.1 ~ 800---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)16AC±0.02--50 ~ 699.50.5 ~ 6.4-70 ~ 500---2 ~ 11.99
1 Piece(s)

10 Days or more

108mm(JIS)16AC±0.02--50 ~ 699.50.5 ~ 6.4-500.1 ~ 800---2 ~ 11.99

Loading...

 

Basic Information

Material SKD61 Surface treatment Nitrided Shaft diameter tolerance -0.01/-0.02 (Reference tolerance)
Shape One-step Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.