(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments)/Shaft Diameter Tolerance -0.01_-0.02 Type- (Part Numbers)

One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments)/Shaft Diameter Tolerance -0.01_-0.02 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance: -0.01/-0.02
•Shape: One-step
•Compatible Sleeve Hole Diameter Tolerance: +0.01/0 or H7

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CPHGE-5A1-[70-200/0.01]-P[0.8-0.99/0.01]-F[50-149.5/0.01]-V[0.5-0.99/0.01]
CPHGE-5A1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-195.5/0.01]-V[0.5-1.49/0.01]
CPHGE-5A2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.98/0.01]
CPHGE-5A2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.48/0.01]
CPHGE-5A3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.98/0.01]
CPHGE-5A3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.48/0.01]
CPHGE-5A4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.98/0.01]
CPHGE-5A4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-295.5/0.01]-V[1.5-4.48/0.01]
CPHGE-5A5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.98/0.01]
CPHGE-5A5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[2-5.48/0.01]
CPHGE-5A6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.98/0.01]
CPHGE-5A6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.48/0.01]
CPHGE-5A7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.98/0.01]
CPHGE-5A8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.98/0.01]
CPHGE-5A10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]
CPHGE-5A12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-V[2-11.99/0.01]
CPHGE-5AB1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-V[0.5-1.49/0.01]
CPHGE-5AB2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]
CPHGE-5AB2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]
CPHGE-5AB3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]
CPHGE-5AB3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]
CPHGE-5AB4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]
CPHGE-5AB4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]
CPHGE-5AB5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.99/0.01]
CPHGE-5AB5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[1.5-5.49/0.01]
CPHGE-5AB6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.99/0.01]
CPHGE-5AB6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.49/0.01]
CPHGE-5AB7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.99/0.01]
CPHGE-5AB8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.99/0.01]
CPHGE-5AB10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]
CPHGE-5AB12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-V[2-11.99/0.01]
CPHGE-5AC1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-V[0.5-1.49/0.01]-G[0.5-0.7/0.1]
CPHGE-5AC2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-G[0.5-0.9/0.1]
CPHGE-5AC2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-G[0.5-1.2/0.1]
CPHGE-5AC3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-G[0.5-1.4/0.1]
CPHGE-5AC3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
CPHGE-5AC4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
CPHGE-5AC4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-G[0.5-2.2/0.1]
CPHGE-5AC5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.99/0.01]-G[0.5-2.4/0.1]
CPHGE-5AC5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]
CPHGE-5AC6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
CPHGE-5AC6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.49/0.01]-G[0.5-3.2/0.1]
CPHGE-5AC7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.99/0.01]-G[0.5-3.4/0.1]
CPHGE-5AC8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.99/0.01]-G[0.5-3.9/0.1]
CPHGE-5AC10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]-G[0.5-4.9/0.1]
CPHGE-5AC12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-V[2-11.99/0.01]-G[0.5-6.4/0.1]
CPHGE-5AG1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-V[0.5-1.49/0.01]-K[21-60/1]
CPHGE-5AG2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-K[21-60/1]
CPHGE-5AG2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-K[21-60/1]
CPHGE-5AG3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-K[21-60/1]
CPHGE-5AG3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-K[21-60/1]
CPHGE-5AG4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-K[21-60/1]
CPHGE-5AG4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-K[21-60/1]
CPHGE-5AG5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.99/0.01]-K[21-60/1]
CPHGE-5AG5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[1.5-5.49/0.01]-K[21-60/1]
CPHGE-5AG6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.99/0.01]-K[21-60/1]
CPHGE-5AG6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.49/0.01]-K[21-60/1]
CPHGE-5AG7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.99/0.01]-K[21-60/1]
CPHGE-5AG8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.99/0.01]-K[21-60/1]
CPHGE-5AG10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]-K[21-60/1]
CPHGE-5AG12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-V[2-11.99/0.01]-K[21-60/1]
CPHGE-5AR1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-V[0.5-1.49/0.01]-Q[0.2-0.7/0.1]
CPHGE-5AR2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-Q[0.2-0.9/0.1]
CPHGE-5AR2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-Q[0.2-1.2/0.1]
CPHGE-5AR3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-Q[0.2-1.4/0.1]
CPHGE-5AR3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-Q[0.2-1.7/0.1]
CPHGE-5AR4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-Q[0.2-1.9/0.1]
CPHGE-5AR4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-Q[0.2-2.2/0.1]
CPHGE-5AR5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.99/0.01]-Q[0.2-2.4/0.1]
CPHGE-5AR5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[1.5-5.49/0.01]-Q[0.2-2.7/0.1]
CPHGE-5AR6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.99/0.01]-Q[0.2-2.9/0.1]
CPHGE-5AR6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.49/0.01]-Q[0.2-3.2/0.1]
CPHGE-5AR7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.99/0.01]-Q[0.2-3.4/0.1]
CPHGE-5AR8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.99/0.01]-Q[0.2-3.9/0.1]
CPHGE-5AR10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]-Q[0.2-4.9/0.1]
CPHGE-5AR12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-V[2-11.99/0.01]-Q[0.2-6.4/0.1]
CPHGE-5AT1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-V[0.5-1.49/0.01]-K[21-45/1]-S[0.1-20/0.1]
CPHGE-5AT2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-V[0.7-1.99/0.01]-K[21-45/1]-S[0.1-25/0.1]
CPHGE-5AT2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-V[0.7-2.49/0.01]-K[21-45/1]-S[0.1-30/0.1]
CPHGE-5AT3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-V[1-2.99/0.01]-K[21-45/1]-S[0.1-35/0.1]
CPHGE-5AT3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-V[1-3.49/0.01]-K[21-45/1]-S[0.1-40/0.1]
CPHGE-5AT4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-V[1-3.99/0.01]-K[21-45/1]-S[0.1-45/0.1]
CPHGE-5AT4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-V[1.5-4.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-V[1.5-4.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-V[1.5-5.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-V[2-5.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-V[2-6.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-V[2-6.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-V[2-7.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHGE-5AT10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-V[2-9.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) A/V (Tip tolerance) No. (Nominal diameter)
(mm)
A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)
V (Tip diameter in the tip part)
(mm)
1 Piece(s)

8 Days or more

104mm(T4)0.8 ~ 0.99ANo processing±0.011--50 ~ 149.5--70 ~ 200---0.5 ~ 0.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49ANo processing±0.011.5--50 ~ 195.5--70 ~ 250---0.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99ANo processing±0.012--50 ~ 249.5--70 ~ 250---0.7 ~ 1.98
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49ANo processing±0.012.5--50 ~ 249.5--70 ~ 250---0.7 ~ 2.48
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99ANo processing±0.013--50 ~ 299.5--70 ~ 300---1 ~ 2.98
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49ANo processing±0.013.5--50 ~ 299.5--70 ~ 300---1 ~ 3.48
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99ANo processing±0.014--50 ~ 299.5--70 ~ 300---1 ~ 3.98
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49ANo processing±0.014.5--50 ~ 295.5--70 ~ 300---1.5 ~ 4.48
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99ANo processing±0.015--50 ~ 349.5--70 ~ 350---1.5 ~ 4.98
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49ANo processing±0.015.5--50 ~ 349.5--70 ~ 350---2 ~ 5.48
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99ANo processing±0.016--50 ~ 349.5--70 ~ 350---2 ~ 5.98
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49ANo processing±0.016.5--50 ~ 349.5--70 ~ 350---2 ~ 6.48
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99ANo processing±0.017--50 ~ 349.5--70 ~ 350---2 ~ 6.98
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99ANo processing±0.018--50 ~ 349.5--70 ~ 350---2 ~ 7.98
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99ANo processing±0.0110--50 ~ 349.5--70 ~ 350---2 ~ 9.99
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99ANo processing±0.0112--50 ~ 349.5--70 ~ 350---2 ~ 11.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49AB±0.011.5--50 ~ 249.5--70 ~ 250---0.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99AB±0.012--50 ~ 249.5--70 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49AB±0.012.5--50 ~ 249.5--70 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99AB±0.013--50 ~ 299.5--70 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49AB±0.013.5--50 ~ 299.5--70 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99AB±0.014--50 ~ 299.5--70 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49AB±0.014.5--50 ~ 299.5--70 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99AB±0.015--50 ~ 349.5--70 ~ 350---1.5 ~ 4.99
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49AB±0.015.5--50 ~ 349.5--70 ~ 350---1.5 ~ 5.49
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99AB±0.016--50 ~ 349.5--70 ~ 350---2 ~ 5.99
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49AB±0.016.5--50 ~ 349.5--70 ~ 350---2 ~ 6.49
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99AB±0.017--50 ~ 349.5--70 ~ 350---2 ~ 6.99
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99AB±0.018--50 ~ 349.5--70 ~ 350---2 ~ 7.99
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99AB±0.0110--50 ~ 349.5--70 ~ 350---2 ~ 9.99
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99AB±0.0112--50 ~ 349.5--70 ~ 350---2 ~ 11.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49AC±0.011.5--50 ~ 249.50.5 ~ 0.7-70 ~ 250---0.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99AC±0.012--50 ~ 249.50.5 ~ 0.9-70 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49AC±0.012.5--50 ~ 249.50.5 ~ 1.2-70 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99AC±0.013--50 ~ 299.50.5 ~ 1.4-70 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49AC±0.013.5--50 ~ 299.50.5 ~ 1.7-70 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99AC±0.014--50 ~ 299.50.5 ~ 1.9-70 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49AC±0.014.5--50 ~ 299.50.5 ~ 2.2-70 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99AC±0.015--50 ~ 349.50.5 ~ 2.4-70 ~ 350---1.5 ~ 4.99
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49AC±0.015.5--50 ~ 349.50.5 ~ 2.7-70 ~ 350---1.5 ~ 5.49
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99AC±0.016--50 ~ 349.50.5 ~ 2.9-70 ~ 350---2 ~ 5.99
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49AC±0.016.5--50 ~ 349.50.5 ~ 3.2-70 ~ 350---2 ~ 6.49
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99AC±0.017--50 ~ 349.50.5 ~ 3.4-70 ~ 350---2 ~ 6.99
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99AC±0.018--50 ~ 349.50.5 ~ 3.9-70 ~ 350---2 ~ 7.99
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99AC±0.0110--50 ~ 349.50.5 ~ 4.9-70 ~ 350---2 ~ 9.99
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99AC±0.0112--50 ~ 349.50.5 ~ 6.4-70 ~ 350---2 ~ 11.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49AG±0.011.5--50 ~ 249.5-21 ~ 6070 ~ 250---0.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99AG±0.012--50 ~ 249.5-21 ~ 6070 ~ 250---0.7 ~ 1.99
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49AG±0.012.5--50 ~ 249.5-21 ~ 6070 ~ 250---0.7 ~ 2.49
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99AG±0.013--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49AG±0.013.5--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 3.49
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99AG±0.014--50 ~ 299.5-21 ~ 6070 ~ 300---1 ~ 3.99
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49AG±0.014.5--50 ~ 299.5-21 ~ 6070 ~ 300---1.5 ~ 4.49
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99AG±0.015--50 ~ 349.5-21 ~ 6070 ~ 350---1.5 ~ 4.99
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49AG±0.015.5--50 ~ 349.5-21 ~ 6070 ~ 350---1.5 ~ 5.49
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99AG±0.016--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 5.99
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49AG±0.016.5--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 6.49
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99AG±0.017--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 6.99
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99AG±0.018--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 7.99
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99AG±0.0110--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 9.99
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99AG±0.0112--50 ~ 349.5-21 ~ 6070 ~ 350---2 ~ 11.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49AR±0.011.5--50 ~ 249.5--70 ~ 2500.2 ~ 0.7--0.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99AR±0.012--50 ~ 249.5--70 ~ 2500.2 ~ 0.9--0.7 ~ 1.99
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49AR±0.012.5--50 ~ 249.5--70 ~ 2500.2 ~ 1.2--0.7 ~ 2.49
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99AR±0.013--50 ~ 299.5--70 ~ 3000.2 ~ 1.4--1 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49AR±0.013.5--50 ~ 299.5--70 ~ 3000.2 ~ 1.7--1 ~ 3.49
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99AR±0.014--50 ~ 299.5--70 ~ 3000.2 ~ 1.9--1 ~ 3.99
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49AR±0.014.5--50 ~ 299.5--70 ~ 3000.2 ~ 2.2--1.5 ~ 4.49
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99AR±0.015--50 ~ 349.5--70 ~ 3500.2 ~ 2.4--1.5 ~ 4.99
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49AR±0.015.5--50 ~ 349.5--70 ~ 3500.2 ~ 2.7--1.5 ~ 5.49
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99AR±0.016--50 ~ 349.5--70 ~ 3500.2 ~ 2.9--2 ~ 5.99
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49AR±0.016.5--50 ~ 349.5--70 ~ 3500.2 ~ 3.2--2 ~ 6.49
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99AR±0.017--50 ~ 349.5--70 ~ 3500.2 ~ 3.4--2 ~ 6.99
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99AR±0.018--50 ~ 349.5--70 ~ 3500.2 ~ 3.9--2 ~ 7.99
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99AR±0.0110--50 ~ 349.5--70 ~ 3500.2 ~ 4.9--2 ~ 9.99
1 Piece(s)

8 Days or more

104mm(T4)10 ~ 11.99AR±0.0112--50 ~ 349.5--70 ~ 3500.2 ~ 6.4--2 ~ 11.99
1 Piece(s)

8 Days or more

104mm(T4)1 ~ 1.49AT±0.011.5--50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 200.5 ~ 1.49
1 Piece(s)

8 Days or more

104mm(T4)1.5 ~ 1.99AT±0.012--50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 250.7 ~ 1.99
1 Piece(s)

8 Days or more

104mm(T4)2 ~ 2.49AT±0.012.5--50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 300.7 ~ 2.49
1 Piece(s)

8 Days or more

104mm(T4)2.5 ~ 2.99AT±0.013--50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 351 ~ 2.99
1 Piece(s)

8 Days or more

104mm(T4)3 ~ 3.49AT±0.013.5--50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 401 ~ 3.49
1 Piece(s)

8 Days or more

104mm(T4)3.5 ~ 3.99AT±0.014--50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 451 ~ 3.99
1 Piece(s)

8 Days or more

104mm(T4)4 ~ 4.49AT±0.014.5--50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 501.5 ~ 4.49
1 Piece(s)

8 Days or more

104mm(T4)4.5 ~ 4.99AT±0.015--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 501.5 ~ 4.99
1 Piece(s)

8 Days or more

104mm(T4)5 ~ 5.49AT±0.015.5--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 501.5 ~ 5.49
1 Piece(s)

8 Days or more

104mm(T4)5.5 ~ 5.99AT±0.016--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 502 ~ 5.99
1 Piece(s)

8 Days or more

104mm(T4)6 ~ 6.49AT±0.016.5--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 502 ~ 6.49
1 Piece(s)

8 Days or more

104mm(T4)6.5 ~ 6.99AT±0.017--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 502 ~ 6.99
1 Piece(s)

8 Days or more

104mm(T4)7 ~ 7.99AT±0.018--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 502 ~ 7.99
1 Piece(s)

8 Days or more

104mm(T4)8 ~ 9.99AT±0.0110--50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 502 ~ 9.99

Loading...

 

Basic Information

Material SKH51 Surface treatment No Shaft diameter tolerance -0.01/-0.02
Shape One-step Applicable sleeve hole diameter tolerance +0.01/0 or H7 With/without cooling hole No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.