(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves -SKD61+Nitriding /JIS Head / Shaft Diameter Selection_Designation Type-

Straight Ejector Sleeves -SKD61+Nitriding /JIS Head / Shaft Diameter Selection_Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change
  • Lead Time Reduction

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-40/1]
ESJB4.5-[40-250/0.01]-P[4.01-4.49/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1]
ESJB5-[40-300/0.01]-P[4.51-4.99/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-100/1]
ESJB5.5-[40-300/0.01]-P[5.01-5.49/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-100/1]
ESJB6-[40-500/0.01]-P[5.51-5.99/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-150/1]
ESJB6-[40-500/0.01]-P[5.51-5.99/0.01]-V[2-4/0.1]-C[2.5-4.5/0.5]-S[20-150/1]
ESJB6.5-[40-500/0.01]-P[6.01-6.49/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-150/1]
ESJB6.5-[40-500/0.01]-P[6.01-6.49/0.01]-V[2-4.5/0.1]-C[2.5-5/0.5]-S[20-150/1]
ESJB7-[40-500/0.01]-P[6.51-6.99/0.01]-V[2-5/0.1]-C[2.5-5.5/0.1]-S[20-150/1]
ESJB7-[40-500/0.01]-P[6.51-6.99/0.01]-V[2-5/0.1]-C[2.5-5.5/0.5]-S[20-150/1]
ESJB7.5-[40-500/0.01]-P[7.01-7.49/0.01]-V[2-5.5/0.1]-C[2.5-6/0.1]-S[20-150/1]
ESJB7.5-[40-500/0.01]-P[7.01-7.49/0.01]-V[2-5.5/0.1]-C[2.5-6/0.5]-S[20-150/1]
ESJB8-[40-500/0.01]-P[7.51-7.99/0.01]-V[2.5-6/0.1]-C[3-6.5/0.1]-S[20-150/1]
ESJB8-[40-500/0.01]-P[7.51-7.99/0.01]-V[2.5-6/0.1]-C[3-6.5/0.5]-S[20-150/1]
ESJB9-[40-500/0.01]-P[8.01-8.99/0.01]-V[2.5-7/0.1]-C[3-7.5/0.1]-S[20-150/1]
ESJB9-[40-500/0.01]-P[8.01-8.99/0.01]-V[2.5-7/0.1]-C[3-7.5/0.5]-S[20-150/1]
ESJB10-[40-500/0.01]-P[9.01-10/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-150/1]
ESJB10-[40-500/0.01]-P[9.01-10/0.01]-V[2.5-8/0.1]-C[3-8.5/0.5]-S[20-150/1]
ESJB10-[500.1-800/0.1]-P[9.01-10/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-150/1]
ESJB10-[500.1-800/0.1]-P[9.01-10/0.01]-V[2.5-8/0.1]-C[3-8.5/0.5]-S[20-150/1]
ESJB12-[40-500/0.01]-P[10.01-11.99/0.01]-V[2.5-10/0.1]-C[3-10.5/0.1]-S[20-150/1]
ESJB12-[40-500/0.01]-P[10.01-11.99/0.01]-V[2.5-10/0.1]-C[3-10.5/0.5]-S[20-150/1]
ESJB12-[500.1-800/0.1]-P[10.01-11.99/0.01]-V[2.5-10/0.1]-C[3-10.5/0.1]-S[20-150/1]
ESJB12-[500.1-800/0.1]-P[10.01-11.99/0.01]-V[2.5-10/0.1]-C[3-10.5/0.5]-S[20-150/1]
ESJB15-[40-500/0.01]-P[12-14.99/0.01]-V[2.5-12/0.1]-C[3-12.5/0.1]-S[20-150/1]
ESJB15-[40-500/0.01]-P[12-14.99/0.01]-V[2.5-12/0.1]-C[3-12.5/0.5]-S[20-150/1]
ESJB15-[500.1-800/0.1]-P[12-14.99/0.01]-V[2.5-12/0.1]-C[3-12.5/0.1]-S[20-150/1]
ESJB15-[500.1-800/0.1]-P[12-14.99/0.01]-V[2.5-12/0.1]-C[3-12.5/0.5]-S[20-150/1]
ESJB16-[40-500/0.01]-P[15.01-15.99/0.01]-V[3-13/0.1]-C[3.5-13.5/0.1]-S[20-150/1]
ESJB16-[40-500/0.01]-P[15.01-15.99/0.01]-V[3-13/0.1]-C[3.5-13.5/0.5]-S[20-150/1]
ESJB16-[500.1-800/0.1]-P[15.01-15.99/0.01]-V[3-13/0.1]-C[3.5-13.5/0.1]-S[20-150/1]
ESJB16-[500.1-800/0.1]-P[15.01-15.99/0.01]-V[3-13/0.1]-C[3.5-13.5/0.5]-S[20-150/1]
ESJB20-[40-500/0.01]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-17/0.1]-S[20-150/1]
ESJB20-[40-500/0.01]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-17/0.5]-S[20-150/1]
ESJB20-[500.1-800/0.1]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-17/0.1]-S[20-150/1]
ESJB20-[500.1-800/0.1]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-17/0.5]-S[20-150/1]
ESNJ4-[40-200/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1]
ESNJ4.5-[40-250/0.01]-V[1.5-2.5/0.1]-C[2-3/0.1]-S[20-100/1]
ESNJ5-[40-300/0.01]-V[2-3/0.1]-C[2.5-3.5/0.1]-S[20-100/1]
ESNJ5.5-[40-300/0.01]-V[2-3.5/0.1]-C[2.5-4/0.1]-S[20-100/1]
ESNJ6-[40-500/0.01]-V[2-4/0.1]-C[2.5-4.5/0.1]-S[20-100/1]
ESNJ6-[40-500/0.01]-V[2-4/0.1]-C[2.5-4.5/0.5]-S[20-100/1]
ESNJ6.5-[40-500/0.01]-V[2-4.5/0.1]-C[2.5-5/0.1]-S[20-150/1]
ESNJ6.5-[40-500/0.01]-V[2-4.5/0.1]-C[2.5-5/0.5]-S[20-150/1]
ESNJ7-[40-500/0.01]-V[2-5/0.1]-C[2.5-5.5/0.1]-S[20-150/1]
ESNJ7-[40-500/0.01]-V[2-5/0.1]-C[2.5-5.5/0.5]-S[20-150/1]
ESNJ7.5-[40-500/0.01]-V[2-5.5/0.1]-C[2.5-6/0.1]-S[20-150/1]
ESNJ7.5-[40-500/0.01]-V[2-5.5/0.1]-C[2.5-6/0.5]-S[20-150/1]
ESNJ8-[40-500/0.01]-V[2.5-6/0.1]-C[3-6.5/0.1]-S[20-150/1]
ESNJ8-[40-500/0.01]-V[2.5-6/0.1]-C[3-6.5/0.5]-S[20-150/1]
ESNJ9-[40-500/0.01]-V[2.5-7/0.1]-C[3-7.5/0.1]-S[20-150/1]
ESNJ9-[40-500/0.01]-V[2.5-7/0.1]-C[3-7.5/0.5]-S[20-150/1]
ESNJ10-[40-500/0.01]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-150/1]
ESNJ10-[40-500/0.01]-V[2.5-8/0.1]-C[3-8.5/0.5]-S[20-150/1]
ESNJ10-[500.1-800/0.1]-V[2.5-8/0.1]-C[3-8.5/0.1]-S[20-150/1]
ESNJ10-[500.1-800/0.1]-V[2.5-8/0.1]-C[3-8.5/0.5]-S[20-150/1]
ESNJ12-[40-500/0.01]-V[2.5-10/0.1]-C[3-10.5/0.1]-S[20-150/1]
ESNJ12-[40-500/0.01]-V[2.5-10/0.1]-C[3-10.5/0.5]-S[20-150/1]
ESNJ12-[500.1-800/0.1]-V[2.5-10/0.1]-C[3-10.5/0.1]-S[20-150/1]
ESNJ12-[500.1-800/0.1]-V[2.5-10/0.1]-C[3-10.5/0.5]-S[20-150/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
Shaft diameter designation method L (L dimension)
(mm)
C (Recess diameter)
(mm)
S (V hole diameter length)
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.023.5 ~ 3.991.5 ~ 2.5Shaft diameter 0.01mm increments40 ~ 2002 ~ 320 ~ 40
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.01 ~ 4.491.5 ~ 2.5Shaft diameter 0.01mm increments40 ~ 2502 ~ 320 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.51 ~ 4.992 ~ 3Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 3.520 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.01 ~ 5.492 ~ 3.5Shaft diameter 0.01mm increments40 ~ 3002.5 ~ 420 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.51 ~ 5.992 ~ 4Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 4.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.51 ~ 5.992 ~ 4Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 4.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.01 ~ 6.492 ~ 4.5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.01 ~ 6.492 ~ 4.5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.51 ~ 6.992 ~ 5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 5.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.51 ~ 6.992 ~ 5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 5.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.027.01 ~ 7.492 ~ 5.5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 620 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.027.01 ~ 7.492 ~ 5.5Shaft diameter 0.01mm increments40 ~ 5002.5 ~ 620 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027.51 ~ 7.992.5 ~ 6Shaft diameter 0.01mm increments40 ~ 5003 ~ 6.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.027.51 ~ 7.992.5 ~ 6Shaft diameter 0.01mm increments40 ~ 5003 ~ 6.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028.01 ~ 8.992.5 ~ 7Shaft diameter 0.01mm increments40 ~ 5003 ~ 7.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.028.01 ~ 8.992.5 ~ 7Shaft diameter 0.01mm increments40 ~ 5003 ~ 7.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.029.01 ~ 102.5 ~ 8Shaft diameter 0.01mm increments40 ~ 5003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.029.01 ~ 102.5 ~ 8Shaft diameter 0.01mm increments40 ~ 5003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.029.01 ~ 102.5 ~ 8Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.029.01 ~ 102.5 ~ 8Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210.01 ~ 11.992.5 ~ 10Shaft diameter 0.01mm increments40 ~ 5003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210.01 ~ 11.992.5 ~ 10Shaft diameter 0.01mm increments40 ~ 5003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210.01 ~ 11.992.5 ~ 10Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0210.01 ~ 11.992.5 ~ 10Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0312 ~ 14.992.5 ~ 12Shaft diameter 0.01mm increments40 ~ 5003 ~ 12.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0312 ~ 14.992.5 ~ 12Shaft diameter 0.01mm increments40 ~ 5003 ~ 12.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0312 ~ 14.992.5 ~ 12Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 12.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0312 ~ 14.992.5 ~ 12Shaft diameter 0.01mm increments500.1 ~ 8003 ~ 12.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0315.01 ~ 15.993 ~ 13Shaft diameter 0.01mm increments40 ~ 5003.5 ~ 13.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0315.01 ~ 15.993 ~ 13Shaft diameter 0.01mm increments40 ~ 5003.5 ~ 13.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0315.01 ~ 15.993 ~ 13Shaft diameter 0.01mm increments500.1 ~ 8003.5 ~ 13.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0315.01 ~ 15.993 ~ 13Shaft diameter 0.01mm increments500.1 ~ 8003.5 ~ 13.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0316.01 ~ 19.993 ~ 16Shaft diameter 0.01mm increments40 ~ 5003.5 ~ 1720 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0316.01 ~ 19.993 ~ 16Shaft diameter 0.01mm increments40 ~ 5003.5 ~ 1720 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0316.01 ~ 19.993 ~ 16Shaft diameter 0.01mm increments500.1 ~ 8003.5 ~ 1720 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0316.01 ~ 19.993 ~ 16Shaft diameter 0.01mm increments500.1 ~ 8003.5 ~ 1720 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0241.5 ~ 2.5Shaft diameter selection40 ~ 2002 ~ 320 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.024.51.5 ~ 2.5Shaft diameter selection40 ~ 2502 ~ 320 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0252 ~ 3Shaft diameter selection40 ~ 3002.5 ~ 3.520 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.025.52 ~ 3.5Shaft diameter selection40 ~ 3002.5 ~ 420 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0262 ~ 4Shaft diameter selection40 ~ 5002.5 ~ 4.520 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0262 ~ 4Shaft diameter selection40 ~ 5002.5 ~ 4.520 ~ 100
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.52 ~ 4.5Shaft diameter selection40 ~ 5002.5 ~ 520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.026.52 ~ 4.5Shaft diameter selection40 ~ 5002.5 ~ 520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0272 ~ 5Shaft diameter selection40 ~ 5002.5 ~ 5.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.0272 ~ 5Shaft diameter selection40 ~ 5002.5 ~ 5.520 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.027.52 ~ 5.5Shaft diameter selection40 ~ 5002.5 ~ 620 ~ 150
1 Piece(s)

10 Days or more

106mm(JIS)-0.01/-0.027.52 ~ 5.5Shaft diameter selection40 ~ 5002.5 ~ 620 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0282.5 ~ 6Shaft diameter selection40 ~ 5003 ~ 6.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0282.5 ~ 6Shaft diameter selection40 ~ 5003 ~ 6.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0292.5 ~ 7Shaft diameter selection40 ~ 5003 ~ 7.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.0292.5 ~ 7Shaft diameter selection40 ~ 5003 ~ 7.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02102.5 ~ 8Shaft diameter selection40 ~ 5003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02102.5 ~ 8Shaft diameter selection40 ~ 5003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02102.5 ~ 8Shaft diameter selection500.1 ~ 8003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02102.5 ~ 8Shaft diameter selection500.1 ~ 8003 ~ 8.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02122.5 ~ 10Shaft diameter selection40 ~ 5003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02122.5 ~ 10Shaft diameter selection40 ~ 5003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02122.5 ~ 10Shaft diameter selection500.1 ~ 8003 ~ 10.520 ~ 150
1 Piece(s)

10 Days or more

108mm(JIS)-0.01/-0.02122.5 ~ 10Shaft diameter selection500.1 ~ 8003 ~ 10.520 ~ 150

Loading...

 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity between the hole and shaft diameters ◎0.06 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.