(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/L Dimension Designation Type-

Straight Ejector Sleeves -SKD61+Nitriding/JIS Head/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spec Change

•Product Composition: Single sleeve
•Inner dia. Tolerance: H7
•Material: SKD61
•Surface Treatment: Nitrided
•Concentricity Between Hole Shaft Diameter: ◎0.06

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ESJL4-[80-200/0.01]-V[1.5-2.5/0.5]
ESJL4.5-[80-200/0.01]-V[1.5,​2,​2.5]
ESJL5-[80-300/0.01]-V3
ESJL5-[80-300/0.01]-V[2-3/0.5]
ESJL5.5-[80-300/0.01]-V3
ESJL5.5-[80-300/0.01]-V[2-3/0.5]
ESJL6-[80-450/0.01]-V[2-4/0.5]
ESJL6.5-[80-450/0.01]-V[2-4/0.5]
ESJL7-[80-450/0.01]-V[2-4.5/0.5]
ESJL7.5-[80-375/0.01]-V3
ESJL7.5-[80-375/0.01]-V[3.5-4.5/0.5]
ESJL8-[80-500/0.01]-V5
ESJL8-[80-500/0.01]-V[2-5.5/0.5]
ESJL9-[80-500/0.01]-V[2-5.5/0.5]
ESJL9-[80-500/0.01]-V[3-6/0.5]
ESJL10-[80-500/0.01]-V[4-7/0.5]
ESJL12-[80-500/0.01]-V[4-7/0.5]
ESJL12-[80-500/0.01]-V[8,​8.5]
ESJL15-[180.01-500/0.01]-V[9,​10]
ESJL20-[180.01-500/0.01]-V[12,​15]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0241.5 ~ 2.580 ~ 200
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.024.51.5 ~ 2.580 ~ 200
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.025380 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0252 ~ 380 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.025.5380 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.025.52 ~ 380 ~ 300
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0262 ~ 480 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.026.52 ~ 480 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.0272 ~ 4.580 ~ 450
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.027.5380 ~ 375
1 Piece(s)

8 Days or more

106mm(JIS)-0.01/-0.027.53.5 ~ 4.580 ~ 375
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.028580 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0282 ~ 5.580 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0292 ~ 5.580 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.0293 ~ 680 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02104 ~ 780 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02124 ~ 780 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.02128 ~ 8.580 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.03159 ~ 10180.01 ~ 500
1 Piece(s)

8 Days or more

108mm(JIS)-0.01/-0.032012 ~ 15180.01 ~ 500

Loading...

  1. 1
 

Basic Information

Product composition Single sleeve Material SKD61 Surface treatment Nitrided
Concentricity between the hole and shaft diameters ◎0.06 Boring method Reaming Inner dia. tolerance H7
Tapered or not No Center pin tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.