(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Rectangular Ejector Pins -High Speed Steel SKH51/Rectangular Shank Type-

Precision Rectangular Ejector Pins -High Speed Steel SKH51/Rectangular Shank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shape Type: Rectangular shank
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERSRP1.5-[50-100/0.01]-P[0.3-3/0.01]-W[0.3-1.3/0.01]-N[25-95/1]
ERSRP2.5-[50-120/0.01]-P[0.4-5/0.01]-W[0.4-2.3/0.01]-N[28-115/1]
ERSRP3.5-[50-150/0.01]-P[0.5-10/0.01]-W[0.5-3.3/0.01]-N[32-145/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
L (L dimension)
(mm)
N
(mm)
B (Shank)
(mm)
1 Piece(s)

10 Days or more

100.3 ~ 30.3 ~ 1.350 ~ 10025 ~ 951.5
1 Piece(s)

10 Days or more

100.4 ~ 50.4 ~ 2.350 ~ 12028 ~ 1152.5
1 Piece(s)

10 Days or more

100.5 ~ 100.5 ~ 3.350 ~ 15032 ~ 1453.5

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Head thickness 4mm(T4) Rectangular treatment No Tip shape No
Character engraving type No Number of engraving characters No R-Chamfered rectangular position No
C-Chamfered position No With/without gas release shape No Shape type Rectangular shank
Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.