(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type- (Part Numbers)

Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-
  • Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-
  • Precision Rectangular Ejector Pins With Engraving-High Speed Steel SKH51/4mm Head/P・W Tolerance 0_-0.005 Type-

•Material: SKH51
•Shape Type: With engraving
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.005
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERVF1M2-[40-250/0.01]-P[0.8-1.7/0.01]-W[0.7-1.6/0.01]-N[23-240/1]-*
ERVF1M2.5-[40-250/0.01]-P[0.8-2.2/0.01]-W[0.7-2.1/0.01]-N[26-240/1]-*
ERVF1M3-[40-250/0.01]-P[1-2.7/0.01]-W[0.7-2.7/0.01]-N[27-240/1]-*
ERVF1M3.5-[40-250/0.01]-P[1-3.2/0.01]-W[0.7-3.2/0.01]-N[27-240/1]-*
ERVF1M4-[40-250/0.01]-P[1-3.7/0.01]-W[0.7-3.7/0.01]-N[29-240/1]-*
ERVF1M4.5-[40-250/0.01]-P[1.2-4.2/0.01]-W[0.7-4.2/0.01]-N[29-240/1]-*
ERVF1M5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.7-4.66/0.01]-N[31-240/1]-*
ERVF1M5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.7-5.09/0.01]-N[31-240/1]-*
ERVF1M6-[50-250/0.01]-P[2-5.8/0.01]-W[0.7-5.5/0.01]-N[33-240/1]-*
ERVF1M6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.7-6.07/0.01]-N[40-240/1]-*
ERVF1M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.7-6.43/0.01]-N[40-240/1]-*
ERVF1M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.7-7.49/0.01]-N[40-240/1]-*
ERVF1M8.5-[50-250/0.01]-P[2.3-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-*
ERVF1M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.7-9.43/0.01]-N[40-240/1]-*
ERVF1M10.5-[50-250/0.01]-P[3-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-*
ERVF1MR2-[40-250/0.01]-P[0.8-1.7/0.01]-W[0.3-1.7/0.01]-N[23-240/1]-*
ERVF1MR2.5-[40-250/0.01]-P[0.8-2.2/0.01]-W[0.3-2.2/0.01]-N[26-240/1]-*
ERVF1MR3-[40-250/0.01]-P[1-2.7/0.01]-W[0.3-2.7/0.01]-N[27-240/1]-*
ERVF1MR3.5-[40-250/0.01]-P[1-3.2/0.01]-W[0.3-3.2/0.01]-N[27-240/1]-*
ERVF1MR4-[40-250/0.01]-P[1-3.7/0.01]-W[0.3-3.7/0.01]-N[29-240/1]-*
ERVF1MR4.5-[40-250/0.01]-P[1.2-4.2/0.01]-W[0.3-4.2/0.01]-N[29-240/1]-*
ERVF1MR5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-240/1]-*
ERVF1MR5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-N[31-240/1]-*
ERVF1MR6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-240/1]-*
ERVF1MR6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-240/1]-*
ERVF1MR7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[40-240/1]-*
ERVF1MR8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[40-240/1]-*
ERVF1MR8.5-[50-250/0.01]-P[2.3-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-*
ERVF1MR10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[40-240/1]-*
ERVF1MR10.5-[50-250/0.01]-P[3-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-*
ERVF2M3-[40-250/0.01]-P[2.3-2.7/0.01]-W[0.7-2.7/0.01]-N[27-240/1]-**
ERVF2M3.5-[40-250/0.01]-P[2.3-3.2/0.01]-W[0.7-3.2/0.01]-N[27-240/1]-**
ERVF2M4-[40-250/0.01]-P[2.3-3.7/0.01]-W[0.7-3.7/0.01]-N[29-240/1]-**
ERVF2M4.5-[40-250/0.01]-P[2.3-4.2/0.01]-W[0.7-4.2/0.01]-N[29-240/1]-**
ERVF2M5-[50-250/0.01]-P[2.3-4.8/0.01]-W[0.7-4.66/0.01]-N[31-240/1]-**
ERVF2M5.5-[50-250/0.01]-P[2.3-5.3/0.01]-W[0.7-5.09/0.01]-N[31-240/1]-**
ERVF2M6-[50-250/0.01]-P[2.3-5.8/0.01]-W[0.7-5.5/0.01]-N[33-240/1]-**
ERVF2M6.5-[50-250/0.01]-P[2.3-6.3/0.01]-W[0.7-6.07/0.01]-N[40-240/1]-**
ERVF2M7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.7-6.43/0.01]-N[40-240/1]-**
ERVF2M8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.7-7.49/0.01]-N[40-240/1]-**
ERVF2M8.5-[50-250/0.01]-P[2.3-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-**
ERVF2M10-[50-250/0.01]-P[3-9.8/0.01]-W[0.7-9.43/0.01]-N[40-240/1]-**
ERVF2M10.5-[50-250/0.01]-P[3-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-**
ERVF2MR3-[40-250/0.01]-P[1-2.7/0.01]-W[0.3-2.7/0.01]-N[27-240/1]-**
ERVF2MR3.5-[40-250/0.01]-P[1-3.2/0.01]-W[0.3-3.2/0.01]-N[27-240/1]-**
ERVF2MR4-[40-250/0.01]-P[1-3.7/0.01]-W[0.3-3.7/0.01]-N[29-240/1]-**
ERVF2MR4.5-[40-250/0.01]-P[1.2-4.2/0.01]-W[0.3-4.2/0.01]-N[29-240/1]-**
ERVF2MR5-[50-250/0.01]-P[1.5-4.8/0.01]-W[0.4-4.8/0.01]-N[31-240/1]-**
ERVF2MR5.5-[50-250/0.01]-P[1.8-5.3/0.01]-W[0.4-5.3/0.01]-N[31-240/1]-**
ERVF2MR6-[50-250/0.01]-P[2-5.8/0.01]-W[0.5-5.8/0.01]-N[33-240/1]-**
ERVF2MR6.5-[50-250/0.01]-P[2-6.3/0.01]-W[0.5-6.3/0.01]-N[40-240/1]-**
ERVF2MR7-[50-250/0.01]-P[2.3-6.8/0.01]-W[0.5-6.8/0.01]-N[40-240/1]-**
ERVF2MR8-[50-250/0.01]-P[2.3-7.8/0.01]-W[0.5-7.8/0.01]-N[40-240/1]-**
ERVF2MR8.5-[50-250/0.01]-P[2.3-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-**
ERVF2MR10-[50-250/0.01]-P[3-9.8/0.01]-W[0.5-9.8/0.01]-N[40-240/1]-**
ERVF2MR10.5-[50-250/0.01]-P[3-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-**
ERVF3M3.5-[40-250/0.01]-P[3.1-3.2/0.01]-W[0.7-3.2/0.01]-N[27-240/1]-***
ERVF3M4-[40-250/0.01]-P[3.1-3.7/0.01]-W[0.7-3.7/0.01]-N[29-240/1]-***
ERVF3M4.5-[40-250/0.01]-P[3.1-4.2/0.01]-W[0.7-4.2/0.01]-N[29-240/1]-***
ERVF3M5-[50-250/0.01]-P[3.1-4.8/0.01]-W[0.7-4.66/0.01]-N[31-240/1]-***
ERVF3M5.5-[50-250/0.01]-P[3.1-5.3/0.01]-W[0.7-5.09/0.01]-N[31-240/1]-***
ERVF3M6-[50-250/0.01]-P[3.1-5.8/0.01]-W[0.7-5.5/0.01]-N[33-240/1]-***
ERVF3M6.5-[50-250/0.01]-P[3.1-6.3/0.01]-W[0.7-6.07/0.01]-N[40-240/1]-***
ERVF3M7-[50-250/0.01]-P[3.1-6.8/0.01]-W[0.7-6.43/0.01]-N[40-240/1]-***
ERVF3M8-[50-250/0.01]-P[3.1-7.8/0.01]-W[0.7-7.49/0.01]-N[40-240/1]-***
ERVF3M8.5-[50-250/0.01]-P[3.1-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-***
ERVF3M10-[50-250/0.01]-P[3.1-9.8/0.01]-W[0.7-9.43/0.01]-N[40-240/1]-***
ERVF3M10.5-[50-250/0.01]-P[3.1-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-***
ERVF4M4.5-[40-250/0.01]-P[3.9-4.2/0.01]-W[0.7-4.2/0.01]-N[29-240/1]-****
ERVF4M5-[50-250/0.01]-P[3.9-4.8/0.01]-W[0.7-4.66/0.01]-N[31-240/1]-****
ERVF4M5.5-[50-250/0.01]-P[3.9-5.3/0.01]-W[0.7-5.09/0.01]-N[31-240/1]-****
ERVF4M6-[50-250/0.01]-P[3.9-5.8/0.01]-W[0.7-5.5/0.01]-N[33-240/1]-****
ERVF4M6.5-[50-250/0.01]-P[3.9-6.3/0.01]-W[0.7-6.07/0.01]-N[40-240/1]-****
ERVF4M7-[50-250/0.01]-P[3.9-6.8/0.01]-W[0.7-6.43/0.01]-N[40-240/1]-****
ERVF4M8-[50-250/0.01]-P[3.9-7.8/0.01]-W[0.7-7.49/0.01]-N[40-240/1]-****
ERVF4M8.5-[50-250/0.01]-P[3.9-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-****
ERVF4M10-[50-250/0.01]-P[3.9-9.8/0.01]-W[0.7-9.43/0.01]-N[40-240/1]-****
ERVF4M10.5-[50-250/0.01]-P[3.9-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-****
ERVF5M5.5-[50-250/0.01]-P[5-5.3/0.01]-W[0.7-5.09/0.01]-N[31-240/1]-*****
ERVF5M6-[50-250/0.01]-P[5-5.8/0.01]-W[0.7-5.5/0.01]-N[33-240/1]-*****
ERVF5M6.5-[50-250/0.01]-P[5-6.3/0.01]-W[0.7-6.07/0.01]-N[40-240/1]-*****
ERVF5M7-[50-250/0.01]-P[5-6.8/0.01]-W[0.7-6.43/0.01]-N[40-240/1]-*****
ERVF5M8-[50-250/0.01]-P[5-7.8/0.01]-W[0.7-7.49/0.01]-N[40-240/1]-*****
ERVF5M8.5-[50-250/0.01]-P[5-8.3/0.01]-W[0.7-8.07/0.01]-N[40-240/1]-*****
ERVF5M10-[50-250/0.01]-P[5-9.8/0.01]-W[0.7-9.43/0.01]-N[40-240/1]-*****
ERVF5M10.5-[50-250/0.01]-P[5-10.3/0.01]-W[0.7-9.95/0.01]-N[40-240/1]-*****
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Character engraving type Number of engraving characters L (L dimension)
(mm)
N
(mm)
Engraving character designation
1 Piece(s)

10 Days or more

100.8 ~ 1.70.7 ~ 1.62Concave character1 characters40 ~ 25023 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

100.8 ~ 2.20.7 ~ 2.12.5Concave character1 characters40 ~ 25026 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101 ~ 2.70.7 ~ 2.73Concave character1 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101 ~ 3.20.7 ~ 3.23.5Concave character1 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101 ~ 3.70.7 ~ 3.74Concave character1 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101.2 ~ 4.20.7 ~ 4.24.5Concave character1 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101.5 ~ 4.80.7 ~ 4.665Concave character1 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

101.8 ~ 5.30.7 ~ 5.095.5Concave character1 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102 ~ 5.80.7 ~ 5.56Concave character1 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102 ~ 6.30.7 ~ 6.076.5Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 6.80.7 ~ 6.437Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 7.80.7 ~ 7.498Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 8.30.7 ~ 8.078.5Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103 ~ 9.80.7 ~ 9.4310Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103 ~ 10.30.7 ~ 9.9510.5Concave character1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

100.8 ~ 1.70.3 ~ 1.72Concave character (Sequential numbering)1 characters40 ~ 25023 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

100.8 ~ 2.20.3 ~ 2.22.5Concave character (Sequential numbering)1 characters40 ~ 25026 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 2.70.3 ~ 2.73Concave character (Sequential numbering)1 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 3.20.3 ~ 3.23.5Concave character (Sequential numbering)1 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 3.70.3 ~ 3.74Concave character (Sequential numbering)1 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.2 ~ 4.20.3 ~ 4.24.5Concave character (Sequential numbering)1 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character (Sequential numbering)1 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character (Sequential numbering)1 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character (Sequential numbering)1 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 8.30.7 ~ 8.078.5Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

103 ~ 10.30.7 ~ 9.9510.5Concave character (Sequential numbering)1 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 2.70.7 ~ 2.73Concave character2 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 3.20.7 ~ 3.23.5Concave character2 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 3.70.7 ~ 3.74Concave character2 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 4.20.7 ~ 4.24.5Concave character2 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 4.80.7 ~ 4.665Concave character2 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 5.30.7 ~ 5.095.5Concave character2 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 5.80.7 ~ 5.56Concave character2 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 6.30.7 ~ 6.076.5Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 6.80.7 ~ 6.437Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 7.80.7 ~ 7.498Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

102.3 ~ 8.30.7 ~ 8.078.5Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103 ~ 9.80.7 ~ 9.4310Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103 ~ 10.30.7 ~ 9.9510.5Concave character2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 2.70.3 ~ 2.73Concave character (Sequential numbering)2 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 3.20.3 ~ 3.23.5Concave character (Sequential numbering)2 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101 ~ 3.70.3 ~ 3.74Concave character (Sequential numbering)2 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.2 ~ 4.20.3 ~ 4.24.5Concave character (Sequential numbering)2 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.5 ~ 4.80.4 ~ 4.85Concave character (Sequential numbering)2 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

101.8 ~ 5.30.4 ~ 5.35.5Concave character (Sequential numbering)2 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102 ~ 5.80.5 ~ 5.86Concave character (Sequential numbering)2 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102 ~ 6.30.5 ~ 6.36.5Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 6.80.5 ~ 6.87Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 7.80.5 ~ 7.88Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

102.3 ~ 8.30.7 ~ 8.078.5Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

103 ~ 9.80.5 ~ 9.810Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

12 Days or more

103 ~ 10.30.7 ~ 9.9510.5Concave character (Sequential numbering)2 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 3.20.7 ~ 3.23.5Concave character3 characters40 ~ 25027 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 3.70.7 ~ 3.74Concave character3 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 4.20.7 ~ 4.24.5Concave character3 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 4.80.7 ~ 4.665Concave character3 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 5.30.7 ~ 5.095.5Concave character3 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 5.80.7 ~ 5.56Concave character3 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 6.30.7 ~ 6.076.5Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 6.80.7 ~ 6.437Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 7.80.7 ~ 7.498Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 8.30.7 ~ 8.078.5Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 9.80.7 ~ 9.4310Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.1 ~ 10.30.7 ~ 9.9510.5Concave character3 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 4.20.7 ~ 4.24.5Concave character4 characters40 ~ 25029 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 4.80.7 ~ 4.665Concave character4 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 5.30.7 ~ 5.095.5Concave character4 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 5.80.7 ~ 5.56Concave character4 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 6.30.7 ~ 6.076.5Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 6.80.7 ~ 6.437Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 7.80.7 ~ 7.498Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 8.30.7 ~ 8.078.5Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 9.80.7 ~ 9.4310Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

103.9 ~ 10.30.7 ~ 9.9510.5Concave character4 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 5.30.7 ~ 5.095.5Concave character5 characters50 ~ 25031 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 5.80.7 ~ 5.56Concave character5 characters50 ~ 25033 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 6.30.7 ~ 6.076.5Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 6.80.7 ~ 6.437Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 7.80.7 ~ 7.498Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 8.30.7 ~ 8.078.5Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 9.80.7 ~ 9.4310Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS
1 Piece(s)

10 Days or more

105 ~ 10.30.7 ~ 9.9510.5Concave character5 characters50 ~ 25040 ~ 240※Designation by WOS

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.005 Surface treatment No
Head thickness 4mm(T4) Rectangular treatment No Tip shape No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Shape type With engraving Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.