(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Blank Type-

Rectangular Ejector Pins -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Blank Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Material : SKH51
•P/W dimension tolerance (Reference tolerance) : 0/-0.01
•Surface treatment : No
•Head thickness : 4mm(T4), 6mm(JIS), 8mm(JIS)
For complete product overview and details on Rectangular Ejector Pin - High Speed SKH51 Steel, P・W Tolerance 0_-0.01, Blank Type (MISUMI) see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ERJ4-[100,​120,​150,​200,​250]-P[3,​3.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​2]-N[40-240/5]
ERJ4.5-[100,​120,​150,​200,​250]-P[3.5,​4]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJ5-[100,​120,​150,​175,​200,​250]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJ5.5-[100,​120,​150,​175,​200,​250]-P[4.5,​5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-240/5]
ERJ6-[120,​150,​175,​200,​250]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5,​3]-N[40-240/5]
ERJ6.5-[150,​200,​250]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2]-N[40-240/5]
ERJ7-[120,​150,​175,​200,​250,​300]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJ8-[120,​150,​175,​200,​250,​300]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJ8.5-[150,​200,​250,​300]-P7-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJ10-[120,​150,​175,​200,​250,​300]-P8-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40-290/5]
ERJ10.5-[150,​200,​250,​300]-P10-W[1.2,​1.5,​2]-N[40-290/5]
ERJ12-[150,​200,​250,​300]-P10-W[1.2,​1.5,​1.8,​2]-N[40-290/5]
ERPH1.5-[100,​150]-P[0.8,​1,​1.2]-W[0.3,​0.4,​0.5,​0.6]-N[40,​50,​60,​70,​80]
ERPH2-[100,​150,​200]-P[1,​1.2,​1.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1]-N[30,​40,​50,​60,​70,​80]
ERPH2.5-[100,​150,​200]-P[1.5,​2]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5]-N[30,​40,​50,​60,​70,​80,​90,​100]
ERPH3-[100,​150,​200]-P[2,​2.5]-W[0.4,​0.5,​0.6,​0.7,​0.8,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH3.5-[100,​150,​200,​250]-P[2.5,​3]-W[0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​100]
ERPH4-[100,​150,​200,​250]-P[3,​3.5]-W[0.4-1/0.1]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH4-[100,​150,​200,​250]-P[3,​3.5]-W[1.2,​1.5,​2]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH4.5-150-P4.0-W1.0-N70
ERPH4.5-[100,​120,​150,​200,​250]-P[3.5,​4]-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH5-[100,​150,​200,​250]-P4-W[0.6,​0.7,​0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH5.5-[100,​120,​150,​175,​200,​250]-P[4.5,​5]-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100,​120]
ERPH6-[150,​200,​250]-P5-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5,​3]-N[40,​50,​60,​70,​80,​90,​100,​120]
ERPH6.5-[150,​200,​250]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100]
ERPH7-[120,​150,​175,​200,​250]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100,​120,​160]
ERPH8-[150,​200,​250]-P6-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​60,​70,​80,​100,​120,​130,​160]
ERPH8.5-[150,​200,​250]-P7-W[0.8,​0.9,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[40,​50,​80,​100]
ERPH10-[200,​250]-P8-W[0.8,​1,​1.2,​1.5,​1.8,​2,​2.5]-N[80,​100,​120,​130,​160]
ERPH10.5-[150,​200,​250]-P10-W[1.2,​1.5,​2]-N[40,​50,​80,​100]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Alterations L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

106mm(JIS)3 ~ 3.50.4 ~ 24Yes100 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)3.5 ~ 40.6 ~ 2.54.5Yes100 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)40.6 ~ 2.55Yes100 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)4.5 ~ 50.8 ~ 2.55.5Yes100 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)50.8 ~ 36Yes120 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)60.8 ~ 26.5Yes150 ~ 25040 ~ 240
1 Piece(s)

10 Days or more

106mm(JIS)60.8 ~ 2.57Yes120 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)60.8 ~ 2.58Yes120 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)70.8 ~ 2.58.5Yes150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)80.8 ~ 2.510Yes120 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)101.2 ~ 210.5Yes150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

108mm(JIS)101.2 ~ 212Yes150 ~ 30040 ~ 290
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.20.3 ~ 0.61.5Yes100 ~ 15040 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 1.50.4 ~ 12Yes100 ~ 20030 ~ 80
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 20.4 ~ 1.52.5Yes100 ~ 20030 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 2.50.4 ~ 23Yes100 ~ 20040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)2.5 ~ 30.4 ~ 23.5Yes100 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 3.50.4 ~ 14Yes100 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 3.51.2 ~ 24Yes100 ~ 25040 ~ 120
1 Piece(s)Available

10 Days or more

104mm(T4)4.014.5No15070
1 Piece(s)

10 Days or more

104mm(T4)3.5 ~ 40.6 ~ 2.54.5Yes100 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)40.6 ~ 2.55Yes100 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)4.5 ~ 50.8 ~ 2.55.5Yes100 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)50.8 ~ 36Yes150 ~ 25040 ~ 120
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 2.56.5Yes150 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 2.57Yes120 ~ 25040 ~ 160
1 Piece(s)

10 Days or more

104mm(T4)60.8 ~ 2.58Yes150 ~ 25040 ~ 160
1 Piece(s)

10 Days or more

104mm(T4)70.8 ~ 2.58.5Yes150 ~ 25040 ~ 100
1 Piece(s)

10 Days or more

104mm(T4)80.8 ~ 2.510Yes200 ~ 25080 ~ 160
1 Piece(s)

10 Days or more

104mm(T4)101.2 ~ 210.5Yes150 ~ 25040 ~ 100

Loading...

  1. 1
 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Tip shape No Character engraving type No
Number of engraving characters No R-Chamfered rectangular position No C-Chamfered position No
With/without gas release shape No Shape type Normal Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.