(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stepped Ejector Pins With Tip Processed -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

Stepped Ejector Pins With Tip Processed -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Shaft Diameter Tolerance Reference: 0/-0.02

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EHSF1A2-[50-250/0.01]-P[1.5-1.9/0.01]-N[15-200/1]-G[45-89/1]
EHSF1A2.5-[50-250/0.01]-P[1.5-2.4/0.01]-N[15-200/1]-G[45-235/1]
EHSF1A3-[50-300/0.01]-P[1.5-2.9/0.01]-N[15-280/1]-G[45-89/1]
EHSF1A3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-G[45-89/1]
EHSF1A4-[50-300/0.01]-P[2-3.9/0.01]-N[15-280/1]-G[45-89/1]
EHSF1A4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-G[45-89/1]
EHSF1A5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A7-[50-350/0.01]-P[5-6.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A8-[50-350/0.01]-P[6-7.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A9-[50-350/0.01]-P[7-8.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF1A12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-330/1]-G[45-89/1]
EHSF2A2-[50-250/0.01]-P[1.5-1.9/0.01]-N[15-200/1]-V[1.5-1.9/0.1]-G[45-89/1]
EHSF2A2.5-[50-250/0.01]-P[1.5-2.4/0.01]-N[15-200/1]-V[1.5-2.4/0.1]-G[45-89/1]
EHSF2A3-[50-300/0.01]-P[1.5-2.9/0.01]-N[15-280/1]-V[1.5-2.9/0.1]-G[45-89/1]
EHSF2A3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-V[1.5-3.3/0.1]-G[45-89/1]
EHSF2A4-[50-300/0.01]-P[2-3.9/0.01]-N[15-280/1]-V[1.5-3.8/0.1]-G[45-89/1]
EHSF2A4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-V[1.5-4.3/0.1]-G[45-89/1]
EHSF2A5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-V[1.5-4.8/0.1]-G[45-89/1]
EHSF2A5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-V[1.5-5.3/0.1]-G[45-89/1]
EHSF2A6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-V[1.5-5.8/0.1]-G[45-89/1]
EHSF2A6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-V[1.5-6.3/0.1]-G[45-89/1]
EHSF2A7-[50-350/0.01]-P[5-6.9/0.01]-N[15-330/1]-V[1.5-6.8/0.1]-G[45-89/1]
EHSF2A8-[50-350/0.01]-P[6-7.9/0.01]-N[15-330/1]-V[1.5-7.8/0.1]-G[45-89/1]
EHSF2A9-[50-350/0.01]-P[7-8.9/0.01]-N[15-330/1]-V[1.5-8.9/0.1]-G[45-89/1]
EHSF2A10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-V[1.5-9.8/0.1]-G[45-89/1]
EHSF2A12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-330/1]-V[1.5-11.9/0.1]-G[45-89/1]
EHSF3A2-[50-250/0.01]-P[1.5-1.9/0.01]-N[15-200/1]-R[1.5-15/0.1]
EHSF3A2.5-[50-250/0.01]-P[1.5-2.4/0.01]-N[15-200/1]-R[1.5-15/0.1]
EHSF3A3-[50-300/0.01]-P[1.5-2.9/0.01]-N[15-280/1]-R[2-15/0.1]
EHSF3A3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-R[2-15/0.1]
EHSF3A4-[50-300/0.01]-P[2-3.9/0.01]-N[15-280/1]-R[2.5-15/0.1]
EHSF3A4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-R[2.5-15/0.1]
EHSF3A5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-R[3-15/0.1]
EHSF3A5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-R[3.5-15/0.1]
EHSF3A6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-R[4-15/0.1]
EHSF3A6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-R[4.5-15/0.1]
EHSF3A7-[50-350/0.01]-P[5-6.9/0.01]-N[15-330/1]-R[5-15/0.1]
EHSF3A8-[50-350/0.01]-P[6-7.9/0.01]-N[15-330/1]-R[6-15/0.1]
EHSF3A9-[50-350/0.01]-P[7-8.9/0.01]-N[15-330/1]-R[9-15/0.1]
EHSF3A10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-R[7.9-15/0.1]
EHSF3A12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-330/1]-R[12-15/0.1]
EHSF4A2-[50-250/0.01]-P[1.5-1.9/0.01]-N[15-200/1]-R[1.5-15/0.1]
EHSF4A2.5-[50-250/0.01]-P[1.5-2.4/0.01]-N[15-200/1]-R[1.5-15/0.1]
EHSF4A3-[50-300/0.01]-P[1.5-2.9/0.01]-N[15-280/1]-R[1.8-15/0.1]
EHSF4A3.5-[50-300/0.01]-P[1.5-3.4/0.01]-N[15-280/1]-R[2-15/0.1]
EHSF4A4-[50-300/0.01]-P[2-3.9/0.01]-N[15-280/1]-R[2.5-15/0.1]
EHSF4A4.5-[50-300/0.01]-P[2.5-4.4/0.01]-N[15-280/1]-R[2.5-15/0.1]
EHSF4A5-[50-350/0.01]-P[3-4.9/0.01]-N[15-330/1]-R[3-15/0.1]
EHSF4A5.5-[50-350/0.01]-P[3.5-5.4/0.01]-N[15-330/1]-R[3.5-15/0.1]
EHSF4A6-[50-350/0.01]-P[4-5.9/0.01]-N[15-330/1]-R[4-15/0.1]
EHSF4A6.5-[50-350/0.01]-P[4.5-6.4/0.01]-N[15-330/1]-R[4.5-15/0.1]
EHSF4A7-[50-350/0.01]-P[5-6.9/0.01]-N[15-330/1]-R[5-15/0.1]
EHSF4A8-[50-350/0.01]-P[6-7.9/0.01]-N[15-330/1]-R[6-15/0.1]
EHSF4A9-[50-350/0.01]-P[7-8.9/0.01]-N[15-330/1]-R[9-15/0.1]
EHSF4A10-[50-350/0.01]-P[7.9-9.9/0.01]-N[15-330/1]-R[7.9-15/0.1]
EHSF4A12-[50-350/0.01]-P[8.9-11.9/0.01]-N[15-330/1]-R[12-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip diameter tolerance (Reference tolerance) Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Tip shape Type L (L dimension)
(mm)
N
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
Q
(mm)
R
(mm)
V
(mm)
W
(mm)
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.5 ~ 1.91A-50 ~ 25015 ~ 200---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.51.5 ~ 2.41A-50 ~ 25015 ~ 200---45 ~ 235------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31.5 ~ 2.91A-50 ~ 30015 ~ 280---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.51.5 ~ 3.41A-50 ~ 30015 ~ 280---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3.91A-50 ~ 30015 ~ 280---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52.5 ~ 4.41A-50 ~ 30015 ~ 280---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53 ~ 4.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.53.5 ~ 5.41A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)64 ~ 5.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.54.5 ~ 6.41A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)75 ~ 6.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)86 ~ 7.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)97 ~ 8.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)107.9 ~ 9.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)128.9 ~ 11.91A-50 ~ 35015 ~ 330---45 ~ 89------
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.5 ~ 1.92A-50 ~ 25015 ~ 200---45 ~ 89----1.5 ~ 1.9-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.51.5 ~ 2.42A-50 ~ 25015 ~ 200---45 ~ 89----1.5 ~ 2.4-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31.5 ~ 2.92A-50 ~ 30015 ~ 280---45 ~ 89----1.5 ~ 2.9-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.51.5 ~ 3.42A-50 ~ 30015 ~ 280---45 ~ 89----1.5 ~ 3.3-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3.92A-50 ~ 30015 ~ 280---45 ~ 89----1.5 ~ 3.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52.5 ~ 4.42A-50 ~ 30015 ~ 280---45 ~ 89----1.5 ~ 4.3-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53 ~ 4.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 4.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.53.5 ~ 5.42A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 5.3-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)64 ~ 5.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 5.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.54.5 ~ 6.42A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 6.3-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)75 ~ 6.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 6.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)86 ~ 7.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 7.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)97 ~ 8.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 8.9-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)107.9 ~ 9.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 9.8-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)128.9 ~ 11.92A-50 ~ 35015 ~ 330---45 ~ 89----1.5 ~ 11.9-
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.5 ~ 1.93A-50 ~ 25015 ~ 200-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.51.5 ~ 2.43A-50 ~ 25015 ~ 200-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31.5 ~ 2.93A-50 ~ 30015 ~ 280-------2 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.51.5 ~ 3.43A-50 ~ 30015 ~ 280-------2 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3.93A-50 ~ 30015 ~ 280-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52.5 ~ 4.43A-50 ~ 30015 ~ 280-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53 ~ 4.93A-50 ~ 35015 ~ 330-------3 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.53.5 ~ 5.43A-50 ~ 35015 ~ 330-------3.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)64 ~ 5.93A-50 ~ 35015 ~ 330-------4 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.54.5 ~ 6.43A-50 ~ 35015 ~ 330-------4.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)75 ~ 6.93A-50 ~ 35015 ~ 330-------5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)86 ~ 7.93A-50 ~ 35015 ~ 330-------6 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)97 ~ 8.93A-50 ~ 35015 ~ 330-------9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)107.9 ~ 9.93A-50 ~ 35015 ~ 330-------7.9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)128.9 ~ 11.93A-50 ~ 35015 ~ 330-------12 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)21.5 ~ 1.94A-50 ~ 25015 ~ 200-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.51.5 ~ 2.44A-50 ~ 25015 ~ 200-------1.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)31.5 ~ 2.94A-50 ~ 30015 ~ 280-------1.8 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.51.5 ~ 3.44A-50 ~ 30015 ~ 280-------2 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)42 ~ 3.94A-50 ~ 30015 ~ 280-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.52.5 ~ 4.44A-50 ~ 30015 ~ 280-------2.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)53 ~ 4.94A-50 ~ 35015 ~ 330-------3 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.53.5 ~ 5.44A-50 ~ 35015 ~ 330-------3.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)64 ~ 5.94A-50 ~ 35015 ~ 330-------4 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.54.5 ~ 6.44A-50 ~ 35015 ~ 330-------4.5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)75 ~ 6.94A-50 ~ 35015 ~ 330-------5 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)86 ~ 7.94A-50 ~ 35015 ~ 330-------6 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)97 ~ 8.94A-50 ~ 35015 ~ 330-------9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)107.9 ~ 9.94A-50 ~ 35015 ~ 330-------7.9 ~ 15--
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)128.9 ~ 11.94A-50 ~ 35015 ~ 330-------12 ~ 15--

Loading...

 

Basic Information

Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Character engraving type No Number of engraving characters No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.