(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Free Flange Position -High Speed Steel SKH51 / L Dimension Designation Type_Shaft Diameter・L Dimension Designation Type-

Straight Ejector Pins With Free Flange Position -High Speed Steel SKH51 / L Dimension Designation Type_Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: Straight
For complete product overview and details on Straight Ejector Pins with Free Flange Position - High Speed Steel SKH51, Configurable Shaft Diameter and Length see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPSH1-[5-150/0.01]-S[5-40/0.01]
EPSH1.5-[5-150/0.01]-S[5-40/0.01]
EPSH2-[5-200/0.01]-S[5-40/0.01]
EPSH2.5-[5-200/0.01]-S[5-40/0.01]
EPSH3-[5-250/0.01]-S[5-50/0.01]
EPSH3.5-[5-250/0.01]-S[5-50/0.01]
EPSH4-[5-250/0.01]-S[5-50/0.01]
EPSH4.5-[5-250/0.01]-S[5-50/0.01]
EPSH5-[5-250/0.01]-S[5-50/0.01]
EPSH5.5-[5-250/0.01]-S[5-50/0.01]
EPSH6-[5-250/0.01]-S[5-50/0.01]
EPSH6.5-[5-250/0.01]-S[5-50/0.01]
EPSH7-[5-250/0.01]-S[5-50/0.01]
EPSHB1.5-[5-150/0.01]-P[1-1.49/0.01]-S[5-40/0.01]
EPSHB2-[5-200/0.01]-P[1.5-1.99/0.01]-S[5-40/0.01]
EPSHB2.5-[5-200/0.01]-P[2-2.49/0.01]-S[5-40/0.01]
EPSHB3-[5-250/0.01]-P[2.5-2.99/0.01]-S[5-50/0.01]
EPSHB3.5-[5-250/0.01]-P[3-3.49/0.01]-S[5-50/0.01]
EPSHB4-[5-250/0.01]-P[3.5-3.99/0.01]-S[5-50/0.01]
EPSHB4.5-[5-250/0.01]-P[4-4.49/0.01]-S[5-50/0.01]
EPSHB5-[5-250/0.01]-P[4.5-4.99/0.01]-S[5-50/0.01]
EPSHB5.5-[5-250/0.01]-P[5-5.49/0.01]-S[5-50/0.01]
EPSHB6-[5-250/0.01]-P[5.5-5.99/0.01]-S[5-50/0.01]
EPSHB6.5-[5-250/0.01]-P[6-6.49/0.01]-S[5-50/0.01]
EPSHB7-[5-250/0.01]-P[6.5-6.99/0.01]-S[5-50/0.01]
EPSHBE1.5-[5-150/0.01]-P[1-1.49/0.01]-S[5-40/0.01]
EPSHBE2-[5-200/0.01]-P[1.5-1.99/0.01]-S[5-40/0.01]
EPSHBE2.5-[5-200/0.01]-P[2-2.49/0.01]-S[5-40/0.01]
EPSHBE3-[5-250/0.01]-P[2.5-2.99/0.01]-S[5-50/0.01]
EPSHBE3.5-[5-250/0.01]-P[3-3.49/0.01]-S[5-50/0.01]
EPSHBE4-[5-250/0.01]-P[3.5-3.99/0.01]-S[5-50/0.01]
EPSHBE4.5-[5-250/0.01]-P[4-4.49/0.01]-S[5-50/0.01]
EPSHBE5-[5-250/0.01]-P[4.5-4.99/0.01]-S[5-50/0.01]
EPSHBE5.5-[5-250/0.01]-P[5-5.49/0.01]-S[5-50/0.01]
EPSHBE6-[5-250/0.01]-P[5.5-5.99/0.01]-S[5-50/0.01]
EPSHBE6.5-[5-250/0.01]-P[6-6.49/0.01]-S[5-50/0.01]
EPSHBE7-[5-250/0.01]-P[6.5-6.99/0.01]-S[5-50/0.01]
EPSHE1-[5-150/0.01]-S[5-40/0.01]
EPSHE1.5-[5-150/0.01]-S[5-40/0.01]
EPSHE2-[5-200/0.01]-S[5-40/0.01]
EPSHE2.5-[5-200/0.01]-S[5-40/0.01]
EPSHE3-[5-250/0.01]-S[5-50/0.01]
EPSHE3.5-[5-250/0.01]-S[5-50/0.01]
EPSHE4-[5-250/0.01]-S[5-50/0.01]
EPSHE4.5-[5-250/0.01]-S[5-50/0.01]
EPSHE5-[5-250/0.01]-S[5-50/0.01]
EPSHE5.5-[5-250/0.01]-S[5-50/0.01]
EPSHE6-[5-250/0.01]-S[5-50/0.01]
EPSHE6.5-[5-250/0.01]-S[5-50/0.01]
EPSHE7-[5-250/0.01]-S[5-50/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip tolerance (Reference tolerance) P (Tip diameter)
(mm)
No. (Nominal diameter)
(mm)
L (P dimension side length)
(mm)
S (D dimension length)
(mm)
1 Piece(s)

10 Days or more

100/-0.0051-5 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

100/-0.0051.5-5 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

100/-0.0052-5 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

100/-0.0052.5-5 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

100/-0.0053-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0053.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0055-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0055.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0056-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0056.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0057-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0051 ~ 1.491.55 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

100/-0.0051.5 ~ 1.9925 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

100/-0.0052 ~ 2.492.55 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

100/-0.0052.5 ~ 2.9935 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0053 ~ 3.493.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0053.5 ~ 3.9945 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054 ~ 4.494.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0054.5 ~ 4.9955 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0055 ~ 5.495.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0055.5 ~ 5.9965 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0056 ~ 6.496.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

100/-0.0056.5 ~ 6.9975 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.021 ~ 1.491.55 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.021.5 ~ 1.9925 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.022 ~ 2.492.55 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.022.5 ~ 2.9935 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.023 ~ 3.493.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.023.5 ~ 3.9945 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024 ~ 4.494.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024.5 ~ 4.9955 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.025 ~ 5.495.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.025.5 ~ 5.9965 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.026 ~ 6.496.55 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.026.5 ~ 6.9975 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.021-5 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.021.5-5 ~ 1505 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.022-5 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.022.5-5 ~ 2005 ~ 40
1 Piece(s)

10 Days or more

10-0.01/-0.023-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.023.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.024.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.025-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.025.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.026-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.026.5-5 ~ 2505 ~ 50
1 Piece(s)

10 Days or more

10-0.01/-0.027-5 ~ 2505 ~ 50

Loading...

  1. 1
 

Basic Information

Shape type Straight Stepped or non-stepped No Tip shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.