(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Precision Stepped Ejector Pins -High Speed Steel SKH51/4mm Head Type-

Extra Precision Stepped Ejector Pins -High Speed Steel SKH51/4mm Head Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Material: SKH51
•Tip Diameter Tolerance Reference: 0/-0.002
•Shaft Diameter Tolerance Reference: 0/-0.02
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EVSF1-[50-150/0.01]-P[0.3-0.9/0.001]-N[15-135/1]
EVSF1.5-[60-150/0.01]-P[0.3-1.4/0.001]-N[15-135/1]
EVSF2-[60-150/0.01]-P[0.8-1.9/0.001]-N[15-135/1]
EVSF2.5-[60-150/0.01]-P[0.8-2.4/0.001]-N[15-135/1]
EVSF3-[60-150/0.01]-P[1-2.9/0.001]-N[15-135/1]
EVSG1-[60,​100,​150]-P[0.3-0.9/0.001]-N[15-135/1]
EVSG1.5-[60,​100,​150]-P[0.3-1.4/0.001]-N[15-135/1]
EVSG2-[100,​150]-P[0.8-1.9/0.001]-N[15-135/1]
EVSG2.5-[100,​150]-P[0.8-2.4/0.001]-N[15-135/1]
EVSG3-[100,​150]-P[1-2.9/0.001]-N[15-135/1]
EVSL1-[50-150/0.01]-P[0.3,​0.4,​0.5,​0.6,​0.8]-N[30,​40,​50,​60,​70]
EVSL1.5-[50-150/0.01]-0.8-N[30,​40,​50,​60,​70]
EVSL1.5-[50-150/0.01]-P[0.3,​0.4,​0.5,​0.6,​0.8,​1]-N[30,​40,​50,​60,​70]
EVSL2-[60-150/0.01]-P[0.8,​1,​1.2,​1.5]-N[40,​50,​60,​70]
EVSL2.5-[60-150/0.01]-P[1,​1.5,​2]-N[40,​50,​60,​70]
EVSL3-[60-150/0.01]-P[1.2,​1.5,​2]-N[40,​50,​60,​70]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Type L (L dimension)
(mm)
N
(mm)
1 Piece(s)

10 Days or more

1010.3 ~ 0.9Tip diameter・L dimension designation type50 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

101.50.3 ~ 1.4Tip diameter・L dimension designation type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

1020.8 ~ 1.9Tip diameter・L dimension designation type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

102.50.8 ~ 2.4Tip diameter・L dimension designation type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

1031 ~ 2.9Tip diameter・L dimension designation type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

1010.3 ~ 0.9Tip diameter designation・L dimension selection type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

101.50.3 ~ 1.4Tip diameter designation・L dimension selection type60 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

1020.8 ~ 1.9Tip diameter designation・L dimension selection type100 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

102.50.8 ~ 2.4Tip diameter designation・L dimension selection type100 ~ 15015 ~ 135
1 Piece(s)

10 Days or more

1031 ~ 2.9Tip diameter designation・L dimension selection type100 ~ 15015 ~ 135
1 Piece(s)

8 Days or more

1010.3 ~ 0.8L dimension designation type50 ~ 15030 ~ 70
1 Piece(s)

8 Days or more

101.5-L dimension designation type50 ~ 15030 ~ 70
1 Piece(s)

8 Days or more

101.50.3 ~ 1L dimension designation type50 ~ 15030 ~ 70
1 Piece(s)

8 Days or more

1020.8 ~ 1.5L dimension designation type60 ~ 15040 ~ 70
1 Piece(s)

8 Days or more

102.51 ~ 2L dimension designation type60 ~ 15040 ~ 70
1 Piece(s)

8 Days or more

1031.2 ~ 2L dimension designation type60 ~ 15040 ~ 70

Loading...

  1. 1
 

Basic Information

Material SKH51 Tip diameter tolerance (Reference tolerance) 0/-0.002 Shaft diameter tolerance (Reference tolerance) 0/-0.02
Surface treatment No Head thickness 4mm(T4) Tip shape No
Character engraving type No Number of engraving characters No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.