(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pins With Engraving -High Speed Steel SKH51/Shaft Diameter・L Dimension Designation Type-

Straight Ejector Pins With Engraving -High Speed Steel SKH51/Shaft Diameter・L Dimension Designation Type-

Move the mouse over the image to zoom

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPHB1M0.6-[40-100/0.01]-P[0.6-0.99/0.01]-*
EPHB1M1-[40-150/0.01]-P[0.6-0.99/0.01]-*
EPHB1M1.5-[40-200/0.01]-P[1-1.49/0.01]-*
EPHB1M2-[40-250/0.01]-P[1.5-1.99/0.01]-*
EPHB1M2.5-[40-250/0.01]-P[2-2.49/0.01]-*
EPHB1M3-[40-250/0.01]-P[2.5-2.99/0.01]-*
EPHB1M3.5-[40-250/0.01]-P[3-3.49/0.01]-*
EPHB1M4-[40-250/0.01]-P[3.5-3.99/0.01]-*
EPHB1M4.5-[40-250/0.01]-P[4-4.49/0.01]-*
EPHB1M5-[40-250/0.01]-P[4.5-4.99/0.01]-*
EPHB1M5.5-[40-250/0.01]-P[5-5.49/0.01]-*
EPHB1M6-[40-250/0.01]-P[5.5-5.99/0.01]-*
EPHB1M6.5-[40-250/0.01]-P[6-6.49/0.01]-*
EPHB1M7-[40-250/0.01]-P[6.5-6.99/0.01]-*
EPHB1M8-[40-250/0.01]-P[7-7.99/0.01]-*
EPHB1M10-[40-250/0.01]-P[8-9.99/0.01]-*
EPHB1M12-[40-250/0.01]-P[10-11.99/0.01]-*
EPHB1MR0.6-[40-150/0.01]-P[0.4-0.59/0.01]-*
EPHB1MR1-[40-150/0.01]-P[0.6-0.99/0.01]-*
EPHB1MR1.5-[40-200/0.01]-P[1-1.49/0.01]-*
EPHB1MR2-[40-250/0.01]-P[1.5-1.99/0.01]-*
EPHB1MR2.5-[40-250/0.01]-P[2-2.49/0.01]-*
EPHB1MR3-[40-250/0.01]-P[2.5-2.99/0.01]-*
EPHB1MR3.5-[40-250/0.01]-P[3-3.49/0.01]-*
EPHB1MR4-[40-250/0.01]-P[3.5-3.99/0.01]-*
EPHB1MR4.5-[40-250/0.01]-P[4-4.49/0.01]-*
EPHB1MR5-[40-250/0.01]-P[4.5-4.99/0.01]-*
EPHB1MR5.5-[40-250/0.01]-P[5-5.49/0.01]-*
EPHB1MR6-[40-250/0.01]-P[5.5-5.99/0.01]-*
EPHB1MR6.5-[40-250/0.01]-P[6-6.49/0.01]-*
EPHB1MR7-[40-250/0.01]-P[6.5-6.99/0.01]-*
EPHB1MR8-[40-250/0.01]-P[7-7.99/0.01]-*
EPHB1MR10-[40-250/0.01]-P[8-9.99/0.01]-*
EPHB1MR12-[40-250/0.01]-P[10-11.99/0.01]-*
EPHB2M2-[40-250/0.01]-P[1.5-1.99/0.01]-**
EPHB2M2.5-[40-250/0.01]-P[2-2.49/0.01]-**
EPHB2M3-[40-250/0.01]-P[2.5-2.99/0.01]-**
EPHB2M3.5-[40-250/0.01]-P[3-3.49/0.01]-**
EPHB2M4-[40-250/0.01]-P[3.5-3.99/0.01]-**
EPHB2M4.5-[40-250/0.01]-P[4-4.49/0.01]-**
EPHB2M5-[40-250/0.01]-P[4.5-4.99/0.01]-**
EPHB2M5.5-[40-250/0.01]-P[5-5.49/0.01]-**
EPHB2M6-[40-250/0.01]-P[5.5-5.99/0.01]-**
EPHB2M6.5-[40-250/0.01]-P[6-6.49/0.01]-**
EPHB2M7-[40-250/0.01]-P[6.5-6.99/0.01]-**
EPHB2M8-[40-250/0.01]-P[7-7.99/0.01]-**
EPHB2M10-[40-250/0.01]-P[8-9.99/0.01]-**
EPHB2M12-[40-250/0.01]-P[10-11.99/0.01]-**
EPHB2MR2-[40-250/0.01]-P[1.5-1.99/0.01]-**
EPHB2MR2.5-[40-250/0.01]-P[2-2.49/0.01]-**
EPHB2MR3-[40-250/0.01]-P[2.5-2.99/0.01]-**
EPHB2MR3.5-[40-250/0.01]-P[3-3.49/0.01]-**
EPHB2MR4-[40-250/0.01]-P[3.5-3.99/0.01]-**
EPHB2MR4.5-[40-250/0.01]-P[4-4.49/0.01]-**
EPHB2MR5-[40-250/0.01]-P[4.5-4.99/0.01]-**
EPHB2MR5.5-[40-250/0.01]-P[5-5.49/0.01]-**
EPHB2MR6-[40-250/0.01]-P[5.5-5.99/0.01]-**
EPHB2MR6.5-[40-250/0.01]-P[6-6.49/0.01]-**
EPHB2MR7-[40-250/0.01]-P[6.5-6.99/0.01]-**
EPHB2MR8-[40-250/0.01]-P[7-7.99/0.01]-**
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Character engraving type Number of engraving characters No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Engraving character designation
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6 ~ 0.99Concave character1 characters0.640 ~ 100※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6 ~ 0.99Concave character1 characters140 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1 ~ 1.49Concave character1 characters1.540 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Concave character1 characters240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Concave character1 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Concave character1 characters340 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Concave character1 characters3.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Concave character1 characters440 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Concave character1 characters4.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Concave character1 characters540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Concave character1 characters5.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Concave character1 characters640 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Concave character1 characters6.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Concave character1 characters740 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Concave character1 characters840 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8 ~ 9.99Concave character1 characters1040 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10 ~ 11.99Concave character1 characters1240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.4 ~ 0.59Concave character (Sequential numbering)1 characters0.640 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)0.6 ~ 0.99Concave character (Sequential numbering)1 characters140 ~ 150※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/04mm(T4)1 ~ 1.49Concave character (Sequential numbering)1 characters1.540 ~ 200※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Concave character (Sequential numbering)1 characters240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Concave character (Sequential numbering)1 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Concave character (Sequential numbering)1 characters340 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Concave character (Sequential numbering)1 characters3.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Concave character (Sequential numbering)1 characters440 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Concave character (Sequential numbering)1 characters4.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Concave character (Sequential numbering)1 characters540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Concave character (Sequential numbering)1 characters5.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Concave character (Sequential numbering)1 characters640 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Concave character (Sequential numbering)1 characters6.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Concave character (Sequential numbering)1 characters740 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Concave character (Sequential numbering)1 characters840 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8 ~ 9.99Concave character (Sequential numbering)1 characters1040 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10 ~ 11.99Concave character (Sequential numbering)1 characters1240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Concave character2 characters240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Concave character2 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Concave character2 characters340 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Concave character2 characters3.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Concave character2 characters440 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Concave character2 characters4.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Concave character2 characters540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Concave character2 characters5.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Concave character2 characters640 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Concave character2 characters6.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Concave character2 characters740 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Concave character2 characters840 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)8 ~ 9.99Concave character2 characters1040 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)10 ~ 11.99Concave character2 characters1240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)1.5 ~ 1.99Concave character (Sequential numbering)2 characters240 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2 ~ 2.49Concave character (Sequential numbering)2 characters2.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)2.5 ~ 2.99Concave character (Sequential numbering)2 characters340 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3 ~ 3.49Concave character (Sequential numbering)2 characters3.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)3.5 ~ 3.99Concave character (Sequential numbering)2 characters440 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4 ~ 4.49Concave character (Sequential numbering)2 characters4.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)4.5 ~ 4.99Concave character (Sequential numbering)2 characters540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5 ~ 5.49Concave character (Sequential numbering)2 characters5.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)5.5 ~ 5.99Concave character (Sequential numbering)2 characters640 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6 ~ 6.49Concave character (Sequential numbering)2 characters6.540 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)6.5 ~ 6.99Concave character (Sequential numbering)2 characters740 ~ 250※Designation by WOS
1 Piece(s)

10 Days or more

100/-0.005+0.02/0 or +0.05/04mm(T4)7 ~ 7.99Concave character (Sequential numbering)2 characters840 ~ 250※Designation by WOS

Loading...

 

Basic Information

Shape type With engraving Material SKH51 Surface treatment No
Tip shape No Gas release shape No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.