(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pin - 440C Stainless Steel, 4 mm Head Height, Configurable/Selectable Shaft Diameter and Length (Part Numbers)

Straight Ejector Pin - 440C Stainless Steel, 4 mm Head Height, Configurable/Selectable Shaft Diameter and Length

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape Type: No tip processing
•Material: SUS440C
•Shaft Diameter Tolerance Reference: 0/-0.005

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPW1-[100-150/50]
EPW1.5-[100-200/50]
EPW2-[100-200/50]
EPW2.5-[100-200/50]
EPW3-[100-200/50]
EPW3.5-[100-200/50]
EPW4-[100-200/50]
EPW4.5-[100-200/50]
EPW5-[100-200/50]
EPW5.5-[100-200/50]
EPW6-[100-200/50]
EPW-L1-[40-150/0.01]
EPW-L1.5-[40-200/0.01]
EPW-L2-[40-200/0.01]
EPW-L2.5-[40-200/0.01]
EPW-L3-[40-200/0.01]
EPW-L3.5-[40-200/0.01]
EPW-L4-[40-200/0.01]
EPW-L4.5-[40-200/0.01]
EPW-L5-[40-200/0.01]
EPW-L5.5-[40-200/0.01]
EPW-L6-[40-200/0.01]
EPWB1.5-[40-200/0.01]-P[1-1.49/0.01]
EPWB2-[40-200/0.01]-P[1.5-1.99/0.01]
EPWB2.5-[40-200/0.01]-P[2-2.49/0.01]
EPWB3-[40-200/0.01]-P[2.5-2.99/0.01]
EPWB3.5-[40-200/0.01]-P[3-3.49/0.01]
EPWB4-[40-200/0.01]-P[3.5-3.99/0.01]
EPWB4.5-[40-200/0.01]-P[4-4.49/0.01]
EPWB5-[40-200/0.01]-P[4.5-4.99/0.01]
EPWB5.5-[40-200/0.01]-P[5-5.49/0.01]
EPWB6-[40-200/0.01]-P[5.5-5.99/0.01]
EPWG1.5-[100,​150,​200]-P[1-1.49/0.01]
EPWG2-[100,​150,​200]-P[1.5-1.99/0.01]
EPWG2.5-[100,​150,​200]-P[2-2.49/0.01]
EPWG3-[100,​150,​200]-P[2.5-2.99/0.01]
EPWG3.5-[100,​150,​200]-P[3-3.49/0.01]
EPWG4-[100,​150,​200]-P[3.5-3.99/0.01]
EPWG4.5-[100,​150,​200]-P[4-4.49/0.01]
EPWG5-[100,​150,​200]-P[4.5-4.99/0.01]
EPWG5.5-[100,​150,​200]-P[5-5.49/0.01]
EPWG6-[100,​150,​200]-P[5.5-5.99/0.01]
EPWJ4-[100-200/50]
EPWJ4.5-[100-200/50]
EPWJ5-[100-200/50]
EPWJ5.5-[100-200/50]
EPWJ6-[100-200/50]
EPWJ-L4-[40-200/0.01]
EPWJ-L4.5-[40-200/0.01]
EPWJ-L5-[40-200/0.01]
EPWJ-L5.5-[40-200/0.01]
EPWJ-L6-[40-200/0.01]
EPWJB4-[40-200/0.01]-P[3.5-3.99/0.01]
EPWJB4.5-[40-200/0.01]-P[4-4.49/0.01]
EPWJB5-[40-200/0.01]-P[4.5-4.99/0.01]
EPWJB5.5-[40-200/0.01]-P[5-5.49/0.01]
EPWJB6-[40-200/0.01]-P[5.5-5.99/0.01]
EPWJG4-[100,​150,​200]-P[3.5-3.99/0.01]
EPWJG4.5-[100,​150,​200]-P[4-4.49/0.01]
EPWJG5-[100,​150,​200]-P[4.5-4.99/0.01]
EPWJG5.5-[100,​150,​200]-P[5-5.49/0.01]
EPWJG6-[100,​150,​200]-P[5.5-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)1-100 ~ 150
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)1.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)2-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)2.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)3-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)3.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)4-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)4.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)5.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)6-100 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)1-40 ~ 150
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)1.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)2-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)2.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)3-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)3.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)4-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)4.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)5.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)6-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)1 ~ 1.491.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)1.5 ~ 1.99240 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)2 ~ 2.492.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)2.5 ~ 2.99340 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)3 ~ 3.493.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)3.5 ~ 3.99440 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)4 ~ 4.494.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)4.5 ~ 4.99540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)5 ~ 5.495.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/04mm(T4)5.5 ~ 5.99640 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)1 ~ 1.491.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)1.5 ~ 1.992100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)2 ~ 2.492.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)2.5 ~ 2.993100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)3 ~ 3.493.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)3.5 ~ 3.994100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)4 ~ 4.494.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)4.5 ~ 4.995100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)5 ~ 5.495.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.14mm(T4)5.5 ~ 5.996100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)4-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)4.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)5.5-100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)6-100 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)4-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)4.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)5.5-40 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)6-40 ~ 200
1 Piece(s)

9 Days or more

-+0.02/06mm(JIS)3.5 ~ 3.99440 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)4 ~ 4.494.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)4.5 ~ 4.99540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)5 ~ 5.495.540 ~ 200
1 Piece(s)

9 Days or more

10+0.02/06mm(JIS)5.5 ~ 5.99640 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)3.5 ~ 3.994100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)4 ~ 4.494.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)4.5 ~ 4.995100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)5 ~ 5.495.5100 ~ 200
1 Piece(s)

9 Days or more

10+5/+0.16mm(JIS)5.5 ~ 5.996100 ~ 200

Loading...

  1. 1
 

Basic Information

Shape type No tip processing Material SUS440C Shaft diameter tolerance (Reference tolerance) 0/-0.005
Surface treatment No Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.