(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pin - M2 Steel, 4 mm Head Height, Configurable Shaft Diameter, Selectable Length

Straight Ejector Pin - M2 Steel, 4 mm Head Height, Configurable Shaft Diameter, Selectable Length

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Pricing

•Shape Type: No tip processing
•Material: SKH51
•L Dimension Tolerance Reference: +5/+0.1

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPH-G0.5-100-P[0.4-0.49/0.01]
EPH-G0.6-100-P[0.5-0.59/0.01]
EPH-G0.7-100-P[0.6-0.69/0.01]
EPH-G0.8-[100,​150]-P[0.7-0.79/0.01]
EPH-G0.9-[100,​150]-P[0.8-0.89/0.01]
EPH-G1-[100,​150,​200]-P[0.9-0.99/0.01]
EPH-G1.5-[100,​150,​200]-P[1-1.49/0.01]
EPH-G2-[100,​150,​200,​250]-P[1.5-1.99/0.01]
EPH-G2.5-[100,​150,​200,​250,​300]-P[2-2.49/0.01]
EPH-G3-[100,​150,​200,​250,​300]-P[2.5-2.99/0.01]
EPH-G3.5-[100,​150,​200,​250,​300]-P[3-3.49/0.01]
EPH-G4-[100,​150,​200,​250,​300]-P[3.5-3.99/0.01]
EPH-G4.5-[100,​150,​200,​250,​300,​350]-P[4-4.49/0.01]
EPH-G5-[100,​150,​200,​250,​300,​350]-P[4.5-4.99/0.01]
EPH-G5.5-[100,​150,​200,​250,​300,​350]-P[5-5.49/0.01]
EPH-G6-[100,​150,​200,​250,​300,​350]-P[5.5-5.99/0.01]
EPH-G6.5-[100,​150,​200,​250,​300,​350]-P[6-6.49/0.01]
EPH-G7-[100,​150,​200,​250,​300,​350]-P[6.5-6.99/0.01]
EPH-G8-[100,​150,​200,​250,​300,​350]-P[7-7.99/0.01]
EPH-G10-[100,​150,​200,​250,​300,​350]-P[8-9.99/0.01]
EPH-G12-[100,​150,​200,​250,​300,​350]-P[10-11.99/0.01]
EPHE-G0.5-100-P[0.4-0.49/0.01]
EPHE-G0.6-100-P[0.5-0.59/0.01]
EPHE-G0.7-100-P[0.6-0.69/0.01]
EPHE-G0.8-[100,​150]-P[0.7-0.79/0.01]
EPHE-G0.9-[100,​150]-P[0.8-0.89/0.01]
EPHE-G1-[100,​150,​200]-P[0.9-0.99/0.01]
EPHE-G1.5-[100,​150,​200]-P[1-1.49/0.01]
EPHE-G2-[100,​150,​200,​250]-P[1.5-1.99/0.01]
EPHE-G2.5-[100,​150,​200,​250,​300]-P[2-2.49/0.01]
EPHE-G3-[100,​150,​200,​250,​300]-P[2.5-2.99/0.01]
EPHE-G3.5-[100,​150,​200,​250,​300]-P[3-3.49/0.01]
EPHE-G4-[100,​150,​200,​250,​300]-P[3.5-3.99/0.01]
EPHE-G4.5-[100,​150,​200,​250,​300,​350]-P[4-4.49/0.01]
EPHE-G5-[100,​150,​200,​250,​300,​350]-P[4.5-4.99/0.01]
EPHE-G5.5-[100,​150,​200,​250,​300,​350]-P[5-5.49/0.01]
EPHE-G6-[100,​150,​200,​250,​300,​350]-P[5.5-5.99/0.01]
EPHE-G6.5-[100,​150,​200,​250,​300,​350]-P[6-6.49/0.01]
EPHE-G7-[100,​150,​200,​250,​300,​350]-P[6.5-6.99/0.01]
EPHE-G8-[100,​150,​200,​250,​300,​350]-P[7-7.99/0.01]
EPHE-G10-[100,​150,​200,​250,​300,​350]-P[8-9.99/0.01]
EPHE-G12-[100,​150,​200,​250,​300,​350]-P[10-11.99/0.01]
EPHJ-G4-[100,​150,​200,​250,​300]-P[3.5-3.99/0.01]
EPHJ-G4.5-[100,​150,​200,​250,​300,​350]-P[4-4.49/0.01]
EPHJ-G5-[100,​150,​200,​250,​300,​350]-P[4.5-4.99/0.01]
EPHJ-G5.5-[100,​150,​200,​250,​300,​350]-P[5-5.49/0.01]
EPHJ-G6-[100,​150,​200,​250,​300,​350]-P[5.5-5.99/0.01]
EPHJ-G6.5-[100,​150,​200,​250,​300,​350]-P[6-6.49/0.01]
EPHJ-G7-[100,​150,​200,​250,​300,​350]-P[6.5-6.99/0.01]
EPHJ-G8-[100,​150,​200,​250,​300,​350]-P[7-7.99/0.01]
EPHJ-G10-[100,​150,​200,​250,​300,​350]-P[8-9.99/0.01]
EPHJ-G12-[100,​150,​200,​250,​300,​350]-P[10-11.99/0.01]
EPHJE-G4-[100,​150,​200,​250,​300]-P[3.5-3.99/0.01]
EPHJE-G4.5-[100,​150,​200,​250,​300,​350]-P[4-4.49/0.01]
EPHJE-G5-[100,​150,​200,​250,​300,​350]-P[4.5-4.99/0.01]
EPHJE-G5.5-[100,​150,​200,​250,​300,​350]-P[5-5.49/0.01]
EPHJE-G6-[100,​150,​200,​250,​300,​350]-P[5.5-5.99/0.01]
EPHJE-G6.5-[100,​150,​200,​250,​300,​350]-P[6-6.49/0.01]
EPHJE-G7-[100,​150,​200,​250,​300,​350]-P[6.5-6.99/0.01]
EPHJE-G8-[100,​150,​200,​250,​300,​350]-P[7-7.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
Type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.4 ~ 0.490.5100Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.5 ~ 0.590.6100Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.6 ~ 0.690.7100Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.7 ~ 0.790.8100 ~ 150Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.8 ~ 0.890.9100 ~ 150Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)0.9 ~ 0.991100 ~ 200Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1 ~ 1.491.5100 ~ 200Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)1.5 ~ 1.992100 ~ 250Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2 ~ 2.492.5100 ~ 300Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)2.5 ~ 2.993100 ~ 300Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3 ~ 3.493.5100 ~ 300Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)3.5 ~ 3.994100 ~ 300Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4 ~ 4.494.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)4.5 ~ 4.995100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5 ~ 5.495.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)5.5 ~ 5.996100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6 ~ 6.496.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)6.5 ~ 6.997100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)7 ~ 7.998100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)8 ~ 9.9910100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0054mm(T4)10 ~ 11.9912100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.4 ~ 0.490.5100Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.5 ~ 0.590.6100Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.6 ~ 0.690.7100Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.7 ~ 0.790.8100 ~ 150Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.8 ~ 0.890.9100 ~ 150Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)0.9 ~ 0.991100 ~ 200Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1 ~ 1.491.5100 ~ 200Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)1.5 ~ 1.992100 ~ 250Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2 ~ 2.492.5100 ~ 300Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)2.5 ~ 2.993100 ~ 300Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3 ~ 3.493.5100 ~ 300Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)3.5 ~ 3.994100 ~ 300Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4 ~ 4.494.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)4.5 ~ 4.995100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5 ~ 5.495.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)5.5 ~ 5.996100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)6 ~ 6.496.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)6.5 ~ 6.997100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)7 ~ 7.998100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)8 ~ 9.9910100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.024mm(T4)10 ~ 11.9912100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)3.5 ~ 3.994100 ~ 300Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4 ~ 4.494.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)4.5 ~ 4.995100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)5 ~ 5.495.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)5.5 ~ 5.996100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)6 ~ 6.496.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0056mm(JIS)6.5 ~ 6.997100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)7 ~ 7.998100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)8 ~ 9.9910100 ~ 350Standard type
1 Piece(s)

10 Days or more

100/-0.0058mm(JIS)10 ~ 11.9912100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)3.5 ~ 3.994100 ~ 300Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)4 ~ 4.494.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)4.5 ~ 4.995100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)5 ~ 5.495.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)5.5 ~ 5.996100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)6 ~ 6.496.5100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.026mm(JIS)6.5 ~ 6.997100 ~ 350Standard type
1 Piece(s)

10 Days or more

10-0.01/-0.028mm(JIS)7 ~ 7.998100 ~ 350Standard type

Loading...

 

Basic Information

Shape type No tip processing Material SKH51 L dimension tolerance (Reference tolerance) +5/+0.1
Surface treatment No Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.