(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Ejector Pin - M2 Steel, 4 mm Head Height, Selectable Shaft Diameter and Length

Straight Ejector Pin - M2 Steel, 4 mm Head Height, Selectable Shaft Diameter and Length

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount
  • New Pricing

•Shape Type: No tip processing
•Material: SKH51
•L Dimension Tolerance Reference: +5/+0.1
•Head Thickness: 4mm(T4)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EPH0.2-60
EPH0.2-60
EPH0.3-60
EPH0.3-60
EPH0.4-60
EPH0.4-100
EPH0.4-[60,​100]
EPH0.5-60
EPH0.5-100
EPH0.5-[60,​100]
EPH0.6-100
EPH0.6-150
EPH0.6-[100,​150]
EPH0.7-100
EPH0.7-150
EPH0.7-[100,​150]
EPH0.8-100
EPH0.8-150
EPH0.8-[100,​150]
EPH0.9-100
EPH0.9-150
EPH0.9-[100,​150]
EPH1-100
EPH1-150
EPH1-200
EPH1-[100,​150,​200]
EPH1.1-100
EPH1.1-150
EPH1.1-200
EPH1.1-[100,​150,​200]
EPH1.2-100
EPH1.2-150
EPH1.2-200
EPH1.2-[100,​150,​200]
EPH1.3-100
EPH1.3-150
EPH1.3-200
EPH1.3-[100,​150,​200]
EPH1.4-100
EPH1.4-150
EPH1.4-200
EPH1.4-[100,​150,​200]
EPH1.5-100
EPH1.5-150
EPH1.5-200
EPH1.5-250
EPH1.5-[100,​150,​200,​250]
EPH1.6-100
EPH1.6-150
EPH1.6-200
EPH1.6-250
EPH1.6-[100,​150,​200,​250]
EPH1.7-100
EPH1.7-150
EPH1.7-200
EPH1.7-[100,​150,​200]
EPH1.8-100
EPH1.8-150
EPH1.8-200
EPH1.8-[100,​150,​200]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
Alterations L (L dimension)
(mm)
1 Piece(s)

9 Days or more

100/-0.0050.2Yes60
1 Piece(s)Available

8 Days or more

100/-0.0050.2No60
1 Piece(s)

9 Days or more

100/-0.0050.3Yes60
1 Piece(s)Available

8 Days or more

100/-0.0050.3No60
1 Piece(s)Available

8 Days or more

100/-0.0050.4No60
1 Piece(s)Available

8 Days or more

100/-0.0050.4No100
1 Piece(s)

9 Days or more

100/-0.0050.4Yes60 ~ 100
1 Piece(s)Available

8 Days or more

100/-0.0050.5No60
1 Piece(s)Available

8 Days or more

100/-0.0050.5No100
1 Piece(s)

9 Days or more

100/-0.0050.5Yes60 ~ 100
1 Piece(s)Available

Same day

Stock

100/-0.0050.6No100
1 Piece(s)Available

Same day

Stock

100/-0.0050.6No150
1 Piece(s)

9 Days or more

100/-0.0050.6Yes100 ~ 150
1 Piece(s)Available

8 Days or more

100/-0.0050.7No100
1 Piece(s)Available

8 Days or more

100/-0.0050.7No150
1 Piece(s)

9 Days or more

100/-0.0050.7Yes100 ~ 150
1 Piece(s)Available

Same day

Stock

100/-0.0050.8No100
1 Piece(s)Available

Same day

Stock

100/-0.0050.8No150
1 Piece(s)

9 Days or more

100/-0.0050.8Yes100 ~ 150
1 Piece(s)Available

8 Days or more

100/-0.0050.9No100
1 Piece(s)Available

8 Days or more

100/-0.0050.9No150
1 Piece(s)

9 Days or more

100/-0.0050.9Yes100 ~ 150
1 Piece(s)Available

Same day

Stock

100/-0.0051No100
1 Piece(s)Available

44 Days or more

100/-0.0051No150
1 Piece(s)Available

Same day

Stock

100/-0.0051No200
1 Piece(s)

9 Days or more

100/-0.0051Yes100 ~ 200
1 Piece(s)Available

8 Days or more

100/-0.0051.1No100
1 Piece(s)Available

8 Days or more

100/-0.0051.1No150
1 Piece(s)Available

8 Days or more

100/-0.0051.1No200
1 Piece(s)

9 Days or more

100/-0.0051.1Yes100 ~ 200
1 Piece(s)Available

8 Days or more

100/-0.0051.2No100
1 Piece(s)Available

Same day

Stock

100/-0.0051.2No150
1 Piece(s)Available

Same day

Stock

100/-0.0051.2No200
1 Piece(s)

9 Days or more

100/-0.0051.2Yes100 ~ 200
1 Piece(s)Available

8 Days or more

100/-0.0051.3No100
1 Piece(s)Available

Same day

Stock

100/-0.0051.3No150
1 Piece(s)Available

Same day

Stock

100/-0.0051.3No200
1 Piece(s)

9 Days or more

100/-0.0051.3Yes100 ~ 200
1 Piece(s)Available

Same day

Stock

100/-0.0051.4No100
1 Piece(s)Available

8 Days or more

100/-0.0051.4No150
1 Piece(s)Available

8 Days or more

100/-0.0051.4No200
1 Piece(s)

9 Days or more

100/-0.0051.4Yes100 ~ 200
1 Piece(s)Available

Same day

Stock

100/-0.0051.5No100
1 Piece(s)Available

8 Days or more

100/-0.0051.5No150
1 Piece(s)Available

Same day

Stock

100/-0.0051.5No200
1 Piece(s)Available

Same day

Stock

100/-0.0051.5No250
1 Piece(s)

9 Days or more

100/-0.0051.5Yes100 ~ 250
1 Piece(s)Available

8 Days or more

100/-0.0051.6No100
1 Piece(s)Available

8 Days or more

100/-0.0051.6No150
1 Piece(s)Available

Same day

Stock

100/-0.0051.6No200
1 Piece(s)Available

9 Days or more

100/-0.0051.6No250
1 Piece(s)

9 Days or more

100/-0.0051.6Yes100 ~ 250
1 Piece(s)Available

Same day

Stock

100/-0.0051.7No100
1 Piece(s)Available

8 Days or more

100/-0.0051.7No150
1 Piece(s)Available

8 Days or more

100/-0.0051.7No200
1 Piece(s)

9 Days or more

100/-0.0051.7Yes100 ~ 200
1 Piece(s)Available

8 Days or more

100/-0.0051.8No100
1 Piece(s)Available

8 Days or more

100/-0.0051.8No150
1 Piece(s)Available

Same day

Stock

100/-0.0051.8No200
1 Piece(s)

9 Days or more

100/-0.0051.8Yes100 ~ 200

Loading...

 

Basic Information

Shape type No tip processing Material SKH51 L dimension tolerance (Reference tolerance) +5/+0.1
Surface treatment No Head thickness 4mm(T4) Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.