(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Shaped Jector Punches

Special Shaped Jector Punches

•Type: Jector punch
For complete product overview and details on Special Shaped Jector Punches see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PJ2H5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]
PJ2H5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]
PJ2H6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]
PJ2H6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]
PJ2H8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]
PJ2H8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]
PJ2H10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]
PJ2H10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
PJ2H13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]
PJ2H13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
PJ2H16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]
PJ2H16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]
PJ2H20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]
PJ2H20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]
PJ2H25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]
PJ2H25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S0
PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S[0.2-32/0.01]
PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S0
PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5---40 ~ 80-2 ~ 4.9---2 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5----37 ~ 79.92 ~ 4.9---2 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6---40 ~ 80-2 ~ 5.9---2 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6----37 ~ 79.92 ~ 5.9---2 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8---40 ~ 100-3 ~ 7.9---3 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8----37 ~ 99.93 ~ 7.9---3 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10---40 ~ 100-3 ~ 9.9---3 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10----37 ~ 99.93 ~ 9.9---3 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13---40 ~ 100-6 ~ 12.9---6 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13----37 ~ 99.96 ~ 12.9---6 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16---40 ~ 100-6 ~ 15.9---6 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16----37 ~ 99.96 ~ 15.9---6 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard20---40 ~ 100-6 ~ 19.9---6 ~ 19.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard20----37 ~ 99.96 ~ 19.9---6 ~ 19.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard25---40 ~ 100-6 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard25----37 ~ 99.96 ~ 24.9---6 ~ 24.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5---40 ~ 80-2 ~ 4.9-002 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5---40 ~ 80-2 ~ 4.9-00.2 ~ 322 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5----37 ~ 79.92 ~ 4.9-002 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5----37 ~ 79.92 ~ 4.9-00.2 ~ 322 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 4002 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6---40 ~ 80-2 ~ 5.9-002 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6---40 ~ 80-2 ~ 5.9-00.2 ~ 322 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6----37 ~ 79.92 ~ 5.9-002 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6----37 ~ 79.92 ~ 5.9-00.2 ~ 322 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 4002 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8---40 ~ 100-3 ~ 7.9-003 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8---40 ~ 100-3 ~ 7.9-00.2 ~ 323 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 4003 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8----37 ~ 99.93 ~ 7.9-003 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8----37 ~ 99.93 ~ 7.9-00.2 ~ 323 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 4003 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10---40 ~ 100-3 ~ 9.9-003 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10---40 ~ 100-3 ~ 9.9-00.2 ~ 323 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 4003 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10----37 ~ 99.93 ~ 9.9-003 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10----37 ~ 99.93 ~ 9.9-00.2 ~ 323 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 4003 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13---40 ~ 100-6 ~ 12.9-006 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13---40 ~ 100-6 ~ 12.9-00.2 ~ 326 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 4006 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13----37 ~ 99.96 ~ 12.9-006 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13----37 ~ 99.96 ~ 12.9-00.2 ~ 326 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 4006 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16---40 ~ 100-6 ~ 15.9-006 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16---40 ~ 100-6 ~ 15.9-00.2 ~ 326 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 4006 ~ 15.9
1 Piece(s)

10 Days or more

10Powdered high-speed steelStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 400.2 ~ 326 ~ 15.9

Loading...

 

Basic Information

Type Jector punch Surface treatment None

Additional Products in this Category

Complementary Products

Tech Support