(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches Movable Type Headed Type Normal

Pilot Punches Movable Type Headed Type Normal

•Shank Type: Standard
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Movable
•Shank Diameter D Tolerance: g6

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTH3-[42,​52,​62,​72]-PC[0.5-0.99/0.01]-B[2-25/0.1]
HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTH3-LC[17-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-25/0.1]
HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTH4-[42,​52,​62,​72]-PC[0.75-1.49/0.01]-B[2-25/0.1]
HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTH4-LC[17-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-25/0.1]
HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
PUPTH3-[42,​52,​62,​72]-PC[0.5-0.99/0.01]-B[2-25/0.1]
PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
PUPTH3-LC[17-71.9/0.1]-PC[0.5-0.99/0.01]-B[2-25/0.1]
PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
PUPTH4-[42,​52,​62,​72]-PC[0.75-1.49/0.01]-B[2-25/0.1]
PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
PUPTH4-LC[17-71.9/0.1]-PC[0.75-1.49/0.01]-B[2-25/0.1]
PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
PUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
PUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
PUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 2542 ~ 72--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent32 ~ 25-17 ~ 71.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72--0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.9-0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

8 Days or more

10Tip RSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 2542 ~ 72--0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel32 ~ 25-17 ~ 71.9-0.5 ~ 0.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72--0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.9-0.75 ~ 1.49
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72-2 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72--1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82-3 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Piece(s)

8 Days or more

10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Piece(s)

8 Days or more

10Tip RPowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-

Loading...

 

Basic Information

Shank type Standard Surface treatment None Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Additional Products in this Category

Complementary Products

Tech Support