(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

Punch Guide Bushings -Block Bushings, Fixing Bolt Type-

Move the mouse over the image to zoom

•Shape: Block bolt fixing
•Material: SKD11 Equivalent

  • BOLT
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBG1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BBG1608-LC[16.1-19.9/0.1]-P[1-4/0.01]
BBG1608-LC[20.1-21.9/0.1]-P[1-4/0.01]
BBG1608-LC[22.1-24.9/0.1]-P[1-4/0.01]
BBG1608-LC[25.1-29.9/0.1]-P[1-4/0.01]
BBG1608-LC[30.1-34.9/0.1]-P[1-4/0.01]
BBG1810-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BBG1810-LC[16.1-19.9/0.1]-P[1-6/0.01]
BBG1810-LC[20.1-21.9/0.1]-P[1-6/0.01]
BBG1810-LC[22.1-24.9/0.1]-P[1-6/0.01]
BBG1810-LC[25.1-29.9/0.1]-P[1-6/0.01]
BBG1810-LC[30.1-34.9/0.1]-P[1-6/0.01]
BBG2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BBG2513-LC[16.1-19.9/0.1]-P[1-8/0.01]
BBG2513-LC[20.1-21.9/0.1]-P[1-8/0.01]
BBG2513-LC[22.1-24.9/0.1]-P[1-8/0.01]
BBG2513-LC[25.1-29.9/0.1]-P[1-8/0.01]
BBG2513-LC[30.1-34.9/0.1]-P[1-8/0.01]
BBG2816-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
BBG2816-LC[16.1-19.9/0.1]-P[1-10/0.01]
BBG2816-LC[20.1-21.9/0.1]-P[1-10/0.01]
BBG2816-LC[22.1-24.9/0.1]-P[1-10/0.01]
BBG2816-LC[25.1-29.9/0.1]-P[1-10/0.01]
BBG2816-LC[30.1-34.9/0.1]-P[1-10/0.01]
BBG3520-[16,​20,​22,​25,​30,​35]-P[1.5-13/0.01]
BBG3520-LC[16.1-19.9/0.1]-P[1.5-13/0.01]
BBG3520-LC[20.1-21.9/0.1]-P[1.5-13/0.01]
BBG3520-LC[22.1-24.9/0.1]-P[1.5-13/0.01]
BBG3520-LC[25.1-29.9/0.1]-P[1.5-13/0.01]
BBG3520-LC[30.1-34.9/0.1]-P[1.5-13/0.01]
BBG4025-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]
BBG4025-LC[16.1-19.9/0.1]-P[1.5-16/0.01]
BBG4025-LC[20.1-21.9/0.1]-P[1.5-16/0.01]
BBG4025-LC[22.1-24.9/0.1]-P[1.5-16/0.01]
BBG4025-LC[25.1-29.9/0.1]-P[1.5-16/0.01]
BBG4025-LC[30.1-34.9/0.1]-P[1.5-16/0.01]
BBGD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
BBGD1608-LC[16.1-19.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBGD1608-LC[20.1-21.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBGD1608-LC[22.1-24.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBGD1608-LC[25.1-29.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBGD1608-LC[30.1-34.9/0.1]-P[1-4/0.01]-W[1-4/0.01]
BBGD1810-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
BBGD1810-LC[16.1-19.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBGD1810-LC[20.1-21.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBGD1810-LC[22.1-24.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBGD1810-LC[25.1-29.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBGD1810-LC[30.1-34.9/0.1]-P[1-6/0.01]-W[1-6/0.01]
BBGD2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-8/0.01]
BBGD2513-LC[16.1-19.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
BBGD2513-LC[20.1-21.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
BBGD2513-LC[22.1-24.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
BBGD2513-LC[25.1-29.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
BBGD2513-LC[30.1-34.9/0.1]-P[1-8/0.01]-W[1-8/0.01]
BBGD2816-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-10/0.01]
BBGD2816-LC[16.1-19.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
BBGD2816-LC[20.1-21.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
BBGD2816-LC[22.1-24.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
BBGD2816-LC[25.1-29.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
BBGD2816-LC[30.1-34.9/0.1]-P[1-10/0.01]-W[1-10/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

10 Days or more

10A16816 ~ 35-1 ~ 4--
1 Piece(s)

10 Days or more

10A168-16.1 ~ 19.91 ~ 4--
1 Piece(s)

10 Days or more

10A168-20.1 ~ 21.91 ~ 4--
1 Piece(s)

10 Days or more

10A168-22.1 ~ 24.91 ~ 4--
1 Piece(s)

10 Days or more

10A168-25.1 ~ 29.91 ~ 4--
1 Piece(s)

10 Days or more

10A168-30.1 ~ 34.91 ~ 4--
1 Piece(s)

10 Days or more

10A181016 ~ 35-1 ~ 6--
1 Piece(s)

10 Days or more

10A1810-16.1 ~ 19.91 ~ 6--
1 Piece(s)

10 Days or more

10A1810-20.1 ~ 21.91 ~ 6--
1 Piece(s)

10 Days or more

10A1810-22.1 ~ 24.91 ~ 6--
1 Piece(s)

10 Days or more

10A1810-25.1 ~ 29.91 ~ 6--
1 Piece(s)

10 Days or more

10A1810-30.1 ~ 34.91 ~ 6--
1 Piece(s)

10 Days or more

10A251316 ~ 35-1 ~ 8--
1 Piece(s)

10 Days or more

10A2513-16.1 ~ 19.91 ~ 8--
1 Piece(s)

10 Days or more

10A2513-20.1 ~ 21.91 ~ 8--
1 Piece(s)

10 Days or more

10A2513-22.1 ~ 24.91 ~ 8--
1 Piece(s)

10 Days or more

10A2513-25.1 ~ 29.91 ~ 8--
1 Piece(s)

10 Days or more

10A2513-30.1 ~ 34.91 ~ 8--
1 Piece(s)

10 Days or more

10A281616 ~ 35-1 ~ 10--
1 Piece(s)

10 Days or more

10A2816-16.1 ~ 19.91 ~ 10--
1 Piece(s)

10 Days or more

10A2816-20.1 ~ 21.91 ~ 10--
1 Piece(s)

10 Days or more

10A2816-22.1 ~ 24.91 ~ 10--
1 Piece(s)

10 Days or more

10A2816-25.1 ~ 29.91 ~ 10--
1 Piece(s)

10 Days or more

10A2816-30.1 ~ 34.91 ~ 10--
1 Piece(s)

10 Days or more

10A352016 ~ 35-1.5 ~ 13--
1 Piece(s)

10 Days or more

10A3520-16.1 ~ 19.91.5 ~ 13--
1 Piece(s)

10 Days or more

10A3520-20.1 ~ 21.91.5 ~ 13--
1 Piece(s)

10 Days or more

10A3520-22.1 ~ 24.91.5 ~ 13--
1 Piece(s)

10 Days or more

10A3520-25.1 ~ 29.91.5 ~ 13--
1 Piece(s)

10 Days or more

10A3520-30.1 ~ 34.91.5 ~ 13--
1 Piece(s)

10 Days or more

10A402516 ~ 35-1.5 ~ 16--
1 Piece(s)

10 Days or more

10A4025-16.1 ~ 19.91.5 ~ 16--
1 Piece(s)

10 Days or more

10A4025-20.1 ~ 21.91.5 ~ 16--
1 Piece(s)

10 Days or more

10A4025-22.1 ~ 24.91.5 ~ 16--
1 Piece(s)

10 Days or more

10A4025-25.1 ~ 29.91.5 ~ 16--
1 Piece(s)

10 Days or more

10A4025-30.1 ~ 34.91.5 ~ 16--
1 Piece(s)

10 Days or more

10D16816 ~ 35-1 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D168-16.1 ~ 19.91 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D168-20.1 ~ 21.91 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D168-22.1 ~ 24.91 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D168-25.1 ~ 29.91 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D168-30.1 ~ 34.91 ~ 4-1 ~ 4
1 Piece(s)

10 Days or more

10D181016 ~ 35-1 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D1810-16.1 ~ 19.91 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D1810-20.1 ~ 21.91 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D1810-22.1 ~ 24.91 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D1810-25.1 ~ 29.91 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D1810-30.1 ~ 34.91 ~ 6-1 ~ 6
1 Piece(s)

10 Days or more

10D251316 ~ 35-1 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D2513-16.1 ~ 19.91 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D2513-20.1 ~ 21.91 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D2513-22.1 ~ 24.91 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D2513-25.1 ~ 29.91 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D2513-30.1 ~ 34.91 ~ 8-1 ~ 8
1 Piece(s)

10 Days or more

10D281616 ~ 35-1 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10D2816-16.1 ~ 19.91 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10D2816-20.1 ~ 21.91 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10D2816-22.1 ~ 24.91 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10D2816-25.1 ~ 29.91 ~ 10-1 ~ 10
1 Piece(s)

10 Days or more

10D2816-30.1 ~ 34.91 ~ 10-1 ~ 10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

Loading...

Basic Information

Shape Block bolt fixing Material SKD11 Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.