(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches with Locating Dowel Holes NW Coating

Pilot Punches with Locating Dowel Holes NW Coating

•Shank Type: Standard
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC + WPC
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With locating dowel hole

  • FLANGE
  • SKD11
  • WPC
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NW-ATALC10-[52-142/10]-P[3-9.99/0.01]-A[10-30/5]
NW-ATALC10-[52-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
NW-ATALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATALC13-[52-142/10]-P[6-12.99/0.01]-A[10-30/5]
NW-ATALC13-[52-142/10]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
NW-ATALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATALC16-[62-142/10]-P[10-15.99/0.01]-A[10-30/5]
NW-ATALC16-[62-142/10]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
NW-ATALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATALC20-[62-142/10]-P[13-19.99/0.01]-A[10-30/5]
NW-ATALC20-[62-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
NW-ATALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATALC25-[62-142/10]-P[18-24.99/0.01]-A[15-30/5]
NW-ATALC25-[62-142/10]-PC[9-17.99/0.01]-A[15-30/5]
NW-ATALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
NW-ATALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
NW-ATASC10-[42-142/10]-P[3-9.99/0.01]-A[10-30/5]
NW-ATASC10-[42-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
NW-ATASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATASC13-[42-142/10]-P[6-12.99/0.01]-A[10-30/5]
NW-ATASC13-[42-142/10]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
NW-ATASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATASC16-[42-142/10]-P[10-15.99/0.01]-A[10-30/5]
NW-ATASC16-[42-142/10]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
NW-ATASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATASC20-[42-142/10]-P[13-19.99/0.01]-A[10-30/5]
NW-ATASC20-[42-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
NW-ATASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATASC25-[42-142/10]-P[18-24.99/0.01]-A[15-30/5]
NW-ATASC25-[42-142/10]-PC[9-17.99/0.01]-A[15-30/5]
NW-ATASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
NW-ATASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
NW-ATAXC10-[62-142/10]-P[3-9.99/0.01]-A[10-30/5]
NW-ATAXC10-[62-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
NW-ATAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
NW-ATAXC13-[62-142/10]-P[6-12.99/0.01]-A[10-30/5]
NW-ATAXC13-[62-142/10]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
NW-ATAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
NW-ATAXC16-[72-142/10]-P[10-15.99/0.01]-A[10-30/5]
NW-ATAXC16-[72-142/10]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
NW-ATAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
NW-ATAXC20-[72-142/10]-P[13-19.99/0.01]-A[10-30/5]
NW-ATAXC20-[72-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
NW-ATAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
NW-ATAXC25-[72-142/10]-P[18-24.99/0.01]-A[15-30/5]
NW-ATAXC25-[72-142/10]-PC[9-17.99/0.01]-A[15-30/5]
NW-ATAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
NW-ATAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10Sharp tip angleL1052 ~ 14210 ~ 30-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1052 ~ 14210 ~ 30--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleL10-10 ~ 3032 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL10-10 ~ 3032 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1352 ~ 14210 ~ 30-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1352 ~ 14210 ~ 30--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleL13-10 ~ 3032 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL13-10 ~ 3032 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1662 ~ 14210 ~ 30-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1662 ~ 14210 ~ 30--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleL16-10 ~ 3032 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL16-10 ~ 3032 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2062 ~ 14210 ~ 30-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2062 ~ 14210 ~ 30--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleL20-10 ~ 3032 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL20-10 ~ 3032 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2562 ~ 14215 ~ 30-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2562 ~ 14215 ~ 30--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleL25-15 ~ 3032 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL25-15 ~ 3032 ~ 141.9-9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1042 ~ 14210 ~ 30-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1042 ~ 14210 ~ 30--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleS10-10 ~ 3032 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS10-10 ~ 3032 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1342 ~ 14210 ~ 30-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1342 ~ 14210 ~ 30--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleS13-10 ~ 3032 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS13-10 ~ 3032 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1642 ~ 14210 ~ 30-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1642 ~ 14210 ~ 30--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleS16-10 ~ 3032 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS16-10 ~ 3032 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2042 ~ 14210 ~ 30-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2042 ~ 14210 ~ 30--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleS20-10 ~ 3032 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS20-10 ~ 3032 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2542 ~ 14215 ~ 30-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2542 ~ 14215 ~ 30--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleS25-15 ~ 3032 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS25-15 ~ 3032 ~ 141.9-9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1062 ~ 14210 ~ 30-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1062 ~ 14210 ~ 30--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleX10-10 ~ 3032 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX10-10 ~ 3032 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1362 ~ 14210 ~ 30-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1362 ~ 14210 ~ 30--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleX13-10 ~ 3032 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX13-10 ~ 3032 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1672 ~ 14210 ~ 30-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1672 ~ 14210 ~ 30--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleX16-10 ~ 3032 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX16-10 ~ 3032 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2072 ~ 14210 ~ 30-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2072 ~ 14210 ~ 30--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleX20-10 ~ 3032 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX20-10 ~ 3032 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2572 ~ 14215 ~ 30-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2572 ~ 14215 ~ 30--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleX25-15 ~ 3032 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX25-15 ~ 3032 ~ 141.9-9 ~ 17.99

Loading...

 

Basic Information

Shank type Standard Material SKD11 Equivalent (D2) Surface treatment DLC + WPC
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.