(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Retainer Set for High Tensile Steel, Heavy Duty - for Regular/Ejector Punches

Square Retainer Set for High Tensile Steel, Heavy Duty - for Regular/Ejector Punches

Move the mouse over the image to zoom

  • Square Retainer Set for High Tensile Steel, Heavy Duty - for Regular/Ejector Punches
  • Square Retainer Set for High Tensile Steel, Heavy Duty - for Regular/Ejector Punches
  • Square Retainer Set for High Tensile Steel, Heavy Duty - for Regular/Ejector Punches
  • Volume Discount

•Type: NC machining (square retainer) with double-fixing bolts
•Material: SCM440

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HASAR10
HASAR13
HASAR16
HASAR20
HASAR25
HASFR10
HASFR13
HASFR16
HASFR20
HASFR25
HMPDR10
HMPDR13
HMPDR16
HMPDR20
HMPDR25
HMPSR10
HMPSR13
HMPSR16
HMPSR20
HMPSR25
HSA-AN10
HSA-AN13
HSA-AN16
HSA-AN20
HSA-AN25
HSA-AP10
HSA-AP13
HSA-AP16
HSA-AP20
HSA-AP25
HSA-FN10
HSA-FN13
HSA-FN16
HSA-FN20
HSA-FN25
HSA-FP10
HSA-FP13
HSA-FP16
HSA-FP20
HSA-FP25
HSR-AN10
HSR-AN13
HSR-AN16
HSR-AN20
HSR-AN25
HSR-AP10
HSR-AP13
HSR-AP16
HSR-AP20
HSR-AP25
HSR-FN10
HSR-FN13
HSR-FN16
HSR-FN20
HSR-FN25
HSR-FP10
HSR-FP13
HSR-FP16
HSR-FP20
HSR-FP25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable punch shape Components D (Applicable punch diameter)
(mm)
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet (without backing plate)10
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet (without backing plate)13
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet (without backing plate)16
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet (without backing plate)20
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet (without backing plate)25
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet (without backing plate)10
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet (without backing plate)13
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet (without backing plate)16
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet (without backing plate)20
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet (without backing plate)25
1 Piece(s)Available

9 Days or more

10For shaped punchSet (without backing plate)10
1 Piece(s)Available

9 Days or more

10For shaped punchSet (without backing plate)13
1 Piece(s)Available

9 Days or more

10For shaped punchSet (without backing plate)16
1 Piece(s)Available

9 Days or more

10For shaped punchSet (without backing plate)20
1 Piece(s)Available

9 Days or more

10For shaped punchSet (without backing plate)25
1 Piece(s)Available

9 Days or more

10For round punchSet (without backing plate)10
1 Piece(s)Available

9 Days or more

10For round punchSet (without backing plate)13
1 Piece(s)Available

9 Days or more

10For round punchSet (without backing plate)16
1 Piece(s)Available

9 Days or more

10For round punchSet (without backing plate)20
1 Piece(s)Available

9 Days or more

10For round punchSet (without backing plate)25
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesBody only10
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesBody only13
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesBody only16
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesBody only20
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesBody only25
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet10
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet13
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet16
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet20
1 Piece(s)Available

9 Days or more

10For heavy-load round punchesSet25
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesBody only10
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesBody only13
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesBody only16
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesBody only20
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesBody only25
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet10
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet13
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet16
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet20
1 Piece(s)Available

9 Days or more

10For heavy-load shaped punchesSet25
1 Piece(s)Available

9 Days or more

10For round punchBody only10
1 Piece(s)Available

9 Days or more

10For round punchBody only13
1 Piece(s)Available

9 Days or more

10For round punchBody only16
1 Piece(s)Available

9 Days or more

10For round punchBody only20
1 Piece(s)Available

9 Days or more

10For round punchBody only25
1 Piece(s)Available

9 Days or more

10For round punchSet10
1 Piece(s)Available

9 Days or more

10For round punchSet13
1 Piece(s)Available

9 Days or more

10For round punchSet16
1 Piece(s)Available

9 Days or more

10For round punchSet20
1 Piece(s)Available

9 Days or more

10For round punchSet25
1 Piece(s)Available

9 Days or more

10For shaped punchBody only10
1 Piece(s)Available

9 Days or more

10For shaped punchBody only13
1 Piece(s)Available

9 Days or more

10For shaped punchBody only16
1 Piece(s)Available

9 Days or more

10For shaped punchBody only20
1 Piece(s)Available

9 Days or more

10For shaped punchBody only25
1 Piece(s)Available

9 Days or more

10For shaped punchSet10
1 Piece(s)Available

9 Days or more

10For shaped punchSet13
1 Piece(s)Available

9 Days or more

10For shaped punchSet16
1 Piece(s)Available

9 Days or more

10For shaped punchSet20
1 Piece(s)Available

9 Days or more

10For shaped punchSet25
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable punch shape Components D (Applicable punch diameter)
(mm)

Loading...

  1. 1

Basic Information

Type NC Compatible (square retainer) with double-fixing bolts Material SCM440

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.