(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches with Locating Dowel Holes Normal

Pilot Punches with Locating Dowel Holes Normal

•Shank Type: Standard
•Material: SKD11 Equivalent (D2)
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATALC10-[52-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATALC10-[52-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATALC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATALC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATALC13-[52-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATALC13-[52-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATALC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATALC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATALC16-[62-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATALC16-[62-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATALC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATALC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATALC20-[62-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATALC20-[62-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATALC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATALC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATALC25-[62-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATALC25-[62-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATALC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATALC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ATASC10-[42-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATASC10-[42-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATASC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATASC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATASC13-[42-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATASC13-[42-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATASC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATASC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATASC16-[42-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATASC16-[42-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATASC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATASC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATASC20-[42-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATASC20-[42-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATASC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATASC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATASC25-[42-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATASC25-[42-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATASC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATASC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ATAXC10-[62-122/10]-P[3-9.99/0.01]-A[10-30/5]
ATAXC10-[62-122/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ATAXC10-LC[32-121.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ATAXC10-LC[32-121.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ATAXC13-[62-122/10]-P[6-12.99/0.01]-A[10-30/5]
ATAXC13-[62-122/10]-PC[3-5.99/0.01]-A[10-30/5]
ATAXC13-LC[32-121.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ATAXC13-LC[32-121.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ATAXC16-[72-122/10]-P[10-15.99/0.01]-A[10-30/5]
ATAXC16-[72-122/10]-PC[5-9.99/0.01]-A[10-30/5]
ATAXC16-LC[32-121.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ATAXC16-LC[32-121.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ATAXC20-[72-122/10]-P[13-19.99/0.01]-A[10-30/5]
ATAXC20-[72-122/10]-PC[6.5-12.99/0.01]-A[10-30/5]
ATAXC20-LC[32-121.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
ATAXC20-LC[32-121.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
ATAXC25-[72-122/10]-P[18-24.99/0.01]-A[15-30/5]
ATAXC25-[72-122/10]-PC[9-17.99/0.01]-A[15-30/5]
ATAXC25-LC[32-121.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ATAXC25-LC[32-121.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

10 Days or more

10Sharp tip angleL1052 ~ 12210 ~ 30-3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL1052 ~ 12210 ~ 30--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleL10-10 ~ 3032 ~ 121.93 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL10-10 ~ 3032 ~ 121.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleL1352 ~ 12210 ~ 30-6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL1352 ~ 12210 ~ 30--3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleL13-10 ~ 3032 ~ 121.96 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL13-10 ~ 3032 ~ 121.9-3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleL1662 ~ 12210 ~ 30-10 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL1662 ~ 12210 ~ 30--5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleL16-10 ~ 3032 ~ 121.910 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL16-10 ~ 3032 ~ 121.9-5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleL2062 ~ 12210 ~ 30-13 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL2062 ~ 12210 ~ 30--6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleL20-10 ~ 3032 ~ 121.913 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL20-10 ~ 3032 ~ 121.9-6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleL2562 ~ 12215 ~ 30-18 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL2562 ~ 12215 ~ 30--9 ~ 17.99
1 Piece(s)

10 Days or more

10Sharp tip angleL25-15 ~ 3032 ~ 121.918 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleL25-15 ~ 3032 ~ 121.9-9 ~ 17.99
1 Piece(s)

10 Days or more

10Sharp tip angleS1042 ~ 12210 ~ 30-3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS1042 ~ 12210 ~ 30--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleS10-10 ~ 3032 ~ 121.93 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS10-10 ~ 3032 ~ 121.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleS1342 ~ 12210 ~ 30-6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS1342 ~ 12210 ~ 30--3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleS13-10 ~ 3032 ~ 121.96 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS13-10 ~ 3032 ~ 121.9-3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleS1642 ~ 12210 ~ 30-10 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS1642 ~ 12210 ~ 30--5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleS16-10 ~ 3032 ~ 121.910 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS16-10 ~ 3032 ~ 121.9-5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleS2042 ~ 12210 ~ 30-13 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS2042 ~ 12210 ~ 30--6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleS20-10 ~ 3032 ~ 121.913 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS20-10 ~ 3032 ~ 121.9-6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleS2542 ~ 12215 ~ 30-18 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS2542 ~ 12215 ~ 30--9 ~ 17.99
1 Piece(s)

10 Days or more

10Sharp tip angleS25-15 ~ 3032 ~ 121.918 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleS25-15 ~ 3032 ~ 121.9-9 ~ 17.99
1 Piece(s)

10 Days or more

10Sharp tip angleX1062 ~ 12210 ~ 30-3 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX1062 ~ 12210 ~ 30--1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleX10-10 ~ 3032 ~ 121.93 ~ 9.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX10-10 ~ 3032 ~ 121.9-1.5 ~ 2.99
1 Piece(s)

10 Days or more

10Sharp tip angleX1362 ~ 12210 ~ 30-6 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX1362 ~ 12210 ~ 30--3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleX13-10 ~ 3032 ~ 121.96 ~ 12.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX13-10 ~ 3032 ~ 121.9-3 ~ 5.99
1 Piece(s)

10 Days or more

10Sharp tip angleX1672 ~ 12210 ~ 30-10 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX1672 ~ 12210 ~ 30--5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleX16-10 ~ 3032 ~ 121.910 ~ 15.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX16-10 ~ 3032 ~ 121.9-5 ~ 9.99
1 Piece(s)

10 Days or more

10Sharp tip angleX2072 ~ 12210 ~ 30-13 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX2072 ~ 12210 ~ 30--6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleX20-10 ~ 3032 ~ 121.913 ~ 19.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX20-10 ~ 3032 ~ 121.9-6.5 ~ 12.99
1 Piece(s)

10 Days or more

10Sharp tip angleX2572 ~ 12215 ~ 30-18 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX2572 ~ 12215 ~ 30--9 ~ 17.99
1 Piece(s)

10 Days or more

10Sharp tip angleX25-15 ~ 3032 ~ 121.918 ~ 24.99-
1 Piece(s)

10 Days or more

10Sharp tip angleX25-15 ~ 3032 ~ 121.9-9 ~ 17.99

Loading...

 

Basic Information

Shank type Standard Material SKD11 Equivalent (D2) Surface treatment None
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.