(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches DLC Coating

Pilot Punches DLC Coating

•Shank Type: Standard
•Surface Treatment: DLC (XCD) coating
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Standard

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AN-HATAL1.6-[42-62/10]-P[0.5-1.59/0.01]-A[10-30/5]
AN-HATAL1.6-LC[27-61.9/0.1]-P[0.5-1.59/0.01]-A[10-30/5]
AN-HATAL1.6-LCT[27-61.9/0.1]-P[0.5-1.59/0.01]-A[10-30/5]
AN-HATAL1.6-LMT[27-61.9/0.1]-P[0.5-1.59/0.01]-A[10-30/5]
AN-HATAL2.0-[42-62/10]-P[0.5-1.99/0.01]-A[10-30/5]
AN-HATAL2.0-LC[27-61.9/0.1]-P[0.5-1.99/0.01]-A[10-30/5]
AN-HATAL2.0-LCT[27-61.9/0.1]-P[0.5-1.99/0.01]-A[10-30/5]
AN-HATAL2.0-LMT[27-61.9/0.1]-P[0.5-1.99/0.01]-A[10-30/5]
AN-HATAL2.5-[42-62/10]-P[1-2.49/0.01]-A[10-30/5]
AN-HATAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AN-HATAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AN-HATAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AN-HATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
AN-HATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AN-HATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AN-HATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AN-HATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
AN-HATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AN-HATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AN-HATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AN-HATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
AN-HATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
AN-HATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AN-HATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AN-HATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AN-HATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AN-HATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AN-HATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AN-HATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5]
AN-HATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-HATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AN-HATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-HATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AN-HATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-HATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AN-HATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AN-HATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AN-HATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AN-HATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AN-HATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AN-HATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AN-HATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AN-HATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AN-HATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AN-HATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AN-HATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AN-HATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AN-HATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AN-HATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AN-HATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AN-HATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AN-HATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AN-HATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.642 ~ 6210 ~ 30---0.5 ~ 1.59-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 3027 ~ 61.9--0.5 ~ 1.59-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 30-27 ~ 61.9-0.5 ~ 1.59-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1.6-10 ~ 30--27 ~ 61.90.5 ~ 1.59-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.042 ~ 6210 ~ 30---0.5 ~ 1.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 3027 ~ 61.9--0.5 ~ 1.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 30-27 ~ 61.9-0.5 ~ 1.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.0-10 ~ 30--27 ~ 61.90.5 ~ 1.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.542 ~ 6210 ~ 30---1 ~ 2.49-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 3027 ~ 61.9--1 ~ 2.49-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 30-27 ~ 61.9-1 ~ 2.49-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L2.5-10 ~ 30--27 ~ 61.91 ~ 2.49-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L552 ~ 8210 ~ 30----1 ~ 1.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 3027 ~ 81.9---1 ~ 1.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30-27 ~ 81.9-2 ~ 4.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30-27 ~ 81.9--1 ~ 1.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30--27 ~ 81.92 ~ 4.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L5-10 ~ 30--27 ~ 81.9-1 ~ 1.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L652 ~ 8210 ~ 30---2.5 ~ 5.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L652 ~ 8210 ~ 30----1.25 ~ 2.49
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 3027 ~ 81.9--2.5 ~ 5.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 3027 ~ 81.9---1.25 ~ 2.49
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30-27 ~ 81.9-2.5 ~ 5.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30-27 ~ 81.9--1.25 ~ 2.49
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30--27 ~ 81.92.5 ~ 5.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L6-10 ~ 30--27 ~ 81.9-1.25 ~ 2.49
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L852 ~ 8210 ~ 30---3 ~ 7.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L852 ~ 8210 ~ 30----1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 3027 ~ 81.9--3 ~ 7.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 3027 ~ 81.9---1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30-27 ~ 81.9-3 ~ 7.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30--27 ~ 81.93 ~ 7.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L8-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1052 ~ 8210 ~ 30---3 ~ 9.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1052 ~ 8210 ~ 30----1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 3027 ~ 81.9--3 ~ 9.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 3027 ~ 81.9---1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30-27 ~ 81.9-3 ~ 9.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30--27 ~ 81.93 ~ 9.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L10-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1352 ~ 8210 ~ 30---6 ~ 12.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L1352 ~ 8210 ~ 30----3 ~ 5.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 3027 ~ 81.9--6 ~ 12.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 3027 ~ 81.9---3 ~ 5.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30-27 ~ 81.9-6 ~ 12.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30-27 ~ 81.9--3 ~ 5.99
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30--27 ~ 81.96 ~ 12.99-
1 Piece(s)

19 Days or more

10Sharp tip angleSKH51 Equivalent (M2)+0.005/0L13-10 ~ 30--27 ~ 81.9-3 ~ 5.99
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

Loading...

Basic Information

Shank type Standard Surface treatment DLC (XCD) coating Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Complementary Products

Tech Support