(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches for Heavy Load with Dowel Holes WPC Treatment (Part Numbers)

Jector Punches for Heavy Load with Dowel Holes WPC Treatment

•Heavy-load Punch
•Shank Type: Single-stepped
•Material: SKH51 Equivalent (M2)
•Surface Treatment: WPC
•Shank Mounting Part Shape: With locating dowel hole

  • FLANGE
  • SKH51
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-AHJAL-C10-[60-130/10]-P[5-9.99/0.01]
W-AHJAL-C10-LC[53-129.9/0.1]-P[5-9.99/0.01]
W-AHJAL-C13-[60-130/10]-P[6-12.99/0.01]
W-AHJAL-C13-LC[53-129.9/0.1]-P[6-12.99/0.01]
W-AHJAL-C16-[70-130/10]-P[10-15.99/0.01]
W-AHJAL-C16-LC[53-129.9/0.1]-P[10-15.99/0.01]
W-AHJAL-C20-[70-130/10]-P[13-19.99/0.01]
W-AHJAL-C20-LC[53-129.9/0.1]-P[13-19.99/0.01]
W-AHJAL-C25-[70-130/10]-P[18-24.99/0.01]
W-AHJAL-C25-LC[53-129.9/0.1]-P[18-24.99/0.01]
W-AHJAS-C10-[60-130/10]-P[5-9.99/0.01]
W-AHJAS-C10-LC[53-129.9/0.1]-P[5-9.99/0.01]
W-AHJAS-C13-[60-130/10]-P[6-12.99/0.01]
W-AHJAS-C13-LC[53-129.9/0.1]-P[6-12.99/0.01]
W-AHJAS-C16-[60-130/10]-P[10-15.99/0.01]
W-AHJAS-C16-LC[53-129.9/0.1]-P[10-15.99/0.01]
W-AHJAS-C20-[60-130/10]-P[13-19.99/0.01]
W-AHJAS-C20-LC[53-129.9/0.1]-P[13-19.99/0.01]
W-AHJAS-C25-[60-130/10]-P[18-24.99/0.01]
W-AHJAS-C25-LC[53-129.9/0.1]-P[18-24.99/0.01]
W-AHJDL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJDL-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJDL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJDL-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJDL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJDL-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJDL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJDL-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJDL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJDL-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJDS-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJDS-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJDS-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJDS-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJDS-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJDS-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJDS-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJDS-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJDS-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJDS-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJEL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJEL-C10-LC[53-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJEL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJEL-C13-LC[53-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJEL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJEL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJEL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJEL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJEL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJEL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJES-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJES-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJES-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJES-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJES-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJES-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJES-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJES-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJES-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJES-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJGL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJGL-C10-LC[53-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJGL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJGL-C13-LC[53-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJGL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJGL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJGL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJGL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJGL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJGL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJGS-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJGS-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
W-AHJGS-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJGS-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
W-AHJGS-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJGS-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
W-AHJGS-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJGS-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
W-AHJGS-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJGS-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-AHJRL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]-R[0.15-4.98/0.01]
W-AHJRL-C10-LC[53-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]-R[0.15-4.98/0.01]
W-AHJRL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01]
W-AHJRL-C13-LC[53-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01]
W-AHJRL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01]
W-AHJRL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01]
W-AHJRL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01]
W-AHJRL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01]
W-AHJRL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01]
W-AHJRL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

7 Days or more

10Standard typeRoundL105 ~ 9.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL105 ~ 9.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL136 ~ 12.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL136 ~ 12.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL1610 ~ 15.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL2013 ~ 19.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL2518 ~ 24.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS105 ~ 9.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS105 ~ 9.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS136 ~ 12.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS136 ~ 12.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS1610 ~ 15.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS1610 ~ 15.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS2013 ~ 19.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS2013 ~ 19.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS2518 ~ 24.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS2518 ~ 24.99-53 ~ 129.9--
1 Piece(s)

8 Days or more

10Standard typeRectangleL105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL256 ~ 24.97-54 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS166 ~ 15.9760 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS206 ~ 19.9760 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS256 ~ 24.9760 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongL105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongL105 ~ 9.97-53 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongL136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongL136 ~ 12.97-53 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongL166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongL166 ~ 15.97-53 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongL206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongL206 ~ 19.97-53 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongL256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongL256 ~ 24.97-53 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongS105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongS136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongS166 ~ 15.9760 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongS206 ~ 19.9760 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongS256 ~ 24.9760 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL105 ~ 9.97-53 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL136 ~ 12.97-53 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL166 ~ 15.97-53 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL206 ~ 19.97-53 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundL256 ~ 24.97-53 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS166 ~ 15.9760 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS206 ~ 19.9760 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS256 ~ 24.9760 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeDouble flatted roundS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL105 ~ 9.9760 ~ 130-0.15 ~ 4.985 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL105 ~ 9.97-53 ~ 129.90.15 ~ 4.985 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL136 ~ 12.9760 ~ 130-0.15 ~ 6.486 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL136 ~ 12.97-53 ~ 129.90.15 ~ 6.486 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL166 ~ 15.9770 ~ 130-0.15 ~ 7.986 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL166 ~ 15.97-53 ~ 129.90.15 ~ 7.986 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL206 ~ 19.9770 ~ 130-0.15 ~ 9.986 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL206 ~ 19.97-53 ~ 129.90.15 ~ 9.986 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL256 ~ 24.9770 ~ 130-0.15 ~ 12.486 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRadius rectangleL256 ~ 24.97-53 ~ 129.90.15 ~ 12.486 ~ 24.97

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH51 Equivalent (M2)
Surface treatment WPC Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support