(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

Jector Punches for Heavy Load with Dowel Holes Normal, Spring & Pin Reinforced type

Click this image to zoom it.

Move the mouse over the image to zoom

•Heavy-load Punch
•Shank Type: Single-stepped
•Material: SKH51 Equivalent (M2)
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKH51

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHJAL-C10-[60-130/10]-P[5-9.99/0.01]
AHJAL-C10-LC[53-129.9/0.1]-P[5-9.99/0.01]
AHJAL-C13-[60-130/10]-P[6-12.99/0.01]
AHJAL-C13-LC[53-129.9/0.1]-P[6-12.99/0.01]
AHJAL-C16-[70-130/10]-P[10-15.99/0.01]
AHJAL-C16-LC[53-129.9/0.1]-P[10-15.99/0.01]
AHJAL-C20-[70-130/10]-P[13-19.99/0.01]
AHJAL-C20-LC[53-129.9/0.1]-P[13-19.99/0.01]
AHJAL-C25-[70-130/10]-P[18-24.99/0.01]
AHJAL-C25-LC[53-129.9/0.1]-P[18-24.99/0.01]
AHJAS-C10-[60-130/10]-P[5-9.99/0.01]
AHJAS-C10-LC[54-129.9/0.1]-P[5-9.99/0.01]
AHJAS-C13-[60-130/10]-P[6-12.99/0.01]
AHJAS-C13-LC[54-129.9/0.1]-P[6-12.99/0.01]
AHJAS-C16-[60-130/10]-P[10-15.99/0.01]
AHJAS-C16-LC[54-129.9/0.1]-P[10-15.99/0.01]
AHJAS-C20-[60-130/10]-P[13-19.99/0.01]
AHJAS-C20-LC[54-129.9/0.1]-P[13-19.99/0.01]
AHJAS-C25-[60-130/10]-P[18-24.99/0.01]
AHJAS-C25-LC[54-129.9/0.1]-P[18-24.99/0.01]
AHJDL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJDL-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJDL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJDL-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJDL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJDL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJDL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJDL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJDL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJDL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJDS-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJDS-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJDS-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJDS-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJDS-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJDS-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJDS-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJDS-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJDS-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJDS-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJEL-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJEL-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJEL-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJEL-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJEL-C16-[70-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJEL-C16-LC[53-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJEL-C20-[70-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJEL-C20-LC[53-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJEL-C25-[70-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJEL-C25-LC[53-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJES-C10-[60-130/10]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJES-C10-LC[54-129.9/0.1]-P[5-9.97/0.01]-W[5-9.97/0.01]
AHJES-C13-[60-130/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJES-C13-LC[54-129.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
AHJES-C16-[60-130/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJES-C16-LC[54-129.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
AHJES-C20-[60-130/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJES-C20-LC[54-129.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
AHJES-C25-[60-130/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
AHJES-C25-LC[54-129.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

7 Days or more

10Standard typeRoundL105 ~ 9.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL105 ~ 9.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL136 ~ 12.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL136 ~ 12.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL1610 ~ 15.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL2013 ~ 19.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundL2518 ~ 24.99-53 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS105 ~ 9.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS105 ~ 9.99-54 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS136 ~ 12.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS136 ~ 12.99-54 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS1610 ~ 15.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS1610 ~ 15.99-54 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS2013 ~ 19.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS2013 ~ 19.99-54 ~ 129.9--
1 Piece(s)

7 Days or more

10Standard typeRoundS2518 ~ 24.9960 ~ 130---
1 Piece(s)

7 Days or more

10Standard typeRoundS2518 ~ 24.99-54 ~ 129.9--
1 Piece(s)

8 Days or more

10Standard typeRectangleL105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL166 ~ 15.97-53 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL206 ~ 19.97-53 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleL256 ~ 24.97-53 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS166 ~ 15.9760 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS206 ~ 19.9760 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS256 ~ 24.9760 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeRectangleS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongL105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongL105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongL136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongL136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongL166 ~ 15.9770 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongL166 ~ 15.97-53 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongL206 ~ 19.9770 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongL206 ~ 19.97-53 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongL256 ~ 24.9770 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongL256 ~ 24.97-53 ~ 129.9-6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongS105 ~ 9.9760 ~ 130--5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongS105 ~ 9.97-54 ~ 129.9-5 ~ 9.97
1 Piece(s)

8 Days or more

10Standard typeOblongS136 ~ 12.9760 ~ 130--6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongS136 ~ 12.97-54 ~ 129.9-6 ~ 12.97
1 Piece(s)

8 Days or more

10Standard typeOblongS166 ~ 15.9760 ~ 130--6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongS166 ~ 15.97-54 ~ 129.9-6 ~ 15.97
1 Piece(s)

8 Days or more

10Standard typeOblongS206 ~ 19.9760 ~ 130--6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongS206 ~ 19.97-54 ~ 129.9-6 ~ 19.97
1 Piece(s)

8 Days or more

10Standard typeOblongS256 ~ 24.9760 ~ 130--6 ~ 24.97
1 Piece(s)

8 Days or more

10Standard typeOblongS256 ~ 24.97-54 ~ 129.9-6 ~ 24.97

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Material SKH51 Equivalent (M2)
Surface treatment None Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.