(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Punches for Heavy Load with Dowel Holes WPC Treatment (Part Numbers)

Punches for Heavy Load with Dowel Holes WPC Treatment

•Heavy-load Punch
•Shank Type: Single-stepped
•Surface Treatment: WPC
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKH51
  • POWDER HSS
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-APAL-C10-[60-150/10]-P[3-9.99/0.01]
W-APAL-C10-[60-150/10]-PC[1.5-2.99/0.01]
W-APAL-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
W-APAL-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
W-APAL-C13-[60-150/10]-P[6-12.99/0.01]
W-APAL-C13-[60-150/10]-PC[3-5.99/0.01]
W-APAL-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
W-APAL-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
W-APAL-C16-[70-150/10]-P[10-15.99/0.01]
W-APAL-C16-[70-150/10]-PC[5-9.99/0.01]
W-APAL-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
W-APAL-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
W-APAL-C20-[70-150/10]-P[13-19.99/0.01]
W-APAL-C20-[70-150/10]-PC[6.5-12.99/0.01]
W-APAL-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
W-APAL-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
W-APAL-C25-[70-150/10]-P[18-24.99/0.01]
W-APAL-C25-[70-150/10]-PC[9-17.99/0.01]
W-APAL-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
W-APAL-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
W-APAS-C10-[50-150/10]-P[3-9.99/0.01]
W-APAS-C10-[50-150/10]-PC[1.5-2.99/0.01]
W-APAS-C10-LC[37-149.9/0.1]-P[3-9.99/0.01]
W-APAS-C10-LC[37-149.9/0.1]-PC[1.5-2.99/0.01]
W-APAS-C13-[50-150/10]-P[6-12.99/0.01]
W-APAS-C13-[50-150/10]-PC[3-5.99/0.01]
W-APAS-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
W-APAS-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
W-APAS-C16-[50-150/10]-P[10-15.99/0.01]
W-APAS-C16-[50-150/10]-PC[5-9.99/0.01]
W-APAS-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
W-APAS-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
W-APAS-C20-[50-150/10]-P[13-19.99/0.01]
W-APAS-C20-[50-150/10]-PC[6.5-12.99/0.01]
W-APAS-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
W-APAS-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
W-APAS-C25-[50-150/10]-P[18-24.99/0.01]
W-APAS-C25-[50-150/10]-PC[9-17.99/0.01]
W-APAS-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
W-APAS-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
W-APDL-C10-[60-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
W-APDL-C10-[60-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
W-APDL-C10-[60-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
W-APDL-C10-[60-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
W-APDL-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
W-APDL-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
W-APDL-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
W-APDL-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
W-APDL-C13-[60-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
W-APDL-C13-[60-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
W-APDL-C13-[60-150/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
W-APDL-C13-[60-150/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
W-APDL-C13-LC[42-149.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01]
W-APDL-C13-LC[42-149.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
W-APDL-C13-LC[42-149.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
W-APDL-C13-LC[42-149.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
W-APDL-C16-[70-150/10]-P[4-15.97/0.01]-W[4-15.97/0.01]
W-APDL-C16-[70-150/10]-P[4-15.97/0.01]-WC[2-3.99/0.01]
W-APDL-C16-[70-150/10]-PC[2-3.99/0.01]-W[4-15.97/0.01]
W-APDL-C16-[70-150/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
W-APDL-C16-LC[42-149.9/0.1]-P[4-15.97/0.01]-W[4-15.97/0.01]
W-APDL-C16-LC[42-149.9/0.1]-P[4-15.97/0.01]-WC[2-3.99/0.01]
W-APDL-C16-LC[42-149.9/0.1]-PC[2-3.99/0.01]-W[4-15.97/0.01]
W-APDL-C16-LC[42-149.9/0.1]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
W-APDL-C20-[70-150/10]-P[5-19.97/0.01]-W[5-19.97/0.01]
W-APDL-C20-[70-150/10]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
W-APDL-C20-[70-150/10]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
W-APDL-C20-[70-150/10]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
W-APDL-C20-LC[42-149.9/0.1]-P[5-19.97/0.01]-W[5-19.97/0.01]
W-APDL-C20-LC[42-149.9/0.1]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
W-APDL-C20-LC[42-149.9/0.1]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
W-APDL-C20-LC[42-149.9/0.1]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
W-APDL-C25-[70-150/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-APDL-C25-[70-150/10]-P[6-24.97/0.01]-WC[3-5.99/0.01]
W-APDL-C25-[70-150/10]-PC[3-5.99/0.01]-W[6-24.97/0.01]
W-APDL-C25-[70-150/10]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
W-APDL-C25-LC[42-149.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
W-APDL-C25-LC[42-149.9/0.1]-P[6-24.97/0.01]-WC[3-5.99/0.01]
W-APDL-C25-LC[42-149.9/0.1]-PC[3-5.99/0.01]-W[6-24.97/0.01]
W-APDL-C25-LC[42-149.9/0.1]-PC[3-5.99/0.01]-WC[3-5.99/0.01]
W-APDS-C10-[50-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
W-APDS-C10-[50-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
W-APDS-C10-[50-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
W-APDS-C10-[50-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
W-APDS-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
W-APDS-C10-LC[42-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
W-APDS-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
W-APDS-C10-LC[42-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
W-APDS-C13-[50-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
W-APDS-C13-[50-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L103 ~ 9.9960 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L10-60 ~ 150-1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L103 ~ 9.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L10--37 ~ 149.91.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L136 ~ 12.9960 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L13-60 ~ 150-3 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L136 ~ 12.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L13--37 ~ 149.93 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L1610 ~ 15.9970 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L16-70 ~ 150-5 ~ 9.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L1610 ~ 15.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L16--37 ~ 149.95 ~ 9.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L2013 ~ 19.9970 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L20-70 ~ 150-6.5 ~ 12.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L2013 ~ 19.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L20--37 ~ 149.96.5 ~ 12.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L2518 ~ 24.9970 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L25-70 ~ 150-9 ~ 17.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L2518 ~ 24.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)L25--37 ~ 149.99 ~ 17.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S103 ~ 9.9950 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S10-50 ~ 150-1.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S103 ~ 9.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S10--37 ~ 149.91.5 ~ 2.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S136 ~ 12.9950 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S13-50 ~ 150-3 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S136 ~ 12.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S13--37 ~ 149.93 ~ 5.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S1610 ~ 15.9950 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S16-50 ~ 150-5 ~ 9.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S1610 ~ 15.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S16--37 ~ 149.95 ~ 9.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S2013 ~ 19.9950 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S20-50 ~ 150-6.5 ~ 12.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S2013 ~ 19.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S20--37 ~ 149.96.5 ~ 12.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S2518 ~ 24.9950 ~ 150-----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S25-50 ~ 150-9 ~ 17.99---
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S2518 ~ 24.99-37 ~ 149.9----
1 Piece(s)

7 Days or more

10RoundSKH51 Equivalent (M2)S25--37 ~ 149.99 ~ 17.99---
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L102.5 ~ 9.9760 ~ 150---2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L102.5 ~ 9.9760 ~ 150----1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L10-60 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L10-60 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L102.5 ~ 9.97-42 ~ 149.9--2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L102.5 ~ 9.97-42 ~ 149.9---1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L10--42 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L10--42 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L133 ~ 12.9760 ~ 150---3 ~ 12.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L133 ~ 12.9760 ~ 150----1.5 ~ 2.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L13-60 ~ 150-1.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L13-60 ~ 150-1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L133 ~ 12.97-42 ~ 149.9--3 ~ 12.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L133 ~ 12.97-42 ~ 149.9---1.5 ~ 2.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L13--42 ~ 149.91.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L13--42 ~ 149.91.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L164 ~ 15.9770 ~ 150---4 ~ 15.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L164 ~ 15.9770 ~ 150----2 ~ 3.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L16-70 ~ 150-2 ~ 3.99-4 ~ 15.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L16-70 ~ 150-2 ~ 3.99--2 ~ 3.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L164 ~ 15.97-42 ~ 149.9--4 ~ 15.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L164 ~ 15.97-42 ~ 149.9---2 ~ 3.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L16--42 ~ 149.92 ~ 3.99-4 ~ 15.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L16--42 ~ 149.92 ~ 3.99--2 ~ 3.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L205 ~ 19.9770 ~ 150---5 ~ 19.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L205 ~ 19.9770 ~ 150----2.5 ~ 4.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L20-70 ~ 150-2.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L20-70 ~ 150-2.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L205 ~ 19.97-42 ~ 149.9--5 ~ 19.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L205 ~ 19.97-42 ~ 149.9---2.5 ~ 4.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L20--42 ~ 149.92.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L20--42 ~ 149.92.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L256 ~ 24.9770 ~ 150---6 ~ 24.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L256 ~ 24.9770 ~ 150----3 ~ 5.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L25-70 ~ 150-3 ~ 5.99-6 ~ 24.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L25-70 ~ 150-3 ~ 5.99--3 ~ 5.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L256 ~ 24.97-42 ~ 149.9--6 ~ 24.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L256 ~ 24.97-42 ~ 149.9---3 ~ 5.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L25--42 ~ 149.93 ~ 5.99-6 ~ 24.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)L25--42 ~ 149.93 ~ 5.99--3 ~ 5.99
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S102.5 ~ 9.9750 ~ 150---2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S102.5 ~ 9.9750 ~ 150----1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S10-50 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S10-50 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S102.5 ~ 9.97-42 ~ 149.9--2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S102.5 ~ 9.97-42 ~ 149.9---1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S10--42 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S10--42 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S133 ~ 12.9750 ~ 150---3 ~ 12.97-
1 Piece(s)

8 Days or more

10RectangleSKH51 Equivalent (M2)S133 ~ 12.9750 ~ 150----1.5 ~ 2.99

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Surface treatment WPC Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 8

Additional Products in this Category

Complementary Products

Tech Support