(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapered Head Punches HW Coating (Part Numbers)

Tapered Head Punches HW Coating

•Heavy-load Punch
•Shank Type: Single-stepped
•Tip shape: A
•Surface Treatment: HW coating
•Shank Mounting Part Shape: Tapered head

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-TSPHAL8-[60-100/10]-P[3-7.99/0.01]
HW-TSPHAL8-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSPHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
HW-TSPHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSPHAL10-[60-100/10]-P[3-9.99/0.01]
HW-TSPHAL10-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSPHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
HW-TSPHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSPHAL13-[60-100/10]-P[6-12.99/0.01]
HW-TSPHAL13-[60-100/10]-PC[3-5.99/0.01]
HW-TSPHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
HW-TSPHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
HW-TSPHAL16-[60-100/10]-P[10-15.99/0.01]
HW-TSPHAL16-[60-100/10]-PC[5-9.99/0.01]
HW-TSPHAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
HW-TSPHAL16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
HW-TSPHAL20-[60-100/10]-P[13-19.99/0.01]
HW-TSPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
HW-TSPHAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
HW-TSPHAL20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
HW-TSPHAL25-[60-100/10]-P[18-24.99/0.01]
HW-TSPHAL25-[60-100/10]-PC[9-17.99/0.01]
HW-TSPHAL25-LC[37-99.9/0.1]-P[18-24.99/0.01]
HW-TSPHAL25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
HW-TSPHAS8-[60-100/10]-P[3-7.99/0.01]
HW-TSPHAS8-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSPHAS8-LC[37-99.9/0.1]-P[3-7.99/0.01]
HW-TSPHAS8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSPHAS10-[60-100/10]-P[3-9.99/0.01]
HW-TSPHAS10-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSPHAS10-LC[37-99.9/0.1]-P[3-9.99/0.01]
HW-TSPHAS10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSPHAS13-[60-100/10]-P[6-12.99/0.01]
HW-TSPHAS13-[60-100/10]-PC[3-5.99/0.01]
HW-TSPHAS13-LC[37-99.9/0.1]-P[6-12.99/0.01]
HW-TSPHAS13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
HW-TSPHAS16-[60-100/10]-P[10-15.99/0.01]
HW-TSPHAS16-[60-100/10]-PC[5-9.99/0.01]
HW-TSPHAS16-LC[37-99.9/0.1]-P[10-15.99/0.01]
HW-TSPHAS16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
HW-TSPHAS20-[60-100/10]-P[13-19.99/0.01]
HW-TSPHAS20-[60-100/10]-PC[6.5-12.99/0.01]
HW-TSPHAS20-LC[37-99.9/0.1]-P[13-19.99/0.01]
HW-TSPHAS20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
HW-TSPHAS25-[60-100/10]-P[18-24.99/0.01]
HW-TSPHAS25-[60-100/10]-PC[9-17.99/0.01]
HW-TSPHAS25-LC[37-99.9/0.1]-P[18-24.99/0.01]
HW-TSPHAS25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
HW-TSSHAL8-[60-100/10]-P[3-7.99/0.01]
HW-TSSHAL8-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSSHAL8-LC[37-99.9/0.1]-P[3-7.99/0.01]
HW-TSSHAL8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSSHAL10-[60-100/10]-P[3-9.99/0.01]
HW-TSSHAL10-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSSHAL10-LC[37-99.9/0.1]-P[3-9.99/0.01]
HW-TSSHAL10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSSHAL13-[60-100/10]-P[6-12.99/0.01]
HW-TSSHAL13-[60-100/10]-PC[3-5.99/0.01]
HW-TSSHAL13-LC[37-99.9/0.1]-P[6-12.99/0.01]
HW-TSSHAL13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
HW-TSSHAL16-[60-100/10]-P[10-15.99/0.01]
HW-TSSHAL16-[60-100/10]-PC[5-9.99/0.01]
HW-TSSHAL16-LC[37-99.9/0.1]-P[10-15.99/0.01]
HW-TSSHAL16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
HW-TSSHAL20-[60-100/10]-P[13-19.99/0.01]
HW-TSSHAL20-[60-100/10]-PC[6.5-12.99/0.01]
HW-TSSHAL20-LC[37-99.9/0.1]-P[13-19.99/0.01]
HW-TSSHAL20-LC[37-99.9/0.1]-PC[6.5-12.99/0.01]
HW-TSSHAL25-[60-100/10]-P[18-24.99/0.01]
HW-TSSHAL25-[60-100/10]-PC[9-17.99/0.01]
HW-TSSHAL25-LC[37-99.9/0.1]-P[18-24.99/0.01]
HW-TSSHAL25-LC[37-99.9/0.1]-PC[9-17.99/0.01]
HW-TSSHAS8-[60-100/10]-P[3-7.99/0.01]
HW-TSSHAS8-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSSHAS8-LC[37-99.9/0.1]-P[3-7.99/0.01]
HW-TSSHAS8-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSSHAS10-[60-100/10]-P[3-9.99/0.01]
HW-TSSHAS10-[60-100/10]-PC[1.5-2.99/0.01]
HW-TSSHAS10-LC[37-99.9/0.1]-P[3-9.99/0.01]
HW-TSSHAS10-LC[37-99.9/0.1]-PC[1.5-2.99/0.01]
HW-TSSHAS13-[60-100/10]-P[6-12.99/0.01]
HW-TSSHAS13-[60-100/10]-PC[3-5.99/0.01]
HW-TSSHAS13-LC[37-99.9/0.1]-P[6-12.99/0.01]
HW-TSSHAS13-LC[37-99.9/0.1]-PC[3-5.99/0.01]
HW-TSSHAS16-[60-100/10]-P[10-15.99/0.01]
HW-TSSHAS16-[60-100/10]-PC[5-9.99/0.01]
HW-TSSHAS16-LC[37-99.9/0.1]-P[10-15.99/0.01]
HW-TSSHAS16-LC[37-99.9/0.1]-PC[5-9.99/0.01]
HW-TSSHAS20-[60-100/10]-P[13-19.99/0.01]
HW-TSSHAS20-[60-100/10]-PC[6.5-12.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

9 Days or more

10Powdered high-speed steelL83 ~ 7.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL103 ~ 9.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL136 ~ 12.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL13-60 ~ 100-3 ~ 5.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL13--37 ~ 99.93 ~ 5.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL1610 ~ 15.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL16-60 ~ 100-5 ~ 9.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL16--37 ~ 99.95 ~ 9.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL2013 ~ 19.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL20-60 ~ 100-6.5 ~ 12.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL2013 ~ 19.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL20--37 ~ 99.96.5 ~ 12.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL2518 ~ 24.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelL25-60 ~ 100-9 ~ 17.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelL2518 ~ 24.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelL25--37 ~ 99.99 ~ 17.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS83 ~ 7.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS103 ~ 9.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS136 ~ 12.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS13-60 ~ 100-3 ~ 5.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS13--37 ~ 99.93 ~ 5.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS1610 ~ 15.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS16-60 ~ 100-5 ~ 9.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS16--37 ~ 99.95 ~ 9.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS2013 ~ 19.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS20-60 ~ 100-6.5 ~ 12.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS2013 ~ 19.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS20--37 ~ 99.96.5 ~ 12.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS2518 ~ 24.9960 ~ 100--
1 Piece(s)

9 Days or more

10Powdered high-speed steelS25-60 ~ 100-9 ~ 17.99
1 Piece(s)

9 Days or more

10Powdered high-speed steelS2518 ~ 24.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10Powdered high-speed steelS25--37 ~ 99.99 ~ 17.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL83 ~ 7.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL103 ~ 9.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL136 ~ 12.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL13-60 ~ 100-3 ~ 5.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL13--37 ~ 99.93 ~ 5.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL1610 ~ 15.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL16-60 ~ 100-5 ~ 9.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL16--37 ~ 99.95 ~ 9.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL2013 ~ 19.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL20-60 ~ 100-6.5 ~ 12.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL2013 ~ 19.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL20--37 ~ 99.96.5 ~ 12.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL2518 ~ 24.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentL25-60 ~ 100-9 ~ 17.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentL2518 ~ 24.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentL25--37 ~ 99.99 ~ 17.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS83 ~ 7.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentS8-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS83 ~ 7.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentS8--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS103 ~ 9.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentS10-60 ~ 100-1.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS103 ~ 9.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentS10--37 ~ 99.91.5 ~ 2.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS136 ~ 12.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentS13-60 ~ 100-3 ~ 5.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS136 ~ 12.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentS13--37 ~ 99.93 ~ 5.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS1610 ~ 15.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentS16-60 ~ 100-5 ~ 9.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS1610 ~ 15.99-37 ~ 99.9-
1 Piece(s)

9 Days or more

10SKH51 EquivalentS16--37 ~ 99.95 ~ 9.99
1 Piece(s)

9 Days or more

10SKH51 EquivalentS2013 ~ 19.9960 ~ 100--
1 Piece(s)

9 Days or more

10SKH51 EquivalentS20-60 ~ 100-6.5 ~ 12.99

Loading...

 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector None
Tip shape A Surface treatment HW coating Shank (mounting part) shape Tapered head
Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support