(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tapered Head Jector Punches HW Coating

Tapered Head Jector Punches HW Coating

•Heavy-load Punch
•Shank Type: Single-stepped
•Jector: Standard type
•Tip shape: A
•Surface Treatment: HW coating

  • FLANGE
  • SKH51
  • POWDER HSS
  • HW

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HW-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
HW-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
HW-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
HW-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
HW-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
HW-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
HW-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
HW-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
HW-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
HW-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
HW-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
HW-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
HW-TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
HW-TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
HW-TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
HW-TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
1 Piece(s)

9 Days or more

10Powdered high-speed steelL84 ~ 7.9960 ~ 80
1 Piece(s)

9 Days or more

10Powdered high-speed steelL105 ~ 9.9960 ~ 90
1 Piece(s)

9 Days or more

10Powdered high-speed steelL136 ~ 12.9970 ~ 100
1 Piece(s)

9 Days or more

10Powdered high-speed steelL1610 ~ 15.9970 ~ 100
1 Piece(s)

9 Days or more

10Powdered high-speed steelS84 ~ 7.9950 ~ 80
1 Piece(s)

9 Days or more

10Powdered high-speed steelS105 ~ 9.9955 ~ 90
1 Piece(s)

9 Days or more

10Powdered high-speed steelS136 ~ 12.9965 ~ 100
1 Piece(s)

9 Days or more

10Powdered high-speed steelS1610 ~ 15.9965 ~ 100
1 Piece(s)

9 Days or more

10SKH51 EquivalentL84 ~ 7.9960 ~ 80
1 Piece(s)

9 Days or more

10SKH51 EquivalentL105 ~ 9.9960 ~ 90
1 Piece(s)

9 Days or more

10SKH51 EquivalentL136 ~ 12.9970 ~ 100
1 Piece(s)

9 Days or more

10SKH51 EquivalentL1610 ~ 15.9970 ~ 100
1 Piece(s)

9 Days or more

10SKH51 EquivalentS84 ~ 7.9950 ~ 80
1 Piece(s)

9 Days or more

10SKH51 EquivalentS105 ~ 9.9955 ~ 90
1 Piece(s)

9 Days or more

10SKH51 EquivalentS136 ~ 12.9965 ~ 100
1 Piece(s)

9 Days or more

10SKH51 EquivalentS1610 ~ 15.9965 ~ 100

Loading...

  1. 1
 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector Standard type
Tip shape A Surface treatment HW coating Shank (mounting part) shape Tapered head
Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support