(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches with Locating Dowel Holes, NW Coating (Part Numbers)

Jector Punches with Locating Dowel Holes, NW Coating

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC + WPC
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NW-SJGS-C10-[60-120/10]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]
NW-SJGS-C10-[60-120/10]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
NW-SJGS-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01]
NW-SJGS-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]
NW-SJGS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]
NW-SJGS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
NW-SJGS-C13-[60-120/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
NW-SJGS-C13-[60-120/10]-P[6-12.97/0.01]-WC[5-6/0.01]
NW-SJGS-C13-[60-120/10]-PC[5-6/0.01]-W[6-12.97/0.01]
NW-SJGS-C13-[60-120/10]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
NW-SJGS-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-WC[5-6/0.01]
NW-SJGS-C13-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-12.97/0.01]
NW-SJGS-C13-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C16-[60-120/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
NW-SJGS-C16-[60-120/10]-P[6-15.97/0.01]-WC[5-6/0.01]
NW-SJGS-C16-[60-120/10]-PC[5-6/0.01]-W[6-15.97/0.01]
NW-SJGS-C16-[60-120/10]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
NW-SJGS-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-WC[5-6/0.01]
NW-SJGS-C16-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-15.97/0.01]
NW-SJGS-C16-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C20-[60-120/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
NW-SJGS-C20-[60-120/10]-P[6-19.97/0.01]-WC[5-6/0.01]
NW-SJGS-C20-[60-120/10]-PC[5-6/0.01]-W[6-19.97/0.01]
NW-SJGS-C20-[60-120/10]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
NW-SJGS-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-WC[5-6/0.01]
NW-SJGS-C20-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-19.97/0.01]
NW-SJGS-C20-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C25-[60-120/10]-P[6-24.97/0.01]-W[6-24.97/0.01]
NW-SJGS-C25-[60-120/10]-P[6-24.97/0.01]-WC[5-6/0.01]
NW-SJGS-C25-[60-120/10]-PC[5-6/0.01]-W[6-24.97/0.01]
NW-SJGS-C25-[60-120/10]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGS-C25-LC[34-119.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]
NW-SJGS-C25-LC[34-119.9/0.1]-P[6-24.97/0.01]-WC[5-6/0.01]
NW-SJGS-C25-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-24.97/0.01]
NW-SJGS-C25-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]
NW-SJGX-C10-[80-120/10]-P[6-9.97/0.01]-W[6-9.97/0.01]
NW-SJGX-C10-LC[52-119.9/0.1]-P[6-9.97/0.01]-W[6-9.97/0.01]
NW-SJGX-C13-[80-120/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
NW-SJGX-C13-LC[52-119.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
NW-SJRL-C10-[70-120/10]-P[3-9.97/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-[70-120/10]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-[70-120/10]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-[70-120/10]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRL-C13-[70-120/10]-P[6-12.97/0.01]-W[6-12.97/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-[70-120/10]-P[6-12.97/0.01]-WC[5-6/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-[70-120/10]-PC[5-6/0.01]-W[6-12.97/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-[70-120/10]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-WC[5-6/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-12.97/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C13-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-6.47/0.01]
NW-SJRL-C16-[70-120/10]-P[6-15.97/0.01]-W[6-15.97/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-[70-120/10]-P[6-15.97/0.01]-WC[5-6/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-[70-120/10]-PC[5-6/0.01]-W[6-15.97/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-[70-120/10]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-WC[5-6/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-15.97/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C16-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-7.97/0.01]
NW-SJRL-C20-[70-120/10]-P[6-19.97/0.01]-W[6-19.97/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-[70-120/10]-P[6-19.97/0.01]-WC[5-6/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-[70-120/10]-PC[5-6/0.01]-W[6-19.97/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-[70-120/10]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-WC[5-6/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-19.97/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C20-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-9.97/0.01]
NW-SJRL-C25-[70-120/10]-P[6-24.97/0.01]-W[6-24.97/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-[70-120/10]-P[6-24.97/0.01]-WC[5-6/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-[70-120/10]-PC[5-6/0.01]-W[6-24.97/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-[70-120/10]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-LC[34-119.9/0.1]-P[6-24.97/0.01]-W[6-24.97/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-LC[34-119.9/0.1]-P[6-24.97/0.01]-WC[5-6/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-LC[34-119.9/0.1]-PC[5-6/0.01]-W[6-24.97/0.01]-R[0.15-12.47/0.01]
NW-SJRL-C25-LC[34-119.9/0.1]-PC[5-6/0.01]-WC[5-6/0.01]-R[0.15-12.47/0.01]
NW-SJRS-C10-[60-120/10]-P[3-9.97/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-[60-120/10]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-[60-120/10]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-[60-120/10]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]-R[0.15-4.97/0.01]
NW-SJRS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]-R[0.15-4.97/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS10-60 ~ 120-2.8 ~ 2.99-3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS10-60 ~ 120-2.8 ~ 2.99--2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS103 ~ 9.97-34 ~ 119.9--3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS103 ~ 9.97-34 ~ 119.9---2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS10--34 ~ 119.92.8 ~ 2.99-3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS10--34 ~ 119.92.8 ~ 2.99--2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS136 ~ 12.9760 ~ 120---6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS136 ~ 12.9760 ~ 120----5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS13-60 ~ 120-5 ~ 6-6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS13-60 ~ 120-5 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS136 ~ 12.97-34 ~ 119.9--6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS136 ~ 12.97-34 ~ 119.9---5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS13--34 ~ 119.95 ~ 6-6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS13--34 ~ 119.95 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS166 ~ 15.9760 ~ 120---6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS166 ~ 15.9760 ~ 120----5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS16-60 ~ 120-5 ~ 6-6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS16-60 ~ 120-5 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS166 ~ 15.97-34 ~ 119.9--6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS166 ~ 15.97-34 ~ 119.9---5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS16--34 ~ 119.95 ~ 6-6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS16--34 ~ 119.95 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS206 ~ 19.9760 ~ 120---6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS206 ~ 19.9760 ~ 120----5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS20-60 ~ 120-5 ~ 6-6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS20-60 ~ 120-5 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS206 ~ 19.97-34 ~ 119.9--6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS206 ~ 19.97-34 ~ 119.9---5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS20--34 ~ 119.95 ~ 6-6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS20--34 ~ 119.95 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS256 ~ 24.9760 ~ 120---6 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS256 ~ 24.9760 ~ 120----5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS25-60 ~ 120-5 ~ 6-6 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS25-60 ~ 120-5 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS256 ~ 24.97-34 ~ 119.9--6 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS256 ~ 24.97-34 ~ 119.9---5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS25--34 ~ 119.95 ~ 6-6 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundS25--34 ~ 119.95 ~ 6--5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundX106 ~ 9.9780 ~ 120---6 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundX106 ~ 9.97-52 ~ 119.9--6 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundX136 ~ 12.9780 ~ 120---6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeDouble flatted roundX136 ~ 12.97-52 ~ 119.9--6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL103 ~ 9.9770 ~ 120--0.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL103 ~ 9.9770 ~ 120--0.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL10-70 ~ 120-2.8 ~ 2.990.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL10-70 ~ 120-2.8 ~ 2.990.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL103 ~ 9.97-34 ~ 119.9-0.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL103 ~ 9.97-34 ~ 119.9-0.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL10--34 ~ 119.92.8 ~ 2.990.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL10--34 ~ 119.92.8 ~ 2.990.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL136 ~ 12.9770 ~ 120--0.15 ~ 6.476 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL136 ~ 12.9770 ~ 120--0.15 ~ 6.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL13-70 ~ 120-5 ~ 60.15 ~ 6.476 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL13-70 ~ 120-5 ~ 60.15 ~ 6.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL136 ~ 12.97-34 ~ 119.9-0.15 ~ 6.476 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL136 ~ 12.97-34 ~ 119.9-0.15 ~ 6.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL13--34 ~ 119.95 ~ 60.15 ~ 6.476 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL13--34 ~ 119.95 ~ 60.15 ~ 6.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL166 ~ 15.9770 ~ 120--0.15 ~ 7.976 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL166 ~ 15.9770 ~ 120--0.15 ~ 7.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL16-70 ~ 120-5 ~ 60.15 ~ 7.976 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL16-70 ~ 120-5 ~ 60.15 ~ 7.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL166 ~ 15.97-34 ~ 119.9-0.15 ~ 7.976 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL166 ~ 15.97-34 ~ 119.9-0.15 ~ 7.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL16--34 ~ 119.95 ~ 60.15 ~ 7.976 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL16--34 ~ 119.95 ~ 60.15 ~ 7.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL206 ~ 19.9770 ~ 120--0.15 ~ 9.976 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL206 ~ 19.9770 ~ 120--0.15 ~ 9.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL20-70 ~ 120-5 ~ 60.15 ~ 9.976 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL20-70 ~ 120-5 ~ 60.15 ~ 9.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL206 ~ 19.97-34 ~ 119.9-0.15 ~ 9.976 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL206 ~ 19.97-34 ~ 119.9-0.15 ~ 9.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL20--34 ~ 119.95 ~ 60.15 ~ 9.976 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL20--34 ~ 119.95 ~ 60.15 ~ 9.97-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL256 ~ 24.9770 ~ 120--0.15 ~ 12.476 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL256 ~ 24.9770 ~ 120--0.15 ~ 12.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL25-70 ~ 120-5 ~ 60.15 ~ 12.476 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL25-70 ~ 120-5 ~ 60.15 ~ 12.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL256 ~ 24.97-34 ~ 119.9-0.15 ~ 12.476 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL256 ~ 24.97-34 ~ 119.9-0.15 ~ 12.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL25--34 ~ 119.95 ~ 60.15 ~ 12.476 ~ 24.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleL25--34 ~ 119.95 ~ 60.15 ~ 12.47-5 ~ 6
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS103 ~ 9.9760 ~ 120--0.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS103 ~ 9.9760 ~ 120--0.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS10-60 ~ 120-2.8 ~ 2.990.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS10-60 ~ 120-2.8 ~ 2.990.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS103 ~ 9.97-34 ~ 119.9-0.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS103 ~ 9.97-34 ~ 119.9-0.15 ~ 4.97-2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS10--34 ~ 119.92.8 ~ 2.990.15 ~ 4.973 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRadius rectangleS10--34 ~ 119.92.8 ~ 2.990.15 ~ 4.97-2.8 ~ 2.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKD11 Equivalent (D2)
Surface treatment DLC + WPC Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support