(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches with Locating Dowel Holes, DLC Coating (Part Numbers)

Jector Punches with Locating Dowel Holes, DLC Coating

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC (XCD) coating
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • DLC
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-SJAL-C10-[70-120/10]-P[3-9.99/0.01]
N-SJAL-C10-[70-120/10]-PC[2.8-3/0.01]
N-SJAL-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
N-SJAL-C10-LC[34-119.9/0.1]-PC[2.8-3/0.01]
N-SJAL-C13-[70-120/10]-P[6-12.99/0.01]
N-SJAL-C13-[70-120/10]-PC[5-6/0.01]
N-SJAL-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
N-SJAL-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
N-SJAL-C16-[70-120/10]-P[10-15.99/0.01]
N-SJAL-C16-[70-120/10]-PC[8-10/0.01]
N-SJAL-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
N-SJAL-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
N-SJAL-C20-[70-120/10]-P[13-19.99/0.01]
N-SJAL-C20-[70-120/10]-PC[9-13/0.01]
N-SJAL-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
N-SJAL-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
N-SJAL-C25-[70-120/10]-P[18-24.99/0.01]
N-SJAL-C25-[70-120/10]-PC[9-18/0.01]
N-SJAL-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
N-SJAL-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
N-SJAS-C10-[60-120/10]-P[3-9.99/0.01]
N-SJAS-C10-[60-120/10]-PC[2.8-2.99/0.01]
N-SJAS-C10-LC[34-119.9/0.1]-P[3-9.99/0.01]
N-SJAS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]
N-SJAS-C13-[60-120/10]-P[6-12.99/0.01]
N-SJAS-C13-[60-120/10]-PC[5-6/0.01]
N-SJAS-C13-LC[34-119.9/0.1]-P[6-12.99/0.01]
N-SJAS-C13-LC[34-119.9/0.1]-PC[5-6/0.01]
N-SJAS-C16-[60-120/10]-P[10-15.99/0.01]
N-SJAS-C16-[60-120/10]-PC[8-10/0.01]
N-SJAS-C16-LC[34-119.9/0.1]-P[10-15.99/0.01]
N-SJAS-C16-LC[34-119.9/0.1]-PC[8-10/0.01]
N-SJAS-C20-[60-120/10]-P[13-19.99/0.01]
N-SJAS-C20-[60-120/10]-PC[9-13/0.01]
N-SJAS-C20-LC[34-119.9/0.1]-P[13-19.99/0.01]
N-SJAS-C20-LC[34-119.9/0.1]-PC[9-13/0.01]
N-SJAS-C25-[60-120/10]-P[18-24.99/0.01]
N-SJAS-C25-[60-120/10]-PC[9-18/0.01]
N-SJAS-C25-LC[34-119.9/0.1]-P[18-24.99/0.01]
N-SJAS-C25-LC[34-119.9/0.1]-PC[9-18/0.01]
N-SJAX-C10-[80-120/10]-P[6-9.99/0.01]
N-SJAX-C10-[80-120/10]-PC[3-5.99/0.01]
N-SJAX-C10-LC[52-119.9/0.1]-P[6-9.99/0.01]
N-SJAX-C10-LC[52-119.9/0.1]-PC[3-5.99/0.01]
N-SJAX-C13-[80-120/10]-P[6-12.99/0.01]
N-SJAX-C13-[80-120/10]-PC[3-5.99/0.01]
N-SJAX-C13-LC[52-119.9/0.1]-P[6-12.99/0.01]
N-SJAX-C13-LC[52-119.9/0.1]-PC[3-5.99/0.01]
N-SJAX-C16-[100-120/10]-P[10-15.99/0.01]
N-SJAX-C16-[100-120/10]-PC[5-9.99/0.01]
N-SJAX-C16-LC[60-119.9/0.1]-P[10-15.99/0.01]
N-SJAX-C16-LC[60-119.9/0.1]-PC[5-9.99/0.01]
N-SJAX-C20-[100-120/10]-P[13-19.99/0.01]
N-SJAX-C20-[100-120/10]-PC[6.5-12.99/0.01]
N-SJAX-C20-LC[60-119.9/0.1]-P[13-19.99/0.01]
N-SJAX-C20-LC[60-119.9/0.1]-PC[6.5-12.99/0.01]
N-SJAX-C25-[100-120/10]-P[18-24.99/0.01]
N-SJAX-C25-[100-120/10]-PC[9-17.99/0.01]
N-SJAX-C25-LC[60-119.9/0.1]-P[18-24.99/0.01]
N-SJAX-C25-LC[60-119.9/0.1]-PC[9-17.99/0.01]
N-SJDL-C10-[70-120/10]-P[3-9.97/0.01]-W[3-9.97/0.01]
N-SJDL-C10-[70-120/10]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]
N-SJDL-C10-[70-120/10]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]
N-SJDL-C10-[70-120/10]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
N-SJDL-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-W[3-9.97/0.01]
N-SJDL-C10-LC[34-119.9/0.1]-P[3-9.97/0.01]-WC[2.8-2.99/0.01]
N-SJDL-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.97/0.01]
N-SJDL-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
N-SJDL-C13-[70-120/10]-P[6-12.97/0.01]-W[6-12.97/0.01]
N-SJDL-C13-[70-120/10]-P[6-12.97/0.01]-WC[5-5.99/0.01]
N-SJDL-C13-[70-120/10]-PC[5-5.99/0.01]-W[6-12.97/0.01]
N-SJDL-C13-[70-120/10]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
N-SJDL-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-W[6-12.97/0.01]
N-SJDL-C13-LC[34-119.9/0.1]-P[6-12.97/0.01]-WC[5-5.99/0.01]
N-SJDL-C13-LC[34-119.9/0.1]-PC[5-5.99/0.01]-W[6-12.97/0.01]
N-SJDL-C13-LC[34-119.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
N-SJDL-C16-[70-120/10]-P[6-15.97/0.01]-W[6-15.97/0.01]
N-SJDL-C16-[70-120/10]-P[6-15.97/0.01]-WC[5-5.99/0.01]
N-SJDL-C16-[70-120/10]-PC[5-5.99/0.01]-W[6-15.97/0.01]
N-SJDL-C16-[70-120/10]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
N-SJDL-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-W[6-15.97/0.01]
N-SJDL-C16-LC[34-119.9/0.1]-P[6-15.97/0.01]-WC[5-5.99/0.01]
N-SJDL-C16-LC[34-119.9/0.1]-PC[5-5.99/0.01]-W[6-15.97/0.01]
N-SJDL-C16-LC[34-119.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
N-SJDL-C20-[70-120/10]-P[6-19.97/0.01]-W[6-19.97/0.01]
N-SJDL-C20-[70-120/10]-P[6-19.97/0.01]-WC[5-5.99/0.01]
N-SJDL-C20-[70-120/10]-PC[5-5.99/0.01]-W[6-19.97/0.01]
N-SJDL-C20-[70-120/10]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
N-SJDL-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01]
N-SJDL-C20-LC[34-119.9/0.1]-P[6-19.97/0.01]-WC[5-5.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration) PC (Tip dimension alteration) R (Tip corner R) W (Tip dimension) WC (Tip dimension alteration)
1 Piece(s)

15 Days or more

10Standard typeRoundL103 ~ 9.9970 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundL10-70 ~ 120-2.8 ~ 3---
1 Piece(s)

15 Days or more

10Standard typeRoundL103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundL10--34 ~ 119.92.8 ~ 3---
1 Piece(s)

15 Days or more

10Standard typeRoundL136 ~ 12.9970 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundL13-70 ~ 120-5 ~ 6---
1 Piece(s)

15 Days or more

10Standard typeRoundL136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundL13--34 ~ 119.95 ~ 6---
1 Piece(s)

15 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundL16-70 ~ 120-8 ~ 10---
1 Piece(s)

15 Days or more

10Standard typeRoundL1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundL16--34 ~ 119.98 ~ 10---
1 Piece(s)

15 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundL20-70 ~ 120-9 ~ 13---
1 Piece(s)

15 Days or more

10Standard typeRoundL2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundL20--34 ~ 119.99 ~ 13---
1 Piece(s)

15 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundL25-70 ~ 120-9 ~ 18---
1 Piece(s)

15 Days or more

10Standard typeRoundL2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundL25--34 ~ 119.99 ~ 18---
1 Piece(s)

15 Days or more

10Standard typeRoundS103 ~ 9.9960 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundS10-60 ~ 120-2.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRoundS103 ~ 9.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundS10--34 ~ 119.92.8 ~ 2.99---
1 Piece(s)

15 Days or more

10Standard typeRoundS136 ~ 12.9960 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundS13-60 ~ 120-5 ~ 6---
1 Piece(s)

15 Days or more

10Standard typeRoundS136 ~ 12.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundS13--34 ~ 119.95 ~ 6---
1 Piece(s)

15 Days or more

10Standard typeRoundS1610 ~ 15.9960 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundS16-60 ~ 120-8 ~ 10---
1 Piece(s)

15 Days or more

10Standard typeRoundS1610 ~ 15.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundS16--34 ~ 119.98 ~ 10---
1 Piece(s)

15 Days or more

10Standard typeRoundS2013 ~ 19.9960 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundS20-60 ~ 120-9 ~ 13---
1 Piece(s)

15 Days or more

10Standard typeRoundS2013 ~ 19.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundS20--34 ~ 119.99 ~ 13---
1 Piece(s)

15 Days or more

10Standard typeRoundS2518 ~ 24.9960 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundS25-60 ~ 120-9 ~ 18---
1 Piece(s)

15 Days or more

10Standard typeRoundS2518 ~ 24.99-34 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundS25--34 ~ 119.99 ~ 18---
1 Piece(s)

15 Days or more

10Standard typeRoundX106 ~ 9.9980 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundX10-80 ~ 120-3 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX106 ~ 9.99-52 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundX10--52 ~ 119.93 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX136 ~ 12.9980 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundX13-80 ~ 120-3 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX136 ~ 12.99-52 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundX13--52 ~ 119.93 ~ 5.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX1610 ~ 15.99100 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundX16-100 ~ 120-5 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX1610 ~ 15.99-60 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundX16--60 ~ 119.95 ~ 9.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX2013 ~ 19.99100 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundX20-100 ~ 120-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX2013 ~ 19.99-60 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundX20--60 ~ 119.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX2518 ~ 24.99100 ~ 120-----
1 Piece(s)

15 Days or more

10Standard typeRoundX25-100 ~ 120-9 ~ 17.99---
1 Piece(s)

15 Days or more

10Standard typeRoundX2518 ~ 24.99-60 ~ 119.9----
1 Piece(s)

15 Days or more

10Standard typeRoundX25--60 ~ 119.99 ~ 17.99---
1 Piece(s)

15 Days or more

10Standard typeRectangleL103 ~ 9.9770 ~ 120---3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL103 ~ 9.9770 ~ 120----2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL10-70 ~ 120-2.8 ~ 2.99-3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL10-70 ~ 120-2.8 ~ 2.99--2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL103 ~ 9.97-34 ~ 119.9--3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL103 ~ 9.97-34 ~ 119.9---2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL10--34 ~ 119.92.8 ~ 2.99-3 ~ 9.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL10--34 ~ 119.92.8 ~ 2.99--2.8 ~ 2.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL136 ~ 12.9770 ~ 120---6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL136 ~ 12.9770 ~ 120----5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL13-70 ~ 120-5 ~ 5.99-6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL13-70 ~ 120-5 ~ 5.99--5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL136 ~ 12.97-34 ~ 119.9--6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL136 ~ 12.97-34 ~ 119.9---5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL13--34 ~ 119.95 ~ 5.99-6 ~ 12.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL13--34 ~ 119.95 ~ 5.99--5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL166 ~ 15.9770 ~ 120---6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL166 ~ 15.9770 ~ 120----5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL16-70 ~ 120-5 ~ 5.99-6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL16-70 ~ 120-5 ~ 5.99--5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL166 ~ 15.97-34 ~ 119.9--6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL166 ~ 15.97-34 ~ 119.9---5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL16--34 ~ 119.95 ~ 5.99-6 ~ 15.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL16--34 ~ 119.95 ~ 5.99--5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL206 ~ 19.9770 ~ 120---6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL206 ~ 19.9770 ~ 120----5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL20-70 ~ 120-5 ~ 5.99-6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL20-70 ~ 120-5 ~ 5.99--5 ~ 5.99
1 Piece(s)

15 Days or more

10Standard typeRectangleL206 ~ 19.97-34 ~ 119.9--6 ~ 19.97-
1 Piece(s)

15 Days or more

10Standard typeRectangleL206 ~ 19.97-34 ~ 119.9---5 ~ 5.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKD11 Equivalent (D2)
Surface treatment DLC (XCD) coating Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support