(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jector Punches with Locating Dowel Holes Dicoat treatment

Jector Punches with Locating Dowel Holes Dicoat treatment

Click this image to zoom it.

Move the mouse over the image to zoom

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: Dicoat
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • DICOAT

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
T-SJAL-C10-[70-100/10]-P[3-9.99/0.01]
T-SJAL-C10-LC[53-69.9/0.1]-P[3-9.99/0.01]
T-SJAL-C10-LC[70-90/10]-P[3-9.99/0.01]
T-SJAL-C10-LC[70.1-79.9/0.1]-P[3-9.99/0.01]
T-SJAL-C10-LC[80.1-89.9/0.1]-P[3-9.99/0.01]
T-SJAL-C10-LC[90.1-99.9/0.1]-P[3-9.99/0.01]
T-SJAL-C13-[70-100/10]-P[6-12.99/0.01]
T-SJAL-C13-LC[53-69.9/0.1]-P[6-12.99/0.01]
T-SJAL-C13-LC[70-90/10]-P[6-12.99/0.01]
T-SJAL-C13-LC[70.1-79.9/0.1]-P[6-12.99/0.01]
T-SJAL-C13-LC[80.1-89.9/0.1]-P[6-12.99/0.01]
T-SJAL-C13-LC[90.1-99.9/0.1]-P[6-12.99/0.01]
T-SJAL-C16-[70-100/10]-P[10-15.99/0.01]
T-SJAL-C16-LC[47-69.9/0.1]-P[10-15.99/0.01]
T-SJAL-C16-LC[70-90/10]-P[10-15.99/0.01]
T-SJAL-C16-LC[70.1-79.9/0.1]-P[10-15.99/0.01]
T-SJAL-C16-LC[80.1-89.9/0.1]-P[10-15.99/0.01]
T-SJAL-C16-LC[90.1-99.9/0.1]-P[10-15.99/0.01]
T-SJAL-C20-[70-100/10]-P[13-19.99/0.01]
T-SJAL-C20-LC[47-69.9/0.1]-P[13-19.99/0.01]
T-SJAL-C20-LC[70-90/10]-P[13-19.99/0.01]
T-SJAL-C20-LC[70.1-79.9/0.1]-P[13-19.99/0.01]
T-SJAL-C20-LC[80.1-89.9/0.1]-P[13-19.99/0.01]
T-SJAL-C20-LC[90.1-99.9/0.1]-P[13-19.99/0.01]
T-SJAL-C25-[70-100/10]-P[18-24.99/0.01]
T-SJAL-C25-LC[47-69.9/0.1]-P[18-24.99/0.01]
T-SJAL-C25-LC[70-90/10]-P[18-24.99/0.01]
T-SJAL-C25-LC[70.1-79.9/0.1]-P[18-24.99/0.01]
T-SJAL-C25-LC[80.1-89.9/0.1]-P[18-24.99/0.01]
T-SJAL-C25-LC[90.1-99.9/0.1]-P[18-24.99/0.01]
T-SJAL-C32-[70-120/10]-P[20-31.99/0.01]
T-SJAL-C32-LC[47-69.9/0.1]-P[20-31.99/0.01]
T-SJAL-C32-LC[70-110/10]-P[20-31.99/0.01]
T-SJAL-C32-LC[70.1-79.9/0.1]-P[20-31.99/0.01]
T-SJAL-C32-LC[80.1-89.9/0.1]-P[20-31.99/0.01]
T-SJAL-C32-LC[90.1-99.9/0.1]-P[20-31.99/0.01]
T-SJAL-C32-LC[100.1-109.9/0.1]-P[20-31.99/0.01]
T-SJAL-C32-LC[110.1-119.9/0.1]-P[20-31.99/0.01]
T-SJAL-C38-[70-120/10]-P[28-37.99/0.01]
T-SJAL-C38-LC[47-69.9/0.1]-P[28-37.99/0.01]
T-SJAL-C38-LC[70-110/10]-P[28-37.99/0.01]
T-SJAL-C38-LC[70.1-79.9/0.1]-P[28-37.99/0.01]
T-SJAL-C38-LC[80.1-89.9/0.1]-P[28-37.99/0.01]
T-SJAL-C38-LC[90.1-99.9/0.1]-P[28-37.99/0.01]
T-SJAL-C38-LC[100.1-109.9/0.1]-P[28-37.99/0.01]
T-SJAL-C38-LC[110.1-119.9/0.1]-P[28-37.99/0.01]
T-SJAL-C45-[70-120/10]-P[35-44.99/0.01]
T-SJAL-C45-LC[49-69.9/0.1]-P[35-44.99/0.01]
T-SJAL-C45-LC[70-110/10]-P[35-44.99/0.01]
T-SJAL-C45-LC[70.1-79.9/0.1]-P[35-44.99/0.01]
T-SJAL-C45-LC[80.1-89.9/0.1]-P[35-44.99/0.01]
T-SJAL-C45-LC[90.1-99.9/0.1]-P[35-44.99/0.01]
T-SJAL-C45-LC[100.1-109.9/0.1]-P[35-44.99/0.01]
T-SJAL-C45-LC[110.1-119.9/0.1]-P[35-44.99/0.01]
T-SJAS-C10-[60-100/10]-P[3-9.99/0.01]
T-SJAS-C10-LC[49-59.9/0.1]-P[3-9.99/0.01]
T-SJAS-C10-LC[60-90/10]-P[3-9.99/0.01]
T-SJAS-C10-LC[60.1-69.9/0.1]-P[3-9.99/0.01]
T-SJAS-C10-LC[70.1-79.9/0.1]-P[3-9.99/0.01]
T-SJAS-C10-LC[80.1-89.9/0.1]-P[3-9.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSJector Tip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.9970 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.99-53 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.99-70 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.99-80.1 ~ 89.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL103 ~ 9.99-90.1 ~ 99.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.9970 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.99-53 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.99-70 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.99-80.1 ~ 89.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL136 ~ 12.99-90.1 ~ 99.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.9970 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.99-47 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.99-70 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.99-80.1 ~ 89.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL1610 ~ 15.99-90.1 ~ 99.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.9970 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.99-47 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.99-70 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.99-80.1 ~ 89.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2013 ~ 19.99-90.1 ~ 99.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.9970 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.99-47 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.99-70 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.99-80.1 ~ 89.9--
1 Piece(s)

8 Days or more

10Standard typeRoundL2518 ~ 24.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.9970 ~ 120---
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-47 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-70 ~ 110--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-100.1 ~ 109.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3220 ~ 31.99-110.1 ~ 119.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.9970 ~ 120---
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-47 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-70 ~ 110--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-100.1 ~ 109.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL3828 ~ 37.99-110.1 ~ 119.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.9970 ~ 120---
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-49 ~ 69.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-70 ~ 110--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-70.1 ~ 79.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-80.1 ~ 89.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-90.1 ~ 99.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-100.1 ~ 109.9--
1 Piece(s)

10 Days or more

10Standard typeRoundL4535 ~ 44.99-110.1 ~ 119.9--
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.9960 ~ 100---
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.99-49 ~ 59.9--
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.99-60 ~ 90--
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.99-60.1 ~ 69.9--
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.99-70.1 ~ 79.9--
1 Piece(s)

8 Days or more

10Standard typeRoundS103 ~ 9.99-80.1 ~ 89.9--

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Material SKD11 Equivalent (D2)
Surface treatment Dicoat Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5
T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.