(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Punches with Locating Dowel Holes, NW Coating (Part Numbers)

Punches with Locating Dowel Holes, NW Coating

•Shank Type: Single-stepped
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC + WPC
•Shank Mounting Part Shape: With locating dowel hole
•Shank Diameter D Tolerance: m5

  • FLANGE
  • SKD11
  • PUNCH&RETAINER SET

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NW-SPAL-C10-[50-150/10]-P[3-9.99/0.01]
NW-SPAL-C10-[50-150/10]-PC[1.5-2.99/0.01]
NW-SPAL-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
NW-SPAL-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
NW-SPAL-C13-[50-150/10]-P[6-12.99/0.01]
NW-SPAL-C13-[50-150/10]-PC[3-5.99/0.01]
NW-SPAL-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
NW-SPAL-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
NW-SPAL-C16-[60-150/10]-P[10-15.99/0.01]
NW-SPAL-C16-[60-150/10]-PC[5-9.99/0.01]
NW-SPAL-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
NW-SPAL-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
NW-SPAL-C20-[60-150/10]-P[13-19.99/0.01]
NW-SPAL-C20-[60-150/10]-PC[6.5-12.99/0.01]
NW-SPAL-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
NW-SPAL-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
NW-SPAL-C25-[60-150/10]-P[18-24.99/0.01]
NW-SPAL-C25-[60-150/10]-PC[9-17.99/0.01]
NW-SPAL-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
NW-SPAL-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
NW-SPAS-C10-[40-150/10]-P[3-9.99/0.01]
NW-SPAS-C10-[40-150/10]-PC[1.5-2.99/0.01]
NW-SPAS-C10-LC[25-149.9/0.1]-P[3-9.99/0.01]
NW-SPAS-C10-LC[25-149.9/0.1]-PC[1.5-2.99/0.01]
NW-SPAS-C13-[40-150/10]-P[6-12.99/0.01]
NW-SPAS-C13-[40-150/10]-PC[3-5.99/0.01]
NW-SPAS-C13-LC[25-149.9/0.1]-P[6-12.99/0.01]
NW-SPAS-C13-LC[25-149.9/0.1]-PC[3-5.99/0.01]
NW-SPAS-C16-[40-150/10]-P[10-15.99/0.01]
NW-SPAS-C16-[40-150/10]-PC[5-9.99/0.01]
NW-SPAS-C16-LC[25-149.9/0.1]-P[10-15.99/0.01]
NW-SPAS-C16-LC[25-149.9/0.1]-PC[5-9.99/0.01]
NW-SPAS-C20-[40-150/10]-P[13-19.99/0.01]
NW-SPAS-C20-[40-150/10]-PC[6.5-12.99/0.01]
NW-SPAS-C20-LC[25-149.9/0.1]-P[13-19.99/0.01]
NW-SPAS-C20-LC[25-149.9/0.1]-PC[6.5-12.99/0.01]
NW-SPAS-C25-[40-150/10]-P[18-24.99/0.01]
NW-SPAS-C25-[40-150/10]-PC[9-17.99/0.01]
NW-SPAS-C25-LC[25-149.9/0.1]-P[18-24.99/0.01]
NW-SPAS-C25-LC[25-149.9/0.1]-PC[9-17.99/0.01]
NW-SPAX-C10-[70-150/10]-P[6-9.99/0.01]
NW-SPAX-C10-[70-150/10]-PC[3-5.99/0.01]
NW-SPAX-C10-LC[37-149.9/0.1]-P[6-9.99/0.01]
NW-SPAX-C10-LC[37-149.9/0.1]-PC[3-5.99/0.01]
NW-SPAX-C13-[70-150/10]-P[6-12.99/0.01]
NW-SPAX-C13-[70-150/10]-PC[3-5.99/0.01]
NW-SPAX-C13-LC[37-149.9/0.1]-P[6-12.99/0.01]
NW-SPAX-C13-LC[37-149.9/0.1]-PC[3-5.99/0.01]
NW-SPAX-C16-[80-150/10]-P[10-15.99/0.01]
NW-SPAX-C16-[80-150/10]-PC[5-9.99/0.01]
NW-SPAX-C16-LC[37-149.9/0.1]-P[10-15.99/0.01]
NW-SPAX-C16-LC[37-149.9/0.1]-PC[5-9.99/0.01]
NW-SPAX-C20-[80-150/10]-P[13-19.99/0.01]
NW-SPAX-C20-[80-150/10]-PC[6.5-12.99/0.01]
NW-SPAX-C20-LC[37-149.9/0.1]-P[13-19.99/0.01]
NW-SPAX-C20-LC[37-149.9/0.1]-PC[6.5-12.99/0.01]
NW-SPAX-C25-[80-150/10]-P[18-24.99/0.01]
NW-SPAX-C25-[80-150/10]-PC[9-17.99/0.01]
NW-SPAX-C25-LC[37-149.9/0.1]-P[18-24.99/0.01]
NW-SPAX-C25-LC[37-149.9/0.1]-PC[9-17.99/0.01]
NW-SPDL-C10-[50-150/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
NW-SPDL-C10-[50-150/10]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
NW-SPDL-C10-[50-150/10]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
NW-SPDL-C10-[50-150/10]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
NW-SPDL-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01]
NW-SPDL-C10-LC[32-149.9/0.1]-P[2.5-9.97/0.01]-WC[1.25-2.49/0.01]
NW-SPDL-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-W[2.5-9.97/0.01]
NW-SPDL-C10-LC[32-149.9/0.1]-PC[1.25-2.49/0.01]-WC[1.25-2.49/0.01]
NW-SPDL-C13-[50-150/10]-P[3-12.97/0.01]-W[3-12.97/0.01]
NW-SPDL-C13-[50-150/10]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
NW-SPDL-C13-[50-150/10]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
NW-SPDL-C13-[50-150/10]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
NW-SPDL-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01]
NW-SPDL-C13-LC[32-149.9/0.1]-P[3-12.97/0.01]-WC[1.5-2.99/0.01]
NW-SPDL-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-W[3-12.97/0.01]
NW-SPDL-C13-LC[32-149.9/0.1]-PC[1.5-2.99/0.01]-WC[1.5-2.99/0.01]
NW-SPDL-C16-[60-150/10]-P[4-15.97/0.01]-W[4-15.97/0.01]
NW-SPDL-C16-[60-150/10]-P[4-15.97/0.01]-WC[2-3.99/0.01]
NW-SPDL-C16-[60-150/10]-PC[2-3.99/0.01]-W[4-15.97/0.01]
NW-SPDL-C16-[60-150/10]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
NW-SPDL-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-W[4-15.97/0.01]
NW-SPDL-C16-LC[32-149.9/0.1]-P[4-15.97/0.01]-WC[2-3.99/0.01]
NW-SPDL-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-W[4-15.97/0.01]
NW-SPDL-C16-LC[32-149.9/0.1]-PC[2-3.99/0.01]-WC[2-3.99/0.01]
NW-SPDL-C20-[60-150/10]-P[5-19.97/0.01]-W[5-19.97/0.01]
NW-SPDL-C20-[60-150/10]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
NW-SPDL-C20-[60-150/10]-PC[2.5-4.99/0.01]-W[5-19.97/0.01]
NW-SPDL-C20-[60-150/10]-PC[2.5-4.99/0.01]-WC[2.5-4.99/0.01]
NW-SPDL-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-W[5-19.97/0.01]
NW-SPDL-C20-LC[32-149.9/0.1]-P[5-19.97/0.01]-WC[2.5-4.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10RoundL103 ~ 9.9950 ~ 150-----
1 Piece(s)

15 Days or more

10RoundL10-50 ~ 150-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundL103 ~ 9.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundL10--25 ~ 149.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundL136 ~ 12.9950 ~ 150-----
1 Piece(s)

15 Days or more

10RoundL13-50 ~ 150-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundL136 ~ 12.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundL13--25 ~ 149.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundL1610 ~ 15.9960 ~ 150-----
1 Piece(s)

15 Days or more

10RoundL16-60 ~ 150-5 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundL1610 ~ 15.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundL16--25 ~ 149.95 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundL2013 ~ 19.9960 ~ 150-----
1 Piece(s)

15 Days or more

10RoundL20-60 ~ 150-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundL2013 ~ 19.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundL20--25 ~ 149.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundL2518 ~ 24.9960 ~ 150-----
1 Piece(s)

15 Days or more

10RoundL25-60 ~ 150-9 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundL2518 ~ 24.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundL25--25 ~ 149.99 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundS103 ~ 9.9940 ~ 150-----
1 Piece(s)

15 Days or more

10RoundS10-40 ~ 150-1.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundS103 ~ 9.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundS10--25 ~ 149.91.5 ~ 2.99---
1 Piece(s)

15 Days or more

10RoundS136 ~ 12.9940 ~ 150-----
1 Piece(s)

15 Days or more

10RoundS13-40 ~ 150-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundS136 ~ 12.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundS13--25 ~ 149.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundS1610 ~ 15.9940 ~ 150-----
1 Piece(s)

15 Days or more

10RoundS16-40 ~ 150-5 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundS1610 ~ 15.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundS16--25 ~ 149.95 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundS2013 ~ 19.9940 ~ 150-----
1 Piece(s)

15 Days or more

10RoundS20-40 ~ 150-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundS2013 ~ 19.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundS20--25 ~ 149.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundS2518 ~ 24.9940 ~ 150-----
1 Piece(s)

15 Days or more

10RoundS25-40 ~ 150-9 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundS2518 ~ 24.99-25 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundS25--25 ~ 149.99 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundX106 ~ 9.9970 ~ 150-----
1 Piece(s)

15 Days or more

10RoundX10-70 ~ 150-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundX106 ~ 9.99-37 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundX10--37 ~ 149.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundX136 ~ 12.9970 ~ 150-----
1 Piece(s)

15 Days or more

10RoundX13-70 ~ 150-3 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundX136 ~ 12.99-37 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundX13--37 ~ 149.93 ~ 5.99---
1 Piece(s)

15 Days or more

10RoundX1610 ~ 15.9980 ~ 150-----
1 Piece(s)

15 Days or more

10RoundX16-80 ~ 150-5 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundX1610 ~ 15.99-37 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundX16--37 ~ 149.95 ~ 9.99---
1 Piece(s)

15 Days or more

10RoundX2013 ~ 19.9980 ~ 150-----
1 Piece(s)

15 Days or more

10RoundX20-80 ~ 150-6.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundX2013 ~ 19.99-37 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundX20--37 ~ 149.96.5 ~ 12.99---
1 Piece(s)

15 Days or more

10RoundX2518 ~ 24.9980 ~ 150-----
1 Piece(s)

15 Days or more

10RoundX25-80 ~ 150-9 ~ 17.99---
1 Piece(s)

15 Days or more

10RoundX2518 ~ 24.99-37 ~ 149.9----
1 Piece(s)

15 Days or more

10RoundX25--37 ~ 149.99 ~ 17.99---
1 Piece(s)

15 Days or more

10RectangleL102.5 ~ 9.9750 ~ 150---2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10RectangleL102.5 ~ 9.9750 ~ 150----1.25 ~ 2.49
1 Piece(s)

15 Days or more

10RectangleL10-50 ~ 150-1.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10RectangleL10-50 ~ 150-1.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10RectangleL102.5 ~ 9.97-32 ~ 149.9--2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10RectangleL102.5 ~ 9.97-32 ~ 149.9---1.25 ~ 2.49
1 Piece(s)

15 Days or more

10RectangleL10--32 ~ 149.91.25 ~ 2.49-2.5 ~ 9.97-
1 Piece(s)

15 Days or more

10RectangleL10--32 ~ 149.91.25 ~ 2.49--1.25 ~ 2.49
1 Piece(s)

15 Days or more

10RectangleL133 ~ 12.9750 ~ 150---3 ~ 12.97-
1 Piece(s)

15 Days or more

10RectangleL133 ~ 12.9750 ~ 150----1.5 ~ 2.99
1 Piece(s)

15 Days or more

10RectangleL13-50 ~ 150-1.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10RectangleL13-50 ~ 150-1.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10RectangleL133 ~ 12.97-32 ~ 149.9--3 ~ 12.97-
1 Piece(s)

15 Days or more

10RectangleL133 ~ 12.97-32 ~ 149.9---1.5 ~ 2.99
1 Piece(s)

15 Days or more

10RectangleL13--32 ~ 149.91.5 ~ 2.99-3 ~ 12.97-
1 Piece(s)

15 Days or more

10RectangleL13--32 ~ 149.91.5 ~ 2.99--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10RectangleL164 ~ 15.9760 ~ 150---4 ~ 15.97-
1 Piece(s)

15 Days or more

10RectangleL164 ~ 15.9760 ~ 150----2 ~ 3.99
1 Piece(s)

15 Days or more

10RectangleL16-60 ~ 150-2 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10RectangleL16-60 ~ 150-2 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10RectangleL164 ~ 15.97-32 ~ 149.9--4 ~ 15.97-
1 Piece(s)

15 Days or more

10RectangleL164 ~ 15.97-32 ~ 149.9---2 ~ 3.99
1 Piece(s)

15 Days or more

10RectangleL16--32 ~ 149.92 ~ 3.99-4 ~ 15.97-
1 Piece(s)

15 Days or more

10RectangleL16--32 ~ 149.92 ~ 3.99--2 ~ 3.99
1 Piece(s)

15 Days or more

10RectangleL205 ~ 19.9760 ~ 150---5 ~ 19.97-
1 Piece(s)

15 Days or more

10RectangleL205 ~ 19.9760 ~ 150----2.5 ~ 4.99
1 Piece(s)

15 Days or more

10RectangleL20-60 ~ 150-2.5 ~ 4.99-5 ~ 19.97-
1 Piece(s)

15 Days or more

10RectangleL20-60 ~ 150-2.5 ~ 4.99--2.5 ~ 4.99
1 Piece(s)

15 Days or more

10RectangleL205 ~ 19.97-32 ~ 149.9--5 ~ 19.97-
1 Piece(s)

15 Days or more

10RectangleL205 ~ 19.97-32 ~ 149.9---2.5 ~ 4.99

Loading...

 

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material SKD11 Equivalent (D2) Surface treatment DLC + WPC Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5 T (Head thickness/plate thickness)(mm) 5

Additional Products in this Category

Complementary Products

Tech Support